(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Capacitive Brush Double Winding (Gold-Plated Wire)
Trusco Nakayama
[Features]
· Brush hairs are in a cylindrical shape, making it possible to clean inside relatively thin pipes.
· Twist brush made by twisting 4 wires, with a handle that is difficult to bend, making it suitable for hard work.
[Applications]
· Contamination cleaning, rust peeling, and burr removal on pipe interior.
Days to Ship: | 7 Days or more |
---|
Metal Handle Brush (All Stainless Steel)
Trusco Nakayama
[Features]
· The handle is easy to hold.
· Made entirely from stainless steel, it is highly rust-resistant.
[Applications]
· Cleaning anywhere.
Days to Ship: | 8 Days or more |
---|
Machine Assembled Brush, Bamboo Body, 295 mm Length
Trusco Nakayama
[Features]
· It is possible to use solvent, etc.
[Applications]
· Cleaning of machine parts, adhesive application, etc.
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· The spiral brush uses wire like that used for chimney brushes as core wire and twists to fix the wire material.
· Attach this product to a joint handle for cleaning, deburring, and other descaling applications for pipe inner diameters or screw hole internal surfaces which are hard to access with normal brushes.
· Cannot be used in reverse rotation.
· Spiral type with screws attached.
· Special order is available from one unit.
[Applications]
· For polishing the inner surfaces of various pipes.
Days to Ship: | 7 Days or more |
---|
Capacitive Brush Double Winding (66 Nylon)
Trusco Nakayama
[Features]
· Brush hairs are in a cylindrical shape, making it possible to clean inside relatively thin pipes.
· Twist brush made by twisting 4 wires, with a handle that is difficult to bend, making it suitable for hard work.
[Applications]
· Contamination cleaning, rust peeling, and burr removal on pipe interior.
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· The handle is easy to hold and fingers are unlikely to hurt even after use for a long time, compared to traditional channel brushes.
· The handle part is plated with environmentally-friendly substances.
· Since the back part of the handle is in the shape of a spatula, it is suitable for scraping off stuck dirt.
[Applications]
· For removing rust and deburring of metal surfaces, and peeling coating.
· A range of manual tasks, geared toward relatively light work.
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· Fits perfectly in the toolbox and is made for light work.
· Narrow width makes it suitable for detailed jobs.
· Available in 6 material types, so you can use it for any maintenance task.
[Applications]
· For tasks such as rust removal and deburring of metal products, as well as coat peeling.
Days to Ship: | 7 Days or more |
---|
Channel Brush "A Type / Flat Type I Dual Use" Spare【10 Pieces Per Package】
Trusco Nakayama
[Features]
· Only the brush at the end.
[Applications]
· For removing rust and deburring of metal surfaces, and peeling coating.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· The handle is easy to hold and fingers are unlikely to hurt even after use for a long time, compared to traditional channel brushes.
· The handle part is plated with environmentally-friendly substances.
· Since the back part of the handle is in the shape of a spatula, it is suitable for scraping off stuck dirt.
[Applications]
· For removing rust and deburring of metal surfaces, and peeling coating.
· A range of manual tasks, geared toward relatively light work.
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· Fits perfectly in the toolbox and is made for light work.
· Available in 6 material types, so you can use it for any maintenance task.
· Curved tip allows for cleaning areas like corners, which are normally difficult to clean.
[Applications]
· For tasks such as rust removal and deburring of metal products, as well as cleaning up coat peeling.
Days to Ship: | 7 Days or more |
---|
Channel Brush "Flat J Type / J Type Dual Use" Spare【10 Pieces Per Package】
Trusco Nakayama
[Features]
· J Type Channel Brush; head brush part of flat J type only.
[Applications]
· For removing rust and deburring of metal surfaces, and peeling coating.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· The handle is easy to hold, and because it is made from metal, it is not easily damaged.
[Applications]
· For pretreatment and post-treatment of welding, removal of paint, and removal of rust.
Days to Ship: | 7 Days or more |
---|
Metal Handle Brush, Thick Brim
Trusco Nakayama
[Features]
· The handle is easy to hold.
· The handle is thicker than that of regular products, allowing greater pressure to be applied.
· The wire-bristles type has a larger quantity of bristles than regular products. (1.3 times)
· From 0.25 mm x 4 strands, gold wire can polish and grind fine detailed spots.
[Applications]
· Cleaning anywhere.
Days to Ship: | 7 Days or more |
---|
Hand Brush "Channel Brush 6D3 Type"
Trusco Nakayama
[Features]
· As it is iron-shaped, it is easy to apply force, making it suitable for a wide range of polishing.
[Applications]
· For pretreatment and post-treatment of welding, removal of rust, removal of paint, cleaning, polishing, deburring, etc.
Days to Ship: | 8 Days or more |
---|
Hand Brush "Channel Brush 6U3 Type"
Trusco Nakayama
[Features]
· Wide-brush, 6U, 3-line type.
· Available in 6 material types, so you can use it for any maintenance task.
[Applications]
· For pretreatment and post-treatment of welding, removal of rust, removal of paint, cleaning, polishing, deburring, etc.
Days to Ship: | 8 Days or more |
---|
Hand Brush "Channel Brush 6U2 Type"
Trusco Nakayama
[Features]
· Double-row type of 6U model.
[Applications]
· Polishing, deburring, etc.
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· It has tough bristles that can handle stubborn deposits.
· Easy to use and reasonably priced.
· Ordinary, stainless steel and gold-plated wires are provided.
[Applications]
· Rust removal, paint removal.
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· Ideal for work over a large area because of its large width.
· Ordinary, stainless steel, brass and gold-plated wires are provided.
[Applications]
· Rust removal and paint peeling from wide surfaces.
Days to Ship: | 7 Days or more |
---|
Pointed Tip 5 Bristle Row Brush
Trusco Nakayama
[Features]
· Suitable for heavy-duty work because it comes with a wide handle that makes force easy to apply.
· Ordinary, stainless steel, brass and gold-plated wires are provided.
[Applications]
· Rust removal and paint peeling from wide surfaces.
Days to Ship: | 7 Days or more |
---|
Bamboo Toothpicks (180 mm and 240 mm)
Trusco Nakayama
[Features]
· It is the size of a toothbrush, and therefore suited for high-precision work.
· Pig bristles: Superior chemical resistance and generate less static electricity. Brass: Softer bristles compared to other metal wires so it is soft to the touch. Stainless steel: Bristles are harder compared to brass, and rust resistant.
[Applications]
· Hog bristle: adhesive application.
· Brass: polishing brass/copper products.
· Stainless steel: Polishing stainless steel/aluminum products.
Days to Ship: | 7 Days or more |
---|
Bamboo Toothpicks (for Rubber Glue)
Trusco Nakayama
[Features]
· Ideal for detailed work as the area to hold is thinner (with neck).
· For rubber glue.
[Applications]
· Application of adhesive and others.
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· Since it is a screw type, it can be freely added
[Applications]
· Used upon attachment to chain brush. Optimal for the inner-diameter polishing of long tubes.
Days to Ship: | 7 Days or more |
---|
Capacitive Brush Single Winding (P.P.S)
Trusco Nakayama
[Features]
· Brush hairs are in a cylindrical shape, making it possible to clean inside relatively thin pipes.
· Twist brush, with excellent heat-resistance and chemical resistance.
[Applications]
· Contamination cleaning, rust peeling, and burr removal on pipe interior.
Days to Ship: | 7 Days or more |
---|
Capacitive Brush Single Winding (Pig Bristle)
Trusco Nakayama
[Features]
· Brush hairs are in a cylindrical shape, making it possible to clean inside relatively thin pipes.
· Twist brush is optimal for washing easily scratched products.
[Applications]
· Contamination cleaning, rust peeling, and burr removal on pipe interior.
Days to Ship: | 7 Days or more |
---|
Capacitive Brush Double Winding (Pig Bristle)
Trusco Nakayama
[Features]
· Brush hairs are in a cylindrical shape, making it possible to clean inside relatively thin pipes.
· Twist brush made by twisting 4 wires, with a handle that is difficult to bend, making it suitable for hard work.
[Applications]
· Contamination cleaning, rust peeling, and burr removal on pipe interior.
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· The product is made with pig bristle with superior elasticity.
· The product is used with grinders fitted with a tapered thread.
· The product is a brush with superior abrasion resistance.
[Applications]
· Ideal for glazing and cleaning.
· Ideal for dental laboratory work and metal carving.
· Tool used: lathe motor.
Days to Ship: | 7 Days or more |
---|
Oil Brush (Wire Handle)【5 Pieces Per Package】
Trusco Nakayama
[Features]
· Has a handle made of narrow wire and can be used for areas where oil is hard to apply.
[Applications]
· Application of oil to machines such as drill presses and lathes.
Days to Ship: | 7 Days or more |
---|
Oil Brush (Bamboo Handle)【5 Pieces Per Package】
Trusco Nakayama
[Features]
· Since the handle is made of bamboo, the product is lightweight and offers superior workability. Even if the product jams in a piece of machinery, the damage to the machinery is relatively small.
[Applications]
· Application of oil to machines such as drill presses and lathes.
Days to Ship: | 7 Days or more |
---|
Aladdin Broom (for Wiping Away Machining Dust of Lathes)
Trusco Nakayama
[Features]
· It is a broom with an overall length of 245 mm.
· The handle is made with durable wood.
[Applications]
· Removal of chips generated by lathe machining, etc.
· Cleaning of workbench.
Days to Ship: | 7 Days or more |
---|
H AND H
For pretreatment and post-treatment of welding, removal of paint, and removal of rust.
Days to Ship: | 7 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Channel Brush D Type Steel Wire
GISUKE
•Bristle Material: Wire
•Model: Channel Brush
•Shape: D Type
•JAN Code: 4907052228504
•Mass (g): 240
Days to Ship: | 7 Days or more |
---|
GISUKE
•Bristle Material: Brass
•Model: Channel Brush
•Shape: D Type
•JAN Code: 4907052228511
•Mass (g): 225
Days to Ship: | 8 Days or more |
---|
GISUKE
•Bristle Material: Brass
•Model: Channel Brush
•Shape: E Type
•JAN Code: 4907052228498
•Mass (g): 160
Days to Ship: | 7 Days or more |
---|
Channel Brush U Type Steel Wire
GISUKE
•Bristle Material: Wire
•Model: Channel Brush
•Shape: U Type
•JAN Code: 4907052228450
•Mass (g): 100
Days to Ship: | 7 Days or more |
---|
GISUKE
•Bristle Material: PVC
•Model: Twisted Brush
•Application: For Cleaning Easily-Scratched Materials, Wet, and Cramped Areas
Days to Ship: | 7 Days or more |
---|
GISUKE
•Bristle Material: Brass
•Model: Twisted Brush
•Application: For Cleaning and Polishing Easily-Scratched Materials
Days to Ship: | 7 Days or more |
---|
GISUKE
•Bristle Material: Horse Hairs
•Model: Twisted Brush
•Application: For Cleaning Easily-Scratched Materials
Days to Ship: | 7 Days or more |
---|
GISUKE
•Bristle Material: Brass
•Application: For Cleaning and Polishing Easily-Scratched Materials
Days to Ship: | 7 Days or more |
---|
Bristles 3 Rows - Wood Handle Hand Brush
LESSMANN
•Model: Wood Handle Brush
•Number of Rows (Rows): 3
•Bristle Section (mm): 130
•Bristle Length (mm): 25
•Overall Length (mm): 290
Days to Ship: | 7 Days or more |
---|
[Brass] Conductive Brush for Precision Equipment EA109AH-1
ESCO
【Product Specifications】
・Brush material-Brass
・Handle material-Stainless steel
・Brush tip dia.-0.076mm
・Full length…90mm
・Hair width…3.2mm
・Hair length…3.2mm
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Bristle Material |
Model |
Number of Rows(Rows) |
Bristle Section(mm) |
Bristle Length(mm) |
Brand | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | H AND H | H AND H | GISUKE | GISUKE | GISUKE | GISUKE | GISUKE | GISUKE | GISUKE | GISUKE | LESSMANN | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Channel Brush "A Type / Flat Type I Dual Use" Spare【10 Pieces Per Package】 | Channel Brush "Flat J Type / J Type Dual Use" Spare【10 Pieces Per Package】 | |||||||||||||||||||||||||||||||||||||||
Days to Ship | 7 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 10 Days or more |
Bristle Material | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Steel / Stainless / Brass | Steel / Stainless / Nylon / Brass / Pig Hairs | Wire | Brass | Brass | Wire | PVC | Brass | Horse Hairs | Brass | Brass-plated Wire / Brass Wire / Steel Wire / Stainless Steel Wire | - |
Model | Twisted Brush | Metal Handle Brush | Bamboo Handle Brush | Twisted Brush | Twisted Brush | Channel Brush | Channel Brush | Channel Brush | Channel Brush | Channel Brush | Channel Brush | Metal Handle Brush | Metal Handle Brush | Channel Brush | Channel Brush | Channel Brush | Wood Handle Brush | Wood Handle Brush | Wood Handle Brush | Bamboo Handle Brush | Bamboo Handle Brush | Twisted Brush | Twisted Brush | Twisted Brush | Twisted Brush | Wood Handle Brush | Metal Handle Brush | Bamboo Handle Brush | Wood Handle Brush | Wood Handle Brush | Channel Brush | Channel Brush | Channel Brush | Channel Brush | Channel Brush | Twisted Brush | Twisted Brush | Twisted Brush | - | Wood Handle Brush | - |
Number of Rows(Rows) | - | 1 | 4 | - | - | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 3 | 3 | 2 | 3 | 6 | 5 | 3 | 4 | - | - | - | - | - | - | - | - | 3 ~ 4 | - | - | - | - | - | - | - | - | 3 | 3 | - |
Bristle Section(mm) | 80 | 65 | 62 | - | 80 | 60 | 60 | 60 | 80 | 80 | 80 | 65 | 65 | 120 | 90 | 75 | 80 | 100 | 95 | 30 ~ 38 | 38 | - | 80 | 80 | 80 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 130 | - |
Bristle Length(mm) | 2 ~ 10 | 18 | 16 | - | 2.5 ~ 10.5 | 15 | 15 | 15 | 15 | 15 | 15 | 18 | 18 | 15 | 15 | 15 | 20 | 20 | 20 | 12 | 13 | - | 6.1 ~ 10.6 | 6.1 ~ 10.6 | 2.5 ~ 10.5 | - | 23 ~ 33 | 27 ~ 33 | 90 | - | - | - | - | - | - | 5 ~ 12.5 | 10 ~ 15 | 10 ~ 15 | - | 25 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy