(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
SUNPOWER
•Product Model: Wheel Type Brush
•Wire Diameter (mm): 0.30
Days to Ship: | 6 Days or more |
---|
KURODA BRUSH
•Product Model: Cup Type Brush
•Bristle Material: Steel Wire
•Major Diameter (mm): 65
•Mounting Part: Screw
•Screw Diameter: M10(P1.5)
Days to Ship: | 7 Days or more |
---|
Grit Press Wheel Brush, with Abrasive Grain #180
SUNPOWER
•Product Model: Wheel Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.70
•Hole Diameter (mm): 10.0
•Fitting Diameter (mm): 38
Days to Ship: | 8 Days or more |
---|
SUNPOWER
•Product Model: Bevel Brush
For complete product overview and details on Steel Wire Bevel Brush see the sections below:
Days to Ship: | 7 Days or more |
---|
SUS304 Stainless Steel Bevel Brush
SUNPOWER
•Product Model: Bevel Brush
For complete product overview and details on SUS304 Stainless Steel Bevel Brush see the sections below:
Days to Ship: | 7 Days or more |
---|
Cup Brush for Electric Tools (Nylon with Abrasive Grain)
Trusco Nakayama
[Features]
· Cup brush emphasizing safety with less scattering of wire compared to steel wire brushes.
· Compared to conventional nylon wires containing abrasive grains, this product uses bristles that rarely burn onto the workpiece due to heat produced by abrasion.
· Compared to steel wire brushes, the workability has been improved due to weight reduction.
[Applications]
· For grinding flat surfaces.
· For peeling paint, removing rust and grinding welds.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Octo Brush 100xM10xP1.5 Steel Wire
YANASE
No.1 brush when it comes to safety and security.
[Features]
· Revolutionizing rust removal.
· Can be used for a wide variety of applications such as rust and coating material removal, and more.
· Each block contains ten wire ropes (0.3 mm), providing reduced breakage and scatter and improved overall elasticity compared to conventional brushes, eliminating hand vibration and causing less fatigue during work.
· Since they are inserted evenly, it is very stably balanced.
· Cup brush with reduced wire breakage and loss.
Days to Ship: | 8 Days or more |
---|
Neocup Brush (for Electric Tool 100 mm)
NARUTOYA
•Product Model: Cup Type Brush
•Major Diameter (mm): 75
•Mounting Part: Screw
•Screw Diameter: M10(P1.5)
•Max. Rotational Speed (rpm): 12000
Days to Ship: | 8 Days or more |
---|
Neo Bevel Brush (for Electric Tool 100 mm)
NARUTOYA
•Product Model: Bevel Brush
•Major Diameter (mm): 85
•Mounting Part: Screw
•Screw Diameter: M10(P1.5)
•Max. Rotational Speed (rpm): 12000
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Exhibits its capability for deburring, rust removal and paint removal.
· Ideal for fine deburring after cutting and grinding.
[Applications]
· For rust prevention, polishing and deburring of welds on iron, steel and non-ferrous metals; for peeling paint, polishing undercoatings, edge and surface finishing during rubber manufacturing processes, etc.
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· The brush is perfect for the removal of dirt and deposits on surfaces, is not an abrasive material like grindstones and polishing materials, and does not grind the product itself.
[Applications]
· For rust removal and oxide film removal after welding.
· For peeling paint and base layer treatment.
Days to Ship: | 7 Days or more |
---|
Bevel Brush for Electric Tools
Trusco Nakayama
[Features]
· Exhibits its capability for deburring, rust removal and paint removal.
· Ideal for fine deburring after cutting and grinding.
[Applications]
· For Curved Surface Polishing
· For rust prevention, polishing and deburring of welds on iron, steel and non-ferrous metals; for peeling paint, polishing undercoatings, edge and surface finishing during rubber manufacturing processes, etc.
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· The brush is perfect for the removal of dirt and deposits on surfaces, is not an abrasive material like grindstones and polishing materials, and does not grind the product itself.
[Applications]
· For rust removal and oxide film removal after welding.
· For peeling paint and base layer treatment.
Days to Ship: | 7 Days or more |
---|
OSBORN
•Product Model: Cup Type Brush
•Bristle Material: Steel
•Mounting Part: Screw
•Screw Diameter: M10(P1.5)
•Max. Rotational Speed (rpm): 12500
Days to Ship: | 8 Days or more |
---|
OSBORN
•Product Model: Bevel Brush
•Bristle Material: Steel
•Major Diameter (mm): 100
•Mounting Part: Screw
•Screw Diameter: M10(P1.5)
Days to Ship: | 8 Days or more |
---|
NIC Grit Type Mini (for Air Tools)
NISHIKI
•Product Model: Cup Type Brush
•Major Diameter (mm): 95
•Mounting Part: Hole
•Hole Diameter (mm): H16
•Hair Length: 22
Days to Ship: | 7 Days or more |
---|
Days to Ship: | 13 Days or more |
---|
SUS304 Stainless Steel Wheel Brush 0.3
SUNPOWER
•Product Model: Wheel Type Brush
•Wire Diameter (mm): 0.30
Days to Ship: | 6 Days or more |
---|
0.3 Steel Wire Pressed Wheel Brush
SUNPOWER
•Product Model: Wheel Type Brush
•Thickness (mm): 13
Days to Ship: | 7 Days or more |
---|
SUS304 Stainless Steel Press Wheel Brush
SUNPOWER
•Product Model: Wheel Type Brush
•Wire Diameter (mm): 0.30
•Hole Diameter (mm): 10.0
Days to Ship: | 7 Days or more |
---|
SUNPOWER
•Product Model: Wheel Type Brush
•Wire Diameter (mm): 0.15
•Hole Diameter (mm): 10.0
Days to Ship: | 7 Days or more |
---|
SUNPOWER
•Product Model: Wheel Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.50
•Hole Diameter (mm): 10.0
•Fitting Diameter (mm): 38
Days to Ship: | 8 Days or more |
---|
SUNPOWER
•Product Model: Wheel Type Brush
•Major Diameter (mm): 35
•Wire Diameter (mm): 0.20
•Hole Diameter (mm): 9.0
•Fitting Diameter (mm): 20
Days to Ship: | 8 Days or more |
---|
Steel Wire Saw Blade Brush for Contour Machine
SUNPOWER
•Product Model: Wheel Type Brush
•Thickness (mm): 20
Days to Ship: | 7 Days or more |
---|
Steel Plated Wire Cup Brush - Yellow Strand, CN
SUNPOWER
•Product Model: Cup Type Brush
Days to Ship: | 7 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Cup brush with brass bristles - CN Series.
SUNPOWER
Ideal for work such as polishing of flat surfaces, paint removal, welding work, ground polishing and deburring. Attach to an electric or pneumatic tool (drill, tabletop drilling machine, straight grinder) for use.
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Steel Plated Wire Cup Brush - Yellow Strand, CH
SUNPOWER
•Product Model: Cup Type Brush
Days to Ship: | 7 Days or more |
---|
Cup Brush - 304 Stainless Steel, CH Series
SUNPOWER
•Product Model: Cup Type Brush
•Screw Diameter (mm): 10p1.5
Days to Ship: | 7 Days or more |
---|
Grit Cup Brush, Grit #60 CN-28
SUNPOWER
•Product Model: Cup Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.90
•Fitting Diameter (mm): 60
•Hair Length (mm): 20
Days to Ship: | 13 Days or more |
---|
SUNPOWER
•Product Model: Cup Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.90
•Fitting Diameter (mm): 60
•Hair Length (mm): 25
Days to Ship: | 8 Days or more |
---|
SUNPOWER
•Product Model: Cup Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.15
•Hole Diameter (mm): 16
•Fitting Diameter (mm): 60
Days to Ship: | 7 Days or more |
---|
Steel Wire Twisted Cup Brush CH-73
SUNPOWER
•Product Model: Cup Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.50
•Hole Diameter (mm): 16
•Fitting Diameter (mm): 60
Days to Ship: | 8 Days or more |
---|
Grit Cup Brush, Grit #60 CH-81
SUNPOWER
•Product Model: Cup Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.90
•Hole Diameter (mm): 16
•Fitting Diameter (mm): 60
Days to Ship: | 7 Days or more |
---|
Grit Cup Brush, with Abrasive Grain #180
SUNPOWER
•Product Model: Cup Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.70
•Hole Diameter (mm): 16
•Fitting Diameter (mm): 60
Days to Ship: | 7 Days or more |
---|
SUNPOWER
•Product Model: Cup Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.90
•Hole Diameter (mm): 16
•Fitting Diameter (mm): 60
Days to Ship: | 7 Days or more |
---|
SUNPOWER
•Product Model: Bevel Brush
•Major Diameter (mm): 85
•Wire Diameter (mm): 0.15
•Fitting Diameter (mm): 65
•Hair Length (mm): 13.0
Days to Ship: | 7 Days or more |
---|
Steel Plated Wire Bevel Brush - Yellow Strand, BH
SUNPOWER
•Product Model: Bevel Brush
•Wire Diameter (mm): 0.25
Days to Ship: | 7 Days or more |
---|
Grit Bevel Brush, with Abrasive Grain #60
SUNPOWER
•Product Model: Bevel Brush
•Major Diameter (mm): 85
•Wire Diameter (mm): 0.90
•Fitting Diameter (mm): 65
•Hair Length (mm): 13.0
Days to Ship: | 12 Days or more |
---|
Grit Bevel Brush, with Abrasive Grain #180
SUNPOWER
•Product Model: Bevel Brush
•Major Diameter (mm): 85
•Wire Diameter (mm): 0.70
•Fitting Diameter (mm): 65
•Hair Length (mm): 13.0
Days to Ship: | 13 Days or more |
---|
Steel Plated Wire Bevel Brush - Yellow Strand, BH-92
SUNPOWER
•Product Model: Bevel Brush
•Major Diameter (mm): 120
•Wire Diameter (mm): 0.25
•Fitting Diameter (mm): 70
•Hair Length (mm): 33.0
Days to Ship: | 7 Days or more |
---|
Steel Plated Wire Wheel Brush - Yellow Strand, 100-300 mm Outer Diameter, WB
SUNPOWER
•Product Model: Wheel Type Brush
Days to Ship: | 7 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Bristle Material |
Major Diameter(mm) |
Wire Diameter(mm) |
Mounting Part |
Screw Diameter |
Hole Diameter(mm) |
Brand | SUNPOWER | KURODA BRUSH | SUNPOWER | SUNPOWER | SUNPOWER | Trusco Nakayama | YANASE | YANASE | NARUTOYA | NARUTOYA | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | OSBORN | OSBORN | NISHIKI | H AND H | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Steel Plated Wire Wheel Brush - Yellow Strand, 100-300 mm Outer Diameter, WB | ||||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 6 Days or more | 7 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 13 Days or more | 6 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 9 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 13 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 12 Days or more | 13 Days or more | 7 Days or more | 7 Days or more |
Product Model | Wheel Type Brush | Cup Type Brush | Wheel Type Brush | Bevel Brush | Bevel Brush | Cup Type Brush | Wheel Type Brush | Cup Type Brush | Cup Type Brush | Bevel Brush | Cup Type Brush | Cup Type Brush | Bevel Brush | Bevel Brush | Cup Type Brush | Bevel Brush | Cup Type Brush | Cup Type Brush | Wheel Type Brush | Wheel Type Brush | Wheel Type Brush | Wheel Type Brush | Wheel Type Brush | Wheel Type Brush | Wheel Type Brush | Cup Type Brush | Cup Type Brush | Cup Type Brush | Cup Type Brush | Cup Type Brush | Cup Type Brush | Cup Type Brush | Cup Type Brush | Cup Type Brush | Cup Type Brush | Cup Type Brush | Cup Type Brush | Cup Type Brush | Cup Type Brush | Bevel Brush | Bevel Brush | Bevel Brush | Bevel Brush | Bevel Brush | Wheel Type Brush |
Bristle Material | - | Steel Wire | - | - | - | Abrasive Nylon Line | Stainless | - | - | - | Stainless / Brass Plated Steel Wire | Stainless / Brass Plated Steel Wire | Stainless / Brass Plated Steel Wire | Stainless / Brass Plated Steel Wire | Steel | Steel | - | Steel Wire | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Major Diameter(mm) | 100 ~ 300 | 65 | 75 | 85 ~ 165 | 85 ~ 165 | 75 | 32 ~ 250 | 100 | 75 | 85 | 75 ~ 120 | 75 | 85 | 85 | 65 ~ 75 | 100 | 95 | 75 | 100 ~ 300 | 50 ~ 100 | 50 ~ 100 | 50 ~ 75 | 75 | 35 | 80 ~ 125 | 40 ~ 120 | 40 ~ 120 | 40 ~ 120 | 75 | 75 ~ 120 | 65 ~ 120 | 65 ~ 120 | 75 | 75 | 75 | 75 | 75 | 75 | 75 | 85 | 85 ~ 165 | 85 | 85 | 120 | 100 ~ 300 |
Wire Diameter(mm) | 0.3 | 0.35 ~ 0.5 | 0.7 | 0.3 ~ 0.5 | 0.3 ~ 0.5 | 1.2 | 0.3 | - | 0.25 ~ 0.3 | 0.3 | 0.27 ~ 0.38 | 0.27 ~ 0.3 | 0.27 ~ 0.3 | 0.27 ~ 0.3 | 0.2 ~ 0.5 | 0.2 ~ 0.5 | - | - | 0.3 | 0.15 ~ 0.3 | 0.3 | 0.15 | 0.5 | 0.2 | 0.3 ~ 0.35 | 0.25 ~ 0.35 | 0.3 ~ 0.5 | 0.3 ~ 0.5 | 0.15 | 0.35 ~ 0.5 | 0.25 ~ 0.35 | 0.3 ~ 0.5 | 0.9 | 0.9 | 0.15 | 0.5 | 0.9 | 0.7 | 0.9 | 0.15 | 0.25 | 0.9 | 0.7 | 0.25 | 0.25 ~ 0.35 |
Mounting Part | - | Screw | - | - | - | Screw | Hole | Screw | Screw | Screw | - | - | - | - | Screw | Screw | Hole | Screw | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Screw Diameter | - | M10(P1.5) | - | - | - | M10(P1.5) | - | M10 | M10(P1.5) | M10(P1.5) | M10(P1.5) ~ M16(P2.0) | - | M10(P1.5) | - | M10(P1.5) | M10(P1.5) | - | M10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Hole Diameter(mm) | 9.53 ~ 25.4 | - | 10 | - | - | - | 9.53 ~ 19.05 | - | - | - | - | 16 | - | 16 | - | - | H16 | 1.5 | 9.53 ~ 25.4 | 10 ~ 12.7 | 10 | 10 | 10 | 9 | 6.35 ~ 10 | - | - | - | - | - | 13 ~ 22 | 13 ~ 22 | - | - | 16 | 16 | 16 | 16 | 16 | - | 13 ~ 22 | - | - | 16 | 9.53 ~ 25.4 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy