(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hex Shaft Wheel Wire Brush - Steel Wire, BWW
H AND H
For rust removal, base processing for plating paint/peeling/paint, deburring
Days to Ship: | 7 Days or more |
---|
Tube Brush - Brass, 5 or 7 mm Shaft Diameter, TB
SUNPOWER
•Product Model: Torsion Brush
•Material: Brass
Days to Ship: | 7 Days or more |
---|
Spiral Brush (for Motorized Use/Shaft Diam. 6 mm/Aramid Fiber)
Trusco Nakayama
[Features]
· Shank attachment type enabling easy replacement.
· Cannot be used in reverse rotation.
· Operating Temperature Limit: 250°C
[Applications]
· For cleaning metals at high temperatures and cutting chips removal.
· Tools used: electric drill / drilling machine.
Days to Ship: | 8 Days or more |
---|
Burrhunter for Bottom/Side Surfaces Horsetail Type
BURRTEC
Deburring/rust removal inside cylinders. Deburring and rust removal from the base and side surfaces of blind holes. Cross hole deburring.
[Features]
· 4 of the 5 hole drilling spots intersect with the center hole, and processing of the inner surface and deburring of the intersecting parts are performed at the same time, allowing approx. 2,000 workpieces to be processed.
· The Burr Hunter can be used to perform finishing and deburring without changing machining dimensions.
· A secondary refinishing treatment must be carried out since the machined surface, following burr removal with another grinding tool, etc., will be rough.
· Because the Burr Hunter can be used to perform finishing and deburring simultaneously, there are no wasted work-hours, making it useful in enhancing productivity and reducing costs.
Days to Ship: | 14 Days or more |
---|
OSBORN
•Product Model: Wheel Brush
•Shaft Diameter (mm): 6
•Shaft Length (mm): 30
•Hair Material: Steel Wire
•Feature: The proprietary high-carbon steel wire sustains a long lifetime with excellent safety and grind performance.
Days to Ship: | 8 Days or more |
---|
Industrial Brush "Rough Tough"
OSBORN
•Product Model: End Type Brush
•Shaft Diameter (mm): 6
•Hair Length (mm): 29
•Hair Material: Steel Wire
•Feature: The proprietary high-carbon steel wire sustains a long lifetime with excellent safety and grind performance.
Days to Ship: | 8 Days or more |
---|
End Type Brush (Shaft Diameter 3 mm, Cylinder Diameter 5 mm)
Trusco Nakayama
[Features]
· Easily changed due to having shaft.
· An end type brush that is compact and easy to use with high-speed rotation.
[Applications]
· It is an end type that's ideal for polishing bottoms and corner grooves of detailed parts.
· Tool used: variable-speed type electric micro grinder.
Days to Ship: | 7 Days or more |
---|
End Type Brush (Shaft Diameter 3 mm, Cylinder Diameter 8 mm)
Trusco Nakayama
[Features]
· Easily changed due to having shaft.
· An end type brush that is compact and easy to use with high-speed rotation.
[Applications]
· It is an end type that's ideal for polishing bottoms and corner grooves of detailed parts.
· Tool used: variable-speed type electric micro grinder.
Days to Ship: | 7 Days or more |
---|
Flat Brush (3 mm Shaft Diameter, 20 mm Outer Diameter)
Trusco Nakayama
[Features]
· Easily changed due to having shaft.
· A flat type brush that is compact and easy to use with high-speed rotation.
[Applications]
· Grinding small parts.
· Polishing of fine grooves.
· For corner adjustment.
· Polishing of uneven surfaces.
· Polishes the inside of pipes.
· Tool used: variable-speed type electric micro grinder.
Days to Ship: | 7 Days or more |
---|
Spiral Brush (for Motorized Use/Shaft Diam. 6 mm/Brass)
Trusco Nakayama
[Features]
· Shank attachment type enabling easy replacement.
· Cannot be used in reverse rotation.
[Applications]
· Polishing of the inner diameter and deburring of brass, copper, and alloy products.
· Tools used: electric drill / drilling machine.
Days to Ship: | 7 Days or more |
---|
Long Mounting AL Shaft for 10 mm Hole (Left-Hand Screw)
SUNPOWER
•Product Model: Mounting Adapter
•Shaft Diameter (mm): 6
•Shaft Length: 60
•Overall Length: 105
•Mounting Screw Diameter: 10.0
Days to Ship: | 11 Days or more |
---|
Miniature Stainless Steel Shaft Mounted Cylindrical Brush
SUNPOWER
•Product Model: End Type Brush
•Wire Diameter (mm): 0.10
•Shaft Length: 36
•Material: Stainless Steel
Days to Ship: | 11 Days or more |
---|
Miniature Grit Shaft Mounted Wheel Brush, with Abrasive Sanding
SUNPOWER
•Product Model: Wheel Brush
•Shaft Diameter (mm): 3.0
•Thickness: 6
•Fitting Diameter: 10
•Shaft Length: 30
Days to Ship: | 12 Days or more |
---|
SUS304 Stainless Steel Tube Brush
SUNPOWER
•Product Model: Torsion Brush
•Material: Stainless Steel
Days to Ship: | 8 Days or more |
---|
Shaft Mounted Wheel Shaped Brush
SUNPOWER
•Product Model: Wheel Brush
•Shaft Diameter (mm): 6
•Packaging Quantity (Book): 10
Days to Ship: | 8 Days or more |
---|
YANASE
Brush materials such as iron, stainless steel, brass, tampico, or Unilon are available.
Days to Ship: | 49 Days or more |
---|
"Wire Wrapping Tool" (Shaft Diameter 3 mm)
NAKANISHI
[Features]
· A deburring tool with the displayed amount of piano wires bundled.
· Featuring a shape with the resilience and rigidity of piano wire that can be used for deburring.
[Applications]
· Using the surface roughness of the piano wire, it is optimal for finishing aluminum and general metals/plastics.
· For deburring of aluminum die-casting and various cast products.
· Used for removing burrs after cutting and pressing.
Days to Ship: | 8 Days or more |
---|
"Inside Brush" (Shaft Diameter: 3 mm)
NAKANISHI
[Features]
· Core wire is stainless steel and spirally fixed.
· Suitable for machining aluminum alloys, stainless steel, and general steel materials.
· It has a long total length (100 mm), and depths which are not supported using a normal brush can be machined.
[Applications]
· Ideal for deburring cylinder inner surfaces, screw holes, pipe inner surfaces, cross holes, or curved surfaces.
Days to Ship: | 8 Days or more |
---|
NARUTOYA
•Product Model: Wheel Brush
•Feature: Generally a 0.3 mm wire (steel wire) is used but focus is put on the wire material and yellow strand wires (brass plated wire) are used, which don't bend easily, remain stable and improve polishing ability.
•Abrasive Material: Yellow twisted wire (brass plated wire)
Days to Ship: | 8 Days or more |
---|
NARUTOYA
•Product Model: Wheel Brush
•Wire Diameter (mm): 0.30
•Feature: Resistant to acids and alkalis, high-temperature oxidation, safe up to 850°C, with excellent high-temperature strength.
•Abrasive Material: Stainless steel (SUS304)
Days to Ship: | 8 Days or more |
---|
Steel Wire Saw Blade Wheel Brush
NARUTOYA
•Product Model: Wheel Brush
•Max. Rotational Speed (rpm): 3000
•Application: Picks off chips adhered to the blade gullet.
•Feature: Uses a wire diameter ideal for eliminating cut material attached to Band Saw, Contour, and Portable Machine Saw blade groove.
•Abrasive Material: Steel Wire (SW)
Days to Ship: | 8 Days or more |
---|
OSBORN
•Product Model: Wheel Brush
•Wire Diameter (mm): 0.5
•Feature: The proprietary high-carbon steel wire sustains a long lifetime with excellent safety and grind performance.
•Application: Deburring, weld surface finishing, scale removal, casting fin removal.
•Abrasive Material: High Carbon Steel
Days to Ship: | 8 Days or more |
---|
Industrial Brush "Corfill E Ring Lock"
OSBORN
•Product Model: Wheel Brush
•Shaft Diameter (mm): 6
•Shaft Length (mm): 30
•Fitting Width (mm): 7
•Feature: This material has silicone carbide abrasive grains embedded into a nylon filament.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Brush has a circular shape, with the hairs planted outwards in a radial shape.
· A 10 mm hole is provided at the center of a disc-shaped brush, allowing it to be installed if a shaft of the same diameter is attached to a tool, machine, etc.
[Applications]
· For deburring, polishing, and cleaning metal surfaces.
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· Brush has a circular shape, with the hairs planted outwards in a radial shape.
· A 10 mm hole is provided at the center of a disc-shaped brush, allowing it to be installed if a shaft of the same diameter is attached to a tool, machine, etc.
[Applications]
· For deburring, polishing, and cleaning metal surfaces.
Days to Ship: | 7 Days or more |
---|
Wheel Brush (0.3 Stainless Steel Wire)
Trusco Nakayama
[Features]
· Brush has a circular shape, with the hairs planted outwards in a radial shape.
· A 10 mm hole is provided at the center of a disc-shaped brush, allowing it to be installed if a shaft of the same diameter is attached to a tool, machine, etc.
[Applications]
· For deburring, polishing, and cleaning metal surfaces.
Days to Ship: | 7 Days or more |
---|
Wheel Brush with Shaft (for Motorized Use/Shaft Diameter 6 mm/Round Shaft Type) (Steel Wire)
Trusco Nakayama
[Features]
· Can be used with commercially available electric drills.
· Easily changed due to having shaft.
[Applications]
· Deburring of metal products and rust-removal.
· Electric drill and desktop drilling machine. (Use below maximum operating revolutions)
Days to Ship: | 7 Days or more |
---|
Wheel Brush with Shaft (for Motorized Use/Shaft Diameter 6 mm/Round Shaft Type) (Stainless Steel)
Trusco Nakayama
[Features]
· Can be used with commercially available electric drills.
· Easily changed due to having shaft.
[Applications]
· Polishing stainless steel or aluminum products.
· Electric drill and desktop drilling machine. (Use below maximum operating revolutions)
Days to Ship: | 7 Days or more |
---|
Wheel Brush with Shaft (for Motorized Use/Shaft Diameter 6 mm/Round Shaft Type) (Brass)
Trusco Nakayama
[Features]
· Can be used with commercially available electric drills.
· Easily changed due to having shaft.
[Applications]
· Polishing of brass, copper, and alloy products.
· Electric drill and desktop drilling machine. (Use below maximum operating revolutions)
Days to Ship: | 7 Days or more |
---|
Wheel Brush with Shaft (for Motorized Use/Shaft Diameter 6 mm/Round Shaft Type) (Gold Plated)
Trusco Nakayama
[Features]
· Can be used with commercially available electric drills.
· Easily changed due to having shaft.
[Applications]
· For polishing, removing rust from and deburring metal surfaces, and for peeling off coatings.
· Electric drill and desktop drilling machine. (Use below maximum operating revolutions)
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· Can be used with commercially available electric drills.
· Easily changed due to having shaft.
[Applications]
· For polishing, removing rust from and deburring metal surfaces, and for peeling off coatings.
· Electric drill and desktop drilling machine. (Use below maximum operating revolutions)
Days to Ship: | 8 Days or more |
---|
Wheel Brush with Shaft (Hexagonal Shaft Type, Stainless Steel Wire)
Trusco Nakayama
[Features]
· Brush has a circular shape, with the hairs planted outwards in a radial shape.
· Can be removed with a single touch as it is used with an electric impact screwdriver.
· As stainless steel wire, it reduces rust generation on metal surfaces, etc.
[Applications]
· For deburring, polishing, and cleaning metal surfaces.
Days to Ship: | 7 Days or more |
---|
Wheel Brush with Shaft (Hexagonal Shaft Type, Steel Wire)
Trusco Nakayama
[Features]
· Brush has a circular shape, with the hairs planted outwards in a radial shape.
· Can be removed with a single touch as it is used with an electric impact screwdriver.
[Applications]
· For deburring, polishing, and cleaning metal surfaces.
Days to Ship: | 7 Days or more |
---|
Flat Buff (3 mm Shaft Diameter)
Trusco Nakayama
[Features]
· Easily changed due to having shaft.
[Applications]
· Chamois wheel: Deerskin with abrasive power suitable for mirror polishing and glossy finish.
· Flannel: Due to the layered buff of soft flannel, it is ideal for removing dust and for final polishing.
· Tool used: variable-speed type electric micro grinder.
Days to Ship: | 7 Days or more |
---|
Cup Brush with Shaft (Hexagonal Shaft Type)
Trusco Nakayama
[Features]
· Brush has a cup shape, with the hairs planted downwards.
· Can be removed with a single touch as it is used with an electric impact screwdriver.
· For a relatively wide surface.
[Applications]
· For deburring, polishing, and cleaning metal surfaces.
Days to Ship: | 7 Days or more |
---|
Cup Brush with Shaft (for Motorized Use / Shaft Diameter 6 mm / Round Shaft Type)
Trusco Nakayama
[Features]
· Since it is a cup type, it is suitable for work in relatively wide surfaces.
[Applications]
· For polishing, removing rust from and deburring metal surfaces, and for peeling off coatings.
· Tools used: drill / desktop drilling machine. (Use below maximum operating revolutions)
Days to Ship: | 7 Days or more |
---|
Cup Type Brush (Shaft Diameter 3 mm, Outer Diameter 13 mm)
Trusco Nakayama
[Features]
· Easily changed due to having shaft.
· A cup type brush that is compact and easy to use with high-speed rotation.
[Applications]
· Cup type hence ideal for bottom/curved corner polishing.
· Ideal for flat and side polishing.
· Tool used: variable-speed type electric micro grinder.
Days to Ship: | 7 Days or more |
---|
End Type Brush (Shaft Diameter 3 mm)
Trusco Nakayama
[Features]
· Easily changed due to having shaft.
· An end type brush that is compact and easy to use with high-speed rotation.
[Applications]
· Has an umbrella shape, ideal for grinding the inside of a cylinder or the bottom.
· Tool used: variable-speed type electric micro grinder.
Days to Ship: | 7 Days or more |
---|
Umbrella-Shaped Brush (Shaft Diameter 3 mm)
Trusco Nakayama
[Features]
· Easily changed due to having shaft.
· An end type brush that is compact and easy to use with high-speed rotation.
[Applications]
· Has an umbrella shape, ideal for grinding the inside of a cylinder or the bottom.
· Tool used: variable-speed type electric micro grinder.
Days to Ship: | 7 Days or more |
---|
Umbrella-Shaped Brush (Shaft Diameter 6 mm)
Trusco Nakayama
[Features]
· Polishing is possible from both the bottom surface and side surface directions.
· Mount to rotating tools such automated machinery or drilling machines for use.
· The brush tip is rounded.
[Applications]
· Ideal for rust and dirt removal from various metals, cleaning before and after welding, and polishing the inside and the bottom of cylinders.
Days to Ship: | 8 Days or more |
---|
Flower-Shaped Brush (Shaft Diameter 3 mm)
Trusco Nakayama
[Features]
· A flower type brush that is compact and easy to use with high-speed rotation.
· Easily changed due to having shaft.
[Applications]
· Flower type is optimal for polishing the cross holes in the bottom section and the inside diameter of cylinders.
· Tool used: variable-speed type electric micro grinder.
Days to Ship: | 7 Days or more |
---|
Flower-Shaped Brush (Shaft Diameter 6 mm)
Trusco Nakayama
[Features]
· Can selectively polish only the cross holes in the blind holes, since the brush is facing the side.
· Polishing in side direction is possible.
· Can be inserted to the end of the blind hole as the brush works as a cushion.
[Applications]
· Ideal for deburring cross holes from cylinder bore entrance to bottoms.
· Rust and dirt removal from various metals as well as cleaning before and after welding.
Days to Ship: | 7 Days or more |
---|
Flat Brush (3 mm Shaft Diameter, 23 mm Outer Diameter)
Trusco Nakayama
[Features]
· A flat type brush that is compact and easy to use with high-speed rotation.
· Easily changed due to having shaft.
[Applications]
· Grinding small parts.
· Polishing of fine grooves.
· For corner adjustment.
· Polishing of uneven surfaces.
· Polishes the inside of pipes.
· Tool used: variable-speed type electric micro grinder.
Days to Ship: | 7 Days or more |
---|
Bevel Brush (3 mm Shaft Diameter, 15 mm Outer Diameter)
Trusco Nakayama
[Features]
· A bevel type brush that is compact and easy to use with high-speed rotation.
· Easily changed due to having shaft.
[Applications]
· Optimal for fine corner polishing with hairs protruding at an angle from the bevel.
· Tool used: variable-speed type electric micro grinder.
Days to Ship: | 7 Days or more |
---|
Bevel Brush (3 mm Shaft Diameter, 25 mm Outer Diameter)
Trusco Nakayama
[Features]
· A bevel type brush that is compact and easy to use with high-speed rotation.
· Easily changed due to having shaft.
[Applications]
· Optimal for fine corner polishing with hairs protruding at an angle from the bevel.
· Tool used: variable-speed type electric micro grinder.
Days to Ship: | 7 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Brush Length(mm) |
Major Diameter(mm) |
Wire Diameter(mm) |
Shaft Diameter(mm) |
Brand | H AND H | SUNPOWER | Trusco Nakayama | BURRTEC | OSBORN | OSBORN | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | SUNPOWER | YANASE | NAKANISHI | NAKANISHI | NARUTOYA | NARUTOYA | NARUTOYA | OSBORN | OSBORN | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Spiral Brush (for Motorized Use/Shaft Diam. 6 mm/Aramid Fiber) | End Type Brush (Shaft Diameter 3 mm, Cylinder Diameter 5 mm) | End Type Brush (Shaft Diameter 3 mm, Cylinder Diameter 8 mm) | Miniature Grit Shaft Mounted Wheel Brush, with Abrasive Sanding | Wheel Brush with Shaft (for Motorized Use/Shaft Diameter 6 mm/Round Shaft Type) (Steel Wire) | Wheel Brush with Shaft (for Motorized Use/Shaft Diameter 6 mm/Round Shaft Type) (Stainless Steel) | Wheel Brush with Shaft (for Motorized Use/Shaft Diameter 6 mm/Round Shaft Type) (Brass) | Wheel Brush with Shaft (for Motorized Use/Shaft Diameter 6 mm/Round Shaft Type) (Gold Plated) | Wheel Brush with Shaft (Hexagonal Shaft Type, Stainless Steel Wire) | Cup Brush with Shaft (for Motorized Use / Shaft Diameter 6 mm / Round Shaft Type) | |||||||||||||||||||||||||||||||||||
Days to Ship | 7 Days or more | 7 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 11 Days or more | 11 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 49 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more |
Product Model | Wheel Brush | Torsion Brush | Torsion Brush | Mini Brush | Wheel Brush | End Type Brush | End Type Brush | End Type Brush | Flat-type Brush | Torsion Brush | Mounting Adapter | End Type Brush | Wheel Brush | Torsion Brush | Wheel Brush | End Type Brush | Torsion Brush | Torsion Brush | Wheel Brush | Wheel Brush | Wheel Brush | Wheel Brush | Wheel Brush | Wheel Brush | Wheel Brush | Wheel Brush | Wheel Brush | Wheel Brush | Wheel Brush | Wheel Brush | Wheel Brush | Wheel Brush | Wheel Brush | Flat-type Brush | Cup Type Brush | Cup Type Brush | Cup Type Brush | End Type Brush | Umbrella-shaped Brush | Umbrella-shaped Brush | Flower Shaped Brush | Flower Shaped Brush | Flat-type Brush | Beveled Brush | Beveled Brush |
Brush Length(mm) | - | - | 40 | 50 | - | - | - | - | - | 40 | - | - | - | - | - | - | - | 30 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Major Diameter(mm) | 38 ~ 100 | 10 ~ 50 | 10 ~ 32 | 9 | 32 ~ 76 | 20 ~ 30 | 5 | 8 | 20 | 10 ~ 32 | - | - | 22 ~ 25 | 10 ~ 100 | 50 ~ 100 | 8 | 4 | 6 ~ 12 | 125 ~ 250 | 150 ~ 250 | 80 ~ 100 | 100 ~ 300 | 38 ~ 63 | 32 ~ 100 | 32 ~ 100 | 32 ~ 100 | 32 ~ 100 | 32 ~ 100 | 32 ~ 100 | 32 ~ 100 | 50 ~ 100 | 32 ~ 100 | 32 ~ 100 | 20 ~ 23 | 50 ~ 75 | 50 ~ 75 | 13 | 12 ~ 15 | 8 ~ 10 | 20 ~ 40 | 8 ~ 15 | 20 ~ 40 | 23 | 15 | 25 |
Wire Diameter(mm) | - | 0.25 ~ 0.3 | 0.2 | 0.5 | 0.15 ~ 0.35 | 0.15 ~ 0.5 | 0.1 ~ 0.3 | 0.1 ~ 0.3 | 0.1 ~ 0.3 | 0.15 | - | 0.1 | - | 0.25 ~ 0.35 | - | - | 0.77 | 0.1 | 0.25 ~ 0.38 | 0.3 | 0.2 ~ 0.3 | 0.5 | - | 0.15 | 0.3 | 0.3 | 0.3 | 0.3 | 0.15 | 0.25 | 1 | 0.3 | 0.3 | - | 0.3 | 0.15 ~ 0.3 | 0.1 ~ 0.3 | 0.1 | 0.1 | 0.3 | 0.1 | 0.3 | 0.1 ~ 0.3 | 0.1 ~ 0.3 | 0.1 ~ 0.3 |
Shaft Diameter(mm) | 6.35 | 5 ~ 7 | 6 | 6 | 6 | 6 | 3 | 3 | 3 | 6 | 6 | 2.3 ~ 3 | 3 | 5 ~ 7 | 6 | 3 | 3 | 3 | - | - | - | - | 6 | - | - | - | 6 | 6 | 6 | 6 | 6 | 6.35 | 6.35 | 3 | 6.35 | 6 | 3 | 3 | 3 | 6 | 3 | 6 | 3 | 3 | 3 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy