(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Mounted Buffs - Felt Mini Cylinder Type, Flat/Rounded Tip, SF-W【10 Pieces Per Package】
Trusco Nakayama
[Features]
· Felt wheel for final finishing such as glazing or wiping. There are 5 types; flat, shell, abacus, inverted trapezoid, and sphere.
· It can be used with both stainless steel and general metals.
· Use with application of grease/oil abrasive that suits intended use.
[Applications]
· Mirror finish and final polishing on detailed parts.
· Tools used: micro grinder, electric drill.
Days to Ship: | 8 Days or more |
---|
Shell for Felt Wheel Shaft【10 Pieces Per Package】
ICHIGUCHI
•Use: Polishing
•Material: Felt
•Application: For mirror finishing
•Tool Used: Hand Grinder, Micro Grinder
•Packaging Quantity (units/sheets): 10
Days to Ship: | 8 Days or more |
---|
Flap Wheel【5 Pieces Per Package】
ICHIGUCHI
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Application: Polishing the inside and outside of pipes
•Tool Used: Hand Grinder, Micro Grinder, Drilling Machine
•Packaging Quantity (units/sheets): 5
Days to Ship: | Same day or more |
---|
Show Stock Products
YANASE
Ideal for pre-polishing polish with a cotton wheel.
[Features]
· For semi-finishing of mirror finishing.
· Alumina oxide permeated type.
· Finishing and polishing of stainless steel, aluminum and other materials.
· For scorch removal.
· For polishing before a mirror finish.
· Ideal for polishing prior to cotton wheel polishing
Days to Ship: | 9 Days or more |
---|
Felt Buffing【5-10 Pieces Per Package】
MISUMI
Useful for final finish work. Optimized for use with diamond paste.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Closely fits the shape of work material. Self-regenerating to ensure that you are always polishing with a new abrasive surface. Low thermal transfer prevents distortion and chipping of the workpiece due to heat.
Days to Ship: | 10 Days or more |
---|
MISUMI
Flaps can be replaced with one touch.
Days to Ship: | 11 Days or more |
---|
Felt Buff, Cashmere (Economy Type/20-Piece Set)【20 Pieces Per Package】
MISUMI
This product is made of 100% pure Australian cashmere and is ideal for achieving mirror-like surface finishes. (C-Value)
Days to Ship: | 8 Days or more |
---|
Felt Buff, Semi-hard (Economy Type/20-Piece Set)【20 Pieces Per Package】
MISUMI
Can be used for a wide range of applications from rough to regular finishes. (C-Value)
Days to Ship: | 8 Days or more |
---|
Felt Buff, Soft (Economy Type/20-Piece Set)【20 Pieces Per Package】
MISUMI
A soft product made of 100% wool. Use this product for polishing jobs other than rough finishes. (C-Value)
Days to Ship: | 8 Days or more |
---|
Felt Buff, Semi-hard Stick Buff with Shaft (Economy Type/5-Piece Set)【5 Pieces Per Package】
MISUMI
Attach this product to a vibrating grinder for rough to regular polishing work. (C-Value)
Days to Ship: | 8 Days or more |
---|
AC Drum【1-10 Pieces Per Package】
ICHIGUCHI
•Use: Grinding
•Model: Band
•Tool Used: Hand Grinder, Electric Drill, Drilling Machine
Days to Ship: | 8 Days or more |
---|
Skoo Light Wheel S【5 Pieces Per Package】
ICHIGUCHI
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Width (mm): 25
•Shaft Diameter (mm): 6
•Shaft Length (mm): 40
Days to Ship: | 8 Days or more |
---|
Polyethylene Foil T【10 Pieces Per Package】
ICHIGUCHI
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Shaft Diameter (mm): 3
•Shaft Length (mm): 35
•Max. Rotational Speed (min-1(r.p.m)): 12000
Days to Ship: | 8 Days or more |
---|
Wheel with Yellow Felt Shaft【10 Pieces Per Package】
YANASE
[Features]
· Ideal for finishing soft metal, non-metal and resin.
· WA (alumina) impregnated type.
Days to Ship: | 8 Days or more |
---|
YANASE
A product which can polish both bottom and side surfaces at the same time.
[Features]
· The tip (bottom) can also be used for added convenience.
· Polishing cloth extends further than the shaft so the bottom and sides can be used for 2 surface simultaneous polishing.
· Unlikely to clog, allowing a uniform finish to be achieved throughout.
· It is elastic, easy to fit to the workpiece.
· Due to heat dissipation, it does not alter the polished material.
· Excellent autogenous properties.
· Ideal for polishing flat surfaces, bottom surfaces and corners
Days to Ship: | 34 Days or more |
---|
YANASE
Ideal for finishing rounded mirror surfaces.
[Features]
· Mushroom shape fits firmly to any rounded surface for polishing.
· For finishing rounded mirror surfaces. Use by applying an abrasive.
Days to Ship: | 9 Days or more |
---|
YANASE
Optimal for glazing and wiping of stainless steel and general metals.
Days to Ship: | 8 Days or more |
---|
YANASE
Use for the final wiping of a mirrored surface finish.
[Features]
· For the final wiping of mirrored surface work.
· Alumina oxide permeated type.
· Use for final finishing.
· Provides a further beautiful finish.
Days to Ship: | 9 Days or more |
---|
Flap Wheels - Polisher with Shank, UF【10 Pieces Per Package】
YANASE
High-quality standard products that come in a vast variety of sizes and grain sizes.
[Features]
· A wide range of sizes and particle sizes with high quality.
· Because of the slight gap between polishing cloths, it is unlikely to clog and can be used for uniform polishing throughout.
· It is elastic, so that it fits nicely onto the workpiece for close polishing.
· It is not exothermic and does not alter the polished material.
· Fits well to workpiece.
· Boasts significant autogenous action.
Days to Ship: | 37 Days or more |
---|
AC Band【50 Pieces Per Package】
ICHIGUCHI
•Use: Grinding
•Model: Band
•Application: Deburring, chamfering
•Tool Used: Hand Grinder, Electric Drill, Drilling Machine
Days to Ship: | 8 Days or more |
---|
Cup Foil【5 Pieces Per Package】
ICHIGUCHI
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Shaft Diameter (mm): 6
•Shaft Length (mm): 40
•Application: Polishing the bottom and side surfaces of cylinders
Days to Ship: | 9 Days or more |
---|
Cone Paper L/Z【50 Pieces Per Package】
ICHIGUCHI
•Use: Grinding
•Model: Paper
•Application: Deburring, chamfering
•Tool Used: Hand Grinder, Electric Drill
•Packaging Quantity (units/sheets): 50
Days to Ship: | 8 Days or more |
---|
SKO Light Foil M【5 Pieces Per Package】
ICHIGUCHI
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Width (mm): 25
•Shaft Diameter (mm): 6
•Shaft Length (mm): 40
Days to Ship: | 8 Days or more |
---|
SKO Light Foil T【5-10 Pieces Per Package】
ICHIGUCHI
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Max. Rotational Speed (min-1(r.p.m)): 3000
•Application: Removal of burns after welding, surface polishing.
•Tool Used: Hand Grinder, Electric Drill, Drilling Machine
Days to Ship: | 8 Days or more |
---|
Slit Wheel【5 Pieces Per Package】
ICHIGUCHI
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Width (mm): 25
•Shaft Diameter (mm): 6
•Shaft Length (mm): 40
Days to Ship: | 8 Days or more |
---|
Felt Wheel with Shaft, Straight【10 Pieces Per Package】
ICHIGUCHI
•Use: Polishing
•Material: Felt
•Application: For mirror finishing
•Tool Used: Hand Grinder, Electric Drill, Drilling Machine
•Packaging Quantity (units/sheets): 10
Days to Ship: | 8 Days or more |
---|
Nanoflap【1-5 Pieces Per Package】
YANASE
There is no clogging due to the ultra-thin mesh structure, allowing for uniform processing.
[Features]
· High grade precision work.
· Nano-flap is a flap made with flexible sandpaper using ultra fine mesh base fabric.
· There is little clogging due to the ultra-thin mesh structure, allowing for uniform processing and a long service life.
Days to Ship: | 37 Days or more |
---|
Unilon Wheel with Shaft (Hard)
YANASE
Ideal for removal of scratches and rust. Can also be used for hairline finishing.
[Features]
· Selectable from abundant granularity and sizes.
· It removes burrs without scraping, with no secondary burrs.
· As it is soft, elastic and has good adaptability, it prevents fatigue.
Days to Ship: | 38 Days or more |
---|
YANASE
Various materials are available, such as cotton, chamois, flannel, muslin, wool, emery, hemp, etc.
Days to Ship: | 9 Days or more |
---|
ICHIGUCHI
•Use: Grinding
•Model: Paper
•Application: Deburring, chamfering
•Tool Used: Hand Grinder, Electric Drill
•Packaging Quantity (units/sheets): 50
Days to Ship: | 8 Days or more |
---|
Polyethylene Foil【5 Pieces Per Package】
ICHIGUCHI
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Width (mm): 25
•Shaft Diameter (mm): 6
•Shaft Length (mm): 40
Days to Ship: | 8 Days or more |
---|
Micro Flap【10 Pieces Per Package】
ICHIGUCHI
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Shaft Diameter (mm): 3
•Shaft Length (mm): 30
•Application: Polishing the inside and outside of pipes
Days to Ship: | 8 Days or more |
---|
YANASE
Prevents over-scraping, and produces a uniform finished surface with no clogging.
[Features]
· Unilon's standard product.
· Because the Unilon fibers are specially coated with abrasive, the intertwined fibers play the role of cushioning and prevent excessive grinding.
· Its autogenous properties prevent clogging.
· Polishes without scratching.
· Finishes the surface without scraping the material.
· Flexible and fits perfectly to the curved surfaces.
Days to Ship: | 8 Days or more |
---|
YANASE
Felt buff processed into flap shape for less clogging and burning.
[Features]
· For polishing and wiping with soft contact.
· Felt sheet cut into smaller pieces and processed into a flap shape for less clogging and burning.
· Use with application of abrasive.
Days to Ship: | 39 Days or more |
---|
Felt Wheel with Shaft Impregnated Type
YANASE
The product is permeated with alumina oxide, so it can be used as is.
Days to Ship: | 9 Days or more |
---|
YANASE
Ideal for mirror-finish machining after machining with a sisal wheel
[Features]
· Detailed final touches of the mirrored finish.
· Alumina oxide permeated type.
· For finish polishing before using a felt disc.
· Ideal for mirror finishing.
· Finish after sisal wheel machining will be even more beautiful
Days to Ship: | 7 Days or more |
---|
Mounted Type New Soft Lap【14 Pieces Per Package】
UHT
•Use: Grinding
•Shaft Diameter (mm): 3
•Number Contained In A Packet: 14/Case
•Max. Rotational Speed (rpm): 65000
•Tip Diameter (mm): 14mm
Days to Ship: | 8 Days or more |
---|
Super Diamond Band【5 Pieces Per Package】
ICHIGUCHI
•Use: Grinding
•Model: Band
•Max. Rotational Speed (min-1(r.p.m)): 2000
•Tool Used: Hand Grinder, Electric Drill
•Packaging Quantity (units/sheets): 5
Days to Ship: | 9 Days or more |
---|
Diamond Band【10 Pieces Per Package】
ICHIGUCHI
•Use: Grinding
•Model: Band
•Max. Rotational Speed (min-1(r.p.m)): 10000
•Tool Used: Hand Grinder, Electric Drill, Drilling Machine
•Packaging Quantity (units/sheets): 10
Days to Ship: | 10 Days or more |
---|
ICHIGUCHI
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Width (mm): 10
•Shaft Diameter (mm): 3
•Shaft Length (mm): 30
Days to Ship: | 9 Days or more |
---|
Flap Wheels - Super Diamond with Shaft, SDF03
ICHIGUCHI
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Width (mm): 10
•Shaft Diameter (mm): 3
•Tool Used: Hand Grinder, Electric Drill, Drilling Machine
Days to Ship: | 9 Days or more |
---|
YANASE
Use alundum for general polishing and zirconia for heavy polishing such as bead polishing, etc. after welding.
Days to Ship: | 9 Days or more |
---|
YANASE
Since the holder part is a sponge, the contact is soft, and prevents excessive grinding.
[Features]
· Attachment when using a cushioning cone.
· Superb elasticity with the dedicated sponge.
Days to Ship: | 11 Days or more |
---|
YANASE
[Features]
· This is the product you always wanted.
· The centrifugal force caused by rotation increases the diameter, making it ideal for inner surface polishing.
· Capable of heavy polishing with a soft touch.
· It is a retractable type, providing a large polishing area and beautiful finished surface.
· One-touch shaft attachment
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Use |
Model |
Material |
Major Diameter(mm) |
Width(mm) |
Shaft Diameter(mm) |
Grit Size(#) |
Diameter at Rest(mm) |
Screw Hole Diameter(mm) |
|
|
|
|
| |||||||||||||||||||||||||||||||||||||||||
Brand | Trusco Nakayama | ICHIGUCHI | ICHIGUCHI | YANASE | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | ICHIGUCHI | ICHIGUCHI | ICHIGUCHI | YANASE | YANASE | YANASE | YANASE | YANASE | YANASE | ICHIGUCHI | ICHIGUCHI | ICHIGUCHI | ICHIGUCHI | ICHIGUCHI | ICHIGUCHI | ICHIGUCHI | YANASE | YANASE | YANASE | ICHIGUCHI | ICHIGUCHI | ICHIGUCHI | YANASE | YANASE | YANASE | YANASE | UHT | ICHIGUCHI | ICHIGUCHI | ICHIGUCHI | ICHIGUCHI | YANASE | YANASE | YANASE |
Product Series | Mounted Buffs - Felt Mini Cylinder Type, Flat/Rounded Tip, SF-W【10 Pieces Per Package】 | Felt Buff, Cashmere (Economy Type/20-Piece Set)【20 Pieces Per Package】 | Felt Buff, Semi-hard (Economy Type/20-Piece Set)【20 Pieces Per Package】 | Felt Buff, Soft (Economy Type/20-Piece Set)【20 Pieces Per Package】 | Felt Buff, Semi-hard Stick Buff with Shaft (Economy Type/5-Piece Set)【5 Pieces Per Package】 | Flap Wheels - Polisher with Shank, UF【10 Pieces Per Package】 | |||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 9 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 34 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 37 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 37 Days or more | 38 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 39 Days or more | 9 Days or more | 7 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 11 Days or more | 9 Days or more |
Use | Grinding | Polishing | Grinding | Polishing | Polishing | Grinding | Grinding | Polishing | Polishing | Polishing | Polishing | Grinding | Grinding | Grinding | Polishing | Grinding | Polishing | Polishing | Polishing | Grinding | Grinding | Grinding | Grinding | Grinding | Grinding | Grinding | Polishing | Grinding | Grinding | Polishing | Grinding | Grinding | Grinding | Grinding | Polishing | Polishing | Polishing | Grinding | Grinding | Grinding | Grinding | Grinding | Grinding | Grinding | Grinding |
Model | Drum | - | Shaft Mounted Flap Wheel | - | - | Shaft Mounted Flap Wheel | Shaft Mounted Flap Wheel | - | - | - | - | Band | Shaft Mounted Flap Wheel | Shaft Mounted Flap Wheel | - | Shaft Mounted Flap Wheel | - | - | - | Shaft Mounted Flap Wheel | Band | Shaft Mounted Flap Wheel | Paper | Shaft Mounted Flap Wheel | Shaft Mounted Flap Wheel | Shaft Mounted Flap Wheel | - | Shaft Mounted Flap Wheel | Shaft Mounted Flap Wheel | - | Paper | Shaft Mounted Flap Wheel | Shaft Mounted Flap Wheel | Shaft Mounted Flap Wheel | - | - | - | - | Band | Band | Shaft Mounted Flap Wheel | Shaft Mounted Flap Wheel | Paper | Holder | Shaft Mounted Flap Wheel |
Material | Felt | Felt | - | Sisal | Felt | - | - | Felt | Felt | Felt | Felt | - | - | - | Felt | - | Buff | Felt | Flannel | - | - | - | - | - | - | - | Felt | - | - | Buff | - | - | - | - | Felt | Felt | Cotton | - | - | - | - | - | - | - | - |
Major Diameter(mm) | 6 ~ 22 | 6 ~ 20 | 25 ~ 100 | 30 ~ 80 | 4 ~ 50 | 15 | 10 ~ 50 | 3 ~ 6 | 4 ~ 20 | 8 ~ 20 | - | 3 ~ 75 | 30 ~ 100 | 10 ~ 30 | 13 ~ 15 | 10 ~ 25 | 50 | 4 ~ 50 | 30 ~ 80 | 10 ~ 30 | - | 30 ~ 60 | - | 30 ~ 100 | 10 ~ 80 | 40 ~ 50 | 6 ~ 20 | 10 ~ 15 | 10 ~ 25 | 20 ~ 25 | - | 30 ~ 100 | 10 ~ 25 | 50 ~ 100 | 60 | 6 | 30 ~ 80 | - | - | - | 10 ~ 20 | 15 ~ 30 | - | Tip diameter ø14; Large end diameter φ20 | 10 ~ 25 |
Width(mm) | 5 ~ 20 | 12 ~ 25 | 5 ~ 30 | 25 | 8 ~ 25 | 10 | 5 ~ 25 | 7 ~ 10 | 8 ~ 20 | 10 ~ 20 | 45 | 10 ~ 30 | 25 | - | 25 | 20 ~ 25 | 20 | 5 ~ 25 | 25 | 5 ~ 25 | 10 ~ 30 | 25 ~ 40 | 40 ~ 60 | 25 | - | 25 | 12 ~ 25 | 10 | 13 ~ 25 | 3 ~ 15 | 40 ~ 60 | 25 | 5 ~ 20 | 25 | 25 | 15 | 25 | - | 10 | 10 ~ 20 | 10 | 10 | - | 50 | 10 ~ 25 |
Shaft Diameter(mm) | 3 | 3 ~ 6 | 3 ~ 6 | 6 | 3 ~ 6 | 3 | - | 3 | 3 | 3 | 3 | 3 ~ 6 | 6 | 3 | 3 | 3 ~ 6 | 6 | 3 ~ 6 | 6 | 3 | - | 6 | - | 6 | 3 ~ 6 | 6 | 3 ~ 6 | 3 | 3 ~ 6 | 3 | - | 6 | 3 | 6 | 6 | 3 | 6 | 3 | - | - | 3 | 3 | - | 6 | - |
Grit Size(#) | - | - | 40 ~ 600 | - | - | 400 | 60 ~ 120 | - | - | - | - | - | 60 ~ 400 | 60 ~ 1000 | - | 60 ~ 100 | - | - | - | 40 ~ 600 | 40 ~ 600 | 60 ~ 600 | 60 ~ 120 | 60 ~ 400 | 60 ~ 400 | 80 ~ 600 | - | 1000 ~ 1500 | 600 ~ 1500 | - | 100 ~ 240 | 60 ~ 1000 | 60 ~ 600 | 120 ~ 600 | - | - | - | 120 ~ 1500 | 400 | 200 ~ 1000 | 200 ~ 400 | 800 ~ 3000 | 80 ~ 150 | - | 60 ~ 240 |
Diameter at Rest(mm) | - | - | - | - | - | - | 10 ~ 50 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Screw Hole Diameter(mm) | - | - | - | - | - | - | M3 ~ M6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 3 ~ 6 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy