(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
NEW REGISTON
•Shape: Round Tip Cone
•Shank Diameter Information (mm): 8
Days to Ship: | 8 Days or more |
---|
Carbide Burrs - Double Cut/Fluted, BC
MINITOR
[Features]
· Excellent cuttability, abrasion resistance, and durability.
· Available in abundant sizes and cut shapes according to the application, from heavy cutting to precision cutting.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper
Days to Ship: | 8 Days or more |
---|
Steel Cutter【5-10 Pieces Per Package】
MINITOR
[Features]
· Uses high-toughness material to reduce the chance of blade nicks.
· Ideal for cutting precious metals, copper, resin, etc.
· Type: Spiral cut
[Applications]
· Applicable Materials: Resin, Rubber, Aluminum, Copper
Days to Ship: | 8 Days or more |
---|
Titanium Coated Carbide Cutter
NAKANISHI
•Product Model: Carbide Bur Set
•Flute Shape: Spiral Cut
•Shaft Diameter (mm): 3
•Feature: Heat generation is less due to low coefficient of friction, effective in suppressing deposition of work material on the cutting edge. High-hardness and excellent wear resistance.
Days to Ship: | 7 Days or more |
---|
SUMFLEX
•Product Model: Shank Diameter 3mm
•Shank Material: All Carbide
•Specification: Diamond Cut Eye
•Max. Rotational Speed (rpm): 30000
•Tool Used: Electric drill
Days to Ship: | 10 Days or more |
---|
Carbide Bar, Shank Diameter φ6 mm
Super Tool
[Features]
· Smooth machining is possible and contributes to performance improvement since the bar will not unintentionally bite into workpieces during high speed rotation use with our unique blade shape.
Days to Ship: | 8 Days or more |
---|
NEW REGISTON
•Shape: Cylinder Round Tip Type
•Shank Diameter Information (mm): 8
Days to Ship: | 8 Days or more |
---|
Carbide Burrs - Alloy Cutter, Various Shapes
NAKANISHI
[Features]
· Achieves smooth work without snagging due to unique blade design.
· In addition to the smooth cutting feel, the blade keeps well, and has excellent durability.
[Applications]
· Ideal for difficult-to-machine materials such as stainless steel, nickel alloy, titanium alloy, Inconel, etc.
Days to Ship: | 7 Days or more |
---|
DREMEL
The structured-tooth carbide cutter is a sharp, high-speed cutting blade for cutting large materials such as glass fiber, wood, plastic, epoxy resin, rubber, plywood, chipboard, ceramic tiles, etc.
Days to Ship: | 8 Days or more |
---|
Carbide Burrs - Tungsten, Cylinder Type, 9901
DREMEL
The carbide cutter is used for chamfering, polishing, and material removal with hard iron or stainless steel, cast iron, non-ferrous metals, ceramic, plastic, hardened timber, and other hard materials.
Days to Ship: | 8 Days or more |
---|
DREMEL
Spare blade dedicated for #670 mini-saws.
[Features]
· Spare blade dedicated for #670 mini-saws.
· #Thickness approx. 0.6 mm
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Carbide Bar, Shank Diameter φ3 mm
Super Tool
[Features]
· Smooth machining is possible and contributes to performance improvement since the bar will not unintentionally bite into workpieces during high speed rotation use with our unique blade shape.
Days to Ship: | 8 Days or more |
---|
Carbide Bar, Shank φ3 mm (Titanium Coating Type)
Super Tool
[Features]
· With a Titanium coating treatment, the surface hardness is high, the bar life is long, and the chipping has improved.
Days to Ship: | 8 Days or more |
---|
Carbide Bar, Shank φ6 mm, Aluminum Cut
Super Tool
[Features]
· Suitable for non-ferrous metals and light metals, primarily aluminum.
· Smooth machining is possible and contributes to performance improvement since the bar will not unintentionally bite into workpieces during high speed rotation use with our unique blade shape.
Days to Ship: | 9 Days or more |
---|
Carbide Bar, Shank φ6 mm, Diamond Cut
Super Tool
[Features]
· Very fine cutting powder, suitable for difficult-to-cut materials.
· Smooth machining is possible and contributes to performance improvement since the bar will not unintentionally bite into workpieces during high speed rotation use with our unique blade shape.
Days to Ship: | 8 Days or more |
---|
Carbide Bar, Shank φ6 mm, Titanium Coating Type
Super Tool
[Features]
· With a titanium (Tin) coating treatment, the surface hardness is high, the bar life is long, and the chipping has improved.
Days to Ship: | 9 Days or more |
---|
Carbide Bar, Shank φ6 mm Hard Type (Alumina Coating)
Super Tool
[Features]
· The blade shape is suitable for heavy cutting.
· Durability excellent
Days to Ship: | 8 Days or more |
---|
Carbide Bar, Shank φ6 mm, Middle Shank
Super Tool
[Features]
· The shank length is 80 mm.
Days to Ship: | 8 Days or more |
---|
Carbide Bar, Shank φ6 mm, Long Shank
Super Tool
[Features]
· The shank length is 150 mm.
Days to Ship: | 9 Days or more |
---|
Carbide Bar Set, Shank Diameter φ3 mm
Super Tool
[Features]
· Smooth machining is possible and contributes to performance improvement since the bar will not unintentionally bite into workpieces during high speed rotation use with our unique blade shape.
· Plastic case included
Days to Ship: | Same day or more |
---|
Show Stock Products
Carbide Bar Set, Shank Diameter φ6 mm
Super Tool
[Features]
· Smooth machining is possible and contributes to performance improvement since the bar will not unintentionally bite into workpieces during high speed rotation use with our unique blade shape.
· Plastic case included
Days to Ship: | 8 Days or more |
---|
Carbide Cutter Shaft Diameter 2.34 mm
MINITOR
[Features]
· Excellent cuttability, abrasion resistance, and durability.
· Available in abundant sizes and cut shapes according to the application, from heavy cutting to precision cutting.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper
Days to Ship: | 8 Days or more |
---|
MINITOR
[Features]
· Has excellent rigidity and appropriate toughness, unlikely to dull blade edges.
· Straight cut
[Applications]
· Applicable Materials: Rubber, General Steel, Stainless Steel, Aluminum, Copper
Days to Ship: | 8 Days or more |
---|
NRS Carbide Bar, with Cylinder End Blade
NEW REGISTON
•Shape: Cylindrical End Blade Type
Days to Ship: | 8 Days or more |
---|
NEW REGISTON
Flute Shape: Cross Cut
Product Model: Shank Diameter 6mm
Shape: 90° Cone Type
For complete product overview and details on NRS Carbide Bar 60°/90° see the sections below:
Days to Ship: | 8 Days or more |
---|
NEW REGISTON
•Shape: Cut Tip Cone Type
•Shank Diameter Information (mm): 8
Days to Ship: | 8 Days or more |
---|
NEW REGISTON
•Shape: Cylinder Type
For complete product overview and details on NRS Carbide Bar, Cylinder see the sections below:
Days to Ship: | 8 Days or more |
---|
NEW REGISTON
•Shape: Reverse Tapered
•Shank Diameter Information (mm): 8
Days to Ship: | 8 Days or more |
---|
NEW REGISTON
•Shape: Type of Ball
•Shank Diameter Information (mm): 8
Days to Ship: | 7 Days or more |
---|
NEW REGISTON
•Shape: Elliptic Tapered
•Shank Diameter Information (mm): 8
Days to Ship: | 8 Days or more |
---|
NEW REGISTON
•Shape: Elliptic Model
•Shank Diameter Information (mm): 8
Days to Ship: | 8 Days or more |
---|
NEW REGISTON
•Shape: Round Tip Wooden Mold
•Shank Diameter Information (mm): 8
Days to Ship: | 8 Days or more |
---|
NEW REGISTON
•Shape: Wooden Mold
•Shank Diameter Information (mm): 8
Days to Ship: | 8 Days or more |
---|
NEW REGISTON
•Product Model: Shank Diameter 6mm
•Specification: Long shank
Days to Ship: | 8 Days or more |
---|
NRS Carbide Bar, Cylinder End Blade Alu Cut
NEW REGISTON
•Product Model: Shank Diameter 6mm
•Flute Shape: For Cutting Aluminum
•Shape: Cylindrical End Blade Type
•Shank Diameter Information (mm): 8
Days to Ship: | 13 Days or more |
---|
Carbide Cutter Cylindrical Type
YANASE
[Features]
· Selectable from multiple shapes according to the application. Cylinder type carbide cutter.
Days to Ship: | 9 Days or more |
---|
YANASE
[Features]
· Selectable from multiple shapes according to the application. Shell type carbide cutter.
Days to Ship: | 12 Days or more |
---|
YANASE
[Features]
· Selectable from multiple shapes according to the application. Sphere type carbide cutter.
Days to Ship: | 8 Days or more |
---|
Carbide Cutter Pointed Tip Type
YANASE
[Features]
· Selectable from multiple shapes according to the application. Pointed-tip type carbide cutter.
Days to Ship: | 12 Days or more |
---|
Carbide Cutter, Cut Taper Tip Type
YANASE
[Features]
· Selectable from multiple shapes according to the application. Tapered tip sharp carbide cutter.
Days to Ship: | 9 Days or more |
---|
Carbide Cutter, Round Taper Tip Type
YANASE
[Features]
· Selectable from multiple shapes according to the application. Tapered tip round carbide cutter.
Days to Ship: | 12 Days or more |
---|
Carbide Cutter Elliptical Type
YANASE
[Features]
· Selectable from multiple shapes according to the application. Oval type carbide cutter.
Days to Ship: | 12 Days or more |
---|
Carbide Cutter Reverse Taper Type
YANASE
[Features]
· Selectable from multiple shapes according to the application. Reverse taper type carbide cutter.
Days to Ship: | 33 Days or more |
---|
Carbide Cutter (Titanium Coating) Cylindrical Type
YANASE
[Features]
· Selectable from multiple shapes according to the application. It is a cylindrical carbide cutter with titanium coating.
Days to Ship: | 33 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Flute Shape |
Shape |
Shank Material |
Flute Diameter(mm) |
Blade Length(mm) |
Brand | NEW REGISTON | MINITOR | MINITOR | NAKANISHI | SUMFLEX | Super Tool | NEW REGISTON | NAKANISHI | DREMEL | DREMEL | DREMEL | DREMEL | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | MINITOR | MINITOR | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | YANASE | YANASE | YANASE | YANASE | YANASE | YANASE | YANASE | YANASE | YANASE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 9 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 9 Days or more | 12 Days or more | 12 Days or more | 33 Days or more | 33 Days or more |
Product Model | Shank Diameter 3mm / Shank Diameter 6mm | - | - | Carbide Bur Set | Shank Diameter 3mm | Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Carbide Bur Set | Shank Diameter 3mm | Shank Diameter 3mm | - | - | Shank Diameter 3mm | Shank Diameter 3mm | Shank Diameter 6mm | Shank Diameter 6mm | Shank Diameter 6mm | Shank Diameter 6mm | Shank Diameter 6mm | Shank Diameter 6mm | Carbide Bur Set | Carbide Bur Set | - | - | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 6mm | Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 6mm | Shank Diameter 3mm / Shank Diameter 6mm | Shank Diameter 3mm |
Flute Shape | Cross Cut / Spiral Cut / For Cutting Aluminum | Cross Cut / Spiral Cut | - | Spiral Cut | - | - | Cross Cut / Spiral Cut / For Cutting Aluminum | Cross Cut | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Cross Cut / Spiral Cut | - | Cross End Cut / Spiral Cut | Cross Cut / Spiral Cut | Cross Cut / Spiral Cut | Cross Cut / Spiral Cut / For Cutting Aluminum | Cross Cut / Spiral Cut | Cross Cut / Spiral Cut / For Cutting Aluminum | Cross Cut / Spiral Cut | Cross Cut / Spiral Cut | Cross Cut / Spiral Cut / For Cutting Aluminum | Cross Cut / Spiral Cut | Cross Cut / Spiral Cut | For Cutting Aluminum | Cross Cut / Spiral Cut | Cross Cut / Spiral Cut | Cross Cut / Spiral Cut | Cross Cut / Spiral Cut | Cross Cut / Spiral Cut | Cross Cut / Spiral Cut | Cross Cut / Spiral Cut | Cross Cut / Spiral Cut | Cross Cut |
Shape | Round Tip Cone | Cylinder Type / Cylinder Round Tip Type / Wooden Mold / Cut Tip Cone Type / Round Tip Cone / Type of Ball | Type of Ball | Cylinder Type / Cylinder Round Tip Type / Round Tip Cone / Type of Ball / Elliptic Model / Reverse Tapered | Cylinder Type / Cylinder Round Tip Type / Cut Tip Cone Type / Elliptic Tapered | Cylinder Type / Cylinder Round Tip Type / Round Tip Wooden Mold / Wooden Mold / Cut Tip Cone Type / Round Tip Cone / Oval Shaped / Type of Ball / 90° Cone Type / 60° Cone Type / Elliptic Model / Reverse Tapered / Cylindrical End Blade Type | Cylinder Round Tip Type | Cylinder Type / Cylinder Round Tip Type / Round Tip Cone / Type of Ball / Elliptic Model / Reverse Tapered | - | - | - | - | Cylinder Type / Cylinder Round Tip Type / Round Tip Wooden Mold / Wooden Mold / Cut Tip Cone Type / Round Tip Cone / Oval Shaped / Type of Ball / 90° Cone Type / 60° Cone Type / Elliptic Model / Reverse Tapered / Cylindrical End Blade Type | Cylinder Type / Cylinder Round Tip Type / Round Tip Wooden Mold / Wooden Mold / Cut Tip Cone Type / Round Tip Cone / Oval Shaped / Type of Ball | Cylinder Type / Cylinder Round Tip Type / Round Tip Wooden Mold / Round Tip Cone / Oval Shaped / Type of Ball | Cylinder Type / Cylinder Round Tip Type / Round Tip Wooden Mold | Cylinder Type / Cylinder Round Tip Type / Round Tip Wooden Mold / Wooden Mold / Cut Tip Cone Type / Round Tip Cone / Oval Shaped / Type of Ball | Cylinder Type / Cylinder Round Tip Type / Round Tip Wooden Mold / Wooden Mold / Cut Tip Cone Type / Round Tip Cone / Oval Shaped / Type of Ball / Elliptic Model / Cylindrical End Blade Type | Cylinder Type / Cylinder Round Tip Type / Round Tip Wooden Mold / Wooden Mold / Round Tip Cone / Oval Shaped / Type of Ball / Elliptic Model | Cylinder Type / Cylinder Round Tip Type / Round Tip Wooden Mold / Wooden Mold / Round Tip Cone / Oval Shaped / Type of Ball / Elliptic Model | Cylinder Type / Cylinder Round Tip Type / Round Tip Wooden Mold / Wooden Mold / Cut Tip Cone Type / Round Tip Cone / Type of Ball | Cylinder Type / Cylinder Round Tip Type / Round Tip Wooden Mold / Wooden Mold / Cut Tip Cone Type / Round Tip Cone / Type of Ball | Cylinder Type / Cylinder Round Tip Type / Wooden Mold / Cut Tip Cone Type / Round Tip Cone / Type of Ball / Reverse Tapered | - | Cylindrical End Blade Type | 90° Cone Type / 60° Cone Type | Cut Tip Cone Type | Cylinder Type | Reverse Tapered | Type of Ball | Elliptic Tapered | Elliptic Model | Round Tip Wooden Mold | Wooden Mold | Cylinder Type / Cylinder Round Tip Type / Round Tip Wooden Mold / Wooden Mold / Round Tip Cone / Type of Ball | Cylindrical End Blade Type | Cylindrical End Blade Type | Cylinder Round Tip Type | Type of Ball | Wooden Mold | Cut Tip Cone Type | Round Tip Cone | Elliptic Model | Reverse Tapered | Cylindrical End Blade Type |
Shank Material | - | - | - | All Carbide / Brazing | All Carbide | All Carbide | - | All Carbide / Brazing | - | - | - | - | All Carbide | All Carbide | All Carbide | - | All Carbide | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | All Carbide | All Carbide | All Carbide | All Carbide | All Carbide | All Carbide | All Carbide | All Carbide | All Carbide |
Flute Diameter(mm) | 3 ~ 16 | 0.9 ~ 10.5 | 0.4 ~ 8 | 3 ~ 6.3 | 1.6 ~ 7 | 3 ~ 127 | 2.5 ~ 16 | 2.9 ~ 6.3 | - | - | - | - | 1.5 ~ 6.3 | 1.5 ~ 3 | 6 ~ 19 | 9.5 | 4 ~ 9.5 | 9.5 ~ 12.7 | 6 ~ 12.7 | 6 ~ 12.7 | - | - | 0.4 ~ 6 | 6 ~ 14 | 1.5 ~ 16 | 3 ~ 16 | 3 ~ 16 | 1.5 ~ 16 | 3 ~ 16 | 2.5 ~ 19 | 3 ~ 16 | 3 ~ 16 | 3 ~ 16 | 3 ~ 16 | 10 ~ 12 | 10 ~ 16 | 3 ~ 12.7 | 4 ~ 12.7 | 1.5 ~ 12.7 | 5 ~ 9.5 | 5 ~ 9.5 | 5 ~ 12.7 | 9.5 ~ 12.7 | 3 ~ 12.7 | 3 ~ 6.3 |
Blade Length(mm) | 8 ~ 33 | 0.9 ~ 17 | 0.4 ~ 8 | 3 ~ 14 | 6 ~ 17 | 2.5 ~ 41 | 11 ~ 25 | 3 ~ 14 | - | - | - | - | 1.5 ~ 16 | 2.3 ~ 16 | 5 ~ 38 | 19 | 5 ~ 27 | 8 ~ 32 | 5 ~ 32 | 5 ~ 32 | - | - | 0.4 ~ 15 | 1 ~ 14 | 6 ~ 25 | 1.5 ~ 14.5 | 11 ~ 22 | 6 ~ 25 | 7 ~ 19 | 2.3 ~ 17.1 | 8 ~ 36 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 9 ~ 30 | 19 ~ 25 | 4.7 ~ 25 | 12 ~ 25 | - | 12 ~ 19 | 12 ~ 16 | 12.7 ~ 28 | 16 ~ 22 | 4 ~ 12 | 12 ~ 14 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy