(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Electroplated Diamond Bar, Medium/Precision Finishes, 20-Piece Set【20 Pieces Per Package】
MISUMI
An affordable 20-piece electroplated diamond bar set. A selection of our popular products. (C-Value)
Days to Ship: | Same day |
---|
Show Stock Products
Diamond Cutting Disc Metal Bond All Layer Type
MINITOR
[Features]
· A cutting tool capable of speedy and excellent cutting.
· The stainless steel base plate provides safety and stability and there will be no size change due to wear.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet
Days to Ship: | 8 Days or more |
---|
Internal Grindstone with Shaft
MISUMI
Low chatter ensures high performance on hard materials
Days to Ship: | 8 Days or more |
---|
Electroplated Diamond Bar (φ3 Steel Shank)【1-30 Pieces Per Package】
MISUMI
Introducing a discount set of the popular electroplated diamond bar (C-Value)
Days to Ship: | Same day or more |
---|
Show Stock Products
Electroplated Diamond Bar (φ6 Steel Shank)【1-10 Pieces Per Package】
MISUMI
Introducing the extremely popular electroplated diamond bar with a φ6 shank (C-Value)
Days to Ship: | 8 Days or more |
---|
Electroplated Diamond Bar with Tapered Tip (Single Item)
MISUMI
Ideal for the removal of hard layers of submarine gates and other long and thin tapered holes following discharge. (C-Value)
Days to Ship: | 8 Days or more |
---|
YANASE
A wide variety of abrasive grain shapes (diamond and CBN) are available.
[Features]
· A wide variety of abrasive grain shapes (diamond and CBN) are available.
Days to Ship: | 8 Days or more |
---|
Internally Mounted Grindstone Jig for Grinding Electrodeposition Type
DIACRYSTON
•Model: Single Item
•Shape: Cylindrical
•Classification: Internal Grindstone
Days to Ship: | 8 Days or more |
---|
Electrodeposited Diamond and CBN Bar for Ultra Small Diameter Internal Polishing
NAKANISHI
[Features]
· Ideal for drilling extremely small diameter holes and conducting inner surface grinding and jig grinding.
· The carefully selected abrasive grains are held firmly by the latest electrodeposition technology.
· Uses a high hardness dedicated shaft, with high rigidity that achieves high precision machining.
[Applications]
· Grinding of machine parts, electronic parts, precision parts and molds.
· Suitable for hard and brittle materials (carbide alloy, ceramics, glass, stone, silicon, etc.).
Days to Ship: | 8 Days or more |
---|
Electroplated Diamond and CBN Rods - For polishing of ultra small internal diameters.
NAKANISHI
[Features]
· Ideal for drilling extremely small diameter holes and conducting inner surface grinding and jig grinding.
· The carefully selected abrasive grains are held firmly by the latest electrodeposition technology.
· Uses a high hardness dedicated shaft, with high rigidity that achieves high precision machining.
· Suitable for hardened steel material (SKH/SKD/SKS/SCM, heat-resistant alloy).
[Applications]
· Grinding of machine parts, electronic parts, precision parts and molds.
Days to Ship: | 7 Days or more |
---|
"Diamond Cutting Disc" (Electrodeposition Type)
NAKANISHI
[Features]
· The electrodeposition type has greater protrusion of diamond abrasive grains and features significant concentration to deliver superior grinding force.
[Applications]
· Ideal for groove milling and cutting of substrates, etc., made from hard and brittle materials (carbide alloy, ceramic, stone, glass, and silicon).
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Shank diameters of 3 mm.
· Knoop hardness is about 4,700 (second hardest material following diamonds) so CBN can be used just as diamond for most workpieces; however, it generates large amounts of heat especially during grinding, so it is best suited for metals containing carbon.
[Applications]
· Applicable workpiece materials: Carbon steel, tool steel alloy, high-speed tool steel, bearing steel, case hardened steel, hardened steel, stainless steel.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Shank diameters of 3 mm.
· Knoop hardness is about 7,000 (the hardest material on earth) so it can be used for most workpieces such as metals, marble, glass, etc. Most suited for workpieces with high hardness such as ceramic materials. However, since diamond does not withstand heat, it is not suitable for machining that involves production of large amounts of heat (HSS, etc.).
[Applications]
· Applicable workpiece materials: Carbide alloy, glass, ceramic, rubber, plastic, stone, concrete, ferrite and other nonferrous metals.
Days to Ship: | 8 Days or more |
---|
Internal Bar 5-Piece Set (Borazone)【5 Pieces Per Package】
Trusco Nakayama
[Features]
· Borazon (CBN) is an abrasive grain that has hardness second to diamond. Suitable for iron based materials (stainless steel, SC, SK, SCM, etc.) for which diamond is not suitable.
· Also suitable in cases where sufficient cooling is not possible, as its heat-resistant temperature is higher than that of diamond.
[Applications]
· Applicable workpiece materials: Carbon steel, tool steel alloy, high-speed tool steel, bearing steel, case hardened steel, hardened steel, stainless steel.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· For rough processing, deburring, and ridge removing.
· Special high-hardness stainless steel shank realizes firm operability and suppleness.
· Capable of precision machining thanks to the shank, which bends less.
· Machining time is significantly shortened as work can be done with high loads.
Days to Ship: | 9 Days or more |
---|
Trusco Nakayama
[Features]
· Natural diamonds with good shapes are carefully selected and used. Proprietary electrodeposition technology is employed for unfaltering fixture of diamond particles to provide exceptionally long service life.
· Although it can be used dry, grinding fluid can be used to improve accuracy, finish, sharpness and life.
Days to Ship: | 8 Days or more |
---|
Diamond Bar Set of 8【8 Pieces Per Package】
Trusco Nakayama
[Features]
· For materials that are difficult to grind such as carbide alloys, as well as for non-metals such as glass, ceramics and the like.
· A significant reduction in machining time is achieved.
· Natural diamonds with good shapes are carefully selected and used.
· Proprietary electrodeposition technology is employed for unfaltering fixture of diamond particles to exhibit exceptionally long service life.
[Applications]
· Applicable workpiece materials: Carbide alloy, glass, ceramic, rubber, plastic, stone, concrete, ferrite and other nonferrous metals.
Days to Ship: | 8 Days or more |
---|
Diamond Bar Set of 5【5 Pieces Per Package】
Trusco Nakayama
[Features]
· For carbide alloys and non-metals such as glass, ceramics and the like.
· A significant reduction in machining time is achieved.
· Natural diamonds with good shapes are carefully selected and used. Proprietary electrodeposition technology is employed for unfaltering fixture of diamond particles to exhibit exceptionally long service life.
[Applications]
· Applicable workpiece materials: Carbide alloy, glass, ceramic, rubber, plastic, stone, concrete, ferrite and other nonferrous metals.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Ideal for machining ferrous metals.
· As it has micro crushing power (autogenous action), stable processed surfaces can be produced.
· Heat resistance is better than diamond at about 1,400°C.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· It is an integrally processed high-precision shank.
· The use of synthetic diamond leads to a much flatter disc.
· Uses rust-resistant stainless steel.
· Higher rigidity compared to a mandrel type.
[Applications]
· Groove filling.
· Cutting.
· Surface processing.
· Chamfering.
· Deburring.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· It is an integrally processed high-precision shank.
· Uses rust-resistant stainless steel.
· CBN is ideal for processing ferrous metals.
· Higher rigidity compared to a mandrel type.
[Applications]
· Grooving
· Cutting
· Surface Processing
· Chamfering
· Deburring
Days to Ship: | 8 Days or more |
---|
Diamond Bar with Electrodeposition (φ3 Steel Shank)【1-10 Pieces Per Package】
HONGIA
•Abrasive Material: Diamond
•Shaft Diameter (mm): 3
•Classification: Electroplated Burr
•Overall Length (mm): 45
Days to Ship: | 10 Days or more |
---|
Electrocoated Diamond Bar Shaft Diameter 2.34 mm
MINITOR
[Features]
· Large diamond abrasive grain protrusions for excellent sharpness.
· Ideal for rough grinding when a finish surface roughness is not required.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet
Days to Ship: | 8 Days or more |
---|
Electrocoated Diamond Bar Shaft Diameter 3 mm
MINITOR
[Features]
· Large diamond abrasive grain protrusions for excellent sharpness.
· Ideal for rough grinding when a finish surface roughness is not required.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet
Days to Ship: | 8 Days or more |
---|
MINITOR
[Features]
· Diamond abrasive grains are distributed in all molded layers and provide long service life.
· Ideal for cutting at will, such as when using a hand grinder.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet
Days to Ship: | 8 Days or more |
---|
MINITOR
[Features]
· Diamond abrasive grains are distributed in all molded layers and provide long service life.
· The moderate elasticity of the resin binding agent provides a uniform finish without deep scratches.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet
Days to Ship: | 7 Days or more |
---|
MINITOR
[Features]
· Large CBN abrasive grain protrusions for excellent sharpness.
· Ideal for rough grinding when a finish surface roughness is not required.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel
Days to Ship: | 7 Days or more |
---|
Precision Electrodeposited Diamond Bar
MINITOR
[Features]
· An electrodeposited diamond bar which has a high-rigidity carbide shaft with a runout accuracy of 5 μm or less.
· High accuracy and cutting depth during machining prevent problems with axial clearance, drastically improving machining accuracy and efficiency.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet
Days to Ship: | 8 Days or more |
---|
Electro-Deposited Diamond Wheel
MINITOR
[Features]
· Separate type tool to be used in combination with a mandrel (shaft).
· Because the mandrel can be used repeatedly, post-use waste is reduced, resulting in lower costs than tools with shafts.
· Hole Diameter (mm): 1.8
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· As the top of the head is rounded, it is suitable for use such as drilling and deburring of small holes.
· Knoop hardness is about 4,700 (second hardest material following diamonds) so CBN can be used just as diamond for most workpieces; however, it generates large amounts of heat especially during grinding, so it is best suited for metals containing carbon.
[Applications]
· Polishing of curved surfaces, chamfering/deburring.
Days to Ship: | 9 Days or more |
---|
Diamond Internal Bar (Round Cylinder)
Trusco Nakayama
[Features]
· As the top of the head is rounded, it is suitable for use such as drilling and deburring of small holes.
· Knoop hardness is about 7,000 (the hardest material on earth) so it can be used for most workpieces such as metals, marble, glass, etc. Most suited for workpieces with high hardness such as ceramic materials. However, since diamond does not withstand heat, it is not suitable for machining that involves production of large amounts of heat (HSS, etc.).
[Applications]
· Polishing of curved surfaces, chamfering/deburring.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Classification |
Model |
Particle Size(#) |
Shape |
Material / Abrasive |
Diamond Part Maximum Diameter(mm) |
Diamond Length / Grindstone Length(mm) |
Shaft Diameter(mm) |
|
|
|
| ||||||||||||||||||||||||||||||
Brand | MISUMI | MINITOR | MISUMI | MISUMI | MISUMI | MISUMI | YANASE | DIACRYSTON | NAKANISHI | NAKANISHI | NAKANISHI | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | HONGIA | MINITOR | MINITOR | MINITOR | MINITOR | MINITOR | MINITOR | MINITOR | Trusco Nakayama | Trusco Nakayama | PFERD | NAKANISHI |
Product Series | Electroplated Diamond Bar, Medium/Precision Finishes, 20-Piece Set【20 Pieces Per Package】 | Electroplated Diamond Bar (φ3 Steel Shank)【1-30 Pieces Per Package】 | Electroplated Diamond Bar (φ6 Steel Shank)【1-10 Pieces Per Package】 | Internally Mounted Grindstone Jig for Grinding Electrodeposition Type | Electrodeposited Diamond and CBN Bar for Ultra Small Diameter Internal Polishing | Electroplated Diamond and CBN Rods - For polishing of ultra small internal diameters. | Diamond Bar with Electrodeposition (φ3 Steel Shank)【1-10 Pieces Per Package】 | ||||||||||||||||||||||||||
Days to Ship |
Same day
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 7 Days or more |
Classification | Electroplated Burr | - | Internal Grindstone | Electroplated Burr | Electroplated Burr | Electroplated Burr | Electroplated Burr | Internal Grindstone | Electroplated Burr | Electroplated Burr | Electroplated Burr | Internal Grindstone | Internal Grindstone | Internal Grindstone | Internal Grindstone | Electroplated Burr | Electroplated Burr | Electroplated Burr | - | - | - | Electroplated Burr | - | - | - | - | - | - | - | - | - | - | - |
Model | Set Product | - | Single Item | Single Item / Set Product | Single Item / Set Product | Single Item | Single Item | Single Item | Single Item | Single Item | Diamond Disc Mandrel | Single Item | Diamond Disc Mandrel | Set Product | Single Item | Single Item | Set Product | Set Product | Single Item | Diamond Disc Mandrel | Diamond Disc Mandrel | Single Item / Set Product | - | - | - | - | - | - | - | - | - | - | Diamond Disc Mandrel |
Particle Size(#) | 100 ~ 200 | 80 ~ 320 | 120 ~ 800 | 100 ~ 200 | 100 ~ 120 | 150 | 140 | 150 ~ 400 | 140 ~ 1000 | 120 ~ 1000 | 100 ~ 400 | 120 ~ 325 | 120 ~ 325 | - | 230 | 100 ~ 200 | - | - | 100 ~ 140 | 140 | 140 | 120 ~ 140 | 120 ~ 320 | 120 ~ 600 | 120 ~ 200 | 120 ~ 220 | 140 ~ 600 | 230 ~ 1000 | 120 | 140/170 | 140/170 | 120 | - |
Shape | - | - | Cylindrical | Taper Type / Taper Round Tip / Sharp Point / Sharp Round Point Type / Cylindrical / Spherical / Elliptic Model / Bullet-shaped / Tapered Shell / Taper Flat Point | Abacus Type / Sharp Point / Sharp Round Point Type / Cylindrical / Spherical / Elliptic Model / Flat / Bullet-shaped | Taper Type | Abacus Type / Taper Type / Taper Round Tip / Sharp Point / Sharp Round Point Type / Cylindrical / Reverse Tapered / Spherical / Elliptic Model / Flat / Bullet-shaped | Cylindrical | Cylindrical | Cylindrical | Flat | Cylindrical | Cylindrical | Cylindrical | Cylindrical | Taper Type / Taper Round Tip / Sharp Point / Sharp Round Point Type / Cylindrical / Reverse Tapered / Spherical / Flat / Bullet-shaped / Taper Flat Point | - | - | Taper Type / Cylindrical / Spherical / Flat | Flat | Flat | Taper Type / Taper Round Tip / Sharp Round Point Type / Cylindrical / Spherical / Bullet-shaped | Abacus Type / Taper Round Tip / Sharp Point / Spherical / Flat / Bullet-shaped / Conical round tip | Cylindrical | Cylindrical / Taper Flat Point | Cylindrical | Cylindrical | Cylindrical | - | - | - | Spherical | - |
Material / Abrasive | Diamond | - | CBN / Diamond | Diamond | Diamond | Diamond | CBN / Diamond | CBN / Diamond | Diamond | CBN | Diamond | CBN | Diamond | Diamond | CBN / Diamond | Diamond | Diamond | Diamond | CBN | Diamond | CBN | Diamond | - | - | - | - | - | - | - | - | - | - | - |
Diamond Part Maximum Diameter(mm) | - | 19 ~ 21 | 0.3 ~ 15 | 1 ~ 6 | 6 ~ 25 | 1.5 ~ 4.8 | 1 ~ 20 | 0.3 ~ 20 | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 5 | 0.6 ~ 9.7 | 0.3 ~ 6 | 4 ~ 6 | 4 ~ 8 | 0.3 ~ 5.5 | 0.1 ~ 0.9 | - | 1 ~ 5 | 5 | 12 | - |
Diamond Length / Grindstone Length(mm) | - | - | 2 ~ 10 | 2 ~ 15 | 4 ~ 32 | 25 ~ 48 | 1 ~ 25 | 2 ~ 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 17 | - | - | - | - | - | - | - | - | - | - | - |
Shaft Diameter(mm) | 3 | 2.34 ~ 3 | - | 3 | 6 | 3 | 3 ~ 6 | 3 ~ 10 | 3 | 3 | 3 | 3 | 3 | - | 3 | 1.6 ~ 6 | - | - | 3 | 3 | 3 | 3 | 2.34 | 3 | 3 | 3 | 3 | 3 | - | 3 | 3 | 6 | φ6.0 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy