(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Mounted Points - Wheel Bit with Shank, MO Series WA, Red【1-100 Pieces Per Package】
FSK
Suitable for alloy steel/tool steel/carbon steel, for general machining.
Days to Ship: | Same day or more |
---|
Show Stock Products
Mounted Points - Red Grindstone, WA Abrasive Grain, 3 mm Shank【10 Pieces Per Package】
Trusco Nakayama
[Features]
· For hardened steel and heat-treated materials.
· This grindstone with shaft made from WA abrasive material with high hardness and somewhat lower toughness can grind, without clogging, hardened items made of carbon steel, tool steel, etc. It is also widely adaptable for general steel materials, casting, etc.
[Applications]
· Tools used: micro grinder, electric drill.
· High Hardness WA (Red) Grindstone With Shaft. Optimal: Carbon steel (forged), general purpose steel, forged steel, and forged products. Suitable: Carbon tool steel (SK), alloy tool steel (SKD, SKS), high-speed steel (SKH), and stainless steel (SUS).
Days to Ship: | Same day or more |
---|
Show Stock Products
Mounted Points - Pink Grindstone, PA Abrasive Grain, 3 mm Shank【10 Pieces Per Package】
Trusco Nakayama
[Features]
· For hardened steel and heat-treated materials.
· Has a higher level of toughness than WA (white alundum), and with the WA level of hardness, it has excellent shape retention, so it has a long dressing cycle, and generates little heat during grinding. Compared to WA, it can be used in fields with more demanding grinding conditions.
[Applications]
· Optimal: Carbon steel (forged), general purpose steel, forged steel, and forged products. Suitable: Carbon tool steel (SK), alloy tool steel (SKD, SKS), high-speed steel (SKH), and stainless steel (SUS).
Days to Ship: | Same day or more |
---|
Show Stock Products
Mounted Points - Pink Grindstone, PA Abrasive Grain, 6 mm Shank【5 Pieces Per Package】
Trusco Nakayama
[Features]
· For hardened steel and heat-treated materials.
· Has a higher level of toughness than WA (white alundum), and with the WA level of hardness, it has excellent shape retention, so it has a long dressing cycle, and generates little heat during grinding. Compared to WA, it can be used in fields with more demanding grinding conditions.
[Applications]
· Optimal: Carbon steel (forged), general purpose steel, forged steel, and forged products. Suitable: Carbon tool steel (SK), alloy tool steel (SKD, SKS), high-speed steel (SKH), and stainless steel (SUS).
Days to Ship: | 8 Days or more |
---|
Mounted Points - Grindstone with 6 mm Shank, High Durability【5 Pieces Per Package】
Trusco Nakayama
By increasing the content of ceramic compared with conventional products, the polishing performance is excellent and the durability is tripled. Improves the precision of finishing surfaces. Since ceramic powder and alumina oxide raw material have been sintered to natural rubber, abrasive grains are less likely to fall off and durability is excellent. There is no surface deviation of the grindstone since outside finish processing has been done. Best suited for subtle damage or burring. Ideal for mirror finishing.
Days to Ship: | 8 Days or more |
---|
Mounted Points - Grindstone with Shank, WA/A Abrasive Grains【10-25 Pieces Per Package】
MISUMI
Introducing a variant version of the grindstone with shaft (C-Value)
Days to Ship: | 8 Days or more |
---|
Mounted Points - PA Abrasive Grain, Individual, MPAR
MISUMI
Now offering the standard-size hugely popular grindstone complete with a shaft in a convenient pack (C-Value)
Days to Ship: | Same day or more |
---|
Show Stock Products
Mounted Points - Wheel Bit with Shank, WA Abrasive Grain【5 Pieces Per Package】
NIHONNSEIMITU
•Model: Grindstone
•Grit Size (#): 60
•Shaft Diameter (mm): 6
•Packaging Quantity (Book): 5
•Abrasive Grain: WA
Days to Ship: | 8 Days or more |
---|
Mounted Points - Wheel Bit with Shank, Type G3【5 Pieces Per Package】
NIHONNSEIMITU
•Model: Grindstone
•Grit Size (#): 60
•Shaft Diameter (mm): 3
•Packaging Quantity (Book): 5
•Grindstone Section Shape: Cone
Days to Ship: | 8 Days or more |
---|
Mounted Points - Rubber Grindstone with Shank, GC Abrasive Grain【10 Pieces Per Package】
NIHONNSEIMITU
•Model: Rubber grinding stone
•Grindstone Section (Blade) Diameter (mm): 18
•Abrasive Grain: GC
Days to Ship: | 8 Days or more |
---|
Mounted Points - Various Bit Types and Abrasive Grains, Vitrified Shank【1-10 Pieces Per Package】
YANASE
A variety of abrasive grains supporting materials from general steel to stainless steel, hardened steel, castings, and carbide alloys is available.
[Features]
· Suitable for grinding hardened carbon steel / alloy steel / tool steel, as well as stainless steel / other general steel materials
Days to Ship: | 8 Days or more |
---|
Mounted Points - Wheel Bit with Shank, MP Series PA, Pink【10 Pieces Per Package】
FSK
Suitable for alloy steel/tool steel/stainless steel, for general machining.
Days to Ship: | Same day or more |
---|
Show Stock Products
Mounted Points - Wheel Bit with Shank, ST Hard Type Series ST, White【10 Pieces Per Package】
FSK
•Model: Grindstone
•Shaft Diameter (mm): 3
•Shape: A
•Abrasive Grain: ST
•Shaft Length (mm): 30
Days to Ship: | 8 Days or more |
---|
Mounted Points - Wheel Bit with Shank, ST Soft Type Series ST, Pink【10 Pieces Per Package】
FSK
•Model: Grindstone
•Shaft Diameter (mm): 3
•Shape: A
•Abrasive Grain: ST
•Shaft Length (mm): 30
Days to Ship: | Same day or more |
---|
Show Stock Products
Mounted Points - Wheel Bit with Shank, Stainless Steel, MM Series WA, Red【10 Pieces Per Package】
FSK
•Model: Grindstone
•Grit Size (#): 320
•Shaft Diameter (mm): 3
•Shape: A
•Abrasive Grain: WA
Days to Ship: | 7 Days or more |
---|
Mounted Points - Blue Grindstone, A Abrasive Grain, 3 mm Shank【10 Pieces Per Package】
Trusco Nakayama
[Features]
· It is for raw materials in general steel, castings and carbon steel.
· It is a grindstone with shaft, made of A (alundum) abrasive material with high toughness. It can be used widely in general grinding.
[Applications]
· High Hardness A (Blue) Grindstone With Shaft. Optimal: Castings, general steel materials, low-carbon steel, and carbon steel (raw steel). Suitable: Ductile, malleable, meehanite, and carbon tool steel (SK).
Days to Ship: | 8 Days or more |
---|
Mounted Points - Rubber Grindstone with Shank, High Durability HDFM【10 Pieces Per Package】
YAMATOSEITO
•Model: Rubber grinding stone
•Shaft Diameter (mm): 3
•Shaft Length (mm): 30
•Abrasive Grain: Ceramic + Alumina Oxide
•Quantity/Pack (Piece): 10
Days to Ship: | 8 Days or more |
---|
Mounted Points - Various Bit Types,, MB Series A, Black【25-100 Pieces Per Package】
FSK
•Model: Grindstone
•Grit Size (#): 36
•Abrasive Grain: A
•Degree Of Coupling: P
•Binding Agent: B (Resinoid)
Days to Ship: | 8 Days or more |
---|
Mounted Points - Various Bit Types, MA Series A, Gray【15-100 Pieces Per Package】
FSK
•Model: Grindstone
•Abrasive Grain: A
•Binding Agent: V (Vitrified)
•Suitable Material: General steel and casting
•Application: General
Days to Ship: | 8 Days or more |
---|
Mounted Points - Grindstone with Shank, High-Hardness Steel Use【50 Pieces Per Package】
MISUMI
Especially effective for processing high-hardness steel. Features sharp cutting performance and low noise.
Days to Ship: | Same day or more |
---|
Show Stock Products
Mounted Points - Cylinder/Disc Bit with Shank, WA Abrasive Grain【10-50 Pieces Per Package】
MISUMI
Now offering the standard-size grindstone complete with a shaft in a convenient pack. (C-Value)
Days to Ship: | 8 Days or more |
---|
Mounted Points - Cylinder Bit with Shank, A Abrasive Grain【25-50 Pieces Per Package】
MISUMI
Now offering the standard-size grindstone complete with a shaft in a convenient pack.
Days to Ship: | 8 Days or more |
---|
Mounted Points - Cylinder Bit with Shank, GC Abrasive Grain【25 Pieces Per Package】
MISUMI
Now offering the standard-size grindstone complete with a shaft in a convenient pack.
Days to Ship: | 8 Days or more |
---|
Mounted Points - Rubber Grindstone with Shank, MWDRP【10 Pieces Per Package】
MISUMI
Supports materials and applications that require detailed work and dramatically reduces the finishing time.
Days to Ship: | Same day |
---|
Show Stock Products
Mounted Points - Rubber Grindstone with Shank, High-Speed Rotation【50 Pieces Per Package】
MISUMI
Greatly reduces the time it takes for finishing work. Resin bonding prevents grindstone debris from scattering during high-speed rotations.
Days to Ship: | Same day |
---|
Show Stock Products
Mounted Points - Rubber Grindstone Trial Set of 30, GCM-SET
MISUMI
This elastic grindstone is made by adhering abrasive grains onto a specially designed foundation of hard rubber, which ensures superior grinding performance and wear resistance. Very flexible compared to conventional hard grindstones and closely fits the shape of all kinds of work materials.
Days to Ship: | Same day |
---|
Show Stock Products
Mounted Points - Cylinder Bit, WA Abrasive Grain, MWAWR
MISUMI
Now offering the standard-size hugely popular grindstone complete with a shaft in a convenient pack (C-Value)
Days to Ship: | Same day or more |
---|
Show Stock Products
Mounted Points - Cylinder Bit Economy Model, Set of 50【50 Pieces Per Package】
MISUMI
Gentle contact with work material ensures great processing performance. Convenient 50 piece pack (C-Value)
Days to Ship: | 8 Days or more |
---|
Mounted Points - PA Abrasive Grain, Pack, MPARP【10 Pieces Per Package】
MISUMI
Now offering the hugely popular pink grindstone in a convenient pack
Days to Ship: | Same day |
---|
Show Stock Products
Mounted Points - Ceramic Wheel Bit for Metals, Type A11【5 Pieces Per Package】
NIHONNSEIMITU
•Model: Ceramic Angle Grindstone
•Shaft Diameter (mm): 3
•Selection Type: For metal
•Packaging Quantity (Book): 5
•Grindstone Section (Blade) Diameter (mm): 30
Days to Ship: | 8 Days or more |
---|
Mounted Points - Mandrel, Type M1【5 Pieces Per Package】
NIHONNSEIMITU
•Model: Mandrel Compatible Products
•Packaging Quantity (Book): 10
Days to Ship: | 8 Days or more |
---|
Mounted Points - Pink Grindstone with Shank, PA Abrasive Grain【20 Pieces Per Package】
UHT
•Model: Grindstone
•Grit Size (#): 80
•Shaft Diameter (mm): 3
•Max. Rotational Speed (rpm): 65000
•Number Contained In A Packet (Pieces): 20/pack
Days to Ship: | 8 Days or more |
---|
Mounted Points - Ball Bit, Rubber Grindstone with Shank【10 Pieces Per Package】
DAIWAKASEI
•Model: Rubber grinding stone
•Grit Size (#): 120
•Shaft Diameter (mm): 3
•Quantity/Pack (Piece): 10
Days to Ship: | 8 Days or more |
---|
Mounted Points - Cylinder Bit, Rubber Grindstone with Shank, MWDIA【3-10 Pieces Per Package】
DAIWAKASEI
•Model: Rubber grinding stone
•Shaft Diameter (mm): 3
•Joining Agent Type: OX66 (Medium Hard)
Days to Ship: | 8 Days or more |
---|
Mounted Points - Cylinder Bit, Rubber Grindstone with Shank, MWDR【10 Pieces Per Package】
DAIWAKASEI
•Model: Rubber grinding stone
•Quantity/Pack (Piece): 10
Days to Ship: | 8 Days or more |
---|
Mounted Points - Rubber Wheel Bit with Shank, C Abrasive Grain【10 Pieces Per Package】
NIHONNSEIMITU
•Model: Mandrel Compatible Products
•Grit Size (#): 120
•Packaging Quantity (Book): 10
•Abrasive Grain: C
Days to Ship: | 8 Days or more |
---|
Mounted Points - E Cylinder Bit, Rubber Grindstone【1-10 Pieces Per Package】
YANASE
An economy-type rubber grindstone.
Days to Ship: | Same day or more |
---|
Show Stock Products
Mounted Points - Polishing Grindstone with Individual Abrasive Balls, KTM
YANASE
Ideal for deburring and rust removal of uneven inner surfaces.
[Features]
· The individual abrasive balls on the specially coated grindstone fit the workpiece surface. Their spherical shape does not damage workpieces and enables heavy-duty work.
Days to Ship: | 8 Days or more |
---|
Mounted Points - Rubber Grindstone with Shank, MWURE【25 Pieces Per Package】
DAIWAKASEI
•Model: Rubber grinding stone
•Shaft Diameter (mm): 3
•Shaft Length (mm): 30
•Quantity/Pack (Piece): 25
•Joining Agent Type: AFX-H (soft)
Days to Ship: | 8 Days or more |
---|
Show Stock Products
Mounted Points - Adjusting Holder
NIHONNSEIMITU
•Model: Reciprocating Holder
•Shaft Diameter (mm): 3
•Packaging Quantity (Book): 1
•Overall Length (mm): 45
Days to Ship: | 8 Days or more |
---|
Mounted Points - Polishing Grindstone with Individual Abrasive Balls, SKTM
YANASE
Ideal for deburring and rust removal of uneven inner surfaces.
[Features]
· It achieves soft and fine polishing.
· Since the shaft of the grinding part (polishing part) is screwed into the handle, the center is firmly fixed, with elasticity arising from the tip to fit uneven surfaces perfectly.
· The individual abrasive balls on the specially coated grindstone fit the workpiece surface. Their spherical shape does not damage workpieces and enables heavy-duty work.
Days to Ship: | 18 Days or more |
---|
Mounted Points - Locking Rod Device【10 Pieces Per Package】
NIHONNSEIMITU
•Model: Mandrel Compatible Products
•Packaging Quantity (Book): 10
Days to Ship: | 8 Days or more |
---|
Mounted Points - Rubber Grindstone Trial Set, GCM-Set
YANASE
A bargain starter set of rubber grindstones including typical grain sizes.
[Features]
· An elastic grindstone which combines special hard rubber with abrasive grains, featuring excellent grinding force and wear resistance.
· Highly flexible compared to hard grindstones and fits well to workpieces
Days to Ship: | 8 Days or more |
---|
Mounted Points - Wheel Bit with Shank, MW Series WA, White【1-100 Pieces Per Package】
FSK
Suitable for alloy steel/tool steel/carbon steel, for general machining.
Days to Ship: | 8 Days or more |
---|
Mounted Points - Wheel Bit with Shank, SP Series SP, Pink【10 Pieces Per Package】
FSK
•Model: Grindstone
•Shaft Diameter (mm): 3
•Shape: A
•Abrasive Grain: SP
•Shaft Length (mm): 35
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Model |
Grit Size(#) |
Shaft Diameter(mm) |
Grinding Wheel Outer Diameter(mm) |
Grinding Wheel Length(mm) |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy