(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Belt Polishing Materials

Belt polishing material is a belt-shaped polishing cloth that is rotated at high speed to efficiently polish the surfaces of objects. It is suitable for work such as deburring metal, grinding, and polishing. If the belt has seams, there is a chance that it will break in situations such as being used for a long time, so seamless belts can be selected to fit the application. Also, working by belt polishing has excellent machining efficiency and productivity compared even with abrasive stone polishing. Grinding and polishing materials are diverse, and they include alundum, alumina-zirconia, and artificial diamonds. For finish polishing, there are non-woven fabric belts that do not use abrasives, so they can be selected according to the material to be worked and the application they are used for.
Days to Ship
  • All
  • Same day
  • 6 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  • 15 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Useable Tools
Width(mm)
Length(mm)
Base Material
Particle Size(#)
Abrasive
With / Without Joint
Joint Type

    Belt Polishing Materials - Abrasive Cloth Belt for Metal Working, A-XSCA

      Resin Cloth Belt Gel

        No.36 Endless Belt

          RICOAZ Belt Z767

            Resin Belt

              Belt Polishing Materials - Abrasive Cloth Belt for Metal Working, Alumina Zirconia, BY

                Sand Belt Width 6 mm

                  Belt Polishing Materials - Abrasive Belt, Zirconia, Small, Z-X/Z-Y

                    Endless Abrasive Belt WK

                      Endless Abrasive Belt YK

                        Resin Cloth Belt Serrated Cut

                          Belt Polishing Materials - Abrasive Cloth Belt for Metal Working, Alumina, DAXB-K-FL

                            "Sweeplon Belt" (Non-Woven Belt)

                              Small Belt

                                957AT Small Belt

                                  Zirconia Endless Belt

                                    "FB Fine Belt" (Nylon Nonwoven Fabric Belt)

                                      "FB Super Fine Belt" (Nylon Nonwoven Fabric Belt)

                                        A Resin Belt

                                          Endless Belt

                                            Cross Polishing Belt.

                                              Belt Polishing Materials - Abrasive Belt, Zirconia

                                                Belt Polishing Materials - Abrasive Belt, Zirconia, Small, Y86/X86

                                                  Endless Belt (Alundum)

                                                    Resin Cross Belt [Abrasive: Alundum Abrasive A] DAXB

                                                      Zirconia Cloth Belt [Abrasive: Zirconia Abrasive Grain (Z)]

                                                        Sand Belt (For Mini Belt Sanders)

                                                        Brand

                                                        NCA

                                                        FUJI STAR

                                                        RIKENCORUNDUM

                                                        RIKENCORUNDUM

                                                        RIKENCORUNDUM

                                                        YANASE

                                                        NIHONNSEIMITU

                                                        NCA

                                                        KOYOSYA

                                                        KOYOSYA

                                                        FUJI STAR

                                                        FUJI STAR

                                                        OFFICEMINE

                                                        Trusco Nakayama

                                                        Trusco Nakayama

                                                        Trusco Nakayama

                                                        Trusco Nakayama

                                                        Trusco Nakayama

                                                        OKANJIRUSHI

                                                        BELLSTAR

                                                        BELLSTAR

                                                        BELLSTAR

                                                        NCA

                                                        Trusco Nakayama

                                                        AS ONE

                                                        AS ONE

                                                        MINITOR

                                                        Product Series

                                                        Belt Polishing Materials - Abrasive Cloth Belt for Metal Working, A-XSCA【10 Pieces Per Package】

                                                        Resin Cloth Belt Gel【10 Pieces Per Package】

                                                        No.36 Endless Belt【10 Pieces Per Package】

                                                        RICOAZ Belt Z767【10 Pieces Per Package】

                                                        Resin Belt【10 Pieces Per Package】

                                                        Belt Polishing Materials - Abrasive Cloth Belt for Metal Working, Alumina Zirconia, BY【1-50 Pieces Per Package】

                                                        Sand Belt Width 6 mm【30 Pieces Per Package】

                                                        Belt Polishing Materials - Abrasive Belt, Zirconia, Small, Z-X/Z-Y【10-50 Pieces Per Package】

                                                        Endless Abrasive Belt WK

                                                        Endless Abrasive Belt YK

                                                        Resin Cloth Belt Serrated Cut【50 Pieces Per Package】

                                                        Belt Polishing Materials - Abrasive Cloth Belt for Metal Working, Alumina, DAXB-K-FL【10 Pieces Per Package】

                                                        "Sweeplon Belt" (Non-Woven Belt)【20 Pieces Per Package】

                                                        Small Belt【50 Pieces Per Package】

                                                        957AT Small Belt【20-50 Pieces Per Package】

                                                        Zirconia Endless Belt【10 Pieces Per Package】

                                                        "FB Fine Belt" (Nylon Nonwoven Fabric Belt)

                                                        "FB Super Fine Belt" (Nylon Nonwoven Fabric Belt)

                                                        A Resin Belt【50 Pieces Per Package】

                                                        Endless Belt【1-10 Pieces Per Package】

                                                        Cross Polishing Belt.【1-50 Pieces Per Package】

                                                        Belt Polishing Materials - Abrasive Belt, Zirconia【10 Pieces Per Package】

                                                        Belt Polishing Materials - Abrasive Belt, Zirconia, Small, Y86/X86【10 Pieces Per Package】

                                                        Endless Belt (Alundum)【10 Pieces Per Package】

                                                        Resin Cross Belt [Abrasive: Alundum Abrasive A] DAXB【10 Pieces Per Package】

                                                        Zirconia Cloth Belt [Abrasive: Zirconia Abrasive Grain (Z)]【10 Pieces Per Package】

                                                        Sand Belt (For Mini Belt Sanders)

                                                        Days to Ship 9 Days or more 8 Days or more Same day or more

                                                        Show Stock Products

                                                        11 Days or more 8 Days or more 39 Days or more 8 Days or more 6 Days or more 10 Days or more 15 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 29 Days or more 11 Days or more 8 Days or more 16 Days or more 16 Days or more 8 Days or more
                                                        Useable ToolsBench Equipment (Resinder, etc.)Bench Equipment (Resinder, etc.)Bench Equipment (Resinder, etc.)Bench Equipment (Resinder, etc.)Bench Equipment (Resinder, etc.)Power / Air tools-Power / Air toolsBench Equipment (Resinder, etc.)Bench Equipment (Resinder, etc.)Power / Air toolsBench Equipment (Resinder, etc.)Power / Air toolsPower / Air toolsPower / Air toolsPower / Air toolsPower / Air toolsPower / Air toolsPower / Air tools / Bench Equipment (Resinder, etc.)Bench Equipment (Resinder, etc.)Bench Equipment (Resinder, etc.)Bench Equipment (Resinder, etc.)Bench Equipment (Resinder, etc.)Power / Air toolsBench Equipment (Resinder, etc.)Bench Equipment (Resinder, etc.)Power / Air tools
                                                        Width(mm)1001001001001008 ~ 10-10 ~ 2010010012100101210 ~ 201001001001076 ~ 10010 ~ 30751001001001008
                                                        Length(mm)915915915915915300 ~ 330300330 ~ 520915915330915330330330 ~ 520915915915330533 ~ 915330 ~ 5403350915915915915300
                                                        Base MaterialClothClothClothClothClothCloth-ClothClothClothClothCloth-Cloth--Non Woven Fabric-Cloth---ClothClothCloth--
                                                        Particle Size(#)40 ~ 10012036 ~ 60015040 ~ 24040 ~ 12080 ~ 18040 ~ 24040 ~ 12080 ~ 10060 ~ 8080 ~ 320C 60 ~ A32040 ~ 40040 ~ 12040 ~ 12060 ~ 32060 ~ 100040 ~ 40030 ~ 80040 ~ 10004040 ~ 24040 ~ 4004080 ~ 120240
                                                        AbrasiveAlundum (Alumina) (AA or A)Zirconia (Z)Alundum (Alumina) (AA or A)Zirconia (Z)Alundum (Alumina) (AA or A)Alumina Zirconia (AZ)-Zirconia (Z)Alundum (Alumina) (AA or A)Alundum (Alumina) (AA or A)Ceramics (SG or A)Alundum (Alumina) (AA or A)Ceramics (SG or A) / Alundum (Alumina) (AA or A)Alundum (Alumina) (AA or A) / Zirconia (Z)Ceramics (SG or A)Zirconia (Z)Alundum (Alumina) (AA or A)Alundum (Alumina) (AA or A) / Carborundum (C)Alundum (Alumina) (AA or A)Alundum (Alumina) (AA or A)Alundum (Alumina) (AA or A) / Zirconia (Z)Zirconia (Z)Zirconia (Z)Alundum (Alumina) (AA or A)Alundum (Alumina) (AA or A)Zirconia (Z)-
                                                        With / Without JointIncludedIncludedNoneIncludedIncludedIncluded-IncludedNoneNoneIncludedIncludedNoneNoneNoneNoneNoneNoneIncluded--------
                                                        Joint TypeLap JointButt Joint-Butt JointButt JointButt Joint-Butt Joint--Butt JointButt Joint------Butt Joint--------

                                                        Loading...

                                                        1. 1

                                                        Related Categories to Belt Polishing Materials