(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Trusco Nakayama
[Features]
· There is perforation for every 100 mm width, making it easy to cut to 100 mm x 200 mm sheet size.
· It will not tear like steel wool, and the uniform finish is maintained for a long period of time.
· Nylon fiber to allow combined use of water and oil.
· No clogging.
[Applications]
· Removes marks from metal, cleans rust and adhered objects, can be used for polishing before coating, polish-finishing woodwork and furniture, sealing sidings, and applying a cosmetic finish to metals and resins.
Days to Ship: | 8 Days or more |
---|
Kenmaron Super【10 Pieces Per Package】
FUJI STAR
•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Width (mm): 150
•Length (mm): 230
•Application: (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Rust and dirt can be easily removed with the special fibers processed into wool.
· Thickness of the fiber is selectable to suit the application.
· The wool is manufactured without using oil, so it can be used with cleaning agent or industrial oils.
· Wool is made into a band that can be freely cut with scissors.
· The easy-to-finish 200 g size means there is no waste and it is economical.
[Applications]
· Polishing metals. For peeling off rust and paint. For removing wax from floors.
Days to Ship: | 7 Days or more |
---|
SHINEX
•Sheet Model: Polishing Cloth
•Usage Method: Manual Grinding
•Width (mm): 150
•Length (mm): 230
•Feature: Sharpness and life are satisfactory, compared to sand sheets, it can be used for wide range of applications and for various purposes, can also be used with water and oil
Days to Ship: | 7 Days or more |
---|
Precision Polishing Film Sheet【5-50 Pieces Per Package】
RIKENCORUNDUM
•Sheet Model: Film
•Usage Method: Manual Grinding
•Abrasive: White Alundum
•Width (mm): 228
•Length (mm): 280
Days to Ship: | 7 Days or more |
---|
YANASE
This rotating sandpaper reaches fine corners and is economical, since a new surface can be brought out by turning it when it clogs. Manual work done to your liking, from mold polishing to deburring.
Days to Ship: | 9 Days or more |
---|
PR PS Sheet【100 Pieces Per Package】
FUJI STAR
•Sheet Model: Dry Sanding Paper
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 100
•Length (mm): 175
Days to Ship: | 13 Days or more |
---|
BELLSTAR
•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 150
•Length (mm): 100
Days to Ship: | 14 Days or more |
---|
Waterproof Paper C32P【100 Pieces Per Package】
RIKENCORUNDUM
•Sheet Model: Water-resistant Paper
•Usage Method: Manual Grinding
•Abrasive: Silicon Carbide
•Width (mm): 230
•Length (mm): 280
Days to Ship: | 8 Days or more |
---|
NCA
•Usage Method: Holder
•Length (mm): 150
•Application: For mold polishing
Days to Ship: | 7 Days or more |
---|
Alta Stick Sheet【20 Pieces Per Package】
NCA
•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Abrasive: Diamond
•Length (mm): 100
•Application: For mold polishing
Days to Ship: | 7 Days or more |
---|
Sand Paper【100 Pieces Per Package】
NCA
•Sheet Model: Dry Sanding Paper
•Usage Method: Manual Grinding
•Abrasive: Silicon Carbide
•Width (mm): 228
•Length (mm): 280
Days to Ship: | 7 Days or more |
---|
Alta Sheet【10 Pieces Per Package】
NCA
•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Abrasive: Diamond
•Width (mm): 100
•Length (mm): 100
Days to Ship: | 8 Days or more |
---|
Cloth Sheet (METABRIT)【50 Pieces Per Package】
NCA
•Sheet Model: Polishing Cloth
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 228
•Length (mm): 280
Days to Ship: | 7 Days or more |
---|
Cloth Sheet (N Sheets)【50 Pieces Per Package】
NCA
•Sheet Model: Polishing Cloth
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 230
•Length (mm): 280
Days to Ship: | 7 Days or more |
---|
Waterproof Paper C34P【100 Pieces Per Package】
RIKENCORUNDUM
•Sheet Model: Water-resistant Paper
•Usage Method: Manual Grinding
•Abrasive: Silicon Carbide
•Width (mm): 230
•Length (mm): 280
Days to Ship: | 8 Days or more |
---|
YANASE
Ideal for removal of scratches and rust. Can also be used for hairline finishing.
[Features]
· The Unilon non-woven fabric is impregnated with abrasive, creating a polishing material that easily fits the hand.
· Abrasive with a soft touch that causes less clogging.
· A variety of particle size for various uses from rough cutting to finishing.
Days to Ship: | 9 Days or more |
---|
RIKENCORUNDUM
•Sheet Model: Roll paper
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Length (mm): 36500
•Color: Black
Days to Ship: | 8 Days or more |
---|
Rico Bright Hand Pad【20 Pieces Per Package】
RIKENCORUNDUM
•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Width (mm): 150
•Length (mm): 230
•Packaging Quantity (Sheets): 20
Days to Ship: | 8 Days or more |
---|
Abrasive Cloth【50 Pieces Per Package】
RIKENCORUNDUM
•Sheet Model: Polishing Cloth
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 228
•Length (mm): 280
Days to Ship: | 8 Days or more |
---|
YANASE
Optimal for polishing of molds, ceramics, and optical fiber related parts.
[Features]
· Film base resin bond type.
· The back surface is processed with double-sided tape.
· Produces a beautiful polished surface
Days to Ship: | 8 Days or more |
---|
Wrapping Film Sheet 230x280【1-50 Pieces Per Package】
YANASE
Mirror finish. Resistant to water as well as oil since the base material is polyester film, handling both dry type and wet type.
[Features]
· Mirror finish.
· Curved surface polishing is possible.
· It is water and oil resistant, enabling either dry or wet processing.
· Since it is specially adhered uniformly on the polyester film, it has a beautiful finish.
Days to Ship: | 9 Days or more |
---|
Fabric Sheet (Nylon Sheet)【20 Pieces Per Package】
NCA
•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Width (mm): 150
•Length (mm): 230
•Application: (1) Rust Remover, (2) Finishing Polish
Days to Ship: | 7 Days or more |
---|
Electro-Deposited Diamond Sheet
YANASE
Ideal for polishing ceramic, glass, cemented carbide and stone.
[Features]
· Cut freely to the necessary dimensions for use.
· There are 3 patterns, whole surface, φ1, and φ2, for electrodeposition
Days to Ship: | 8 Days or more |
---|
Norton, Bear-Tex Non-Woven Hand Pad【10 Pieces Per Package】
Saint Gobain
•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Width (mm): 150
•Length (mm): 230
•Packaging Quantity (Sheets): 10
Days to Ship: | 9 Days or more |
---|
KOYOSYA
Standard polishing cloth sheet product. Exhibits exceptional abrasive power and durability.
[Features]
· Koyo polishing cloth contains unique "No. 0" grains produced by the manufacturer, making it very popular among customers seeking beautiful, glossy surfaces.
· #0 is an equivalent product to #800
Days to Ship: | 8 Days or more |
---|
KOYOSYA
Can be used for both dry type and wet type.
[Features]
· Abrasive material is uniformly adhered to both sides of the synthetic fiber mesh material.
· Since there is no clogging, and both sides can be used, service life is extremely long without any change in the sharpness.
· Can be used for both dry type and wet type.
· Since it is flexible, it is easy to use for machine polishing as well as manual work.
Days to Ship: | 8 Days or more |
---|
KOYOSYA
Unlike a silicone cloth that temporarily provides gloss or a chemical cloth that removes dust, it produces a true gloss due to the combined effect of the "fine particle polishing agent" and "glossing agent" contained in the cloth. Articles of any material can be polished without damaging the item.
Days to Ship: | 8 Days or more |
---|
KOYOSYA
Unlike a silicone cloth that temporarily provides gloss or a chemical cloth that removes dust, it produces a true gloss due to the combined effect of the "fine particle polishing agent" and "glossing agent" contained in the cloth. Articles of any material can be polished without damaging the item.
Days to Ship: | 8 Days or more |
---|
D Water Resistant Paper【100 Pieces Per Package】
FUJI STAR
•Sheet Model: Water-resistant Paper
•Usage Method: For Sander
•Abrasive: Silicon Carbide
•Width (mm): 230
•Length (mm): 280
Days to Ship: | 8 Days or more |
---|
LW Paper【50-100 Pieces Per Package】
FUJI STAR
•Sheet Model: Dry Sanding Paper
•Usage Method: Manual Grinding
•Abrasive: White Alundum
•Width (mm): 230
•Length (mm): 280
Days to Ship: | 7 Days or more |
---|
R Paper【1-100 Pieces Per Package】
FUJI STAR
•Sheet Model: Dry Sanding Paper
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 230
•Length (mm): 280
Days to Ship: | 9 Days or more |
---|
Polishing Cloth Sheet【50 Pieces Per Package】
FUJI STAR
•Sheet Model: Polishing Cloth
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 230
•Length (mm): 280
Days to Ship: | 7 Days or more |
---|
Magicron【30 Pieces Per Package】
FUJI STAR
•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 150
•Length (mm): 250
Days to Ship: | 8 Days or more |
---|
Sandpaper for Air Polishing (AHAC-SDS)【100 Pieces Per Package】
NIHON KENSHI
•Sheet Model: Dry Sanding Paper
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 230
•Length (mm): 280
Days to Ship: | 12 Days or more |
---|
Sandpaper for Air Polishing (FRCC-SDS)【100 Pieces Per Package】
NIHON KENSHI
•Sheet Model: Dry Sanding Paper
•Usage Method: Manual Grinding
•Abrasive: Silicon Carbide
•Width (mm): 230
•Length (mm): 280
Days to Ship: | 11 Days or more |
---|
Univex Sheet NS【10 Pieces Per Package】
NIHON KENSHI
•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 150
•Length (mm): 230
Days to Ship: | 13 Days or more |
---|
Uni Wool【10 Pieces Per Package】
NIHON KENSHI
•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Abrasive: Silicon Carbide
•Width (mm): 150
•Length (mm): 230
Days to Ship: | 11 Days or more |
---|
Waterproof Paper【100 Pieces Per Package】
NIHON KENSHI
•Sheet Model: Water-resistant Paper
•Usage Method: Manual Grinding
•Abrasive: Silicon Carbide
•Width (mm): 230
•Length (mm): 280
Days to Ship: | 8 Days or more |
---|
NIHON KENSHI
•Sheet Model: Roll paper
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Length (mm): 15000
•Application: (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair
Days to Ship: | 12 Days or more |
---|
Sheet Paper (Cloth File)【1-5 Pieces Per Package】
Trusco Nakayama
[Features]
· Uses strong cotton cloth for base material. Suitable for removal of uneven rust, peeling of old paint, manual sharpening of base metal material, and final polishing.
· This product is manufactured under a strict management system based on JIS standard. (JIS R 6251 certified)
· Particle size P1000/P1200 is the finest grain size for glue cloth sheet for manual tasks.
· If cut, the product can be used with sanders.
· Cannot be used with water.
[Applications]
· Vehicles, ships, structural steel, metal furniture, steel furniture, equipment, exteriors etc.
· Removal of rust, dirt, and burrs.
· Break-in polishing of foundation.
· Pre-coat polishing, finishing.
Days to Ship: | 8 Days or more |
---|
1/3" Cut Paper Series (Cloth File)【10 Pieces Per Package】
Trusco Nakayama
[Features]
· Pre-cut in easy-to-use sizes.
· Cloth-based, it is durable and does not easily tear even during rough grinding.
· Standard product used for metal polishing applications.
· Can also be mounted to electric sanders.
[Applications]
· Rust removal, deburring, base adjustment.
Days to Ship: | 7 Days or more |
---|
1/3" Cut Paper Series (Water-Resistant Paper)【10 Pieces Per Package】
Trusco Nakayama
[Features]
· The paper base is water-resistant, and chemical polishing can be performed using water, oil, etc.
· Suitable for coating, polishing finishing metal products, etc.
· Can also be mounted to electric sanders.
[Applications]
· Base polishing for coating work.
· Polishing of metals, wood and stones.
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· It does not get clogged and maintains stable polishing power.
· It can be used with water, oil, and detergent.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· An abrasive granular coating on the entire nylon fiber surface greatly extends the life span without altering the sharpness as it can be used until the fibers wear off.
· Can be used with water as well as oil.
· Owing to the mesh structure, it does not clog up like sandpaper.
· Moderate flexibility allows it to be bent for use, making it easy to use and ideal for manual polishing.
[Applications]
· Comprehensive polishing of ultra-thin grooves.
· Wheels and boat rust removal work.
· Surface polishing of baked coatings.
· Finished polishing for coated surfaces.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Sheet Model |
Usage Method |
Abrasive |
Particle Size(#) |
Width(mm) |
Length(mm) |
Brand | Trusco Nakayama | FUJI STAR | Trusco Nakayama | SHINEX | RIKENCORUNDUM | YANASE | FUJI STAR | BELLSTAR | RIKENCORUNDUM | NCA | NCA | NCA | NCA | NCA | NCA | RIKENCORUNDUM | YANASE | RIKENCORUNDUM | RIKENCORUNDUM | RIKENCORUNDUM | YANASE | YANASE | NCA | YANASE | Saint Gobain | KOYOSYA | KOYOSYA | KOYOSYA | KOYOSYA | FUJI STAR | FUJI STAR | FUJI STAR | FUJI STAR | FUJI STAR | NIHON KENSHI | NIHON KENSHI | NIHON KENSHI | NIHON KENSHI | NIHON KENSHI | NIHON KENSHI | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Sandpaper for Air Polishing (AHAC-SDS)【100 Pieces Per Package】 | Sandpaper for Air Polishing (FRCC-SDS)【100 Pieces Per Package】 | 1/3" Cut Paper Series (Water-Resistant Paper)【10 Pieces Per Package】 | ||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 9 Days or more | 13 Days or more | 14 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 7 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 9 Days or more | 7 Days or more | 8 Days or more | 12 Days or more | 11 Days or more | 13 Days or more | 11 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more |
Sheet Model | Water-resistant Paper | Non Woven Fabric (Nylon) | - | Polishing Cloth | Polishing Cloth / Film | - | Dry Sanding Paper | Non Woven Fabric (Nylon) | Water-resistant Paper | - | Non Woven Fabric (Nylon) | Dry Sanding Paper | Non Woven Fabric (Nylon) | Polishing Cloth | Polishing Cloth | Water-resistant Paper | Non Woven Fabric (Nylon) | Roll paper / Film | Non Woven Fabric (Nylon) / Water-resistant Paper | Polishing Cloth | Film | Film | Non Woven Fabric (Nylon) | Electroplated Sheet | Non Woven Fabric (Nylon) | Polishing Cloth | Polishing Cloth | Polishing Cloth | Polishing Cloth | Water-resistant Paper | Dry Sanding Paper | Dry Sanding Paper | Polishing Cloth | Non Woven Fabric (Nylon) | Dry Sanding Paper | Dry Sanding Paper | Non Woven Fabric (Nylon) | Non Woven Fabric (Nylon) | Water-resistant Paper | Roll paper | Dry Sanding Paper | Dry Sanding Paper | Water-resistant Paper | Water-resistant Paper | Water-resistant Paper |
Usage Method | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | For Sander | Manual Grinding | Manual Grinding | Manual Grinding | Holder | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | For Sander | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding | Manual Grinding |
Abrasive | - | Alundum (Alumina) | Others | - | Alundum (Alumina) ~ White Alundum | - | Alundum (Alumina) | Alundum (Alumina) | Silicon Carbide | - | Diamond | Silicon Carbide | Diamond | Alundum (Alumina) | Alundum (Alumina) | Silicon Carbide | Alundum (Alumina) | Alundum (Alumina) ~ White Alundum | Alundum (Alumina) ~ White Alundum | Alundum (Alumina) | Diamond | Alundum (Alumina) | Alundum (Alumina) ~ Silicon Carbide | Diamond | - | Alundum (Alumina) | Alundum (Alumina) | Alundum (Alumina) | Alundum (Alumina) | Silicon Carbide | White Alundum | Alundum (Alumina) | Alundum (Alumina) | Alundum (Alumina) | Alundum (Alumina) | Silicon Carbide | Alundum (Alumina) | Silicon Carbide | Silicon Carbide | Alundum (Alumina) | Alundum (Alumina) | Alundum (Alumina) | Silicon Carbide | - | Alundum (Alumina) |
Particle Size(#) | - | 400 | - | 80 ~ 3000 | 10,000 ~ 10000 | - | 120 ~ 400 | 40 ~ 120 | 100 ~ 2000 | - | 400 ~ 2000 | 100 ~ 320 | 400 ~ 12000 | 40 ~ 400 | 40 ~ 400 | 80 ~ 2000 | 120 ~ 1000 | 10,000 ~ 600 | 80 ~ 3000 | 40 ~ 600 | 800 ~ 1500 | 600 ~ 10000 | 150 ~ 1000 | 100 ~ 600 | Equivalent to P120-180 ~ Equivalent to P1500-3000 | 0 ~ 800 | 80 ~ 1000 | - | - | 80 ~ 2000 | 60 ~ 180 | 120 ~ 180 | 80 ~ 320 | 60 ~ 180 | 60 ~ 600 | 120 ~ 800 | 120 ~ 3000 | 500 ~ 3000 | 3,000 ~ 2000 | 150 ~ 600 | - | 40 ~ 240 | 240 ~ 1500 | - | - |
Width(mm) | 200 | 150 | - | 150 | 228 | 10 | 100 | 150 | 230 | 6 ~ 10 | 6 ~ 10 | 228 | 100 | 228 | 230 | 230 | 150 | 25 ~ 228 | 150 ~ 230 | 228 | 100 | 230 | 150 | 150 | 150 | 230 | 230 | 125 | 125 | 230 | 230 | 230 | 230 | 150 | 230 | 230 | 150 | 150 | 230 | 100 ~ 115 | 230 | 93 | 93 | 150 | 230 |
Length(mm) | 6000 | 230 | - | 230 | 280 | - | 175 | 100 | 280 | 150 | 100 | 280 | 100 | 280 | 280 | 280 | 230 | 280 ~ 36500 | 230 ~ 280 | 280 | 100 | 280 | 230 | 230 | 230 | 280 | 280 | 195 | 195 | 280 | 280 | 280 | 280 | 250 | 280 | 280 | 230 | 230 | 280 | 15000 | 280 | 230 | 228 | 230 | 280 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy