(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Green Ace Gold GA-3【25 Pieces Per Package】
RESIBON
Uses a material that prevents rust and reduces the burden of grinding work. One type of grindstone supports even iron and difficult-to-cut stainless steel material. Grinding/polishing time is shortened by expanding the contact width.
[Features]
· A buttress type product which provides a soft grinding touch with little vibration and noise and also features excellent fitting to the grinding surface for easy cutting work.
· Supports a wide range of needs, from general steel to stainless steel
Days to Ship: | 8 Days or more |
---|
Green Ace Gold GA-50【25 Pieces Per Package】
RESIBON
Workability in narrow places and small areas only made possible with a 50 mm outer diameter (actually 49 mm) grindstone, made of a special composite capable of freely cutting iron and stainless steel, with durability far exceeding that of conventional products
[Features]
· Ultimate small diameter size grindstone suitable for grinding/polishing in narrow places and small areas. With the combination of special abrasive grains, it freely grinds material from general steel to stainless steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Green Ace Gold GA-6【25 Pieces Per Package】
RESIBON
[Features]
· A new grindstone that, in addition to offering the durability and grinding power of the offset grindstone, also benefits from a softer feeling for greater user-friendliness. Excellent workability
· Uses a material that prevents rust and reduces the burden of grinding work.
Days to Ship: | 6 Days or more |
---|
Skill Touch R-2【25 Pieces Per Package】
RESIBON
[Features]
· Resibon's original grinding wheel with added natural flexibility achieved by making its own SKILL TOUCH into a unique flat-cone shape.
· Similarly to SKILL TOUCH, it exhibits multifunctionality with various materials.
Days to Ship: | 8 Days or more |
---|
Super Skill Touch【25 Pieces Per Package】
RESIBON
<3M>
Days to Ship: | 8 Days or more |
---|
Super Ready Tecma【25 Pieces Per Package】
RESIBON
Polycrystalline combination <3M>
Days to Ship: | 8 Days or more |
---|
Resibon Super Ace for High Speed
RESIBON
A premium grade offset grindstone that can be used for materials ranging from stainless steel to casting, and demonstrates machining power tougher than that of zirconia offset as well as light workability. Its good bite allows it to shave well with a light touch, and its outstanding power in grinding level surfaces is clearly demonstrated.
Days to Ship: | 9 Days or more |
---|
Flexible Grindstone/Ladybug Touch【10-20 Pieces Per Package】
KURETOISHI
•Work Material: General Steel
•Abrasive Grain: A Abrasive Grain
•Feature: Value Cutting Performance
•Binding Agent: BF
•Peripheral Speed (Maximum Peripheral Velocity Used) (m/s): 72
Days to Ship: | 8 Days or more |
---|
Super Bio【25 Pieces Per Package】
RESIBON
Provides excellent grinding force to stainless steel material with our original blend of abrasive grains. Causes minimal scorching in stainless steel grinding. The soft workability that sets it apart from conventional offset grindstones alleviates the burden on the user. A uniquely vibrant color has been achieved. Iron-free, containing extremely little iron, and prevents rust stains.
Days to Ship: | 8 Days or more |
---|
Resibon Set for High Speed【25 Pieces Per Package】
RESIBON
Offset grindstone for ultra-high performance heavy grinding using an alumina zirconia abrasive grain base. Grinding of various metals is possible with revolutionary abrasion resistance performance 4 times greater for surface grinding and 3 times greater for corner surface grinding. The RZ-K supports high speed grinding work.
Days to Ship: | 8 Days or more |
---|
Flexible Grindstone/Silver Ladybug Touch【20 Pieces Per Package】
KURETOISHI
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Abrasive Grain: Ceramic Abrasive Grain
•Feature: Value Cutting Performance
•Binding Agent: BSGF
Days to Ship: | 14 Days or more |
---|
Skill Touch R-2 CC16【10-25 Pieces Per Package】
RESIBON
Developed as a grindstone dedicated for concrete repair by introduction of a unique flat-cone shape to SKILL TOUCH. Heavy duty grinding force and outstanding durability achieve 5 to 6 times greater economy than paper discs. Further, it is also suitable for black scale removal work on steel materials.
Days to Ship: | 8 Days or more |
---|
Skill Touch SC【25 Pieces Per Package】
RESIBON
<3M>
Days to Ship: | 8 Days or more |
---|
Mini Skill Touch MS【25 Pieces Per Package】
RESIBON
[Features]
· A small diameter grindstone, optimal for processing fine parts of molds, etc.
· Features excellent workability with the combination of special abrasive material
Days to Ship: | 8 Days or more |
---|
Resibon Ace Gold【25 Pieces Per Package】
RESIBON
A high-performance, general-purpose grindstone with further improved standards of excellent sharpness / long-term cutting performance / safety, etc. In addition to the A/WA for general steel, a varied lineup for aluminum, stainless steel, and castings is available. Remarkable work efficiency, enabling speedy work.
Days to Ship: | 6 Days or more |
---|
Resibon Best【25 Pieces Per Package】
RESIBON
The original blending of grindstone materials provides superior sharpness and enables long grinding work. Highly safe and can be used for a wide range of applications.
Days to Ship: | 8 Days or more |
---|
Resibon Grindstone for High Speed【20-25 Pieces Per Package】
RESIBON
Equipped with safety and functions appropriate for a higher-speed generation of grinding work. Further, besides improving both wear resistance and grinding performance, the soft contact of the grindstone reduces work fatigue.
Days to Ship: | 8 Days or more |
---|
Offset Grindstone Zircon Ace【25 Pieces Per Package】
KURETOISHI
•Thickness Dimension (mm): 6
•Abrasive Grain: Z Abrasive Grain
•Feature: Value Cutting Performance
•Binding Agent: BF
•Peripheral Speed (Maximum Peripheral Velocity Used) (m/s): 72
Days to Ship: | 8 Days or more |
---|
Skill Net (Offset Type)【10-20 Pieces Per Package】
RESIBON
[Features]
· Effective for polishing in order to remove coating film or rust, and also polishing non-ferrous metal.
Days to Ship: | 8 Days or more |
---|
Resibon Super Ace RSA【25 Pieces Per Package】
RESIBON
A premium grade offset grindstone that can be used for materials ranging from stainless steel to casting, and demonstrates machining power tougher than that of zirconia offset as well as light workability. Its good bite allows it to shave well with a light touch, and its outstanding power in grinding level surfaces is clearly demonstrated.
Days to Ship: | 8 Days or more |
---|
Resibon Set【25 Pieces Per Package】
RESIBON
Offset grindstone for ultra-high performance heavy grinding using an alumina zirconia abrasive grain base. Grinding of various metals is possible with revolutionary abrasion resistance performance 4 times greater for surface grinding and 3 times greater for corner surface grinding. The RZ-K supports high speed grinding work.
Days to Ship: | 8 Days or more |
---|
Skill Touch S【10-20 Pieces Per Package】
RESIBON
An innovative and flexible grindstone that, through the use of special techniques, adds flexibility to an offset type grindstone, allowing it to offer the features of both offset grindstones and fiber discs. The "Skill Touch" is a flexible grindstone that is true to its name. All kinds of materials are supported through selection of grinding materials.
[Features]
· Exhibits multifunctionality with various materials.
· Comfortable workability, excellent durability, easy to use, and loved by users throughout the many years this grinding wheel with basic functionality has been available
Days to Ship: | 8 Days or more |
---|
NEW REGISTON
•Thickness Dimension (mm): 6
•Feature: Durability Value
•Maximum Operating Rotation Speed (m/s): 72
Days to Ship: | 7 Days or more |
---|
NEW REGISTON
Abrasive Grain: AWA Abrasive Grain
Features: Durability Value
Inner Diameter Size: 22.23
Major Diameter: 180
Maximum Operating Rotation Speed: 80
Point Strategy: 20
Thickness Dimension: 6
Work Material: General Steel
For complete product overview and details on High Ace (Grinding Wheel) see the sections below:
Days to Ship: | 10 Days or more |
---|
NEW REGISTON
•Thickness Dimension (mm): 6
•Feature: Durability Value
•Maximum Operating Rotation Speed (m/s): 72
Days to Ship: | 7 Days or more |
---|
NEW REGISTON
•Major Diameter (mm): 180
•Inner Diameter Size (mm): 22.23
•Thickness Dimension (mm): 6
•Particle Size (#): 24
•Feature: Durability Value
Days to Ship: | 10 Days or more |
---|
NEW REGISTON
•Thickness Dimension (mm): 6
•Particle Size (#): 30
•Abrasive Grain: A Abrasive Grain
•Feature: Durability Value
•Hardness: P
Days to Ship: | 8 Days or more |
---|
NEW REGISTON
•Thickness Dimension (mm): 6
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 72
Days to Ship: | 7 Days or more |
---|
High Grip Cup (Grinding Wheel)
NEW REGISTON
Features: Value Cutting Performance
Grit: 24
Inner Diameter Size: 22.23
Major Diameter: 180
Maximum Operating Rotation Speed: 80
Point Strategy: 20
Thickness Dimension: 6
Work Material: Stainless Steel
For complete product overview and details on High Grip Cup (Grinding Wheel) see the sections below:
Days to Ship: | 10 Days or more |
---|
NEW REGISTON
•Thickness Dimension (mm): 6
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 72
Days to Ship: | 10 Days or more |
---|
NEW REGISTON
•Thickness Dimension (mm): 6
•Abrasive Grain: GZ Abrasive Grain
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 72
Days to Ship: | 9 Days or more |
---|
NEW REGISTON
•Thickness Dimension (mm): 6
•Work Material: Aluminum
•Particle Size (#): 36
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 72
Days to Ship: | 7 Days or more |
---|
NEW REGISTON
•Thickness Dimension (mm): 5
•Particle Size (#): 36
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 72
•Point Strategy: 20
Days to Ship: | 7 Days or more |
---|
NEW REGISTON
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Thickness Dimension (mm): 5
•Particle Size (#): 36
•Feature: Durability Value
Days to Ship: | 7 Days or more |
---|
NEW REGISTON
•Thickness Dimension (mm): 3
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 72
•Point Strategy: 10
Days to Ship: | 7 Days or more |
---|
NEW REGISTON
•Major Diameter (mm): 100
•Thickness Dimension (mm): 2
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 72
•Dedicated Pad: 1
Days to Ship: | 9 Days or more |
---|
New Touch Grinding Wheel - #46-#120 Grit, NT Series
NEW REGISTON
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Feature: Durability Value
•Maximum Operating Rotation Speed (m/s): 72
•Dedicated Pad: 1
Days to Ship: | 7 Days or more |
---|
NEW REGISTON
•Feature: Durability Value
•Maximum Operating Rotation Speed (m/s): 72
•Dedicated Pad: 1
Days to Ship: | 7 Days or more |
---|
NEW REGISTON
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Thickness Dimension (mm): 3
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 72
Days to Ship: | 6 Days or more |
---|
NEW REGISTON
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Thickness Dimension (mm): 3
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 72
Days to Ship: | 7 Days or more |
---|
NEW REGISTON
•Inner Diameter Size (mm): 9.53
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 50
•Point Strategy: 10
Days to Ship: | 7 Days or more |
---|
TOKUMARU Ace【25 Pieces Per Package】
Trusco Nakayama
[Features]
· Economy type for grinding.
· It is a two-tone grindstone of black and brown.
· A general-purpose grindstone which achieves excellent sharpness and workability.
[Applications]
· Grinding of general steel and stainless steel.
Days to Ship: | 8 Days or more |
---|
"TOKUMARU Touch" (AC Abrasive)【20 Pieces Per Package】
Trusco Nakayama
[Features]
· General purpose product for polishing.
· Gives an impression of light work.
· Ideal for grinding and polishing that requires flexibility.
· Standard unit price per 1 pc: \173 (\165)
· A classic flexible grindstone product.
· A beautiful surface finish can be achieved.
[Applications]
· Polishing of general steel and cast iron.
Days to Ship: | 8 Days or more |
---|
DREMEL
Use the aluminum oxide grindstone for deburring, rust removal, and other general grinding work.
Days to Ship: | 7 Days or more |
---|
Offset Grindstone "CC Grind Solid"
PFERD
•Particle Size (#): 36
•Feature: Value Cutting Performance
•Number Contained In A Packet (sheet): 10
•Maximum Operating Rotation Speed (m/s): 80(4800m/min)
•Feature: Can perform heavy cutting at high speeds in one go. Use the clamping flange for both inclined and flat surface cutting. Noise and vibration are reduced by 50%, and dust is reduced by 80%. A new generation of grinding stone previously unsee
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Major Diameter(mm) |
Inner Diameter Size(mm) |
Thickness Dimension(mm) |
Work Material |
Particle Size(#) |
Abrasive Grain |
Features |
Brand | RESIBON | RESIBON | RESIBON | RESIBON | RESIBON | RESIBON | RESIBON | KURETOISHI | RESIBON | RESIBON | KURETOISHI | RESIBON | RESIBON | RESIBON | RESIBON | RESIBON | RESIBON | KURETOISHI | RESIBON | RESIBON | RESIBON | RESIBON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | NEW REGISTON | Trusco Nakayama | Trusco Nakayama | DREMEL | PFERD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Flexible Grindstone/Silver Ladybug Touch【20 Pieces Per Package】 | ||||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 10 Days or more | 7 Days or more | 10 Days or more | 8 Days or more | 7 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 9 Days or more | 7 Days or more | 7 Days or more | 6 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more |
Major Diameter(mm) | 100 | 50 | 100 ~ 180 | 125 ~ 150 | 100 | 100 ~ 180 | 180 | 100 ~ 180 | 100 | 180 | 100 | 100 ~ 180 | 100 | 50 | 100 ~ 205 | 100 ~ 180 | 180 | 100 ~ 180 | 100 ~ 180 | 100 ~ 180 | 100 ~ 205 | 100 ~ 180 | 100 ~ 180 | 180 | 100 ~ 180 | 180 | 100 ~ 180 | 100 ~ 180 | 180 | 100 ~ 180 | 100 ~ 205 | 100 | 100 ~ 125 | 100 | 100 ~ 180 | 100 | 100 | 100 | 100 | 100 | 58 ~ 75 | 100 | 100 | 38.1 | 100 ~ 180 |
Inner Diameter Size(mm) | 15 ~ 16 | 9.53 | 15 ~ 22 | 22 | 15 ~ 16 | 15 ~ 22 | 22.23 | 15 ~ 22 | 15 | 22.23 | 15 | 15 ~ 22.23 | 15 | 9.53 | 15 ~ 22 | 15 ~ 22 | 22.23 | 15 ~ 22 | 15 ~ 22 | 15 ~ 22 | 15 ~ 22 | 15 ~ 22 | 15 ~ 22 | 22.23 | 15 ~ 22 | 22.23 | 15 ~ 22 | 15 ~ 22 | 22.23 | 15 ~ 22 | 15 ~ 22 | 15 | 15 ~ 22 | 15 | 15 ~ 22 | 15 ~ 16 | 15 | 15 | 15 | 15 | 9.53 | 15 | 15 | - | 16(15) ~ 22、23(22) |
Thickness Dimension(mm) | 3 | 4 | 6 | 2 ~ 3 | 2 | 3 ~ 4 | 6 | 2 ~ 3 | 6 | 6 | 2 ~ 3 | 3 | 2 ~ 3 | 2 ~ 3 | 4 ~ 6 | 6 | 6 ~ 8 | 6 | - | 6 | 6 | 2 ~ 3 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 5 | 5 | 3 | 2 | 2 ~ 3 | 2 ~ 3 | 3 | 3 | 3.5 ~ 4 | 6 | 2 | - | 8 ~ 10.8 |
Work Material | General Steel / Stainless Steel | General Steel / Stainless Steel / Alloy Steel | General Steel / Stainless Steel / Alloy Steel | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel | General Steel / Stainless Steel / Alloy Steel | General Steel / Stainless Steel / Alloy Steel | General Steel | Stainless Steel / Alloy Steel | General Steel / Cast Iron | General Steel / Stainless Steel | Stone / Glass Material | General Steel / Stainless Steel / Alloy Steel | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Aluminum | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | Copper Material / Aluminum / Non-metal | General Steel / Stainless Steel / Alloy Steel | General Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Stone / Glass Material | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | Aluminum | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel / Alloy Steel / Cast Iron | General Steel / Stainless Steel | General Steel / Cast Iron | Stainless Steel / Cast Iron / Copper Material / Aluminum | General Steel / Stainless Steel |
Particle Size(#) | 36 ~ 120 | 36 ~ 120 | 24 ~ 36 | 36 ~ 120 | 36 ~ 120 | 24 ~ 120 | 24 | 36 ~ 80 | 24 ~ 46 | 24 | 36 ~ 120 | 16 | 36 ~ 120 | 46 ~ 120 | 24 ~ 36 | 24 ~ 100 | 24 ~ 36 | 24 ~ 36 | 36 ~ 120 | 24 ~ 36 | 24 | 24 ~ 320 | 24 ~ 36 | 24 ~ 36 | 24 ~ 100 | 24 | 30 | 24 ~ 36 | 24 | 24 ~ 36 | 24 ~ 36 | 36 | 36 | 36 | 24 ~ 120 | 60 ~ 80 | 46 ~ 120 | 36 ~ 120 | 36 ~ 60 | 36 ~ 120 | 36 ~ 80 | 24 ~ 36 | 46 ~ 120 | - | 36 |
Abrasive Grain | - | - | - | WA Abrasive Grain / AC Abrasive Grain | - | - | - | A Abrasive Grain | - | Z Abrasive Grain | Ceramic Abrasive Grain | CC Abrasive Grain | - | - | AWA Abrasive Grain | WA Abrasive Grain / AWA Abrasive Grain | A Abrasive Grain / WA Abrasive Grain / AWA Abrasive Grain | Z Abrasive Grain | WA Abrasive Grain / C Abrasive Grain | - | Z Abrasive Grain | WA Abrasive Grain / GC Abrasive Grain / CC Abrasive Grain / AC Abrasive Grain | WA Abrasive Grain / AWA Abrasive Grain | AWA Abrasive Grain | WA Abrasive Grain / AWA Abrasive Grain | WA Abrasive Grain / AWA Abrasive Grain | A Abrasive Grain | - | - | - | GZ Abrasive Grain | - | - | - | - | - | WA Abrasive Grain / AC Abrasive Grain | WA Abrasive Grain / AC Abrasive Grain | - | - | - | AWA Abrasive Grain | AC Abrasive Grain | - | - |
Features | Value Cutting Performance | Durability Value | Value Cutting Performance | Durability Value | Durability Value | Durability Value | Durability Value | Value Cutting Performance | Value Cutting Performance | Durability Value | Value Cutting Performance | Value Cutting Performance | Value Cutting Performance | Value Cutting Performance | Durability Value | Value Cutting Performance | Value Cutting Performance | Value Cutting Performance | Value Cutting Performance | Durability Value | Durability Value | Value Cutting Performance | Durability Value | Durability Value | Durability Value | Durability Value | Durability Value | Value Cutting Performance | Value Cutting Performance | Value Cutting Performance | Value Cutting Performance | Value Cutting Performance | Value Cutting Performance | Durability Value | Value Cutting Performance | Value Cutting Performance | Durability Value | Durability Value | Value Cutting Performance | Value Cutting Performance | Value Cutting Performance | - | - | - | Value Cutting Performance |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy