(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
ASAHI DIAMOND
•Model: Diamond Dresser
•Abrasive: Man-made Diamond
•Overall Length (mm): 50
•Diameter (mm): 11
•Thickness Dimension x (Diamond Section) (mm): 7
Days to Ship: | 8 Days or more |
---|
Dresser Grindstone for Diamond and CBN Wheels【5 Pieces Per Package】
MISUMI
Reduces dressing time. Enables dressing of diamond and CBN wheels with minimum scratches.
Days to Ship: | 8 Days or more |
---|
Economy/Single-stone Natural Diamond Dresser
MISUMI
Comes in 3 types of sharp edge. (C-Value)
Days to Ship: | Same day or more |
---|
Show Stock Products
Synthetic Diamond Dresser, Economy Polycrystalline Diamond Prism Model
MISUMI
Reduces dressing time and increases work efficiency. (C-Value)
Days to Ship: | 8 Days or more |
---|
Diamond Truing Dresser Metal Type for Diamond and CBN Wheel
DIACRYSTON
•Model: Diamond Dresser
•Abrasive: Man-made Diamond
Days to Ship: | 8 Days or more |
---|
Natural Diamond Dresser Single Stone Type
DIACRYSTON
•Model: Diamond Dresser
•Abrasive: Natural Diamond
•Overall Length (mm): 100
Days to Ship: | 7 Days or more |
---|
Natural Diamond Dresser General / Wedge Type
DIACRYSTON
•Model: Diamond Dresser
•Abrasive: Natural Diamond
•Carat Type (clt): (1/2)
•Overall Length (mm): 50
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· Regenerates the sharpness and roundness of a dulled or uneven grindstone.
· Uses a bearing with six holes.
[Applications]
· Grindstone for polishing.
Days to Ship: | 8 Days or more |
---|
Special Replacement Blades for Heavy Duty Dresser Holder (Pack)【12 Pieces Per Package】
Trusco Nakayama
[Applications]
· Spare blades for DH-240M and DH-265.
Days to Ship: | 7 Days or more |
---|
Special Replacement Blades for Heavy Duty Dresser Holder (Box)【48 Pieces Per Package】
Trusco Nakayama
[Applications]
· Spare blades for DH-240M and DH-265.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Can be used with either a finished dresser or a rough dresser.
· The size of the diamond differs according to width and diameter of the grinding wheel and removal rate.
[Applications]
· Dressing of grindstone used for general grinding.
· Removes the grinding layer accumulating on the ground surface of dressing.
· Corrects distorted grindstone surfaces into normal shapes.
Days to Ship: | 8 Days or more |
---|
Rectangular Column Single Rock Diamond Dresser
Trusco Nakayama
[Features]
· As it is a prismatic diamond, the change in diamond contact area after hitting the entire surface is small, stable dressing is possible and it has a long life.
[Applications]
· Modification of grindstone and removal of clogged grinding layers.
Days to Ship: | 8 Days or more |
---|
DREMEL
Extremely hard black abrasive is capable of reconditioning grinding wheels.
Days to Ship: | 9 Days or more |
---|
Lobtex
•Model: Hand Dresser
•Overall Length (mm): 250
•Diameter (mm): 34
•Diamond Part Size (mm): 22.0(L)×7.0(W)×4.5(T)
•JAN Code: 4963202-083591
Days to Ship: | 8 Days or more |
---|
Grindstone Dresser for Molding
MINITOR
[Features]
· A lineup of dressers that can quickly and easily perform dressing, truing, and molding work for various tools.
Days to Ship: | Same day |
---|
Show Stock Products
Electro-Deposited Diamond Dresser
MINITOR
[Features]
· A lineup of dressers that can quickly and easily perform dressing, truing, and molding work for various tools.
Days to Ship: | 8 Days or more |
---|
Donut Dresser (for Surface Grinders)
OKAZAKI
[Features]
· Can be used with both reciprocating and rotary type grinding machines.
· Since the product integrates an iron grinding head and grindstone, it can be fixed to a table with a magnet chuck.
· Donut dresser (for surface grinding machine) is a disposable type.
· The grindstone cannot be replaced.
Days to Ship: | 13 Days or more |
---|
DIACRYSTON
•Model: Diamond Dresser
•Overall Length (mm): 100
•Internal Diameter (mm): 9.5
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Model |
Abrasive |
Carat Type(clt) |
Overall Length(mm) |
Diameter(mm) |
|
|
| ||||||||||||||||
Brand | ASAHI DIAMOND | MISUMI | MISUMI | MISUMI | DIACRYSTON | DIACRYSTON | DIACRYSTON | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | DREMEL | Lobtex | MINITOR | MINITOR | OKAZAKI | DIACRYSTON |
Product Series | Dresser Grindstone for Diamond and CBN Wheels【5 Pieces Per Package】 | Synthetic Diamond Dresser, Economy Polycrystalline Diamond Prism Model | Special Replacement Blades for Heavy Duty Dresser Holder (Pack)【12 Pieces Per Package】 | Special Replacement Blades for Heavy Duty Dresser Holder (Box)【48 Pieces Per Package】 | ||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 13 Days or more | 12 Days or more |
Model | Diamond Dresser | Dresser Grind Stone | Diamond Dresser | Diamond Dresser | Diamond Dresser | Diamond Dresser | Diamond Dresser | Dresser Grind Stone | Dresser Grind Stone | Dresser Grind Stone | Diamond Dresser | Diamond Dresser | - | Hand Dresser | Dresser Grind Stone | Diamond Dresser | Dresser Grind Stone | Diamond Dresser |
Abrasive | Man-made Diamond | - | Natural Diamond | Man-made Diamond | Man-made Diamond | Natural Diamond | Natural Diamond | - | - | - | - | - | - | - | - | - | - | - |
Carat Type(clt) | - | - | 0.35 ~ 0.75 | 0.6 ~ 1 | - | 1 ~ (3/4) | (1/2) | - | - | - | - | - | - | - | - | - | - | - |
Overall Length(mm) | 50 | - | 100 | 100 | - | 100 | 50 | 265 | - | - | 100 | 100 | 25.4 | 250 | - | - | - | 100 |
Diameter(mm) | 11 | - | 10 ~ 12 | 10 | - | 8 ~ 12 | 9 ~ 10 | - | - | - | 11 ~ 12 | 11 ~ 12 | - | 34 | - | - | - | 12 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy