(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
KURETOISHI
•Shape: Flat Type (No. 1)
•Abrasive Grain: 32A
•Binding Agent: VBE
Days to Ship: | 7 Days or more |
---|
NCL
Uses hard WA abrasive material with great breakability and the highly functional bonding agent V36 (red).
Days to Ship: | 8 Days or more |
---|
EWAW Grindstone for Flat Surfaces
MISUMI
For standard grinding of standard hardened steel. (C-Value)
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
EKG Grindstone for Flat Surfaces
MISUMI
For coarse-to-finish grinding of hardened steel. (C-Value)
Days to Ship: | Same day or more |
---|
Show Stock Products
E32A Grindstone for Flat Surfaces
MISUMI
Powerful, high-efficiency cutting performance. Can also be used for precision machining of alloy steel. (C-Value)
Days to Ship: | 8 Days or more |
---|
WA Grindstone for Flat Surfaces No. 1 Flat
MISUMI
This all-purpose grindstone for level surfaces comes in a variety of abrasive grain sizes
Days to Ship: | 12 Days or more |
---|
SG Grindstone for Flat Surfaces No. 1 Flat
MISUMI
This all-purpose grindstone for level surfaces comes in a variety of abrasive grain sizes
Days to Ship: | 8 Days or more |
---|
GC Grindstone for Flat Surfaces No. 1 Flat
MISUMI
This all-purpose grindstone for level surfaces comes in a variety of abrasive grain sizes
Days to Ship: | 12 Days or more |
---|
85A Grindstone for Flat Dies Surfaces No. 1/No. 10 Duplex Hubbed
MISUMI
Incorporates PA abrasive grains and a grindstone specially tailored for SUS, making it compatible for everything from alloy steel to high-hardness steel
Days to Ship: | 12 Days or more |
---|
EGC Grindstone for Flat Surfaces
MISUMI
For coarse to finish grinding of non-metal / super-hard alloys. (C-Value)
Days to Ship: | 8 Days or more |
---|
KURETOISHI
•Shape: Flat Type (No. 1)
•Abrasive Grain: GC
•Binding Agent: V02
Days to Ship: | 7 Days or more |
---|
KURETOISHI
•Shape: Flat Type (No. 1)
•Abrasive Grain: WA
•Binding Agent: V
•Note: ! Caution Product Code WAR205-6.4-31.75-80-K is the same product.
Days to Ship: | 7 Days or more |
---|
KURETOISHI
•Shape: Flat Type (No. 1)
•Abrasive Grain: 85A
•Binding Agent: VBE
•Peripheral Speed (Maximum Peripheral Velocity Used) (m/s): 40
Days to Ship: | 8 Days or more |
---|
Cutting Grindstone (for Metal)
SUMFLEX
•Particle Size (#): 80
•Major Diameter (mm): 75
•Thickness (mm): 13
•Hole Diameter (mm): 12.7
•Type: Grinding Stone
Days to Ship: | 10 Days or more |
---|
Cutting Grindstone (for Non-Ferrous)
SUMFLEX
•Particle Size (#): 100
•Major Diameter (mm): 75
•Thickness (mm): 13
•Hole Diameter (mm): 12.7
•Type: Grinding Stone
Days to Ship: | 10 Days or more |
---|
NCL
With A-type abrasive material, high-performance new ceramic abrasive CX with a micro self-sharpening blade is used based on the hardest and finest crystal configuration.
Days to Ship: | 8 Days or more |
---|
KP MEMOX II (Vitrified CBN Wheel)
NCL
The surface grade and service life have been further upgraded from the conventional product (KP Memox)
[Features]
· Vitrified CBN wheel allowing easy on-the-machine dressing using single-stone dresser and NEW LL single-stone dresser.
· The ultra-multiporous structure has successfully achieved both sharpness and long life.
· High elastic modulus bond prevents distortion of abrasive layers, enabling high precision machining.
· For both wet and dry types
Days to Ship: | 11 Days or more |
---|
NCL
The product is a multiporous grindstone with broad spacing between abrasive grains. MPA abrasive specially made for porous grindstones is adopted.
Days to Ship: | 8 Days or more |
---|
NCL
Adopts a single crystal SA abrasive unlikely to be crushed and high-performance binding agent V35.
Days to Ship: | 10 Days or more |
---|
SD MEMOX (10φ Dresser Included)
NCL
[Features]
· Vitrified diamond wheel allowing easy on-the-machine dressing using the dedicated dresser included.
· Great cutting quality continues for a long time due to the super porous structure.
· Machining precision stabilizes due to adoption of low thermal expansion bond.
· The grinding wheel service life extends further due to high abrasive grain retention capability.
· For both wet and dry types
Days to Ship: | 11 Days or more |
---|
GC Grindstone - Straight Cap Type
NCL
Vitrified straight-cup type grindstone for grinding machines. Abrasive material GC.
Days to Ship: | 8 Days or more |
---|
WA Grindstone (White) Standard Edge Profile
NCL
Vitrified standard green irregular type grindstone for grinding machines. Abrasive material WA.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
NCL
•Shape: Flat Type (No. 1)
•Abrasive Material: GC
•Binding Agent: V81R
•Application: Used for free-hand grinding and general light grinding of non-ferrous and non-metal materials. Cemented carbide, Cast iron, Aluminum alloy, Copper alloy, etc.
•Tool Used: For Desktop Grinders / For Grinders
Days to Ship: | 8 Days or more |
---|
NCL
Uses a hard WA abrasive material with great breakability and the highly functional bonding agent V35 (white).
Days to Ship: | 8 Days or more |
---|
NCL
With A-type abrasive material, high-performance new ceramic abrasive CX with a micro self-sharpening blade is used based on the hardest and finest crystal configuration.
Days to Ship: | 8 Days or more |
---|
NCL
With A-type abrasive material, high-performance new ceramic abrasive CX with a micro self-sharpening blade is used based on the hardest and finest crystal configuration.
Days to Ship: | 10 Days or more |
---|
NCL
PA abrasive and highly functional bonding agent V35 are used for resistance to scorching.
Days to Ship: | 8 Days or more |
---|
NCL
[Features]
· PA abrasive and highly functional bonding agent V35 are used for resistance to scorching.
Days to Ship: | 8 Days or more |
---|
PAA Grindstone Recessed One Side
NCL
Vitrified single dent type grindstone for grinding machines. Abrasive material PAA.
Days to Ship: | 10 Days or more |
---|
NCL
Vitrified double dovetail type grindstone for grinding machines. Abrasive material PAA.
Days to Ship: | 8 Days or more |
---|
NCL
Vitrified plate type grindstone for grinding machines. Abrasive material PA.
Days to Ship: | 11 Days or more |
---|
PA Grindstone - Straight Cup Type
NCL
Vitrified straight-cup type grindstone for grinding machines. Abrasive material PA.
Days to Ship: | 10 Days or more |
---|
PA Grindstone Tapered Cup Type
NCL
Vitrified taper-cup type grindstone for grinding machines. Abrasive material PA.
Days to Ship: | 10 Days or more |
---|
SD MEMOX (11φ Dresser Included)
NCL
[Features]
· Vitrified diamond wheel allowing easy on-the-machine dressing using the dedicated dresser included.
· Great cutting quality continues for a long time due to the super porous structure.
· Machining precision stabilizes due to adoption of low thermal expansion bond.
· The grinding wheel service life extends further due to high abrasive grain retention capability.
· For both wet and dry types
Days to Ship: | 11 Days or more |
---|
SD MEMOX (9φ Dresser Included)
NCL
[Features]
· Vitrified diamond wheel allowing easy on-the-machine dressing using the dedicated dresser included.
· Great cutting quality continues for a long time due to the super porous structure.
· Machining precision stabilizes due to adoption of low thermal expansion bond.
· The grinding wheel service life extends further due to high abrasive grain retention capability.
· For both wet and dry types
Days to Ship: | 11 Days or more |
---|
NCL
Vitrified plate type grindstone for grinding machines. Abrasive material WA.
Days to Ship: | 10 Days or more |
---|
WA Grindstone Straight Cup Type (Red)
NCL
Vitrified straight-cup type grindstone for grinding machines. Abrasive material WA.
Days to Ship: | 8 Days or more |
---|
WA Grindstone Tapered Cup Type (Red)
NCL
Vitrified taper-cup type grindstone for grinding machines. Abrasive material WA.
Days to Ship: | 8 Days or more |
---|
"Curved Surface Fine Sander" for Curved and Rough Surfaces Polishing Pad
TOKYOAUTO
•Type: Polishing Pad
•Feature: Polishing pad for curved surface Finsander FSC-32/FS-32.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Shape |
Abrasive Grain |
Particle Size(#) |
Major Diameter(mm) |
Thickness(mm) |
Hole Diameter(mm) |
| |||||||||||||||||||||||||||||||||||||||||
Brand | KURETOISHI | NCL | MISUMI | KURETOISHI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | KURETOISHI | KURETOISHI | KURETOISHI | SUMFLEX | SUMFLEX | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | NCL | TOKYOAUTO |
Product Series | 85A Grindstone for Flat Dies Surfaces No. 1/No. 10 Duplex Hubbed | "Curved Surface Fine Sander" for Curved and Rough Surfaces Polishing Pad | |||||||||||||||||||||||||||||||||||||||
Days to Ship | 7 Days or more | 8 Days or more | 8 Days or more | 7 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 10 Days or more | 11 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 11 Days or more | 10 Days or more | 10 Days or more | 11 Days or more | 11 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Shape | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | - | - | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Straight Cup Model (No. 6) | Others | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Flat Type (No. 1) | Single Tooth Model (No. 5) | Double Dovetail (No. 10) | Blade (No. 12) | Straight Cup Model (No. 6) | Taper Cup Type (No. 11) | Flat Type (No. 1) | Flat Type (No. 1) | Blade (No. 12) | Straight Cup Model (No. 6) | Taper Cup Type (No. 11) | - |
Abrasive Grain | 32A | - | WA | SG | kg | 32A | WA | SG | GC | 85A | GC | GC | WA | 85A | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Particle Size(#) | 46 ~ 100 | 46 ~ 120 | 46 ~ 120 | 46 ~ 220 | 46 ~ 220 | 46 ~ 100 | 46 ~ 100 | 46 ~ 100 | 120 | 60 ~ 120 | 120 | 80 ~ 120 | 46 ~ 120 | 46 ~ 120 | 80 | 100 | 60 | 140 | 46 ~ 80 | 46 ~ 180 | 200 | 120 | 220 | 24 ~ 60 | 46 ~ 220 | 46 ~ 60 | 46 ~ 220 | 46 ~ 80 | 46 ~ 80 | 46 ~ 220 | 46 ~ 80 | 80 ~ 220 | 60 ~ 80 | 46 ~ 80 | 60 ~ 80 | 200 | 200 | 60 ~ 80 | 60 ~ 120 | 46 ~ 80 | - |
Major Diameter(mm) | 180 ~ 355 | 100 ~ 510 | 150 ~ 355 | 150 ~ 355 | 180 ~ 355 | 180 ~ 355 | 180 ~ 355 | 180 ~ 305 | 205 ~ 255 | 180 ~ 205 | 150 ~ 205 | 150 ~ 355 | 125 ~ 355 | 180 ~ 205 | 75 | 75 | 180 ~ 205 | 180 ~ 300 | 180 ~ 510 | 180 ~ 510 | 180 ~ 200 | 100 ~ 125 | 150 | 100 ~ 405 | 100 ~ 405 | 125 ~ 305 | 180 ~ 205 | 255 ~ 510 | 150 ~ 510 | 180 ~ 205 | 180 ~ 205 | 180 | 150 | 100 ~ 150 | 90 ~ 125 | 180 ~ 200 | 180 ~ 200 | 100 ~ 150 | 100 ~ 150 | 90 ~ 125 | - |
Thickness(mm) | 6.4 ~ 50 | 6.4 ~ 50 | 6.4 ~ 38 | 6.4 ~ 50 | 6.4 ~ 38 | 6.4 ~ 38 | 6.4 ~ 38 | 6.4 ~ 32 | 13 ~ 25 | 6.4 ~ 13 | 13 ~ 19 | 6.4 ~ 50 | 6.4 ~ 50 | 6.4 ~ 19 | 13 | 13 | 13 ~ 19 | 6 ~ 25 | 13 ~ 50 | 6.4 ~ 50 | 10 ~ 13 | 50 | 6.4 | 13 ~ 50 | 6.4 ~ 50 | 19 ~ 38 | 6.4 ~ 19 | 25 ~ 50 | 13 ~ 50 | 6.4 ~ 19 | 19 ~ 32 | 6.4 | 13 ~ 19 | 38 ~ 65 | 38 ~ 50 | 10 ~ 13 | 10 ~ 13 | 13 | 38 ~ 50 | 38 ~ 50 | 5 ~ 14 |
Hole Diameter(mm) | 31.75 ~ 127 | 12.7 ~ 203.2 | 15.88 ~ 127 | 12.7 ~ 127 | 31.75 ~ 127 | 31.75 ~ 127 | 31.75 ~ 127 | 31.75 ~ 76.2 | 15.88 ~ 19.05 | 31.75 | 12.7 ~ 31.75 | 12.7 ~ 31.75 | 12.7 ~ 127 | 31.75 ~ 50.8 | 12.7 | 12.7 | 31.75 ~ 50.8 | 31.75 ~ 127 | 31.75 ~ 127 | 31.75 ~ 152.4 | 31.75 ~ 50.8 | 31.75 | 12.7 | 12.7 ~ 38.1 | 12.7 ~ 203.2 | 12.7 ~ 127 | 31.75 ~ 50.8 | 50.8 ~ 152.4 | 25.4 ~ 203.2 | 31.75 ~ 50.8 | 31.75 ~ 50.8 | 31.75 | 31.75 | 31.75 ~ 88.9 | 31.75 | 31.75 ~ 50.8 | 31.75 ~ 50.8 | 12.7 ~ 31.75 | 12.7 ~ 76.2 | 31.75 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy