(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Diamond/CBN Wheel for Flat Surface Grinding 1A1 Model
MISUMI
Straight version of this popular product. Added inner / outer diameter surfaces
Days to Ship: | 26 Days or more |
---|
Diamond/CBN Wheel for Flat Surface Grinding 3A1/14A1 Model
MISUMI
Added inner and outer diameter surfaces. Greatly improved ease-of-use.
Days to Ship: | 26 Days or more |
---|
KURETOISHI
For complete product overview and details on Nib Dresser see the sections below:
Days to Ship: | 19 Days or more |
---|
KURETOISHI
•Abrasive Grain: B
•Particle Size: 170
•Shape: 1A1
•Binding Agent: VP2
•Peripheral Speed (Maximum Peripheral Velocity Used) (m/s): 45
Days to Ship: | 19 Days or more |
---|
Single Stone Dresser for General Purpose/for SG Grindstone
KURETOISHI
•Shank Shape: d11 x 100L
For complete product overview and details on Single Stone Dresser for General Purpose/for SG Grindstone see the sections below:
Days to Ship: | 8 Days or more |
---|
Electro-Deposited Diamond Wheel UFO-1A
Trusco Nakayama
[Features]
· For finish polishing.
· Molded to a rounded shape and thus can smoothly finish hard and brittle workpieces.
[Applications]
· Grinding of tile, marble, FRP, refractory brick, glass, granite, etc.
· Tool used: disc grinder.
Days to Ship: | 8 Days or more |
---|
Electro-Deposited Diamond Wheel UFO-2
Trusco Nakayama
[Features]
· For cutting and polishing.
· Offset type.
· It is possible to electrodeposit, cut and polish diamonds on the front and back of the board at the same time.
· For finish polishing.
[Applications]
· For cutting and grinding roof tile, marble, FRP, refractory brick, glass, granite, etc.
· Tool used: disc grinder.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Efficient grinding is enabled by placing the diamond tips on outer and inner circumference.
· Reduces heat storage in the cooling cavity of circuit board, uses 14 tips and has a long service life.
[Applications]
· For grinding hard construction materials such as concrete, blocks, bricks, etc.
· Tool used: disc grinder.
Days to Ship: | 8 Days or more |
---|
SUMFLEX
•Type: Flap with shaft
•Thickness (mm): 1
•Shaft Diameter (mm): 6
•Particle Size (#): 180
•Screw Hole Diameter (mm): 6
Days to Ship: | 8 Days or more |
---|
SUMFLEX
•Type: Flat
•Internal Diameter (mm): 1
•Thickness (mm): 0.6
•Shaft Diameter (mm): 2.34
•Particle Size (#): 100
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Titanium Coating Diamond Disk for Grinding and Cutting TD-160
EARTH MAN
•Outer Diameter (mm): 100
•Hole Diameter (mm): φ20/φ15
•Package Size (mm): H160×W135×D5
•Weight (g): 75
•Max. Rotational Speed (per minute): 15000
Days to Ship: | 7 Days or more |
---|
NCL
[Features]
· There is no change in the diamond contact area after the entire surface has been processed, enabling stable dressing.
· It works well at initial use and can be used in an extensive variety of applications in the same manner as the natural type.
· A throwaway type that does not require repair and reduces the total cost.
[Applications]
· A tool for truing and dressing general grindstones.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
|
| ||||||||||||
Brand | MISUMI | MISUMI | KURETOISHI | KURETOISHI | KURETOISHI | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | SUMFLEX | SUMFLEX | AIWOOD | EARTH MAN | NCL |
Product Series | Titanium Coating Diamond Disk for Grinding and Cutting TD-160 | ||||||||||||
Days to Ship | 26 Days or more | 26 Days or more | 19 Days or more | 19 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 11 Days or more | 7 Days or more | 12 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy