(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
SYSTEM 3R
•Dimension 1: Tip φ3
For complete product overview and details on Electrode Side Probe see the sections below:
Days to Ship: | 47 Days or more |
---|
Universal Holder for Electrode, XY Center Adjustment Function Model (Collet Chuck Model)
MISUMI
XY centering function dramatically increases freedom during machining
Days to Ship: | 15 Days or more |
---|
SYSTEM 3R
•Recommended maximum load: 7kg
•Recommended Tightening Torque: 7Nm
•Weight: 1.1kg
Days to Ship: | 46 Days or more |
---|
MISUMI
3 types available depending on application. Electro holder with adjustment function
Days to Ship: | 15 Days or more |
---|
SYSTEM 3R
•Weight: 1kg
•Remark: Before clamping the chuck, please attach it to a workbench or jig.
•Surface Treatment: Quenched, Treated against Rust
Days to Ship: | 47 Days or more |
---|
SYSTEM 3R
•Required Draw Bar: 3R-605.2
•Note: Flanging Connection, Back Polished
•Weight: 1kg
•Fixed Indexed Position: 4×90°
Days to Ship: | 46 Days or more |
---|
Days to Ship: | 13 Days or more |
---|
SYSTEM 3R
•Recommended maximum load: 12kg
•Recommended Tightening Torque: 15Nm
•Weight: 2.8kg
Days to Ship: | 13 Days or more |
---|
Macro Plate Electrode Holder【8 Pieces Per Package】
SYSTEM 3R
•Note: Code carrier compliant, Air jet duct
•Weight: 3.5 kg (1 set)
•Number Contained In A Packet: 8 pieces per set
•Supported Holder: 3R-651.7E-S、3R-651.7E-XS
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 47 Days or more |
---|
EDM Jigs & Fixtures - Magnetic Tray, Neodymium, MSR-370X
NEWSTRONG
Resolves troublesome cutting chips and sludge processing in oil/water tanks of machine tools
[Features]
· Made entirely from stainless steel, it is extremely durable.
· The tip is non-magnetic with sealed magnets and the removal of chips or sludge can be performed easily.
· Even when chips or sludge have adhered to the body, they can be easily removed with a spatula.
· Cover can be washed with water or an air gun to remove contaminants.
· Can be installed in a narrow place
Days to Ship: | 9 Days or more |
---|
EDM Jigs & Fixtures - Magnetic Water Tank Cleaner, MSR-100
NEWSTRONG
[Features]
· The main body has a vane shape with a large adsorption area. Circulating oil readily forms vortices and efficiently adheres to the surface.
· Iron filings, chips, etc., that have adhered can be easily disposed of by simply removing the cover.
· A magnet is placed at the bottom of the main body, so it will not be washed into the circulating oil.
· Can also be attached to the oil tank using the magnet at the bottom
Days to Ship: | 9 Days or more |
---|
NEWSTRONG
Ideal for removing chips and sludge accumulated in water tanks / oil tanks and near machines
Days to Ship: | 9 Days or more |
---|
SYSTEM 3R
•Dimension 1: φ20×36.9mm
•Dimension 2: φ7 mm Equipped with jet holes
Days to Ship: | 8 Days or more |
---|
Macro Base Holder, Set of 8【8 Pieces Per Package】
SYSTEM 3R
•Note: Automatic Exchange Supported
•Weight: 1.3kg
•Remark: Before clamping the chuck, please attach it to a copper blank or workbench.
•Number Contained In A Packet: 8 pieces per set
Days to Ship: | 8 Days or more |
---|
SYSTEM 3R
•Note: Automatic Exchange Supported
•Weight: 3kg
•Remark: Before clamping the chuck, please attach it to a workbench or jig.
•Fixed Indexed Position: 4×90°
•Dimension 1: 70x70x12.5mm
Days to Ship: | 29 Days or more |
---|
SYSTEM 3R
•Dimension 1: φ20×57.1mm
•Dimension 2: φ7 mm Equipped with jet holes
Days to Ship: | 46 Days or more |
---|
SYSTEM 3R
•Note: Automatic Exchange Supported, Z Standard and Mounting Surface Polished, Rust-Proofing Treatment
•Weight: 1.2kg
•Remark: Before clamping the chuck, please attach it to a workbench or jig.
•Fixed Indexed Position: 4×90°
•Dimension 1: 54x54x12.5mm
Days to Ship: | 46 Days or more |
---|
SYSTEM 3R
•Required Draw Bar: 3R-605.2
•Weight: 5kg
•Fixed Indexed Position: 4×90°
Days to Ship: | 13 Days or more |
---|
NEWSTRONG
[Features]
· Convenient for picking screws and accessories that have fallen into a narrow place.
· LMB-650 with attached light is convenient for searching for objects in dark places.
· Tremendously useful for searching for screws or small articles in lateral grooves due to its bendable tip (MSB-150M). (MSB-150, LMB-650) comes in a plastic case
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
Days to Ship |
Product Type |
Brand | SYSTEM 3R | MISUMI | SYSTEM 3R | MISUMI | SYSTEM 3R | SYSTEM 3R | SYSTEM 3R | SYSTEM 3R | SYSTEM 3R | SYSTEM 3R | NEWSTRONG | NEWSTRONG | NEWSTRONG | SYSTEM 3R | SYSTEM 3R | SYSTEM 3R | SYSTEM 3R | SYSTEM 3R | SYSTEM 3R | NEWSTRONG |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Universal Holder for Electrode, XY Center Adjustment Function Model (Collet Chuck Model) | |||||||||||||||||||
Days to Ship | 47 Days or more | 15 Days or more | 46 Days or more | 15 Days or more | 47 Days or more | 46 Days or more | 13 Days or more | 13 Days or more | 8 Days or more | 47 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 29 Days or more | 46 Days or more | 46 Days or more | 13 Days or more |
Same day or more
Show Stock Products |
Product Type | Other Jigs | Chuck | Vise | Chuck | Other Jigs | Chuck | Other Jigs | Vise | Other Jigs | Other Jigs | Other Jigs | Other Jigs | Other Jigs | Other Jigs | Other Jigs | Other Jigs | Other Jigs | Other Jigs | Chuck | Other Jigs |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy