(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Wire-Cut EDM Filters

Filters for wire cutting are parts used with hot wire cutting machines. When performing wire cutting, the object to be cut is constantly submerged in a machining fluid such as water or oil. That machining fluid is supplied to a machining tub by a machining fluid supplier, and filters remove mac ...Readmore

Filters for wire cutting are parts used with hot wire cutting machines. When performing wire cutting, the object to be cut is constantly submerged in a machining fluid such as water or oil. That machining fluid is supplied to a machining tub by a machining fluid supplier, and filters remove machining particles in the fluid. Durability is demanded for filters, and there are anti-rust treated filters, stainless steel types, resin types, and more. Thermosetting resin and specially folded high-performance paper are used for the filter paper, which not only reduces the contamination generated during initial filtering, but also eliminates the internal imbalance of water to achieve long lifespan. Secondary discharge is prevented and improvements in performance such as maintaining clean tank transparency and increasing the lifespan of ion exchange resin can also be expected.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 13 Days or Less
  • 15 Days or Less
  1. 1
  • Mann+Hummel EDM Filter

    Mann+Hummel EDM Filter【2 Pieces Per Package】

    MANN HUMMEL

    •Product Model: Filter for wire electrical discharge machine•Caution: GF Agie Charmilles (connector not required)

    • Volume Discount
    Days to Ship: 10 Days or more
  • Long-Lasting Filter

    Long-Lasting Filter【2 Pieces Per Package】

    MISUMI

    Recyclable due to use of stainless material. Includes environmentally friendly recycling service

    • Volume Discount
    • Spec Expansion
    Days to Ship: 10 Days or more
  • Long-Lasting Filter for Water

    Long-Lasting Filter for Water【2 Pieces Per Package】

    MISUMI

    Filtration materials processed by special folding process to reduce replacement frequency, which helps cut costs

    • Volume Discount
    Days to Ship: 10 Days or more
  • Filter OMF Super Filter Series for Wire Electrode

    Filter OMF Super Filter Series for Wire Electrode【2 Pieces Per Package】

    OSHITARI

    •Product Model: Filter for wire electrical discharge machine•Pressure Method: Internal Pressure•Sodick Compatible Equipment: A(300、300W、320、320D、325、350、350W、500、500W、500Q、500P、500WP、530D、600、600W、600P、600WP)、 A(750、750W、1000W)、 BF(250、275、280、280L、320L)、AQ(325L、535L、550L、600、750L、327L、537L)•Brother Compatible Model: HS-(300、350、3100、50A、70A)•Hitachi Compatible Model: H-CUT(3...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Wire-Cut EDM Filters