(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrode Wires

Electrode wires are parts used as electrodes in electric discharge machines. The object to be processed is melted and cut by discharging electrode wires. The downside of electric discharge machining is that it has a slower processing speed than cutting. On the other hand, it had the advantage ...Readmore

Electrode wires are parts used as electrodes in electric discharge machines. The object to be processed is melted and cut by discharging electrode wires. The downside of electric discharge machining is that it has a slower processing speed than cutting. On the other hand, it had the advantage of cutting using electricity as a medium, so hard metals such as carbide can be processed regardless of the type of workpiece. Wire diameter is determined by workpiece shape, thickness, and the like, but 0.2 to 0.3 mm wire is generally used. The most popular wire material is mixed copper and zinc type called brass. They are products wound on bobbins, but "winding curls" form if left unused for a long period of time, and there is a risk of automatic connection and disconnection. Using promptly after purchase is recommended.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  1. 1
  • Electrode Wire - 60:40 Copper-Zinc Ratio, Non-Paraffin, GMWC/GMWT

    Electrode Wire - 60:40 Copper-Zinc Ratio, Non-Paraffin, GMWC/GMWT【2-4 Pieces Per Package】

    MISUMI

    Wire Electrode Wire, Copper:Zinc = 60:40 Type

    • Volume Discount
    Days to Ship: 8 Days or more
  • Electrode Wire Copper : Zinc = 65:35 Type

    Electrode Wire Copper : Zinc = 65:35 Type【2-4 Pieces Per Package】

    MISUMI

    [C-Value]A solid support for cost reduction. Economy-Type Electrode Wire[Features]· Manufactured at the factory with the latest equipment that also produces recommended wire for major wire cutting machines· Uses 100% raw material, and more stable discharge is possible compared to recycled wires· An economy type with outstanding cost performance that is certified to be equal in both speed and accuracy to genuine products.· By...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
    • Economy

    Electrode Wire High-Precision Machining Type

    Electrode Wire High-Precision Machining Type【1-4 Pieces Per Package】

    MISUMI

    [C-Value]・ It strongly boosts surface roughness improvement and cost reduction. Economy type approved by a Japanese model factory.・ High precision wire with an emphasis on surface finish and processing accuracy.[Features]・ Very high cost-effectiveness with the same quality level as genuine products.・ It is manufactured in a factory with the latest technology and equipment that also manufactures wires recommended by major ...Readmore

    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Electrode Wires