(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
EXCEL
•Product Model: Sound scope system
•Type: Binaural Receiver
•Main Body Weight (g): 100
•Filler: 2-stage joint type
•Effective Length (mm): 260~500
Days to Ship: | 8 Days or more |
---|
EXCEL
•Product Model: Sound scope system
•Type: Single-Ear Type Receiver
•Main Body Weight (g): 90
•Filler: 8 Level Telescopic Type
•Effective Length (mm): 200~770
Days to Ship: | 8 Days or more |
---|
EXCEL
•Product Model: Pickup
For complete product overview and details on Magnetic Pick Up PU-M see the sections below:
Days to Ship: | 8 Days or more |
---|
EXCEL
•Product Model: Sound scope system
•Type: Binaural Receiver
•Main Body Weight (g): 160
•Filler: 10 Level Telescopic Type
•Effective Length (mm): 160~1140
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Brand | EXCEL | EXCEL | EXCEL | EXCEL |
---|---|---|---|---|
Product Series | ||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Product Model | Sound scope system | Sound scope system | Pickup | Sound scope system |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy