(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Surface Roughness Tester Accessories - Steel Plate Standard Piece
NIHONKINZOKUDEN
•Product Model: Roughness standard sample
•Machining Method: Sander Surface
•Overview: 2 pcs.×1 Set
•Number Contained In A Packet: 2 pcs.×1 Set
•Grinder Surface: 25-S、35-S、70-S、100-S
Days to Ship: | 11 Days or more |
---|
Surface Roughness Tester Accessories - RA Roughness Standard Piece
NIHONKINZOKUDEN
•Product Model: Roughness standard sample
•Number Contained In A Packet: 1 pc.
•▽▽▽▽0.1a: ○
•▽▽▽▽0.2a: ○
•▽▽▽0.4a: ○
Days to Ship: | 8 Days or more |
---|
Surface Roughness Tester Accessories - Roughness Standard Piece
NIHONKINZOKUDEN
•Product Model: Roughness standard sample
•▽▽▽▽ 0.2: ○
•▽▽ 18: ○
•▽▽ 25: ○
•▽ 35: ○
Days to Ship: | 8 Days or more |
---|
Surface Roughness Tester Accessories - RMS Roughness Standard Piece
NIHONKINZOKUDEN
•Product Model: Roughness standard sample
•Dimension P (Rrms): 5
•SHAPED (Rrms): 68、130、260、590、1200
•ENDMILLED (Rrms): 20、35、80、135、260、540
•MILLED (Rrms): 16、35、65、130、260、530
Days to Ship: | 8 Days or more |
---|
Surface Roughness Tester Accessories - Gas Cut Standard Piece
NIHONKINZOKUDEN
•Product Model: Roughness standard sample
•Flatness (F) 15 m/m ≤ Plate Thickness ≤ 25 m/m: Grade 1, Grade 2
•Flatness (F) Plate Thickness ≤ 25 m/m: Grade 1, Grade 2
•Melting Of Top Edge M: Grade 1, Grade 2, Grade 3
•Coarse R: Class 1 50-S, class 2 100-S, class 3 200-S
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Brand | NIHONKINZOKUDEN | NIHONKINZOKUDEN | NIHONKINZOKUDEN | NIHONKINZOKUDEN | NIHONKINZOKUDEN |
---|---|---|---|---|---|
Product Series | Surface Roughness Tester Accessories - Steel Plate Standard Piece | Surface Roughness Tester Accessories - RA Roughness Standard Piece | Surface Roughness Tester Accessories - Roughness Standard Piece | Surface Roughness Tester Accessories - RMS Roughness Standard Piece | Surface Roughness Tester Accessories - Gas Cut Standard Piece |
Days to Ship | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Product Model | Roughness standard sample | Roughness standard sample | Roughness standard sample | Roughness standard sample | Roughness standard sample |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy