(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Eccentric Tester (Standard Type)
OBISHIKEIKI
Use for measuring eccentricity and runout of shafts, etc. Achieves parallelism between the table surface and the center. Center access can be performed in a single action using the lever.
Days to Ship: | 8 Days or more |
---|
OBISHIKEIKI
[Features]
· A miniaturized standardized tester.
· Use for measuring eccentricity and runout of shafts, etc.
· Achieves parallelism between the table surface and the center.
· Center access can be performed in a single action using the lever.
Days to Ship: | 10 Days or more |
---|
NIIGATASEIKI
A run-out gauge (eccentricity measuring device) that is available in a total of 14 types for use with different types of cylindrically shaped workpieces.
[Features]
· Allows for easy and accurate measurement of run-out.
· 14 types available, including 3 types of base length, 2 types of roller and 3 types of carrier.
· Achieves 2 μm level accuracy (when measuring ø20 mm workpieces.) Offers high level precision measurement.
[Applications]
· Mount an indicator for easier measurement of run-out.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Center distance(mm) |
Brand | OBISHIKEIKI | OBISHIKEIKI | NIIGATASEIKI |
---|---|---|---|
Product Series | |||
Days to Ship | 8 Days or more | 10 Days or more | 9 Days or more |
Product Model | Standard Type | Standard Type | Standard Type |
Center distance(mm) | 400 | 150 ~ 300 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy