(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
AICHITOKEI
•Product Model: Flow sensor
•Fluid Temperature (°c): 0–70
•Applied Voltage: DC3~24V
•Accuracy: ±2%RS
•Degree Of Protection Enclosure: IP64 (Indoor Type)
Days to Ship: | 8 Days or more |
---|
Yamato Sangyo
•Product Model: Flowmeter
•Body Material: Brass
•Exit Connection: φ8 Hose Port (M12 X 1 Sleeve Nut)
•Accuracy: Full Scale ±5%
•Feature: Easy to handle with easy-to-see scale marks. Out-type flow volume gauge. Features a wide range of options for different gases and flow amounts.
Days to Ship: | 8 Days or more |
---|
Float Flowmeter (Entrance Connection 3/4-16 UNF Bag Nut)
Yamato Sangyo
•Product Model: Flowmeter
•Body Material: Brass
•Exit Connection: φ8 Hose Port (M12 X 1 Sleeve Nut)
•Accuracy: Full Scale ±5%
•Feature: Easy to handle with easy-to-see scale marks. Out-type flow volume gauge. Features a wide range of options for different gases and flow amounts.
Days to Ship: | 9 Days or more |
---|
Instantaneous Integrating Flowmeter
AICHITOKEI
[Features]
·RoHS compliant and CE marked product.
·The measurement principle is the tangential impeller method.
·A built-in lithium battery allows you to switch between instantaneous flow rate and integrated flow rate without the need for an external power supply.
[Applications]
·As a built-in sensor for various measurement and control equipment.
Days to Ship: | 8 Days or more |
---|
Float Flowmeter, Duplicate (Entrance Connection M16 x 1.5 Bag Nut)
Yamato Sangyo
•Product Model: Flowmeter
•Body Material: Brass
•Operating Pressure (mpa): 0.2
•Exit Connection: φ8 Hose Port (M12 X 1 Sleeve Nut)
•Mass (g): 600
Days to Ship: | 9 Days or more |
---|
AS ONE
[Product Specifications]
・Model number: SCW-01-L
・Leak sensor system
・Size: 185 x 229 x 98 (excluding rubber foot) mm
・Indicator lamp: Sensor state Indicator lamp (3 places), power Indicator lamp
・Sensor connection port: 3 places
・Output: Buzzer (ON/OFF switch), Relay contact (100VAC/3A, DC30V/3A)
・Power supply: 100VAC 50/60Hz 0.3A
・Power cord length: 1.8m
・Accessories: Leak sensor x 1, AC adapter
・
・Material: Body/PP (polypropylene), Cable/PVC (vinyl chloride resin)
・Applicable medium: Water
・Cable length: 2m (DC15V)
・*Do not use the equipment in an atmosphere such as corrosive gas.
Days to Ship: | 9 Days or more |
---|
AS ONE
[Product Specifications]
・Model number: AWL10-NP-2
・Additional sensor
・Material: Body/PP (polypropylene), Cable/PVC (vinyl chloride resin)
・Applicable medium: Water
・Cable length: 2m
・*Do not use the equipment in an atmosphere such as corrosive gas.
Days to Ship: | 9 Days or more |
---|
100V Power Supply Relay Box LT-109
AS ONE
[Product Specifications]
・Model number: LT-109
・100V power supply relay box
・Relay system: Mechanical relay
・Output: Up to 10A in 2 lines
・Size: 100 x 124 x 70mm
・Power cord length: 2.8m
・Accessories: With body connection cable (1m)
・*Do not use the equipment in an atmosphere such as corrosive gas.
Days to Ship: | 9 Days or more |
---|
AS ONE
[Features]
・ Instantaneous and integrated flow rate can be measured integrally.
・ A displacement type high accuracy micro flow meter that can measure even liquids with a little viscosity.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Flow range(L/min) |
Flow control |
Port size |
Body Material |
Fluid Temperature(°C) |
Brand | AICHITOKEI | Yamato Sangyo | Yamato Sangyo | AICHITOKEI | Yamato Sangyo | AS ONE | AS ONE | AS ONE | AS ONE |
---|---|---|---|---|---|---|---|---|---|
Product Series | Float Flowmeter, Duplicate (Entrance Connection M16 x 1.5 Bag Nut) | ||||||||
Days to Ship | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Product Model | Flow sensor | Flowmeter | Flowmeter | Integrating flowmeter | Flowmeter | - | - | - | - |
Flow range(L/min) | 1.5~20.0 ~ 3.0~60.0 | - | - | 0.3~3.0 ~ 1.5~20.0 | - | - | - | - | 0.05 to 0.85 (0.8 to less than 2mPa·s) ~ 0.35 to 5 (0.8 to less than 2mPa·s) |
Flow control | None | - | - | None | - | - | - | - | - |
Port size | R1/2 ~ R3/4 | - | - | R1/2 | - | - | - | - | - |
Body Material | - | Brass | Brass | - | Brass | - | - | - | - |
Fluid Temperature(°C) | 0–70 | - | - | 0–60 | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy