(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
EISHINKAGAKU
•Standard: JIS Z 2320-3、JIS Z 2321、ASME Sec.V
•Trusco Code: 764-4540
•Power Supply (v): AC100
•Magnetic Pole Inner Dimension (mm): 140
•Magnetic Pole Cross-Section Dimension (mm): 25 x 25
Days to Ship: | 8 Days or more |
---|
Electromagnetic Film Thickness Gauge LE-373
KETTKAGAKU
•Product Model: Film Thickness Meter
•Measurement Range (µm): 0~2500
•Resolution (µm): Less than 100 μm: 0.1 μm, 100 μm or more: 1 μm
•Method: Electromagnetic Induction Type
•Operating Temperature Range: 0–40°C
Days to Ship: | 11 Days or more |
---|
Magnatron Fluorescent Magnet Powder Liquid
EISHINKAGAKU
[Features]
· Aerosol can is filled with magnetic powder liquid in which an appropriate amount of fluorescent magnetic powder is dispersed in oil (Magnatron oil), which can be sprayed on the inspection surface for proper inspection.
· Uniform magnetic particles are added to improve the inspection accuracy.
· Can be used not only for inspection of welded parts but for a wide range of other purposes such as inspection of aircraft parts and precision inspection of various parts.
· Highly portable.
[Applications]
· For detecting flaws on the surface layer of steel materials.
Days to Ship: | 8 Days or more |
---|
Hardness Check EA706V【6 Pieces Per Package】
ESCO
[Product Specifications]
・Hardness (HRC)-40, 45, 50, 55, 60, 65
・Length-175mm
・File-Length: 65mm, Dia.: 4.3mm
・If there is a scratch on the surface, the hardness is less than that displayed in the tester.
・The bent end of tester enables to check the hardnessof the plane, curved, inside surfaces.
Days to Ship: | 8 Days or more |
---|
ESCO
[Product Specifications]
・Detection capacity-Max. 23cm depth for coin size metal.
・Sensitivity adjustable
・Microprocessor built in
・Power supply-9Vbattery(EA758YB-9V)x1 pc (separately sold)
・Length-1030 to 1260mm
・Tip coil dia. (waterproof)-210mm
・1/4", 1/8"With terminal for head phone.
・Detects a metal in 3 tones and sorts the target into 8 types.
・Weight-1.04kg
Days to Ship: | 9 Days or more |
---|
ESCO
[Product Specifications]
・Detection capacity-Max. 28cm depth for coin size metal.
・Sensitivity adjustable
・Microprocessor built in
・Power supply-9Vbattery(EA758YB-9V)x1 pc (separately sold)
・Length-1045 to 1260mm
・Tip coil dia. (waterproof)-210mm
・Weight-1.04kg
・1/4", 1/8"With terminal for head phone.
・Detects a metal in 4 modes and 4 tones and sorts the target into 8 types.
Days to Ship: | 9 Days or more |
---|
AS ONE
[Features]
・ For detecting metal mixed in foods, etc.
・ The detection unit is a "wide" or "spot" 2-range switchable type that catches foreign object in a wide range.
Days to Ship: | 8 Days or more |
---|
Ultrasonic Thickness Meter, AD-3255 Series
A&D
[Features]
· This product can be used to measure the thickness of a wide range of materials such as metal, glass, plastic, ceramic, epoxy, etc.
· This single unit covers a wide measurement range (0.8 to 300 mm) with a display resolution of 0.01 mm (display can be switched between 0.01 mm and 0.1 mm).
· Includes a scan mode to measure the smallest thickness detected within a wide range.
· 3 types of probes can be used to accommodate different applications.
· Thickness can be measured through a coating* (when using the AD-3255-04, sold separately).
· It is possible to measure the thickness of the object to be measured excluding the thickness of any paint or coating using echo/echo mode.
· Zero point adjustment of probes is supported. Includes 4 mm-equivalent test piece.
· Probes can be replaced.
· Supports sound speed adjustment.
· 1-point adjustment, 2-point adjustment and adjustment via numerical input are supported. Both setting and adjustment data are committed to the device's memory.
· Display of coupling state as well as verification of the contact state are supported.
· Remaining battery power can be displayed.
· When the batteries are exhausted, the battery indicator will flash.
· Equipped with battery-saving auto power off function.
· If the device is not used for approx. 5 minutes, the display will flash for 20 seconds and the power will turn off automatically.
· Backlight function allows easy viewing of values even in dark environments.
* Thickness measurement through a coating can be performed provided that the coating thickness is no greater than 1 mm and the ratio of the coating thickness to the thickness of the object being measured is at least 1:8.
· However, measurement may not be possible depending on the type of coating present and the state of the object being measured.
· Additionally, coating thickness can not be measured.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Measurement range(µm) |
Resolution(µm) |
Measurement Precision |
Brand | EISHINKAGAKU | KETTKAGAKU | EISHINKAGAKU | ESCO | ESCO | ESCO | AS ONE | A&D |
---|---|---|---|---|---|---|---|---|
Product Series | ||||||||
Days to Ship | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 10 Days or more |
Product Model | - | Film Thickness Meter | - | - | - | - | - | Film Thickness Meter |
Measurement range(µm) | - | 0~2500 | - | - | - | - | - | 7 MHz probe: 0.8 to 200.0, 5 MHz probe: 1.0 to 300.0, 2.0 to 300.0, 4.0 to 30.0 (*measured over coating) |
Resolution(µm) | - | Less than 100 μm: 0.1 μm, 100 μm or more: 1 μm | - | - | - | - | - | - |
Measurement Precision | - | - | - | - | - | - | - | ±0.1 mm ±0.5% (measurement range: 0.8 to 50.0 mm), ±0.1 mm ±1.5% (measurement range: 50.1 to 300.0 mm) *Measurement and corresponding precision will depend on the state of the surface of the object being measured. |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy