(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
DC Voltmeter Digital Panel Meter Module
MOTHERTOOL
•Product Model: Digital Clamp Meter
•Depth (mm): 22
•Power Supply: 3-14 VDC (Rated voltage: 3 V)
•Operating Environment: 0-40°C 80%RH or less, However, there must be no condensation
•Storage Environment: -10 to 60°C 80%RH or less, but do not subject to condensation
Days to Ship: | 9 Days or more |
---|
Surface Resistance Meter No.SRC-01
VESSEL
Measuring instrument for measuring the resistance of mat and floor surfaces in factories that require anti-static countermeasures.
[Features]
· Can easily measures the surface resistance of flooring, mats, desks, and chairs.
· A wide range of resistance values can be measured by switching the voltage.
· An electrical measuring instrument capable of measuring temperature, humidity and surface resistance value simultaneously.
· With a carry case where all necessary items for measurement can be stored.
[Applications]
· Used in factories where anti-static measures are required.
Days to Ship: | 9 Days or more |
---|
Leak Clamp Mini Tester (Mini) EA708LC
ESCO
[Product Specifications]
・Measurement range-0 to 30mA/300mA/30A/300A (50/60Hz)
・Working circuit voltage-600VAC or lower
・Radius of measurable conductor-40mm
・Operating temperature and humidity-0 to 40℃ (80%RH or lower)
・Dim.-64(W) x 23(D) x 162(H)mm
・Weight-About125g
・Power supply-LR-44 or SR-44 x 2 pcs
・With a case
Days to Ship: | 9 Days or more |
---|
AS ONE
[Product Specifications]
・Model number: M290RMS
・Measurement range: AC/DC current/0 - 400.0A, AC/DC voltage/0 - 600.0V, Resistance/0 - 999.9Ω
・Accuracy: AC/DC current, resistance/ ±1.5%rdg, AC/DC voltage/ ±1.0%rdg
・Display: 4000 counts
・Power supply: AAA alkaline battery x 3 pieces (included for test)
・With auto power OFF function
・Accessories: Soft case
・Size: 44 x 24 x 180mm
・Weight: 135g
Days to Ship: | 16 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Test Lead for Tester General Type
SANWA ELE INST
[Features]
· Test lead for Sanwa Electric testers.
· A set of 1 red and 1 black each.
Days to Ship: | 8 Days or more |
---|
SANWA ELE INST
[Features]
· It is a simple, easy-to-read 3-range switching-type insulation resistance meter equipped with a scale.
· It has an insulation resistance measurement test button for single/continuous measurement.
· Adopts a simple and easy-to-read scale
· A discharge function for automatic discharge after measurement
· CE Standard Product
· JIS C1302 compliant
[Applications]
· For measuring the insulation resistance of switchboards and equipment.
Days to Ship: | 8 Days or more |
---|
Electroscope (Dedicated for Alternating Current Applications)
Trusco Nakayama
[Features]
· It can detect electricity through the coating of cords, cables, etc.
· Electricity detection status is notified with buzzer and lamp.
· Sensitivity can be freely adjusted from Low to Hi.
[Applications]
· Conductivity check for electricity.
· Power outage check of wiring (electric path).
Days to Ship: | 8 Days or more |
---|
YOKOKAWAMETER
•Product Model: Digital Tester
•Detection System: True effective value rectifier (RMS)
•Width (mm): 90
•Depth (mm): 49
•Height (mm): 192
Days to Ship: | 8 Days or more |
---|
Clamp Tester (for AC/DC Current Measurement)
YOKOKAWAMETER
[Features]
· Medium diameter type primarily for AC and DC current measurement.
· Includes a function which measures AC/DC voltage and detects RMS.
· With resistance measurement (conductivity check) function.
· With data hold function, sleep function, and frequency measurement function.
Days to Ship: | 8 Days or more |
---|
MOTHERTOOL
•Product Model: Digital Tester
•Width (mm): 98
•Depth (mm): 39
•Height (mm): 177
•DC Voltage (v): 400mV/4V/40V/400V/1000V
Days to Ship: | 9 Days or more |
---|
MOTHERTOOL
•Product Model: Digital Tester
•Width (mm): 72
•Depth (mm): 38
•Height (mm): 138
•DC Voltage (v): 200mV/2V/20V/200V/600V
Days to Ship: | 9 Days or more |
---|
MOTHERTOOL
•Product Model: Analog Tester
•Width (mm): 69
•Depth (mm): 32
•Height (mm): 100
•DC Voltage (v): 10V/50V/250V/500V
Days to Ship: | 8 Days or more |
---|
Voltmeter for Low Pressure Use
MOTHERTOOL
•Product Model: Electroscope
•Width (mm): 26
•Depth (mm): 31
•Height (mm): 145
•Power Supply: LR-44X2 pieces
Days to Ship: | 9 Days or more |
---|
MOTHERTOOL
Ac Voltage: 150/300
Battery Check: 1.5 V: D-P Button Battery, 9 V Stacked Layer Battery
Conductivity Check: Buzzer sound at approximately 50 Ω or less
Dc Voltage: 30
Depth: 32
Feature: A tester that can be easily used around the home. Each range and scale can be classified by the same color, helping improve operating efficiency.
Height: 100
Jan Code: 4986702101251
Mass: Approximately 135
Power Supply: UM-3(1.5V)X1
Product Model: Analog Tester
Width: 69
For complete product overview and details on Home Checker see the sections below:
Days to Ship: | 9 Days or more |
---|
AC Digital Clamp Meter MT-400A
MOTHERTOOL
•Product Model: Digital Clamp Meter (For Alternating/Direct Current Measurement)
•Width (mm): 48
•Depth (mm): 33
•Height (mm): 175
•DC Voltage (v): 500
Days to Ship: | 8 Days or more |
---|
AC Digital Clamp Meter MT-600A
MOTHERTOOL
•Product Model: Digital Clamp Meter (For Alternating/Direct Current Measurement)
•Width (mm): 65
•Depth (mm): 23
•Height (mm): 184
•DC Voltage (v): 750
Days to Ship: | 8 Days or more |
---|
AC/DC Digital Clamp Meter for Weak Current
MOTHERTOOL
•Product Model: Digital Clamp Meter (For Alternating/Direct Current Measurement)
•Width (mm): 72
•Depth (mm): 35
•Height (mm): 220
•DC Voltage (v): 300
Days to Ship: | 8 Days or more |
---|
AC/DC Digital Clamp Meter MT-120
MOTHERTOOL
•Product Model: Digital Clamp Meter (For Alternating/Direct Current Measurement)
•Width (mm): 62
•Depth (mm): 36
•Height (mm): 210
•DC Voltage (v): 600
Days to Ship: | 8 Days or more |
---|
AC/DC Digital Clamp Meter QT-4400
MOTHERTOOL
•Product Model: Digital Clamp Meter (For Alternating/Direct Current Measurement)
•Width (mm): 48
•Depth (mm): 33
•Height (mm): 175
•DC Voltage (v): 450
Days to Ship: | 8 Days or more |
---|
Digital Insulation Resistance Meter MT-2401/MT-2402
MOTHERTOOL
Large LCD and bar graph display. Digital 3-rating type. Carrying case included. With memory function. Comes with data hold function.
Days to Ship: | 14 Days or more |
---|
3200 Count Digital Panel Meter Module
MOTHERTOOL
•Product Model: Digital Tester
•Dimension (Substrate size) (mm): 80X53
•Power Supply: DC3V
•Display: 3 3/4-digit LCD display, character height 13 mm, maximum display: 3200, with bar graph
•Mass (g): Approx. 45
Days to Ship: | 8 Days or more |
---|
PC Compatible Digital Multimeter DT9602R+
MOTHERTOOL
•Product Model: Digital Tester
•Width (mm): 98
•Depth (mm): 39
•Height (mm): 177
•DC Voltage (v): 600mV/6V/60V/600V/1000V
Days to Ship: | 9 Days or more |
---|
Mini Clamp Tester (for AC Current Measurement)
YOKOKAWAMETER
[Features]
· It is a small and lightweight type for AC current measurement only.
[Applications]
· For maintenance.
Days to Ship: | 8 Days or more |
---|
A&D
Records measurement data from the meter as a set with environmental data, equipped with temperature/humidity/atmospheric pressure/vibration sensors, and can simultaneously measure & record 4 types of data.
[Features]
· Synchronizes and stores measurement data and surrounding environment data.
· Total data storage capacity: 10,000 sets.
· Recording interval: 1 second to 60 minutes.
· Measuring function: 4-channel recording as an individual unit: weighing data input also possible.
· Environmental changes can be displayed in a graph.
· Real-time data transfer with a balance + environment logger + PC.
· No driver software required when connecting with a PC.
· Energy-Saving Function (battery operation)
Days to Ship: | 8 Days or more |
---|
Surface Resistance Meter F-100
Hozan
For evaluating the performance of anti-static products. Conforms to the Electrostatic discharge standard (RCJS, JIS, IEC, ANSI).
Days to Ship: | 10 Days or more |
---|
Pocket Digital Tester EA707CB-2
ESCO
[Product Specifications]
・Distorted waveform is supportred(True effective value indication type)
・DC voltage-320m/3.2/32/320/500V
・AC voltage-3.2/32/320/500V
・Resistance-320/3.2k/32k/320k/3.2M/32MΩ
・Power supply-1.5V button cell battery (LR-44 or SR-44)
・Dim.-72(W) x 22.5(D) x 114(H)mm
・Weight-Approx. 100g
・The test cord is pulled in the body by single operation.
Days to Ship: | 9 Days or more |
---|
Digital multi-meter EA707D-13G
ESCO
[Product Specifications]
・True effective value can be measured.
・DC voltage-60.00m/600.0m/9.999/99.99/999.9V
・AC voltage-60.00m/600.0m/9.999/99.99/999.9V
・DC current-600.0μ/6000μ/60.00m/600.0m/6.000/10.00A
・AC current-600.0μ/6000μ/60.00m/600.0m/6.000/10.00A
・Resistance-600.0/6.000k/60.00k/600.0k/6.000M/60.00MΩ (conductance: 99.99nS)
・Capacitance-60.00n/600.0n/6.000μ/60.00μ/600.0μ/6.000m/25mF
・Frequency-15.00 to 50.00kHz(Logic frequency: 5.00 to 1.000MHz)
・Temperature--50 to 1000℃ (Supplied sensor: -50 to 250℃)
・Function-Continuity check, diode check, logic frequency, duty ratio (0.00 to 100.0%), relative value measurement, highest/lowest value record, peak holding, data holding, auto power-off
・Power supply-9V battery x 1 pc
・Dim.-86(W) x 52(D) x 184(H)mm
・Weight-430g (including holster)
・Accessories-Test lead, K-type thermocouple temperature sensor (measurement range: -50 to 250℃), holster
・Optical link USB interface (sold separately)
・Specs…Body
Days to Ship: | 10 Days or more |
---|
Digital Multi-Tester EA707D-19A
ESCO
[Product Specifications]
・DC voltage-400m/4/40/400/1000V
・AC voltage-4/40/400/1,000V
・DC current-400μ/4000μ/40m/400m/4/10A
・AC current-400μ/4000μ/40m/400m/4/10A
・Resistance-400/4K/40k/400k/4M/40MΩ
・Weight-About 360g
・With a test lead
・Capacitance-50n/500n/5μ/50k/100μF
・Frequency-5/50/500/5k/50k/100kHz
・Continuity, diode, battery check
・Dim.-82(W) x 44(D) x 166(H)mm
Days to Ship: | 10 Days or more |
---|
Pocket Digital Tester EA707D-23A
ESCO
[Product Specifications]
・DC voltage-400m/4/40/400/500V
・AC voltage-4/40/400/500V
・Resistance-400/4k/40k/400k/4M/40MΩ
・Dim.-115(W) x 18(D) x 57(H)mm
・Weight-85g
・Power supply-LR44 x 2 pcs
・Continuity check-Open voltage about 0.4V (Buzzer sounds at less than about 10 to 120Ω.)
・Diode test-Open voltage: about 1.5V
Days to Ship: | 8 Days or more |
---|
Pocket Digital Tester EA707D-33
ESCO
[Product Specifications]
・DC voltage-400m/4/40/400/500V
・AC voltage-4/40/400/500V
・Resistance-400/4k/40k/400k/4M/40MΩ
・Continuatity check-Open voltage: about 0.4V(Buzzer sounds at less than about 10 to 120Ω.)
・Diode test-Open voltage: about 1.5V
・Dim.-57(W) x 18(D) x 115(H)mm
・Power supply-Solar cell + secondary cell
・Weight-85g
Days to Ship: | 9 Days or more |
---|
ESCO
[Product Specifications]
・DC voltage-400m/4/40/400/600V
・AC voltage-4/40/400/600V
・DC current-400μ/4000μ/40m/400mA
・AC current-400μ/4000μ/40m/400mA
・Resistance-400/4k/40k/400k/4M/40MΩ
・Capacitance-50n/500n/5μ/50μ/100μF
・Frequency-5/50/500/5k/50k/100kHz
・Function-Auto power-off, data holding, range holding, conductive check, diode check
・Dim.-82(W) x 44(D) x 166(H)mm
・Weight-About 340g
・With a test lead
・Power supply-AA battery x 2 pcs
Days to Ship: | 9 Days or more |
---|
ESCO
[Product Specifications]
・DC voltage-400m/4/40/400/1000V
・AC voltage-4/40/400/750V
・DC current-400μ/4000μ/40m/400m/4/10A
・AC current-400μ/4000μ/40m/400m/4/10A
・Resistance-400/4k/40k/400k/4M/40MΩ
・Capacitance-40n/400n/4μ/40μ/100μF
・Function-Data holding,range holding,conductive check, diode check
・Dim.-90(W) x 48(D) x 167(H)mm
・Weight-About 330g
・Power supply-AA battery x 2 pcs
・Optical link RS232C/USB interface (cable, software, sold separately)
Days to Ship: | 9 Days or more |
---|
Digital Multi-Tester EA707D-38
ESCO
[Product Specifications]
・True effective value can be measured
・DC voltage-110.00m/1.100/11.00/110.0/1,000V
・AC voltage-110.00m/1.100/11.00/110.0/1,000V
・DC current-110.00μ/1100.0μ/11.00m/110.0m/11A
・AC current-110.00μ/1100.0μ/11.00m/110.0m/11A
・Resistance-110.00/1.100k/11.00k/110.0k/1.100M/11.00M/110MΩ
・Capacitance-11.000n/110.00n/1.100μ/11.00μ/110.0μ/1.100m/11.00m/110mF
・Frequency-110.0/1100/11k/110k/1.1MHz
・Function-Diode check, continuity check, relative value measurement, data holdingauto power-off
・Power supply-AA battery x 2 pcs
・Dim.-82(W) x 44(D) x 166(H)mm
・Weight-360g
・Optical link USB interface(Cable and software are sold separately.)
Days to Ship: | 9 Days or more |
---|
[AC] Voltage Detector EA707DC-7
ESCO
[Product Specifications]
・Overall length-140mm
・Detection range-100 to 240VAC
・With LED
・AC energization test
・Continuity test
Days to Ship: | 10 Days or more |
---|
Banana jack Adapter For Test Lead Bar EA707NA-17
ESCO
[Product Specifications]
・Convertible into banana jack by being joined with test lead tip
・Jack dia.-4mm
・Length-200mm
・Applicable pin dia.-2mm
Days to Ship: | 8 Days or more |
---|
ESCO
[Product Specifications]
・DC/AC current-40/400A
・DC voltage-400m/4/40/400/600V
・AC voltage-4/40/400/600V
・Resistance value-400/4k/40k/400k/4M/40MΩ
・Frequency-10/100/1k/10k/100k/1M/10MHz
・Clamp internal dia.-φ28mm
・Function-conductive check, duty ratio, diode check, data holding
・Power supply-9Vbattery x 1 pc (included)
・Size-76(W)x30(D)x208(H)mm
・Weight-195g
・Accessories-Test lead, strap
Days to Ship: | 9 Days or more |
---|
Digital Clamp Meter EA708D-14A
ESCO
[Product Specifications]
・DC voltage-400m/4/40/400/600V
・AC voltage-400m/4/40/400/600V
・AC current-400/1,000A
・Resistance-400/4k/40k/400k/4M/40MΩ
・Power supply-AAA battery x 2 pcs
・Clamp ID-54mm
・Dim.-95(W) x 45(D) x 238(H)mm
・Weight-About 290g
・With a test lead and case
Days to Ship: | 9 Days or more |
---|
Digital Clamp Meter for Frequency Measurement EA708D-15
ESCO
[Product Specifications]
・DC/AC voltage-400/600V
・AC current-40/400A
・Resistance-400Ω
・Frequency (voltage)-4k/40k/400k/4M/10MHz
・Frequency (current)-20 to 4k/10kHz
・Data hold function
・Continuity buzzer
・Clamp ID/opening dia.-25/29mm
・Power supply-AAA battery x 2 pcs
・Dim.-50(W) x 28(D) x 193(H)mm
・Weight-About 230g
・With a case
・With a test lead
Days to Ship: | 9 Days or more |
---|
ESCO
[Product Specifications]
・True effective value can be measured.
・DC voltage-600.0V
・AC voltage-600.0V
・DC current-60.00/600.0A
・AC current-60.00/600.0A
・Resistance-999.9Ω
・Clamp dia.-Dia. 30mm
・Function-Continuity check, zero setting, peak holding, data holding, auto power-off, back light
・Power supply-AAA battery x 2 pcs
・Dim.-69(W) x 38(D) x 208(H)mm
・Weight-260g (including batteries)
・Accessories-Test lead, portable case
・Digital clamp meter which can measure up to 600A (DC, AC)
Days to Ship: | 9 Days or more |
---|
[Minute Electric Current] Digital Clamp Meter EA708SN-2
ESCO
[Product Specifications]
・Measurement function-DC/AC current
・Measurement range-DC current: 0 to100m/1,000mA,AC current: 0 to 100m/1,000mA/10
・Working circuit voltage-600VAC or lowe
・Power supply-AA battery x 3 pcs
・Dim.-Body: 78(W) x 32(D) x 155(H)mm,Clamp section: -1/19(W) x 28(D) x 113(H)mm,-2/59(W) x 23(D) x 158(H)mm
・With recorder output, with a carrying case
・DC minute electric current mA can be measured with the clamp sensor easily.
・Clamp ID…30mm
・Weight…100g
Days to Ship: | 9 Days or more |
---|
Digital Ohmmeter (comparison judgment function)
ESCO
[Features]
·Integrated hard case type
·New JIS certified 5 range insulation resistance meter
·Stable display and fast measurement
·The response time for converter judgment results is 0.8 seconds
·Shock-resistant settings that can withstand drops from 1 m on concrete
·No LED light
・ Continuity check function with 200 mA
·DC voltage measurement function
·Live wire warning, automatic discharge, automatic AC/DC discrimination, comparator (comparison judgment function), automatic power save
·Equipped with a comparator function that issues red when the measured value is less than the reference value.
Days to Ship: | 9 Days or more |
---|
Analog Insulation Resistance Meter (4 range)
ESCO
[Features]
・ Impact-resistant design that meets field needs for robustness, drop-proof that can withstand drops from 1 m above concrete
・ High-luminance LED lighting meter and test leads with LED light to improve work efficiency in dark places
・ Simple scale for reliable reading of measured values
・ Safer testing, with live cable warning red LED
·Sturdy design makes it hard to break
·White LED lighting for easy reading in dimly lit locations
·Always know the battery consumption status
· Measurement switch with excellent operability
·Remotely control the start and stop of insulation resistance measurement using leads
·Function rotary switch with safety in mind
Days to Ship: | 9 Days or more |
---|
Analog insulation resistance tester (3 ranges) EA709BC
ESCO
[Features]
·Improve work efficiency in dark areas with LED lighting meters and test leads with LED lights
·Shock-resistant design to withstand drops from 1 m on concrete
Days to Ship: | 9 Days or more |
---|
Digital Insulation Resistance Tester EA709D-15
ESCO
[Product Specifications]
・Optimal for maintenance of elevator
・Rated voltage-500VDC/15VDC
・Measurement range-Resistance: 0 to 2M, 0 to 20M, 0 to 200MΩ (3 automatic ranges switching type), AC current: 0 to 200, 0 to 750V (2 automatic ranges switching type), DC current: 0 to 20, 0 to 750V (2 automatic ranges switching type)
・Measurement accuracy-Resistance: within ±(2%rdg+2dgt)AC current: within ±(1%rdg+0.5%Ranges+1dgt)DC current: within ±(0.5%rdg+0.5%Ranges+1dgt)
・Power supply-AA battery x 6 pcs
・Dim.-115(W) x 55(D) x 115(H)mm
・Weight-600g
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
DC Voltage(V) |
AC voltage(V) |
DC current(A) |
Alternating current(A) |
Resistance(Ω) |
Rated voltage measurement(V/MΩ) |
Detection system |
Width(mm) |
Depth(mm) |
Height(mm) |
Number of data recorded |
Brand | MOTHERTOOL | VESSEL | ESCO | AS ONE | Custom | SANWA ELE INST | SANWA ELE INST | Trusco Nakayama | YOKOKAWAMETER | YOKOKAWAMETER | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | YOKOKAWAMETER | A&D | Hozan | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Electroscope (Dedicated for Alternating Current Applications) | ||||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 9 Days or more | 9 Days or more | 9 Days or more | 16 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 9 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Product Model | Digital Clamp Meter | Earth Resistance Meter | - | - | Digital Tester | Digital Tester | Analog Insulation Resistance Tester | Electroscope | Digital Tester | Digital Clamp Meter (For Alternating/Direct Current Measurement) | Digital Tester | Digital Tester | Analog Tester | Electroscope | Analog Tester | Digital Clamp Meter (For Alternating/Direct Current Measurement) | Digital Clamp Meter (For Alternating/Direct Current Measurement) | Digital Clamp Meter (For Alternating/Direct Current Measurement) | Digital Clamp Meter (For Alternating/Direct Current Measurement) | Digital Clamp Meter (For Alternating/Direct Current Measurement) | Digital Insulation Resistance Meter | Digital Tester | Digital Tester | Digital Clamp Meter (For Alternating Current Measurement) | - | Other Accessories | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
DC Voltage(V) | - | - | - | - | 600 | - | - | - | 1000 | - | 400mV/4V/40V/400V/1000V | 200mV/2V/20V/200V/600V | 10V/50V/250V/500V | - | 30 | 500 | 750 | 300 | 600 | 450 | - | - | 600mV/6V/60V/600V/1000V | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
AC voltage(V) | - | - | - | - | 600 | - | 600 | 5~600 | 1000 | - | 400mV/4V/40V/400V/750V | 200V/600V | 10V/50V/250V/500V | - | 150/300 | 500 | 750 | 300 | 600 | 400 | 300/600 | - | 6V/60V/600V/750V | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
DC current(A) | - | - | - | - | 0.25 | - | - | - | 10 | 300 | 400μA/4000μA/40mA/400mA/4A/10A | 200μA/2mA/20mA/10A | 0.5A/50A/250A | - | - | 400 | 600 | 100 | 600 | 600 | - | - | 600μA/6000μA/60mA/600mA/6A/10A | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Alternating current(A) | - | - | - | - | - | - | - | - | 10 | 300 | 400μA/4000μA/40mA/400mA/4A/10A | - | - | - | - | - | - | 100 | 600 | 450 | - | - | 600μA/6000μA/60mA/600mA/6A/10A | 200 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Resistance(Ω) | - | - | - | - | 40M | - | - | - | 60M | - | - | - | - | - | - | 40M | 300 | 500k | 1000 | 400 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Rated voltage measurement(V/MΩ) | - | - | - | - | - | - | 125/100、250/100、500/100 | - | - | - | - | - | - | - | - | - | - | - | - | - | 250/500/1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Detection system | - | - | - | - | Average value rectification (MEAN) | - | - | - | True effective value rectifier (RMS) | Average value rectification (MEAN) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Width(mm) | 72 | 101.5 | - | - | 76 | - | 99 | 26 | 90 | 59 | 98 | 72 | 69 | 26 | 69 | 48 | 65 | 72 | 62 | 48 | 160 | - | 98 | 59 | 127 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Depth(mm) | 22 | 190 | - | - | 18 | - | 43 | 31 | 49 | 26 | 39 | 38 | 32 | 31 | 32 | 33 | 23 | 35 | 36 | 33 | 43 | - | 39 | 26 | 36 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Height(mm) | 36 | 54.7 | - | - | 117 | - | 144 | 145 | 192 | 147 | 177 | 138 | 100 | 145 | 100 | 175 | 184 | 220 | 210 | 175 | 100 | - | 177 | 147 | 90 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Number of data recorded | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Max. 10,000 sets | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy