(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Portable Concentration Meter (for Machining Oil)
ATAGO
•Product Model: Densitometer
•Measurement Range (%): 0–70
•Densitometer Feature: For Cutting Oil Use
•Trusco Code: 403-5640
•Width (mm): 55
Days to Ship: | 20 Days or more |
---|
Hand-Held Refractometer (Standard Type)
ATAGO
•Product Model: Refractometer
•Refractometer Feature: Innovative Lid Sheet Automatic Water-supply Type
•Measurement Accuracy (brix): -
•Width (mm): 33
•Depth (mm): 33
Days to Ship: | 15 Days or more |
---|
Digital Dissolved Oxygen Meter DO-5509
MOTHERTOOL
[Features]
· Perfect as a teaching material because the dissolved oxygen can be measured with just a single switch.
· Polarograph type sensor adopted.
· For checking water filters.
· For schools, laboratories, factories, etc.
Days to Ship: | 8 Days or more |
---|
Water Tester, "Simple Pack"【48 Pieces Per Package】
SHIBATAKAGAKU
[Features]
·Easy-to-operate simple pack makes it easy to test water quality.
·It's a small container that fits in the palm of your hand, so it's not bulky and lightweight.
·After the test water is sucked into the container containing the reagent and shaken, the reaction is completed in 10 seconds to several minutes.
·No special experience or knowledge is required as all you have to do is suck the sampled water and compare the colors.
[Applications]
·Easy-to-operate simple pack for easy water quality inspection.
Days to Ship: | 12 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Waterproof type (conforming to IP57). Hence, safe to use in wet areas.
· A convenient sensor replaceable type.
[Applications]
· For various water quality surveys.
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 13 Days or more |
---|
Multi Water Quality Measuring Instrument
MOTHERTOOL
•Product Model: Water Quality Meter
•Dimension: 68(W)X177(H)X45(D)mm
•Length Of Probe: Ф22X120mm
•Sensor: Conductivity / TDS / Salinity Concentration Probe
•Conductivity Range: 200uS/2mS/20mS/200mS
Days to Ship: | 9 Days or more |
---|
MOTHERTOOL
•Product Model: pH Meter
•Measuring Range: 0-14 PH(analysis function 0.01 PH)
•Dimension: 70(W)X131(H)X25(D)mm
•Length Of Probe: Ф10X128mm
•Sampling: Approx. 0.4 Seconds
Days to Ship: | 9 Days or more |
---|
Digital Dissolved Oxygen Meter DO-5510HA
MOTHERTOOL
[Features]
· The measurement of oxygen in air/dissolved oxygen is possible.
· Polarograph type sensor adopted.
· Automatic temperature correction function.
· Equipped with data hold function.
· Maximum/minimum value hold.
· Hard Case Included
Days to Ship: | 9 Days or more |
---|
Pen Type Digital Conductivity Meter
MOTHERTOOL
[Features]
· Compact and conveniently portable conductivity meter.
· Dust-proof and waterproof standard IP67 compliant.
· Simultaneously displays conductivity and temperature.
· MAX/MIN value display and hold function.
· Automatic temperature correction function included.
· Auto Power Off Function
Days to Ship: | 8 Days or more |
---|
MOTHERTOOL
•Product Model: pH Meter
•Measuring Range: PH: 0-14 PH, Temperature: -5-80°C
•Dimension: 40(W)X186(H)X32(D)mm
•Length Of Probe: Ф10X128mm
•Cable Length: 128mm
Days to Ship: | 8 Days or more |
---|
MOTHERTOOL
[Features]
· Easy operation thanks to a clearly visible display.
· Equipped with data hold function.
· Battery consumption display.
· Display unit: mv
Days to Ship: | 9 Days or more |
---|
MOTHERTOOL
DO-5509 and DO-5510HA dedicated genuine probe head.
Days to Ship: | 12 Days or more |
---|
SHIBATAKAGAKU
[Features]
· Since it is an extremely small container that can fit into the palm of the hand (about 55 mm from nozzle to pump), it is not bulky but light in weight.
· Simply suction test water and shake to operate. The reaction is completed in 10 seconds to several minutes after shaking the test water suctioned in the container that contains the reagent.
· Other than the simple pack and included color chart, absolutely nothing else is required. Simply compare colored sample water to the color chart to determine the quantity.
Days to Ship: | 12 Days or more |
---|
TGK
[Features]
· The optimal Na meter for appropriate sodium adjustment.
· The sodium concentration is captured precisely with a sensor, and displayed on an LCD as a percentage.
· It can store up to 1,000 data items and automatically collect data using interval measurement.
· Calibration data can be printed, allowing equipment record management. Compatible with GLP and HACCP.
· Can easily measure the salt content of not only liquid foodstuffs, but also solids such as fish sausage and ham.
Days to Ship: | 13 Days or more |
---|
Electronic Pure Water Tester PURE
AS ONE
[Product Specifications]
・Model number: PURE
・Measurement range (μS/cm): 0 - 99.9
・Accuracy: ±2% full scale
・Used temperature: 0 - 50℃
・Calibration: Trimmer adjustable
・Temperature compensation: 10 - 40℃ (automatic)
・Size: 175 x 41 x 23mm
・Weight: Approx 95g
・Battery: LR44 button cell x 4 pieces
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Measurement range(Bri x %) |
Measurement range(%) |
Measurement range(pH) |
Measurement range(S/m) |
Measurement range(mg/L) |
Use |
Densitometer Features |
Refractometer Features |
Brand | ATAGO | ATAGO | MOTHERTOOL | SHIBATAKAGAKU | TESTO | Trusco Nakayama | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | SHIBATAKAGAKU | TGK | AS ONE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||||
Days to Ship | 20 Days or more | 15 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 9 Days or more | 13 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 12 Days or more | 12 Days or more | 13 Days or more | 9 Days or more |
Product Model | Densitometer | Refractometer | Water Quality Meter | Water Quality Meter | Moisture Meter | Other Accessories | Conductivity Meter | Water Quality Meter | pH Meter | Water Quality Meter | Conductivity Meter | pH Meter | pH Meter | Other Accessories | Water Quality Meter | Salt Meter | - |
Measurement range(Bri x %) | - | 0–20 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Measurement range(%) | 0–70 | - | - | - | 0~54.8 | - | - | - | - | 0~100.0 | - | - | - | - | - | 0.0001-10(W/V) | - |
Measurement range(pH) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 5:5.0~9.5 | - | - |
Measurement range(S/m) | - | - | - | - | - | - | 0.1999/1.999 | - | - | - | - | - | - | - | - | - | - |
Measurement range(mg/L) | - | - | 0–20 | 0–10 | - | - | - | - | - | 0–20 | - | - | - | - | 0-10 (Low concentration), 0-100 (High concentration) ~ 0–10 | - | - |
Use | - | - | - | Water Quality Survey | - | Water Quality Survey | - | - | Water Quality Survey / Food | - | - | - | - | - | - | - | - |
Densitometer Features | For Cutting Oil Use | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Refractometer Features | - | Innovative Lid Sheet Automatic Water-supply Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy