(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Vibrometers and tachometers are measuring tools and measuring instruments used in a wide range of applications, such as measurement and monitoring of various machines and devices, impact tests, balance correction, etc. There are different types of vibrations, such as linear vibration, bendin ...Readmore
Vibrometers and tachometers are measuring tools and measuring instruments used in a wide range of applications, such as measurement and monitoring of various machines and devices, impact tests, balance correction, etc. There are different types of vibrations, such as linear vibration, bending vibration, torsional vibration, etc. Vibrometers include those that constantly monitor mechanical vibration in power plants, production facilities, etc. and those that are portable for the purpose of facility diagnosis. Select according to the purpose of use, such as the balancing function,recording data on the SD card, etc. Tachometers include tachometers that measure the rotation speed of machines and inspection machines, non-contact stroboscopes that measure rotating objects, etc. such as motors, fans, etc. It is necessary to select the most suitable measuring instrument according to the application. ▲ Close
Days to Ship |
|
---|
AS ONE
[Product Specifications]・Model number: OH-580A・Main unit size (mm): 72 x 24 x 220・Body weight (g): 200 (including dry cell)・Detection method: Effective value detection・Measurement accuracy: Within FS±5%・Display cycle: 3 times/second・Power supply: AA dry cell x 2 pieces (attached), AC100V (optional)・・Acceleration rate (ACC1): 10 - 6000Hz, Hi: 1.0 - 199.9m/sec^2, Lo: 0.1 - 19.99m/sec^2・Acceleration rate (ACC2): 10 -...Readmore
Days to Ship: | 16 Days or more |
---|
Digital Gasoline Engine Tachometer
MOTHERTOOL
Contactless, displays gasoline engine RPM. Ideal for maintenance of automobiles and motorcycles.
Days to Ship: | 10 Days or more |
---|
SD Card Datalogger Type Environmental Measuring Device Series VB-8205SD
MOTHERTOOL
•Product Model: Vibration Meter•Tachometer Type: For contact use•Resolution: Speed: 0.1 mm/s, acceleration: 0.1 m/s2•Accuracy: ±(0.5%+2dgt)(@80Hz/160Hz、23℃±5℃)•JAN Code: 4986702302474
Days to Ship: | 8 Days or more |
---|
Digital Vibration Meter VB-8201HA
MOTHERTOOL
•Product Model: Vibration Meter•Acceleration Measurement Range (m/s2): 200:0.5~199.9•Speed measurement range (mm/s): 200:0.5~199.9•Accuracy: ±(5%+2dgt)(@80Hz/160Hz、@23±5℃)•JAN Code: 4986702201876
Days to Ship: | 13 Days or more |
---|
Noncontact Tachometer EA714N-15
ESCO
[Product Specifications]・Power supply-AAA battery x 2 pcs・Measurement method-Noncontact type・Measurable distance-100 to 400mm・Weight-43g・Measurement range-100 to 29,999 rpm・Dim.-119 x 46 x 25mm
Days to Ship: | 8 Days or more |
---|
AS ONE
【Product Specifications】・Model number: TM-4100 (body)・Measurement range: Non-contact/30 - 99990rpm, Contact/15 - 19999rpm, Speed/1.5 - 1999.9 m/min・Resolution: 30 - 9999rpm/(±0.5%rdg + 1dgt), 10000 - 19999rpm/(±0.5%rdg + 2dgt), 20000 - rpm/(±0.5%rdg + 20dgt),・Measurement accuracy: 30 - 199.99/0.01rpm, 200 - 1999.9/0.1rpm, 2000 - 19999/1rpm, 20000 -/10rpm・Measurement distance: 40 - 500mm (when using...Readmore
Days to Ship: | 9 Days or more |
---|
Hand Tachometer Parts HT-011【10 Pieces Per Package】
AS ONE
[Product Specifications]・Model number: HT-011・Product name: Reflection mark (25 sheets x 10 sheets)・Material: Scotch light tape (using return reflection body)・Size: 12 x 12mm
Days to Ship: | 8 Days or more |
---|
AS ONE
[Features]·Measurements can be made from a distance of 1 m using a laser beam, and contact measurement is also possible when used with an adapter.
Days to Ship: | 9 Days or more |
---|
Option for Tachometer RM-2000 Contact Type Adapter RM-10
AS ONE
[Product Specifications]・Model number: RM-10・Contact type adapter, rubber contact paper x 3, peripheral speed ring (outer periphery 1/10m)
Days to Ship: | 16 Days or more |
---|
Option for Tachometer RM-2000 Extension Photoelectric Probe RM-11
AS ONE
[Product Specifications]・Model number: RM-11・Extension photoelectric probe (φ21 cord maximum 1m)
Days to Ship: | 9 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy