(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
TECLOCK
[Features]
· JIS K 6253 compliant durometer (hardness tester), the most frequently used durometer for general rubber.
· Standard type.
· Conforms with standards as follows: JIS K 6253 (Type A), ISO 7619, ISO 868 and ASTM D 2240 (US standard).
[Applications]
· Applicable materials: Rubber, tires, rubber hoses, soft plastic, etc.
Days to Ship: | 8 Days or more |
---|
TECLOCK
[Features]
· Used for devices that measure the hardness of soft rubber, etc.
· Ideal for measuring softer materials than the usual.
· Conforms with JIS K 6253 (Type E) standard.
[Applications]
· Applicable materials: Soft rubber, film rolls, spinning rolls, etc.
Days to Ship: | 12 Days or more |
---|
Rubber/Plastic Durometer (Indicator Type)
TECLOCK
[Features]
· JIS K 6253 compliant durometer (hardness tester), the most frequently used durometer for general rubber.
· A friction pointer type which retains the maximum value.
· Conforms with standards as follows: JIS K 6253 (Type A), ISO 7619, ISO 868 and ASTM D 2240.
[Applications]
· Applicable materials: Rubber, tires, rubber hoses, soft plastic, etc.
Days to Ship: | 8 Days or more |
---|
Total Hardness Tester Reagent (Daily Waterproof)
AS ONE
[Features]
It is a daily waterproof reagent with 4 types of reagents for low, medium, high and all concentration ranges.
Days to Ship: | 9 Days or more |
---|
10 degree Baume meter JC series
AS ONE
[Features]
This is a JC series 10-degree heavy Baume meter with a scale range of 0 to 70.
Days to Ship: | 9 Days or more |
---|
Rubber/Plastic Hardness Tester GS Series
AS ONE
[Features]
·It tends to show a value 1 to 2 points higher than the conventional A-type hardness tester.
Days to Ship: | 16 Days or more |
---|
TECLOCK Manual Durometer Stand
TECLOCK
[Features]
・Equipped with an alignment unit, it is easy to use and reasonably priced.
[Applications]
・With a durometer attached, rubber hardness can be measured manually with the load specified in JIS.
[Product Specifications]
・Type of durometer to apply. A.B, E, former A, SRIS, O (weight for analog type 1 kg) and D, C, DO, former C (weight for digital type 1 kg) / D, C, DO, former C(5 kg weight)
・TECLOCK Manual Durometer Stand
・JAN Code: 4560120876474
・Trusco Code: 816-7853
・Weight: 3.9 kg
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Applicable Materials |
Product Model |
Spring Load Value(mN) |
Brand | TECLOCK | TECLOCK | TECLOCK | AS ONE | AS ONE | AS ONE | TECLOCK |
---|---|---|---|---|---|---|---|
Product Series | |||||||
Days to Ship | 8 Days or more | 12 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 16 Days or more | 11 Days or more |
Applicable Materials | Nonrigid Plastic ~ Tire | Film Roll ~ Spinning Roll | Nonrigid Plastic ~ Tire | - | - | - | - |
Product Model | Dial | Dial | Dial | - | - | - | - |
Spring Load Value(mN) | 550 ~ 8,050 | 550 ~ 8,050 | 550 ~ 8,050 | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy