(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
AS ONE
[Features]
·By connecting it to your smartphone, you can get macro lens functionality.
·By using your smartphone's built-in light, you can work in the dark.
·Images and videos can be recorded in real time.
·A mobile app is available for download.
Days to Ship: | 8 Days or more |
---|
LED Illuminating Device for Stereomicroscope MIC-199
AS ONE
[Product Specifications]
・Model number: MIC-199
・Lighting part size (inner diameter x outer diameter): φ60.5 x φ93.5mm
・Light quantity control: 0 - 100%
・Rated input voltage: AC100 - 240V 50/60Hz
・Output voltage: DC12.8V (MAX)
・Output current: 280mA
・Maximum illuminance: 25000lux
・Control unit size: 60 x 33 x 108mm (excluding projections)
Days to Ship: | 8 Days or more |
---|
Stereomicroscope, Variable Magnification Type
NIIGATASEIKI
•Product Model: Stereomicroscope
•Total Magnification (times): 40
•Objective Lens (x): 2× ・ 4×
•Base dimension (mm): 280×270×28
•Ocular Lens: WF10 x (Field Number 19 mm)
Days to Ship: | 8 Days or more |
---|
Hozan
Holder for stereoscopic microscope L-50.
[Features]
· Post diameter: φ20 mm.
· Slide width: 30 mm.
Days to Ship: | Same day |
---|
Show Stock Products
Various Parts for L-50 System Diagram
Hozan
[Features]
・ L-521: Standard base.
・ L-522: Flexible arm.
・L-523: Long straight arm.
・ L-525: Long base.
・ L-527: XY-axis movable stage convenient for inspecting small samples.
・ Low-priced XY-axis movable stage convenient for inspection work with a camera or microscope.
・ The combination with the manufacturer's standard base can also be used for long bases or inspection systems of other companies.
・ The bottom of the main body is a low adhesive sheet, so it can be fixed by simply placing it on the stage.
・ Includes a conductive color mat
Days to Ship: | 10 Days or more |
---|
Stereomicroscope, Turret Variable Magnification Type
NIIGATASEIKI
•Product Model: Stereomicroscope
•Total Magnification (times): 30
•Objective Lens (x): 1× ・ 3×
•Base dimension (mm): 255×200×25
•Ocular Lens: WF10 x (Field Number 20 mm)
Days to Ship: | 9 Days or more |
---|
Variable Power Stereomicroscope
Trusco Nakayama
[Features]
· It is ideal for continuously inspecting parts with the same size and shape.
· Easy-to-mount shape with a large base surface.
· Can be easily operated by anyone as it involves no lens replacement.
· Adjustable in the 55-75 mm eye width range.
Days to Ship: | 9 Days or more |
---|
Zoom Type Experiment Microscope (with Light)
Trusco Nakayama
[Features]
· Ideal for magnified inspection of semiconductors, electronic parts, and precision parts.
[Applications]
· Magnified observation and inspection of semiconductors, electronic parts, and precision parts.
Days to Ship: | 8 Days or more |
---|
Stereomicroscope, Zoom Type XZ-45N
NIIGATASEIKI
•Product Model: Stereomicroscope
•Total Magnification (times): 10~45
•Objective Lens (x): 1-4.5 X (Zoom ratio 1:4.5)
•Application: Ideal for expansion and inspection of semiconductors, electronic parts, and precision parts
•Ocular Lens: WF10 x (field number: 20 mm)
Days to Ship: | 9 Days or more |
---|
Greenough Stereomicroscope Stemi305 (Spot Illumination)
ZEISS
•Product Model: Stereomicroscope
•Total Magnification (times): 8–40
•Epi-illumination: Details
•Transmitted Illumination: Details
•Objective Lens (x): 0.5–2
Days to Ship: | 9 Days or more |
---|
Greenough Stereomicroscope Stemi305 (Ring Illumination)
ZEISS
•Product Model: Stereomicroscope
•Total Magnification (times): 8–40
•Epi-illumination: Details
•Transmitted Illumination: Not Included
•Objective Lens (x): 0.8 to 4.0
Days to Ship: | 9 Days or more |
---|
Greenough Stereomicroscope Stemi508 (Ring Illumination/Double Spot Illumination)
ZEISS
•Product Model: Stereomicroscope
•Total Magnification (times): 6.3~50
•Epi-illumination: Details
•Transmitted Illumination: Details
•Objective Lens (x): 0.63~5.0
Days to Ship: | 27 Days or more |
---|
AS ONE
[Product Specifications]
・Model number: NS-CPS360
・Color: Black
・Size (mm): 200 x 200 x 320
・Movable range: Left and right, depth/180mm, Up or down/250mm, 360° rotation
・Weight: 1.4kg
・Free platform (camera tripod screw installation available)
・*Large type single-lens reflex camera cannot be used.
Days to Ship: | 8 Days or more |
---|
Metallurgical Microscope C Mount Adapter
AS ONE
[Product Specifications]
・Model number: C mount adapter
・Total magnification: 1 x
Days to Ship: | 15 Days or more |
---|
Metallurgical Microscope Replacement Lamps
AS ONE
[Product Specifications]
・Lamp life: MAX approximately 3000 hours
・Model number: Replacement lamp 6V20W
Days to Ship: | 15 Days or more |
---|
LED Transmission Illuminating Device (Mirror Man) MR-2
AS ONE
[Product Specifications]
・Model number: MR-2
・Stage size (mm): φ90
・Mirror man
・Power supply: 100VAC 50/60Hz (with transformer)
・Glass parts diameter: φ60mm
・Controller size: 90 x 115 x 43mm
Days to Ship: | 8 Days or more |
---|
Zoom stereo microscope SZM series
AS ONE
[Features]
·This stereo microscope is easy to see and use.
·By turning the zoom handle, you can adjust the magnification and field of view to suit your needs.
Days to Ship: | 15 Days or more |
---|
AS ONE
[Product Specifications]
・Model number: Replacement lamp
・6V15W (for coaxial)
Days to Ship: | 8 Days or more |
---|
AS ONE
[Features]
·There are four types: section gauge, square gauge, circle gauge, and angle gauge.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Epi-illumination |
Product Model |
Total Magnification(times) |
Transmitted Illumination |
Brand | AS ONE | AS ONE | NIIGATASEIKI | Hozan | Hozan | NIIGATASEIKI | Trusco Nakayama | Trusco Nakayama | NIIGATASEIKI | ZEISS | ZEISS | ZEISS | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Greenough Stereomicroscope Stemi508 (Ring Illumination/Double Spot Illumination) | ||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 10 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 27 Days or more | 8 Days or more | 15 Days or more | 15 Days or more | 8 Days or more | 15 Days or more | 8 Days or more | 8 Days or more |
Epi-illumination | - | - | - | - | - | - | Not Included | 15W Halogen Bulb | - | Details | Details | Details | - | - | - | - | - | - | - |
Product Model | - | - | Stereomicroscope | Microscope Supplies | Microscope Supplies | Stereomicroscope | Stereomicroscope | Stereomicroscope | Stereomicroscope | Stereomicroscope | Stereomicroscope | Stereomicroscope | - | - | - | - | - | - | - |
Total Magnification(times) | - | - | 20 ~ 40 | - | - | 10 ~ 30 | 20/40 | 6.5~45、13~90 | 10~45 | 8–40 | 8–40 | 6.3~50 | - | - | - | - | - | - | - |
Transmitted Illumination | - | - | - | - | - | - | Not Included | 5W Fluorescent Lamp | - | Details | Not Included | Details | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy