(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Digital Sound Level Meter SL8850
AS ONE
【Product Specifications】
・Model number: SL8850
・Size: 63.8 x 40 x 251mm
・Weight: 250g
・Measurement range: Low/35 - 100dB, Hi/65 - 130dB
・Function: Display 1.5 times/seconds, MAX Display, data hold, AC/DC output
・Resolution (dB): 0.1
・Frequency range: 31.5Hz - 8kHz
・Accuracy: 1.4dB (at94dB)
・IEC61672-1 class2 compliance
・Power supply: 006P (9V) dry cell x 1 piece (included for test)
・(with case)
Days to Ship: | 9 Days or more |
---|
Digital Anemometer (Wind Speed / Temperature)
Custom
•Product Model: Anemometer
•Measurement wind speed range (m/s): 0.2~25.0
•Resolution (m/s): 0.01
•Trusco Code: 392-3690
•Height (mm): 45
Days to Ship: | 8 Days or more |
---|
UV Label R (Ultraviolet Detection Material)【100 Pieces Per Package】
NICHIYUGIKEN
[Features]
·UV irradiation can be confirmed by color.
·Can be attached to various places with adhesive material.
·Once discolored, the color cannot be restored.
[Applications]
·Curing judgment of UV-curable resin (inks, paints, adhesives, etc.).
·Maintenance and management of UV lamps (metal halide, mercury, germicidal lamps, etc.).
Days to Ship: | 8 Days or more |
---|
MOTHERTOOL
•Product Model: Anemometer
•Measurement Item: Wind Speed
•Measuring Range: 0.8~30m/s、2.8~108km/h 1.6~58knots/160~5900ft/min
•Accuracy: ±(3%+2dig)
•Operating Temperature (°c): 0~50・Max 80%RH
Days to Ship: | 8 Days or more |
---|
Residual Chlorine Measuring Instrument (DPD Method) DPD Reagent B-2【6 Pieces Per Package】
AS ONE
[Product Specifications]
・Model number: DPD reagent B-2
・Quantity: 1 case (50 packs/box x 40 boxes)
・DPD method
Days to Ship: | 9 Days or more |
---|
AS ONE
【Product Specifications】
・Model number: AM-261
・Item to be measured: Wind speed, temperature, humidity
・Measurement range: 0.4 - 20m/s, -10 to +50℃, 0 - 100%RH
・Resolution: 0.1m/s, 0.1℃
・Measurement accuracy: Wind speed/+/- 2%rdg + 0.2m/s, Temperature/±0.5℃
・Power supply: AAA dry cell x 2 (optional)
・Weight: Approx 138g
・Accessories: Strap, protective case
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Multi-Functional Environmental Measuring Instrument (Wind Speed, Temperature, Humidity, Illuminance)
Custom
•Product Model: Anemometer
•Measurement wind speed range (m/s): 0.4~25.0
•Resolution (m/s): 0.1
•Measurement Item: Wind Speed
•Trusco Code: 403-1199
Days to Ship: | 8 Days or more |
---|
Anemometer - Wind Speed/Thermometer, TESTO405
TESTO
•Product Model: Anemometer
•Measurement wind speed range (m/s): 0–10
•Resolution (m/s): 0.1
•Trusco Code: 335-0631
•Product Feature: Measurement is possible in ducts and duct outlets. Equipped with a duct holder and multipurpose clip for convenient installation of anemometer. Sensor probe telescopic type. (150 to 300 mm)
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Can be handled with one hand and has maximum measurement value hold (MAX hold) function, making it easy to see.
· With auto power off function convenient for avoiding problems due to forgetting power-off.
[Applications]
· Environmental surveys and illuminance measurements at building sites.
· For measuring illuminance of emergency lights.
Days to Ship: | 8 Days or more |
---|
SD Card Data Log Type Digital Multi Environment Measuring Device
MOTHERTOOL
•Dimension (mm): 68(W)X177(H)X45(D)
•Mass (g): Approximately 489
•Type: Data Logger with SD slot installed, multi environment measuring instrument
•Accessory: SD Card 1 (G/), Probe (EM-901P)/Battery/Manual/Hard Carrying Case (CA-06)
•Wind Speed Gauge: 0.4~25m/s、14-90km/h、0.9-55.9mile/h、0.8-48.6knot、0.8-48.6knot
Days to Ship: | 10 Days or more |
---|
Multi Environment Measuring Instrument LM-8000
MOTHERTOOL
•Dimension (mm): 60(W)X156(H)X33(D)
•Mass (g): Approx. 160
•Type: Humidity, temperature, illumination, and wind speed can be measured by 1 unit.
•Accessory: Portable case / batteries / user's manual
•Power Supply: 006P(9V)X1
Days to Ship: | 11 Days or more |
---|
Multi Environment Measuring Instrument LM-8102
MOTHERTOOL
•Measurement Item: Noise
•Dimension (mm): 70(W)X248(H)X34(D)
•Mass (g): Approximately 335
•Type: 1 multi-environment measuring instrument which can perform the measures of a total of 5 types of meters; a sound level meter, a illuminometer, an anemometer, a thermometer, and a hygrometer
•Accessory: Windproof Screen, Battery, Manual, Soft Case
Days to Ship: | 10 Days or more |
---|
MOTHERTOOL
•Product Model: Luminometer
•Measurement Item: Illuminance
•Measuring Range: 0.01-40,000 Lux (analysis 0.01) 0.001-4,000fc
•Dimension (mm): 54(W)X196(H)X34(D)
•Mass (g): Approx. 180
Days to Ship: | 13 Days or more |
---|
MOTHERTOOL
•Product Model: Luminometer
•Measurement Item: Illuminance
•Measuring Range: 0~15000Lux
•Dimension (mm): 63(W)X105(H)X25(D)
•Mass (g): Approx. 70
Days to Ship: | 8 Days or more |
---|
MOTHERTOOL
•Product Model: Luminometer
•Measurement Item: Illuminance
•Resolution (lux): 1(0~1999) 10(2000~19990)
•Measuring Range: 0~20000lx
•Accuracy: ±(5%rdg+4dgt)
Days to Ship: | 8 Days or more |
---|
Digital Illuminometer - LX-1108 Series.
MOTHERTOOL
•Product Model: Luminometer
•Measurement Item: Illuminance
•Accuracy: Values over ± (3%rdg+0.5%F.S)100,000 Lux are reference values
•Resolution (lux): 0.01Lux/0.1Lux/1Lux/10Lux/100Lux
•Measuring Range: 0-400,000 Lux (5 range, manual switching)
Days to Ship: | 8 Days or more |
---|
SD Card Data Log Type Digital Illuminometer
MOTHERTOOL
•Product Model: Luminometer
•Measurement Item: Illuminance
•Accuracy: ±4%+2dgt
•Measuring Range: 2000Lux(1lux)/20000Lux(10lux)/100000Lux(100lux)lux
•Dimension (mm): 68(W)X177(H)X45(D)
Days to Ship: | 8 Days or more |
---|
SD Card Datalogger Type Digital Noise Meter SL-4023SD
MOTHERTOOL
•Product Model: Sound-level meter
•Frequency range (H?z): 31.5~8k
•Measurement Item: Noise
•Accuracy: ±1.5dB
•Resolution (lux): 0.1dB
Days to Ship: | 8 Days or more |
---|
SD Card Datalogger Digital Anemometer AM-4207SD
MOTHERTOOL
•Product Model: Anemometer
•Accuracy: Wind speed: ±2%+0.2 dgtm/s, Thermistor temperature: ±0.8°C, K/J Thermocouple: ±(0.4°C+0.5°C)
•Display Resolution: Wind speed: 0.1 m/s, Thermistor temperature: 0.1°C, K/J Thermocouple: 0.1°C
•Measuring Range: Wind speed: 0.4 to 25 m/s, Temperature: 0 to 50°C, K Thermocouple: -50 to 1,300°C, J Thermocouple: -50 to 1,200°C
•Dimension (mm): 68(W)X177(H)X45(D)
Days to Ship: | 8 Days or more |
---|
SD Card Data Log Type Digital Heat Ray Type Wind Speed/Volume Meter
MOTHERTOOL
•Product Model: Anemometer
•Accuracy: Wind speed±(5% + 0.1) rdg, Temperature±0.8°C, Humidity±(3% rdg + 1% RH), Otherwise ±3% RH
•Resolution (lux): Wind speed: 0.2-5.0, 0.01 m/s, 5.1-25.0 m/s, 0.1 m/s, Wind quantity: 0.001 m³/min, Temperature: 0.1°C, Humidity: 0.1%RH
•Measuring Range: Wind speed: 0.2-25 m/s, Wind volume: 0-45,000 m³/min, Temperature 0-50°C, Humidity 5-95% RH
•Dimension (mm): 73(W)X182(H)X47.5(D)
Days to Ship: | 8 Days or more |
---|
Digital Handy Wind Cup Type Anemometer
MOTHERTOOL
[Features]
· Cup anemometer with high reliability for outdoor wind speed measurement.
· IP65 water/dust-proof type.
· Maximum/minimum value data hold.
· Includes 100-Point Memory Function
Days to Ship: | 8 Days or more |
---|
MOTHERTOOL
[Features]
· Measurement of both tension and compression directions.
· Superior high precision, high resolution, and repeatability.
· With back light.
· Display direction is switchable.
· Authentic stand that is convenient for measurement (sold separately)
Days to Ship: | 9 Days or more |
---|
MOTHERTOOL
[Features]
· For measuring water content in general wood, etc. Standard model for measurement of moisture in wood.
· Data hold, maximum/minimum value display.
· Auto Power Off, Battery Consumption Display
Days to Ship: | 10 Days or more |
---|
MOTHERTOOL
•Measurement Item: Ultraviolet
•Cord Length (mm): Approximately 100
•Resolution (lux): 1uW/cm²(0~1999)
•Accuracy: ±(4%fs+2dig)
•Dimension (mm): 70(W)X131(H)X25(D)
Days to Ship: | 8 Days or more |
---|
SD Card Data Log Type Ultraviolet Intensity Meter
MOTHERTOOL
•Measurement Item: Ultraviolet
•Cable Length: Approx. 1 m UVCφ31 X 27 (D) mm / Approx. 1.1 m
•Accuracy: ± (0.4%fs+2dgt) K/J thermocouple: ±(0.4°C+0.5°C)
•Display Resolution: 0.001 mW/cm²/0.01 mW/cm² K thermocouple: 0.1°C, J thermocouple: 0.1°C
•Measuring Range: 2 mW/cm², 20 mW/cm² K thermocouple: -50 - 1,300°C, J thermocouple: -50 - 1,200°C
Days to Ship: | 10 Days or more |
---|
MOTHERTOOL
[Features]
· Conforms to IEC942 class 2; calibration points are 94 dB and 114 dB.
· Enables the simple calibration of sound level meters.
· Can be connected to 1 inch and 1/2 inch diameter microphones
Days to Ship: | 10 Days or more |
---|
Atmospheric Thermometer with Radiation Shield
EKO
[Features]
·The thermometer is naturally ventilated, so it does not require a power supply and is highly durable.
·A temperature detector with a platinum resistance thermometer is built into the natural ventilation type ventilation tube.
[Applications]
·A sensor that measures the temperature
Days to Ship: | 8 Days or more |
---|
Alcohol Sensor, Professional, Replaceable Sensor
TANITA
[Features]
· Replacement sensor for HC-211-WH.
[Applications]
· Replacement sensor for HC-211-WH.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
NICHIYUGIKEN
Amount Of Content: 100 pcs.
Items Measured: Illuminance
Note: Coloration and value may differ depending on irradiation conditions.
Product Model: Related products
For complete product overview and details on UV Label see the sections below:
Days to Ship: | 17 Days or more |
---|
[For EA701BA-11] Sensor EA701BA-11B
ESCO
【Product Specifications】
・For Old EA701BA-11
・Code Length …1.5m
・Name …Sensor for static surface
・Temperature Range …-30~400℃
・Probe Tip Dim. …Dia 17×25mm
Days to Ship: | 9 Days or more |
---|
ESCO
[Product Specifications]
・Display dia.-87mm
・Hole for wall hanging(dia.6mm)
・Specification-Barometer
・Measurement range-960 to 1060hPa
Days to Ship: | 8 Days or more |
---|
Temperature Humidity Data Logger EA742GC-11
ESCO
【Product Specifications】
・Measurement range-Temperature: 0 to +50℃, Humidity: 20 to 90%RH
・Resolution-Temperature: 0.1℃, Humidity: 0.1%RH
・Accuracy-Temperature: ±1℃ (0 to +50℃), Humidity:±5% (30 to 70%RH), ±10% (20 to 29%RH, 71 to 90%RH)
・Power supply-AA battery x 3 pcs
・Dim.-91(W) x 30(D) x 110(H)mm
・Weight-220g
・With SD card (trial) and AC adapter
・WBGT display function (-2 to 62℃) is useful for preventing heat stroke.
Days to Ship: | 10 Days or more |
---|
Cartridge Pen For Temperature and Humidity Recorder EA742S-11
ESCO
[Product Specifications]
・Color…Purple
Days to Ship: | 9 Days or more |
---|
AS ONE
[Product Specifications]
・Model number: LM-8102
・Body
・
・Measurement range: 0 - 50℃
・Resolution: 0.1℃
・Measurement accuracy: +/- 2℃
・
・Measurement range: -100 - 1300℃
・Resolution: 0.1℃
・Measurement accuracy: ±(1%rdg + 1℃)
・
・Measurement range: 10 - 95%RH
・Resolution: 0.1RH
・Measurement accuracy: < 70%RH/±4% ≧ 70%RH/±4%rdg±1.2%RH
・
・Measurement range: 0 - 2200Lx/180 - 20000Lx
・Resolution: 1Lx/10Lx
・Measurement accuracy: 5%rdg + 8dgt
・
・Measurement range: 0.4 - 30.0m/S
・Resolution: 0.1m/S
・Measurement accuracy: ≦ 20m/sec±3%F.S > 20m/sec±4%F.S
・
・Measurement range: 35 - 130dB
・Resolution: 0.1dB
・Measurement accuracy: ±2.0dB (125Hz when)
・Size: 248 x 70 x 34mm
・with MAX/MIN hold
・Data output: RS232C, USB (cable, software sold separately)
・Power supply: AAA cell x 6 volumes (test included) DC6V (adapter sold separately)
・Body weight: 335g
・Sound level meter standards: IEC61672 class2
・Sound level meter frequency range: 31.5 - 130dB
・With K thermocouple sensor terminal (sensor sold separately)
・Accessories: Windbreak screen, carrying case
Days to Ship: | 9 Days or more |
---|
Data Logger Illuminometer LX-1128SD
AS ONE
[Product Specifications]
・Model number: LX-1128SD
・Measurement range (lx): 0 - 99900
・Resolution: 1Lx (0 - 1999Lx), 10Lx (2000 - 19990Lx), 100Lx (20000 - 99900Lx)
・Measurement accuracy: ±4% + 2dgt
・Sensor: Photo diode + color correction filter (C.I.E standard supported)
・Function: With data hold, MAX/MIN display, backlight
・Data output: SD card, RS-232C, USB
・Power supply: AA battery x 6 pieces (battery of testing is included) or AC adapter (optional)
・Size: 177 x 68 x 45mm
・Body weight: Approx 489g
・Accessories: SD card (1GB), Soft case
Days to Ship: | 9 Days or more |
---|
AS ONE
【Product Specifications】
・Model number: TM-205
・Illuminometer
・Measurement range (lx): 200, 2000, 20000, 200000
・Resolution: 20Lx/0.01Lx, 200Lx/0.1Lx, 2000Lx/1Lx, 20000Lx/10Lx, 200000Lx/100Lx, 20fc/0.01fc, 200fc/0.1fc, 2000fc/1fc, 20000fc/10fc
・Accuracy: White color LED (TM-209M only)/ ±3%, Other visible light/ ±6%
・Sampling: 2.5 times/second
・Function: Maximum/minimum display, data hold, auto power OFF
・Power supply: 006P (9V) dry cell x 1 piece (included for test)
・Size: 56 x 38 x 172mm
・Weight: 250g
Days to Ship: | 9 Days or more |
---|
Data Logger Anemometer AM-4207SD
AS ONE
[Product Specifications]
・Model number: AM-4207SD
・Body
・Size: 177 x 68 x 45mm
・Measurement range: Wind speed/0.4 - 30.0m, Temperature (K thermocouple)/0 - 50 (-50 - 1300) ℃
・Resolution: Wind speed/0.1m/S, Temperature (K thermocouple)/0.1 (0.1) ℃
・Accuracy: Wind speed/+/- 2% + 0.2m/S, Temperature (K thermocouple)/+/- 0.8 (+/- 0.4% + 0.5) ℃
・Function: Data hold, Max/Min display
・With backlight
・Data output: SD card, RS232C, USB
・Power supply: AA battery x 6 pieces (included for testing) DC9V (AC adapter sold separately)
・Body weight: 489g
・Accessories: SD card (4GB), Hard carrying case
Days to Ship: | 15 Days or more |
---|
Digital Sound Level Meter SM-325
AS ONE
【Product Specifications】
・Model number: SM-325
・Measurement range (dB): 32 - 130
・Resolution (dB): 0.1
・Frequency range: 31.5Hz - 8kHz
・Display: 4 digit LCD display
・Accuracy: ±1.5dB (1kHz, 14dB after calibration)
・Dynamic characteristics: FAST (125msec.), SLOW (1sec.)
・AC output signal: 1Vrms/full scale
・Power supply: 006P (9V) cell x 1 piece (included for test)
・Size: 232 x 54 x 34mm
・Weight: Approx 200g
・Accessories: Driver for adjustment, Windshield sponge
Days to Ship: | 9 Days or more |
---|
Climomaster Wind Velocity Meter
AS ONE
[Product Specifications]
・Model number: 6501-00
・Body
・Accuracy: Wind speed/+/- 2%rdg or 0.015m/s, whichever is larger
・Output function: Digital output, USB (auto-switching to RS-232C at the time of connecting to printer)
・Size: 88 x 51 x 188mm
・Weight: 260g
・Power supply: AA battery x 6 (rechargeable battery "Ni - Cd, Ni-MH" available), AC adapter (AC100 - 240 50/60Hz)
・Accessories: AA manganese battery x 6, Probe cable (2m) x 1, USB cable x 1, Carrying case x 1
・*Probe is sold separately.
Days to Ship: | 9 Days or more |
---|
Climomaster Wind Velocity Meter Probe Wind Speed, Air Temperature, Temperature Sensor (Directivity)
AS ONE
[Product Specifications]
・Model number: 6531-21
・Probe
・Responsiveness: Approximately 1 second
Days to Ship: | 8 Days or more |
---|
Multifunctional Environment Measuring Instrument AHLT-100
AS ONE
【Product Specifications】
・Model number: AHLT-100
・Size: 60 x 33 x 156mm
・Weight: Approx 160g
・Display: LCD display
・Function: ℃/°F switching, the large/the small value memory, data hold, off set adjustment, auto power/auto off function
・Power supply: 9V (006P) cell x 1 volume (test included)
・
・Range: -100 - 1300℃
・Resolution: 0.1℃
・Measurement accuracy: ± (1%rdg + 1℃)
・
・Range: 10 - 95%, 0 - 50℃
・Resolution: 0.1%RH, 0.1℃
・Measurement accuracy: 70%RH or greater/± (4%rdg + 1.2%RH), 70%RH or less/± (4%RH), ±1.2℃
・
・Range: 0 - 20.000Lx, 0 - 1.860FC
・Resolution: 1Lx, 1FC
・Measurement accuracy: ±(5%rdg + 8dgt)
・
・Range: 0.4 - 30.0m/s, 1.4 - 108.0 km/h, 0.9 - 67.0 mile/h, 0.8 - 58.3 knots, 80 - 5905ft/min, 0 - 50℃
・Resolution: 1ft/m, 0.1℃
・Measurement accuracy: 20m/s or less/±3%F.S, 20m/s or higher/±4%F.S, ±1.2℃
・*Thermocouple sensor is sold separately.
Days to Ship: | 17 Days or more |
---|
Portable Turbidity Meter HI 93703c
AS ONE
[Product Specifications]
・Model number: HI93703C (kit type)
・Detection unit: 0.01FTU or 1FTU
・Accuracy: ±0.5FTU or 5% of measurement value
・Measurement light source: Infrared LED
・Power supply: 1.5V, AA cell x 4 pieces (included for test)
・Size: 220 x 82 x 66mm
・Mechanism: Automatic power OFF mechanism, GLP mechanism
・Measurement range: 0.00 - 50.00FTU, 50 - 1000FTU
・Accessories: Body, Cell x 2 sets, Turbidity standard solution (0 and 10FTU value 30mL included) x 1 bottle each, Cell cleaning liquid, cell surface cleaning cloth x 4 sheets, Carrying case
・*1FTU = 1NTU ? 0.7 degrees
Days to Ship: | 15 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Measurement wind speed range(m/s) |
Resolution(m/s) |
Measurement items |
Frequency range(Hz) |
Brand | AS ONE | Custom | NICHIYUGIKEN | MOTHERTOOL | AS ONE | AS ONE | Custom | Custom | Custom | TESTO | Trusco Nakayama | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | EKO | TANITA | Custom | NICHIYUGIKEN | ESCO | ESCO | ESCO | ESCO | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | UV Label R (Ultraviolet Detection Material)【100 Pieces Per Package】 | Residual Chlorine Measuring Instrument (DPD Method) DPD Reagent B-2【6 Pieces Per Package】 | Multi-Functional Environmental Measuring Instrument (Wind Speed, Temperature, Humidity, Illuminance) | SD Card Data Log Type Digital Multi Environment Measuring Device | SD Card Data Log Type Digital Heat Ray Type Wind Speed/Volume Meter | Cartridge Pen For Temperature and Humidity Recorder EA742S-11 | Climomaster Wind Velocity Meter Probe Wind Speed, Air Temperature, Temperature Sensor (Directivity) | ||||||||||||||||||||||||||||||||||||||
Days to Ship | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 11 Days or more | 10 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 17 Days or more | 9 Days or more | 8 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 15 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 17 Days or more | 15 Days or more |
Product Model | - | Anemometer | Luminometer | Anemometer | - | - | Luminometer | Anemometer | Anemometer | Anemometer | Luminometer | - | - | - | Luminometer | Luminometer | Luminometer | Luminometer | Luminometer | Sound-level meter | Anemometer | Anemometer | Anemometer | - | - | - | - | Sound-level meter | Pyrheliometer | - | Sound-level meter | Related products | - | - | - | - | - | - | - | - | - | - | - | - | - |
Measurement wind speed range(m/s) | - | 0.2~25.0 | - | - | - | - | - | 0.2–20 | 0.4~25.0 | 0–10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Resolution(m/s) | - | 0.01 | - | - | - | - | - | 0.2 | 0.1 | 0.1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Measurement items | - | Temperature ~ Wind Speed | Illuminance | Wind Speed | - | - | Illuminance | Temperature ~ Wind Speed | Wind Speed | Temperature ~ Wind Speed | Illuminance | Humidity ~ Wind Speed | Humidity ~ Wind Speed | Humidity ~ Wind Speed | Illuminance | Illuminance | Illuminance | Illuminance | Illuminance | - | Thermocouple temperature ~ Wind Speed | Air volume ~ Wind Speed | Wind Speed | - | - | - | - | - | - | - | - | Illuminance | - | - | - | - | - | - | - | - | - | - | - | - | - |
Frequency range(Hz) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 31.5~8k | - | - | - | - | - | - | - | - | - | - | 31.5~8000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy