(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Waterproof-Type Digital Thermometer with Memory Function
SATO KEIRYOKI
[Features]
·Waterproof specification Conforms to JIS C 0920 protection class 4.
・ It comes with a memory function.
・ It is equipped with a notification function for upper and low temperature limit.
·The temperature indicator body can measure from -99.9 to 1250°C by changing the optional sensor.
[Applications]
・ Control of food cooking temperature, product management of laboratory and factory, etc.
Days to Ship: | Same day |
---|
Show Stock Products
Indoor Thermometer-Hygrometer - Digital, Wall/Desktop Type
SINWASOKUTEI
Digital thermometer/hygrometer used for room temperature/humidity control.
[Features]
· Digital display can be read at a glance. Digital thermo-hygrometer (C) displays comfort.
· Built-in stand for stand-alone use, as well as wall-mounting using hook holes.
· 72948: The temperature and moisture are displayed by a sensor built into the body.
· 72985: Comfort is displayed in five stages.
· 72989: The temperature and moisture are displayed by a sensor built into the body.
· Press the "Max/Min" button to display the maximum and minimum temperatures and humidities for a certain period.
[Applications]
· Ideal for temperature control in homes, classrooms, and offices.
Days to Ship: | 8 Days or more |
---|
Indoor Thermometer-Hygrometer - SD Data Recorder, AD-5696
A&D
A thermometer/hygrometer that can be used to take measures to prevent heat stroke and maintain safe work and athletic conditions.
[Features]
· A data recorder which can easily record and analyze temperature, humidity, heatstroke index (WBGT index), and more.
· Records temperature, humidity, heat stroke index (WBGT index), date, and time to an SD card.
· The recording interval is 1 to 720 minutes, setting in 1-minute increments (initial setting is 10 minutes).
[Applications]
· Humidity and temperature management during storage and distribution of reagents, medicinal/pharmaceutical and cosmetic materials, analysis and laboratory materials, chemical pharmaceuticals, chemical products, and other materials.
· T-T control (management of temperature, humidity, and time) in food plants and kitchens.
· For safety management of the work environment at work sites, gymnasiums and public facilities, club activities at schools, and sports.
· Temperature and humidity control for growing plants in plastic greenhouses.
Days to Ship: | 8 Days or more |
---|
Indoor Thermometer-Hygrometer - Wall/Desktop Type, External Sensors, AD-5648A
A&D
[Features]
・ Simultaneous display of temperature and humidity at 2 locations with internal and external sensors
・ It allows comparative measurement of internal and external temperature and humidity
・ Automatic memory for highest/lowest temperature and humidity
・ External temperature and humidity sensor cable length of 3 m, removable
· Can be hung on walls or placed on desks
[Applications]
・ Laboratory, factory, etc.
・ Home, nursing home, school, etc.
・ Storage temperature / humidity control for food, chemicals, etc.
・ Temperature and humidity control for raising and growing seedlings of agricultural products
Days to Ship: | 8 Days or more |
---|
Humidity Indicator Card - Irreversible Type, 50 Pieces, MX56789【50 Pieces Per Package】
AS ONE
[Product Specifications]
・Model number: MX56789
・Discoloration humidity: 50 - 60 - 70 - 80 - 90%RH
・Accuracy: ±5%RH (at 24℃)
・Size: 76 x 115mm
・Type: Irreversibility
・Quantity: 1 can (50 sheets)
・*Store method: Please avoid direct sunlight, high temperature, and high humidity.
Days to Ship: | 8 Days or more |
---|
K-Sheath Thermocouple (SUS316 Type) K-316 Series
AS ONE
SUS316 type K-sheath thermocouple suitable for measurements at high temperatures.
Lead: 2 m
Details: Material with omega connector: Sheath/stainless steel (SUS316), lead wire/vinyl
Days to Ship: | 8 Days or more |
---|
Compensating Cable for T Thermocouple
AS ONE
Compensating lead for T thermocouples, 10 m long.
Three types with different temperature ranges are available.
Days to Ship: | 8 Days or more |
---|
AS ONE
The temperature sensing part is molded from the same material as the sheath for the insulated coated thermocouple. This thermocouple has excellent waterproofing and chemical resistance.
Days to Ship: | 8 Days or more |
---|
Thermometer-Barometer Meter - Digital Data Logger with SD Card
MOTHERTOOL
•Product Model: Temperature and Humidity Recorder (Logger)
•Measurement Temperature Range (°c): 0–50
•Measurement moisture range (%rh): 10–90
•Size (mm): 132×80×32
•Model: MHB-382SD
Days to Ship: | 8 Days or more |
---|
Thermometer-Hygrometer - Digital Data Logger with SD Card
MOTHERTOOL
•Product Model: Temperature and Humidity Recorder (Logger)
•Measurement Temperature Range (°c): 0–50
•Measurement moisture range (%rh): 10–90
•Size (mm): 132×80×32
•Model: MHT-381SD
Days to Ship: | 8 Days or more |
---|
Indoor Thermometer-Hygrometer - Digital, Solar Type, PC-5200TRH
SATO KEIRYOKI
•Product Model: Thermo-hygrometer
•Measurement Temperature Range (°c): -10 – 50
•Minimum Temperature Display (°c): 1
•Measurement moisture range (%rh): 20~95
•Minimum humidity Display (%rh): 1
Days to Ship: | 10 Days or more |
---|
Indoor Thermometer-Hygrometer - Dial, Highest 1 Model
SATO KEIRYOKI
•Product Model: Thermo-hygrometer
•Measurement Temperature Range (°c): -10 – 50
•Minimum Temperature Display (°c): 2
•Measurement moisture range (%rh): 20~100
•Minimum humidity Display (%rh): 1
Days to Ship: | 8 Days or more |
---|
Replacement Sensor - for CT-3000WP Series, TS-03SF
Custom
•Product Model: Heat Detection Sensor
•Drip-proof/Waterproof Function: Waterproof
•Operating Temperature Range (°c): -40~250
•Material: SUS304
•Application: Waterproof Thermometer (CT-3100WP, CT-3200WP, CT-3300WP) Dedicated Temperature Sensor
Days to Ship: | 8 Days or more |
---|
Thermo Tape - for Metal Surfaces, Black
AS ONE
[Features]
・ It is suitable for measuring low emissivity such as metal surface and those whose emissivity is unknown.
・ As it can be peeled off after use, the sample can be used in various places without getting dirty.
Days to Ship: | 8 Days or more |
---|
Bimetal thermometer 2340 series
AS ONE
A surface thermometer with three magnets on the back.
It is used by attaching it to a flat surface.
Days to Ship: | 8 Days or more |
---|
AS ONE
A rich lineup of K thermocouples.
[Model number 2-7957-01]
Lead wire terminal: M4 spade terminal
Lead-wire length: 2 m
Temperature range: -50 to 650°C
Sheath size: ⌀1.6 × 50 mm
Sheath section material: Stainless steel (SUS316)
* You can also check other model numbers from the model number list.
Days to Ship: | 8 Days or more |
---|
Extra-Fine Coated Thermocouple, TI-SP Series
AS ONE
[Features]
・ A coated thermocouple with a tip welded using extra fine wires.
・ Since the core diameter is thin, it enables quick temperature measurement, which leads to improved workability and productivity.
・ By making the terminal core wire ø0.32, it is easy to connect to the instrument.
・ It has excellent heat resistance, withstand voltage, flexibility, etc.
·It is also possible to change specifications such as element change, length change, wire diameter change (⌀0.076, ⌀0.254), terminal miniature connector, Y terminal type, etc.
Days to Ship: | 8 Days or more |
---|
Traffic Light Temperature Indicator - Reversible Label, TF50-70【10 Pieces Per Package】
AS ONE
[Product Specifications]
・Size: 52mm x 48mm
・Quantity: 1 case (10 sheets)
・Temperature range: 50℃ or lower: Green 50℃ - 70℃ Yellow 70℃ or more: Red
Days to Ship: | 8 Days or more |
---|
Handheld Digital Thermometer - Infrared, Dual Laser Type, 73036
SINWASOKUTEI
This thermometer takes instantaneous temperature measurements without actually coming into contact with the measured object.
[Features]
· Compact type that's easy to grip.
· Dust-proof and waterproof structure (IP54) which can be used in places exposed to water.
· Equipped with a dual laser point function to clearly indicate the measuring range.
[Applications]
· Convenient for various temperature measurements.
Days to Ship: | 8 Days or more |
---|
Indoor Thermometer-Hygrometer - Wall/Desktop Type, External Sensors, AD-5680
A&D
[Features]
・ It is ideal for TT management, one of the food hygiene management methods
It displays temperature, humidity and time at the same time
・ Switching display between internal temperature and external temperature
・ Automatic memory for highest/lowest temperature and humidity
・ External temperature sensor cable length of 3 m
・ It displays comfort level based on discomfort index
· Can be hung on walls or placed on desks
[Applications]
・ For food hygiene management, greenhouse temperature control, indoor and outdoor temperature control
Days to Ship: | 8 Days or more |
---|
Indoor Thermometer-Hygrometer - Wall/Desktop Type, External Sensors, AD-5682
A&D
[Features]
・ It is ideal for TT (temperature/time) management, which is one of the food hygiene management methods
・ It displays temperature, humidity and time at the same time
・ Switching display between internal temperature and external temperature
・ Automatic memory for highest/lowest temperature and humidity
・ External temperature sensor cable length of 3 m, removable
・ With desktop stand on the back of the main unit, hook holes for wall hangings
[Applications]
・ Management of heat and working environment in factories, etc.
・ Temperature / humidity / time management for gymnasiums and halls, etc.
・ Hygiene management for food manufacturing, food preparation, kitchen, etc.
Days to Ship: | 8 Days or more |
---|
Portable Thermometer - Infrared with Auto Power Off, AD-5617
A&D
This is a safe and hygienic thermometer which can take instantaneous temperature measurements without actually coming into contact with the measured object.
[Features]
· Compact, lightweight design is conveniently portable.
· Convenient for understanding temperature distribution thanks to continuous measurement ability.
· With Auto Power Off functionality and pen holder.
[Applications]
· For temperature management of food products, cooking griddles, and electrical equipment.
· For measuring the water surface temperature for raising seedlings and permanent planting, etc.
· Abnormal temperature management of the drive parts of machines, motors, etc.
· Ground temperature measurement for crops and plants.
Days to Ship: | 8 Days or more |
---|
Portable Thermometer - Infrared with Auto Power Off, AD-5617MT
A&D
This basic thermometer can take temperature measurements simply and quickly without touching the measured object.
[Features]
· Compact, lightweight design is conveniently portable.
· Convenient for understanding temperature distribution thanks to continuous measurement ability.
· Sturdy with a metal case.
· Small with a wide measurable temperature range (displayable up to 250°C).
· Automatic power off function for a longer battery life.
[Applications]
· For temperature management of food products and cooking griddles as well as measuring the water surface temperature for raising seedlings and permanent planting, etc.
· Abnormal temperature management of the drive parts of machines, motors, etc., and temperature management of electrical facilities.
· Ground temperature measurement for crops and plants.
Days to Ship: | 8 Days or more |
---|
Portable Thermometer - Infrared with Laser Marker, AD-5611A
A&D
It is hygienic due to non-contact type, infrared radiation thermometer with a laser marker that can safely measure temperature away from dangerous places.
[Features]
・ D: S ratio = 11:1
・ Simultaneous display of highest temperature during measurement
・ With backlight
· Auto power OFF function
・ PS/C mark (JQA) certified product
[Applications]
・ Temperature control of food and cooking steel plate
・ Abnormal temperature management of drive parts such as machines and motors
・ Temperature control of electrical equipment
Days to Ship: | 8 Days or more |
---|
Indoor Thermometer-Hygrometer - Wall/Desktop Type, Heatstroke Index Monitor, AD-5693
A&D
Alarms for heatstroke index (WBGT index), temperature, and relative humidity can be set. Buzzer and LED lamp (red) provide alarm notification.
Days to Ship: | 8 Days or more |
---|
Core Temperature Gauge - Digital, Waterproof
Custom
•Product Model: Core Thermometer
•Drip-proof/Waterproof Function: Waterproof
•Measurement Temperature Range (°c): -50 – 300
•Minimum Temperature Display (°c): 0.1
•Height (mm): 200
Days to Ship: | 8 Days or more |
---|
Digital Thermometer Module - TX120
Custom
•Product Model: Core Thermometer
•Measurement Temperature Range (°c): -50 – 250
•Minimum Temperature Display (°c): 0.1/1
•Height (mm): 28
•Trusco Code: 403-1385
Days to Ship: | 8 Days or more |
---|
Thermocouple Thermometer - IP65 Dust/Water Protection
Custom
•Product Model: Core Thermometer
•Drip-proof/Waterproof Function: Waterproof
•Measurement Temperature Range (°c): -50~350
•Minimum Temperature Display (°c): 0.1/1
•Height (mm): 207
Days to Ship: | 8 Days or more |
---|
Digital Thermometer - Large LCD Display, CT-1310D
Custom
•Product Model: Core Thermometer
•Measurement Temperature Range (°c): -50~1300
•Minimum Temperature Display (°c): 0.1/1
•Type: 1ch Shape
•Height (mm): 148
Days to Ship: | 8 Days or more |
---|
Portable Thermometer - Waterproof, Infrared with Laser Pointer
Custom
•Product Model: Radiation Thermometer
•Drip-proof/Waterproof Function: Waterproof
•Measurement Temperature Range (°c): -60~550
•Minimum Temperature Display (°c): 0.1/1
•Height (mm): 144
Days to Ship: | 8 Days or more |
---|
Digital Thermometer Probe - L-Shaped, KF-02A
Line Seiki
•Product Model: Core Thermometer
•Operating Temperature Range (°c): -40~500
Days to Ship: | 8 Days or more |
---|
"Thermo Label LI 1 Point Indicator" (Non-Reversible)【40 Pieces Per Package】
NICHIYUGIKEN
Days to Ship: | 8 Days or more |
---|
Thermo Label - 5E Five-Point Display/4E Four-Point Display, Irreversible【20 Pieces Per Package】
NICHIYUGIKEN
•Product Model: Temperature control for temperature-indicating material
•Number Contained In A Packet (sheet): 20
•Measuring Method: Irreversibility
•Specification: Can be used indoors and outdoors
•Application: Heat inspection of substation facility, mechanical facility etc. Temperature control during heat process.
Days to Ship: | 8 Days or more |
---|
Handheld Digital Thermometer - Infrared, Waterproof, Anti-Bacterial Type
OPTEX
•Product Model: Radiation Thermometer
•Drip-proof/Waterproof Function: Waterproof
•Measurement Temperature Range (°c): -30~200
•Minimum Temperature Display (°c): 0.1
•Depth (mm): 42
Days to Ship: | 8 Days or more |
---|
Cooking Thermometer - Drip-Proof, Silver
DRETEC
•Product Model: Core Thermometer
•Drip-proof/Waterproof Function: Drip-proof
•Operating Temperature Range (°c): -30~250
•Product Size (mm): 30×245×20
•Color: Silver
Days to Ship: | 8 Days or more |
---|
Digital Thermo Hygrometer [Opsis]
DRETEC
Facial expressions clearly indicate room comfort. Digital thermo hygrometer
Days to Ship: | 11 Days or more |
---|
Heatstroke / Influenza Warning Meter
DRETEC
Thermo-hygrometer that uses facial expressions to indicate the risk of heat stroke and influenza
Days to Ship: | 9 Days or more |
---|
Panel-Mount Thermometer - 2 Relay Contact Outputs, AUM-1000NA-1
MOTHERTOOL
•Product Model: Thermometer (External Sensor Type)
•Measurement Temperature Range (°c): -40 – 100
•Size (mm): 80(W)×40(H)×68(D)
•Accuracy (m): ±1℃(-20~100℃)
•Measuring Range: -40~100℃
Days to Ship: | 12 Days or more |
---|
Thermometer-Hygrometer-CO2 Meter - Digital Data Logger with SD Card
MOTHERTOOL
•Product Model: Temperature and Humidity Recorder (Logger)
•Measurement Temperature Range (°c): 0–50
•Measurement moisture range (%rh): 10–90
•Size (mm): 132×80×32
•Model: MCH-383SD
Days to Ship: | 9 Days or more |
---|
Handheld Digital Thermometer - Infrared, Touchless Type, MT-7
MOTHERTOOL
•Product Model: Radiation Thermometer
•Measurement Temperature Range (°c): -60~500
•Size (mm): 39(W)×175.2(H)×71.9(D)
•Accuracy (m): ±2% or ±2°C, whichever is greater
•Measuring Range: -60~500℃
Days to Ship: | 8 Days or more |
---|
Digital Thermometer - Robust Miniature Type, Magnetic Back
MOTHERTOOL
•Product Model: Thermometer (External Sensor Type)
•Measurement Temperature Range (°c): -50 – 300
•Size (mm): 100(W)×36.5(W)×18(D)
•Accuracy (m): ±1℃(-50℃~250℃)、±2℃(250℃~300℃)
•Sensor Unit Dimension (mm): φ3.5×120
Days to Ship: | 8 Days or more |
---|
Panel-Mount Thermometer - Digital, MT-140
MOTHERTOOL
•Product Model: Thermometer (External Sensor Type)
•Measurement Temperature Range (°c): -40 – 100
•Size (mm): 48.2(W)×28.7(H)×16.8(D)
•Accuracy (m): ±1°C (0 to 40°C); Other than those described to the left ±2°C
•Resolution: 0.1℃
Days to Ship: | 12 Days or more |
---|
Panel-Mount Thermometer - Digital, MT-144
MOTHERTOOL
•Product Model: Thermometer (External Sensor Type)
•Measurement Temperature Range (°c): -45~95
•Size (mm): 48.2(W)×28.7(H)×16.8(D)
•Accuracy (m): ±1°C (0 to 40°C); Other than those described to the left ±2°C
•Resolution: 0.1℃
Days to Ship: | 8 Days or more |
---|
Digital Thermometer - Data Logger with 2-Channel Measurement, MT-306
MOTHERTOOL
•Product Model: Temperature and Humidity Recorder (Logger)
•Measurement Temperature Range (°c): -200~1370
•Size (mm): 64(W)×184(H)×30(D)
•Accuracy (m): -200~200℃:±(1%+1℃) 200~400℃:±(1%+1℃) 400~1370℃:±(1%+1℃)
•Measuring Range: -200 – 1370°C Measurement range depends on mounted sensor
Days to Ship: | 12 Days or more |
---|
Digital Core Thermometer - Long Probe, Drip-Proof, MT-806
MOTHERTOOL
•Product Model: Core Thermometer
•Measurement Temperature Range (°c): -50~280
•Size (mm): 280(L)×22(H)×22(D)
•Accuracy (m): ±1℃(-50~150℃)
•(Of which) Metal Sensor Unit Dimension (mm): φ3.5×200
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Measurement Temperature Range(°C) |
Minimum Temperature Display(°C) |
Drip-proof/waterproof function |
Operating Temperature Range(°C) |
Minimum humidity display(%RH) |
Measurement moisture range(%RH) |
Heat stroke index display range(°C) |
Primary color |
Color after discoloration |
Brand | SATO KEIRYOKI | SINWASOKUTEI | A&D | A&D | AS ONE | AS ONE | AS ONE | AS ONE | MOTHERTOOL | MOTHERTOOL | SATO KEIRYOKI | SATO KEIRYOKI | Custom | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | SINWASOKUTEI | A&D | A&D | A&D | A&D | A&D | A&D | Custom | Custom | Custom | Custom | Custom | Line Seiki | NICHIYUGIKEN | NICHIYUGIKEN | OPTEX | DRETEC | DRETEC | DRETEC | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL | MOTHERTOOL |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Indoor Thermometer-Hygrometer - Wall/Desktop Type, External Sensors, AD-5648A | Humidity Indicator Card - Irreversible Type, 50 Pieces, MX56789【50 Pieces Per Package】 | Thermometer-Barometer Meter - Digital Data Logger with SD Card | Indoor Thermometer-Hygrometer - Digital, Solar Type, PC-5200TRH | Traffic Light Temperature Indicator - Reversible Label, TF50-70【10 Pieces Per Package】 | Handheld Digital Thermometer - Infrared, Dual Laser Type, 73036 | Indoor Thermometer-Hygrometer - Wall/Desktop Type, External Sensors, AD-5680 | Indoor Thermometer-Hygrometer - Wall/Desktop Type, External Sensors, AD-5682 | Portable Thermometer - Infrared with Auto Power Off, AD-5617 | Portable Thermometer - Infrared with Auto Power Off, AD-5617MT | Indoor Thermometer-Hygrometer - Wall/Desktop Type, Heatstroke Index Monitor, AD-5693 | Portable Thermometer - Waterproof, Infrared with Laser Pointer | "Thermo Label LI 1 Point Indicator" (Non-Reversible)【40 Pieces Per Package】 | Thermo Label - 5E Five-Point Display/4E Four-Point Display, Irreversible【20 Pieces Per Package】 | Handheld Digital Thermometer - Infrared, Waterproof, Anti-Bacterial Type | Panel-Mount Thermometer - 2 Relay Contact Outputs, AUM-1000NA-1 | Thermometer-Hygrometer-CO2 Meter - Digital Data Logger with SD Card | Handheld Digital Thermometer - Infrared, Touchless Type, MT-7 | Digital Thermometer - Data Logger with 2-Channel Measurement, MT-306 | ||||||||||||||||||||||||||
Days to Ship |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 9 Days or more | 12 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 8 Days or more |
Product Model | Core Thermometer | Thermo-hygrometer | Heat Stroke Index Monitor | Temperature and Humidity Meter (External Sensor) | - | - | - | - | Temperature and Humidity Recorder (Logger) | Temperature and Humidity Recorder (Logger) | Thermo-hygrometer | Thermo-hygrometer | Heat Detection Sensor | - | - | - | - | - | Radiation Thermometer | Temperature and Humidity Meter (External Sensor) | Temperature and Humidity Meter (External Sensor) | Radiation Thermometer | Radiation Thermometer | Radiation Thermometer | Heat Stroke Index Monitor | Core Thermometer | Core Thermometer | Core Thermometer | Core Thermometer | Radiation Thermometer | Core Thermometer | Temperature control for temperature-indicating material | Temperature control for temperature-indicating material | Radiation Thermometer | Core Thermometer | Thermo-hygrometer | Heat Stroke Index Monitor | Thermometer (External Sensor Type) | Temperature and Humidity Recorder (Logger) | Radiation Thermometer | Thermometer (External Sensor Type) | Thermometer (External Sensor Type) | Thermometer (External Sensor Type) | Temperature and Humidity Recorder (Logger) | Core Thermometer |
Measurement Temperature Range(°C) | -100~300 | -5 – 50 | 0–50 | 0–50 | - | - | - | - | 0–50 | 0–50 | -10 – 50 | -10 – 50 | - | - | - | - | - | - | -60~550 | -10-50 (Internal) / -50-70 (External) | 0-50 (Internal) / -40-70 (External) | -33~180 | -33~220 | -60~500 | 0 to 55 | -50 – 300 | -50 – 250 | -50~350 | -50~1300 | -60~550 | - | - | - | -30~200 | - | - | - | -40 – 100 | 0–50 | -60~500 | -50 – 300 | -40 – 100 | -45~95 | -200~1370 | -50~280 |
Minimum Temperature Display(°C) | 0.1/1 | - | 0.1 | 0.1 | - | - | - | - | - | - | 1 | 2 | - | - | - | - | - | - | - | 0.1 | 0.1 | 0.2 0.2 (-9.8°C to +180.0°C), Otherwise 1 | 0.1 (-9.9°C to +199.9°C), Otherwise 1 | 0.1 (-9.9°C to +199.9°C), Otherwise 1 | 0.1 | 0.1 | 0.1/1 | 0.1/1 | 0.1/1 | 0.1/1 | - | - | - | 0.1 | - | - | - | - | - | - | - | - | - | - | - |
Drip-proof/waterproof function | Waterproof | None | None | None | - | - | - | - | - | - | None | None | Waterproof | - | - | - | - | - | Dust-proof/waterproof | None | None | None | None | None | None | Waterproof | None | Waterproof | None | Waterproof | None | None | None | Waterproof | Drip-proof | None | None | - | - | - | - | - | - | - | - |
Operating Temperature Range(°C) | - | - | - | - | - | - | - | - | - | - | - | - | -40~250 | - | - | - | - | - | 0–50 | - | - | - | - | - | - | - | - | - | - | - | -40~500 | - | - | - | -30~250 | -10 – 50 | -10 – 50 | - | - | - | - | - | - | - | - |
Minimum humidity display(%RH) | - | - | 0.1 | 1 | - | - | - | - | - | - | 1 | 1 | - | - | - | - | - | - | - | 0.1 | 1 | - | - | - | 0.1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Measurement moisture range(%RH) | - | 30~95 | 20~90 | 15~95 | - | - | - | - | 10–90 | 10–90 | 20~95 | 20~100 | - | - | - | - | - | - | - | 20~100 | 15~95 | - | - | - | 20~90 | - | - | - | - | - | - | - | - | - | - | 20-98 (For 0-50°C Display Temperature) | 20~98 | - | 10–90 | - | - | - | - | - | - |
Heat stroke index display range(°C) | - | - | -2~62 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | -2~60 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Primary color | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | White | White / Light Yellow | - | - | - | - | - | - | - | - | - | - | - | - |
Color after discoloration | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Blue | Black / Others | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy