(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopwatches & Timers

The stopwatch timer is a tool for measuring elapsed time. It is used for time management in experiments, research, etc. as well as work and manufacturing. Products are mainly divided into analog types and digital types. The digital type has an LCD screen that shows the remaining time, and the siz ...Readmore

The stopwatch timer is a tool for measuring elapsed time. It is used for time management in experiments, research, etc. as well as work and manufacturing. Products are mainly divided into analog types and digital types. The digital type has an LCD screen that shows the remaining time, and the size of the screen varies. Start and stop measurement by button operation. The difference in design depending on the operating environment is also characteristic of this product. There are types such as a strap types that can be carried around, a stand type that is installed in flat areas, a magnet type that can be attached on the side, etc. Others are solar-chargeable and do not require battery replacement, others have a waterproof function that can be used in places that are easily exposed to water, others can display a calendar in addition to the time, etc.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  1. 1
  • Sandglass, 3 Minutes

    Sandglass, 3 Minutes

    SINWASOKUTEI

    A handy timer for measuring approximate time.[Features]· An hourglass that can also serve as room decor.[Applications]· For approximate time measurements of teeth cleaning, making ramen noodles, phone conversations, training sessions, etc.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Solar Interval Timer

    Solar Interval Timer

    SEIKO

    • Volume Discount
    Days to Ship: 8 Days or more
  • Repeating Timer EA763A-16A

    Repeating Timer EA763A-16A

    ESCO

    [Product Specifications]・Power Supply …AC100V(50/60Hz)・Volume …15A Or Less (1,500W Or Less )・Clock Accuracy …±5 Second /day・Timer Setting …Setting of ON/OFF is possible 20 ways・Power Consumption …1W Or Less・Use Temperature And Humidity …0 to +50℃70%RH Or Less(However, that there is no condensation)・Preservation Temperature And Humidity …0 to +60℃、80%RH Or Less (However, that there is no condensation)・...Readmore

    • Volume Discount
    Days to Ship: 9 Days or more

Loading...

  1. 1

Related Categories to Stopwatches & Timers