(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compasses

A compass is a drawing tool for drawing circles. It consists of two legs that can be spread at any angle, and the length of each leg is different. The material is mostly steel. A screw is attached to one leg, and a knob is attached to the connecting part of both legs, but some have a simple shape without screws and knobs. The radius of the circle drawn can be adjusted by opening both legs. In addition, there is a compass called a beam trammel with a shape in which two sticks are provided on one stick used for marking of steel materials. Some compasses have a carbide tip to handle hard materials, and others can be used for a long time by adjusting the self-clinching part.
Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Product Model
Single Item / Set
Compass Circle Diameter(mm)
Material (Body)

    Single Pass with Tip

      Compass with Tip

        True Steel Compass

          Compass with Spring

            Single Pass

              Regular Scribing Calipers HC-150/200/300

                Calibrated Outside and Inside Combination Calipers

                  Divider EA725KB-300

                    Steel Compass

                      Steel Compass with Carbide Tip

                      Brand

                      NIIGATASEIKI

                      NIIGATASEIKI

                      Trusco Nakayama

                      NIIGATASEIKI

                      SINWASOKUTEI

                      NIIGATASEIKI

                      NIIGATASEIKI

                      ESCO

                      SINWASOKUTEI

                      SINWASOKUTEI

                      Product Series

                      Single Pass with Tip

                      Compass with Tip

                      True Steel Compass

                      Compass with Spring

                      Single Pass

                      Regular Scribing Calipers HC-150/200/300

                      Calibrated Outside and Inside Combination Calipers

                      Divider EA725KB-300

                      Steel Compass

                      Steel Compass with Carbide Tip

                      Days to Ship 8 Days or more 9 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 9 Days or more 10 Days or more 9 Days or more 9 Days or more
                      Product ModelOthersCompassCompassCompassCompassOthersOthers---
                      Single Item / SetSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle Item---
                      Compass Circle Diameter(mm)-150 ~ 460150 ~ 460-150-----
                      Material (Body)Carbon Steel used for Machine StructureCarbon Steel used for Machine StructureCarbon Steel used for Machine StructureCarbon Tool SteelCarbon Tool SteelCold-rolled SteelStainless---

                      Loading...

                      1. 1

                      Related Categories to Compasses