(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Custom
•Product Model: Gas Sensor
•Target Gas: Carbon dioxide
•Measurement Range: Carbon Dioxide (ppm): 0~9999
•Trusco Code: 365-1738
•Mass (g): 210
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
TESTO
•Product Model: Gas Sensor
•Target Gas: Carbon Monoxide
•Measuring Range (ppm): 0~1999
•Trusco Code: 333-7430
•Mass (g): 85
Days to Ship: | 9 Days or more |
---|
Digital Oxygen Concentration Meter
MOTHERTOOL
•Product Model: Gas Sensor
•Target Gas: Oxygen
•O2 Measurement Accuracy: ±(1%rdg+0.2%) after calibration
•External Dimension (mm): 180X40X40
•Storage Temperature/Humidity: Temperature: 0 - 50°C, humidity: 10 - 70% RH
Days to Ship: | 9 Days or more |
---|
MOTHERTOOL
•Product Model: Gas Sensor
•Target Gas: Carbon dioxide
•External Dimension (mm): 165(W)X80(H)X22(D)
•Storage Temperature/Humidity: -40℃~70℃
•CO2 Measurement Accuracy: ±70 ppm or ±5%rdg
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 6 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Target Gas |
Product Model |
Brand | Custom | KOMYORIKAGAKU | TESTO | MOTHERTOOL | MOTHERTOOL | ASADA | KOMYORIKAGAKU |
---|---|---|---|---|---|---|---|
Product Series | Kitakawa Gas Smoke Emitter (Vacuum Method)【10 Pieces Per Package】 | ||||||
Days to Ship | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 6 Days or more |
Target Gas | Carbon dioxide | - | Carbon Monoxide | Oxygen | Carbon dioxide | Others | Others |
Product Model | Gas Sensor | Gas Sampler | Gas Sensor | Gas Sensor | Gas Sensor | Gas Sensor | Gas Sensor |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy