(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tally Counters

Tally counters and other counters are machines and devices to quickly count volumes. Tally counters are mechanical and electronic, and the number increases by one by pressing the add button on the control part. Mechanical types mainly can count from 0000 to 9999 in 4 digits. In addition to han ...Readmore

Tally counters and other counters are machines and devices to quickly count volumes. Tally counters are mechanical and electronic, and the number increases by one by pressing the add button on the control part. Mechanical types mainly can count from 0000 to 9999 in 4 digits. In addition to handheld type and benchtop type, multiple-unit benchtop tally counters with multiple counters linked together are suitable for product inspection and chemical management at factories, inventory management, and the like. Electronic types run on dry cell batteries or button cell batteries and display the count on an LCD and the like and emit a sound when the add button is pressed. Counters are machines that measure rotational speed and velocity of items with rotational movement. Length measuring counters and the like calculate rotational speed and the number of reciprocating motions to display length of paper, film, or metal plates.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  1. 1
  • Counter RS207

    Counter RS207

    KORI SEIKI

    •Product Model: Counter•Reset Method: Knob Type•Counting Speed (cpm): 600•Type: Small•Mounting Length (mm): 37

    • Volume Discount
    Days to Ship: 8 Days or more
  • Continuous Counter

    Continuous Counter

    Line Seiki

    •Product Model: Barreled Counter•Reset Method: Others•Vertical (mm): 67•Thickness (mm): 70•Specification: 4 digits, hand-operated counting, can be completely reset with one turn of the reset knob to the right.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Tally Counter (Stationary Type / Handy Type)

    Tally Counter (Stationary Type / Handy Type)

    SINWASOKUTEI

    Tally counter capable of counting numbers with just the press of a button.[Features]· A grip sensation that fits perfectly in the hand.· An easily visible specification with large letters.· Capable of measurement from 0 to 9,999.· Use to suit the application by switching among diverse functions with a single button.· Usable by mounting with screws to a stand, etc.[Applications]· Convenient for counting number of visitors, traffic volume, etc.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Digital Counter

    Digital Counter

    OZAKISEISAKUJO

    •Product Model: Counter•External Dimension (mm): 144(W)X72(H)X160(D)•Display Digit (10 μm Selection): -9999.99~00.00~9999.99•Display Digit (1 μm Selection): -999.999~0.000~999.999•Display: 7-segment High Luminance LED Display (red)

    • Volume Discount
    Days to Ship: 10 Days or more
  • Tally Counter H-102B

    Tally Counter H-102B

    KORI SEIKI

    •Product Model: Tally Counter•Reset Method: Knob Type•Count Range: 9999•Vertical (mm): 46•Horizontal (mm): 46

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Tally Counters