(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Inspection Surface Plates

Surface plates are used as reference surfaces in assembly and inspection where absolutely flat surfaces are required. The base must be kept level when measuring in order to accurately calculate results. Surface plates make the surface of bases in cast iron with internal stress sufficiently relieved a ...Readmore

Surface plates are used as reference surfaces in assembly and inspection where absolutely flat surfaces are required. The base must be kept level when measuring in order to accurately calculate results. Surface plates make the surface of bases in cast iron with internal stress sufficiently relieved and are finished precisely in order to accomplish that. They are mainly used in precision machining and production worksites. Box-type surface plates with six faces machined can be used in a wide range of applications from assembly to inspection. Precision types have thickness and feature resistance to abrasion. Brown & Sharp types are used for scrape finishing. Stone surface plates have properties intrinsic of stone, so they are not affected by magnetism, and they are smooth because they are hard and fine-grained. They also do not dirty or scratch the item measured and are also resistant to rust. Their shape does not change with temperature changes, so they also feature high precision.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  • 15 Days or Less
  • 17 Days or Less
  • 19 Days or Less
  1. 1
  • Stone Surface Plate

    Stone Surface Plate

    TSUBAKI KOGYO

    •Product Model: Stone Surface Plate•Material: Natural Stone (Black Granite)•Specification: Plane Grade 00•Main Body Option: Main Body

    • Volume Discount
    Days to Ship: 12 Days or more
  • Hard Steel Precision V Block, Class A

    Hard Steel Precision V Block, Class A

    OBISHIKEIKI

    [Features]· Manufactured as 2 pieces to 1 set, with the V grooves and bottom of the 2 pieces running in parallel.· Very useful for inspection of circular objects and others, as well as use as an auxiliary block (jig).· All sizes are quenched products with a 90-degree V groove

    • Volume Discount
    Days to Ship: 10 Days or more
  • V Block (With magnet)

    V Block (With magnet)

    ESCO

    For marking and measuring circular workpieces and as a holder for cylindrical products.[Materials]Cast iron[Surface Treatment]Polishing finish

    • Volume Discount
    Days to Ship: 9 Days or more
  • Cast Iron Box Block with V-Groove

    Cast Iron Box Block with V-Groove

    NIIGATASEIKI

    •Product Model: V Block•Model: V Groove Square Type•Main Body Option: Main Body•Specification Description: V slot angle: 90°/Clamp mounting screw: M12 x P1.75

    • Volume Discount
    Days to Ship: 8 Days or more
  • V Block (Fire-Hardened Steel)

    V Block (Fire-Hardened Steel)【2 Pieces Per Package】

    UNISEIKI

    •Product Model: V Block•Parallelism of the Base and V-Grooves (µm): 5•Specification: Polishing finishing•Application: For precision scribing of round bar etc.•Material: Special tool steel

    • Volume Discount
    Days to Ship: 8 Days or more
  • Stone Made Parallel Bar

    Stone Made Parallel Bar

    NIIGATASEIKI

    •Product Model: Surface Plate Tool•Material: Granite•Main Body Option: Main Body

    • Volume Discount
    Days to Ship: 9 Days or more
  • Parallel Clamp

    Parallel Clamp

    NIIGATASEIKI

    •Product Model: Surface Plate Tool•Main Body Option: Main Body•Specification Description: Hardness: HV390–450

    • Volume Discount
    Days to Ship: 8 Days or more
  • Precision T Type Stone Surface Plate

    Precision T Type Stone Surface Plate

    NIIGATASEIKI

    •Product Model: Stone Surface Plate•Material: Granite•Width (mm): 300•Height (mm): 100•D Dimension (mm): 100

    • Volume Discount
    Days to Ship: 9 Days or more
  • Precision Stone Surface Plate (0 Grade Equivalent)

    Precision Stone Surface Plate (0 Grade Equivalent)

    NIIGATASEIKI

    •Product Model: Stone Surface Plate•Material: Granite•Main Body Option: Main Body

    • Volume Discount
    Days to Ship: 9 Days or more
  • Forging Plate

    Forging Plate

    Nabeya

    Can be used for cutting, bending, and welding steel sheets in sheet metal work. Coated only on the short side to enable it to be distinguished from the box type surface plate.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Plate Fixtures

    Plate Fixtures

    NIIGATASEIKI

    •Product Model: Surface Plate Tool•Flatness (µm): 5•Dimension G (mm): 30•Dimension H (mm): 30•Dimension M: M6 x P1.0 Width 12 mm

    • Volume Discount
    Days to Ship: 8 Days or more
  • Stone Made Precision V Block

    Stone Made Precision V Block

    NIIGATASEIKI

    •Product Model: V Block•Main Body Option: Main Body•Perpendicularity and parallelism (mm): 5μm/100mm

    • Volume Discount
    Days to Ship: 9 Days or more
  • Handy Digital Load Meter

    Handy Digital Load Meter

    Nabeya

    A single clamping chuck that can be used for machining vise, hydraulic clamp, and chuck. The sensor and the digital display are one unit and do not interfere with measurement. Small, lightweight and battery-driven so it can be freely carried for immediate use. The sensor and display part can be rotated by 90 degrees to adjust the display direction.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Square Block, Mechanical Finish

    Square Block, Mechanical Finish

    Nabeya

    Convenient for provisional fixation during log measuring. Can also be used as a normal block.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Steel Parallel P1–P20

    Steel Parallel P1–P20

    NIIGATASEIKI

    •Product Model: Surface Plate Tool•Main Body Option: Main Body•Specification Description: Hardness: HV510–590

    • Volume Discount
    Days to Ship: 26 Days or more
  • Box Type Surface Plate (Machining Finish)

    Box Type Surface Plate (Machining Finish)

    Nabeya

    [Features]· Hexagonal surface processing has been applied.· Can be used for a wide range of operations, from inspection and measurement to machining and assembly.

    • Volume Discount
    Days to Ship: 10 Days or more
  • A-Type Precision V-Block Table

    A-Type Precision V-Block Table【2 Pieces Per Package】

    Ohnishi Manufacturing

    •Product Model: V Block•Model: Type A•Material: Cast Iron•Parallelism of the Base and V-Grooves (µm): 50•Specification: Machine finish

    • Volume Discount
    Days to Ship: 8 Days or more
  • Block (V Groove Measure Type)

    Block (V Groove Measure Type)

    Ohnishi Manufacturing

    •Product Model: V Block•Model: V Groove Square Type•Material: Cast Iron•Specification: Machine finish•Application: For scribing on round bars.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Dedicated Surface Plate Platform

    Dedicated Surface Plate Platform

    Trusco Nakayama

    [Features]· Specification with standard angles.· A surface plate panel for general scribing.[Applications]· Platform for surface finishing machine.· Specification with standard angles.

    Days to Ship: 12 Days or more
  • A Type Precision V-Block Table

    A Type Precision V-Block Table【2 Pieces Per Package】

    UNISEIKI

    •Product Model: V Block•Model: Type A•Material: Cast Iron•Parallelism of the Base and V-Grooves (µm): 10•Specification: Polishing finishing

    • Volume Discount
    Days to Ship: 8 Days or more
  • Block (V-Grooved Square Mold)

    Block (V-Grooved Square Mold)

    UNISEIKI

    [Features]· Can be used for applications such as 45° line scribing or for jigs, etc., by utilizing parallel lines, perpendicular lines and V grooves.[Applications]· For precision scribing of round bar etc.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Steel Parallel

    Steel Parallel

    NEWSTRONG

    Steel parallel is fully heat-treated high quality steel material with finish polishing performed on four sides, excluding both end surfaces. Use as a square stand

    • Volume Discount
    Days to Ship: 10 Days or more
  • Parallel Unit Set

    Parallel Unit Set

    NEWSTRONG

    For height adjustment during measurements and machining

    • Volume Discount
    Days to Ship: 8 Days or more
  • V Block with Hard Steel Clamp

    V Block with Hard Steel Clamp

    OBISHIKEIKI

    V-block with V-grooves in 2 places for installing clamps. Comes with a clamp for fixing the workpiece. (2 pcs) Extremely convenient for inspection of round objects and others and as an auxiliary block (square stand).

    • Volume Discount
    Days to Ship: 25 Days or more
  • Cast Iron V Block, Type A

    Cast Iron V Block, Type A

    RIKENKEISOKUKI

    Type A has 3 V-grooves on the usage surface and Type B has 1. Uses a V-groove to measure and inspect round objects, or for use as a square stand. 2-piece set.

    • Volume Discount
    Days to Ship: 14 Days or more
  • Stone Surface Plate Frame (with Caster Type)

    Stone Surface Plate Frame (with Caster Type)

    NIIGATASEIKI

    •Product Model: Surface Plate Stand•Material: Others•Material: Rectangular steel pipe for general structures (gray coating finishing)•Main Body Option: Main Body•A (mm): Approx. 800 X 850

    • Volume Discount
    Days to Ship: 9 Days or more
  • Stone Surface Plate Gantry (Assembly Type)

    Stone Surface Plate Gantry (Assembly Type)

    NIIGATASEIKI

    •Product Model: Surface Plate Stand•Material: Others•Material: Hot-Rolled Mild Steel Plate (Gray Finish)•Main Body Option: Main Body•A (mm): Approx. 800 X 850

    • Volume Discount
    Days to Ship: 9 Days or more
  • Magnet Holder for Parallel

    Magnet Holder for Parallel

    Super Tool

    [Features]· The material is special alloy steel/neodymium.· Features an electroless nickel plating finish.

    • Volume Discount
    Days to Ship: 14 Days or more
  • Mini V Block (with Clip)

    Mini V Block (with Clip)

    AS ONE

    [Features]· The object to be measured can be held securely in place using the upper lid portion.

    • Volume Discount
    Days to Ship: 17 Days or more
  • Stone Surface Plate Gantry Support Plate

    Stone Surface Plate Gantry Support Plate

    NIIGATASEIKI

    •Product Model: Others•Material: Others•Material: Standard Steel•Application: Used as an auxiliary support to prevent rolling over of stone surface plate stand•Feature: 4 pcs included

    • Volume Discount
    Days to Ship: 9 Days or more
  • Cast Iron Precision V-Block Polished

    Cast Iron Precision V-Block Polished

    NIIGATASEIKI

    •Product Model: V Block•Model: Type A•Material: Cast Iron•Application: As Scribing Block•Feature: Polishing finish, 2 pieces per set, accuracy equivalent to JIS Class 2.

    • Volume Discount
    Days to Ship: 26 Days or more
  • Magnet Base EA781BC-32

    Magnet Base EA781BC-32

    ESCO

    [Product Specifications]・Magnetic force is ON/OFF switchable.・Magnetic force-980N(100kgf)・Mounting screw dia.-M8 x P1.25, depth 7mm・Size-50 x 73 x 55(H)mm・Weight-1.2kg

    • Volume Discount
    Days to Ship: 9 Days or more
  • Magnet Base EA781BC-34

    Magnet Base EA781BC-34

    ESCO

    [Product Specifications]・Magnetic force is ON/OFF switchable.・Magnetic force-1,274N(130kgf)・Mounting screw dia.-M10 x P1.5, depth 10mm・Size-50 x 117 x 75(H)mm・Weight-2.2kg

    • Volume Discount
    Days to Ship: 10 Days or more
  • Magnet Base EA781BC-36

    Magnet Base EA781BC-36

    ESCO

    [Product Specifications]・ON/OFF is push-button type・Magnetic force-167N(17kgf)・Mounting screw dia.-M5 x P0.8, depth 5mm・Size-30 x 30 x 30(H)mm・Weight-0.2kg

    • Volume Discount
    Days to Ship: 9 Days or more
  • Magnet Base EA781BC-4

    Magnet Base EA781BC-4

    ESCO

    [Product Specifications]・Magnetic force-294N・Mounting screw hole dim.-M8・Dim.-40(W) x 48(D) x 50(H)mm・Weight-0.5kg

    • Volume Discount
    Days to Ship: 9 Days or more
  • Magnet (With Handle)

    Magnet (With Handle)

    ESCO

    The large ruler can be used for work by holding it against the wall or floor, or for simple transportation.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Magnet Base EA781BC-7

    Magnet Base EA781BC-7

    ESCO

    [Product Specifications]・Switching type that allows turning ON and OFF of the magnetic force・Magnetic force-785N(80kgf)・Fitting screw hole-M8xP1.25, depth:7.6mm

    • Volume Discount
    Days to Ship: 9 Days or more
  • Strong magnet, material: Alnico magnet

    Strong magnet, material: Alnico magnet

    ESCO

    [Features]· With anti-magnetic plate·Corrosion Resistant·No thread·Materials: Alnico magnet (Alcomax)·Operating temperature: 550°C or less

    • Volume Discount
    Days to Ship: 9 Days or more
  • Strong magnet, body material: Steel, spacer material: Aluminum

    Strong magnet, body material: Steel, spacer material: Aluminum

    ESCO

    [Features]· With anti-magnetic plate·Corrosion Resistant·Operating temperature: 220°C or less·Materials: Alnico magnet (Alcomax)/Body: steel, spacer: Aluminum

    • Volume Discount
    Days to Ship: 9 Days or more
  • Strong magnet, with anti-magnetic plate

    Strong magnet, with anti-magnetic plate

    ESCO

    [Features]·Corrosion Resistant· With anti-magnetic plate·No thread·Can be attached to the object with a countersunk screw and nut and fixed with a magnet.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Surface Plate Protection Cover

    Surface Plate Protection Cover

    NIIGATASEIKI

    •Product Model: Others•Material: Soft PVC

    • Volume Discount
    Days to Ship: 9 Days or more
  • Precision Stone Surface Plate, 102 Series

    Precision Stone Surface Plate, 102 Series

    AS ONE

    [Features]・ Since it is a natural stone that does not rust, it can be used in places such as chemical plants where chemicals are used.

    • Volume Discount
    Days to Ship: 19 Days or more
  • Surface plate for precision inspection (JIS Class 0)

    Surface plate for precision inspection (JIS Class 0)

    ESCO

    A high-precision precision surface plate that uses tough cast iron.JIS B7513 compliant product.

    • Volume Discount
    Days to Ship: 10 Days or more

Loading...

  1. 1

Related Categories to Inspection Surface Plates