(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Trusco Nakayama
[Features]
· Lighting spot can be adjusted with the flexible light.
[Applications]
· Post-machining check of surface finish.
Days to Ship: | 9 Days or more |
---|
TECNOPLAN
•Light Type: Incandescent Light Bulbs
•Power Supply Model: Power cord type
•Feature: With powerful adherence, this can be adhered to horizontal surfaces, slanted surfaces and vertical surfaces. Lighting angle can be freely adjusted by means of a flexible tube, making this optimal for localized lighting for hand work.
•Application: This is a lighting stand that can be fixed by magnetic force at the work site of machine factories and warehouses.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Light Type |
Power Supply Model |
Adsorption(N) |
Magnet width(mm) |
Magnet depth(mm) |
Magnet width height(mm) |
Brand | Trusco Nakayama | TECNOPLAN |
---|---|---|
Product Series | ||
Days to Ship | 9 Days or more | 9 Days or more |
Light Type | LED Light | Incandescent Light Bulbs |
Power Supply Model | Battery | Power cord type |
Adsorption(N) | 800 | 294(30kgf) ~ 784(80kgf) |
Magnet width(mm) | 50 | - |
Magnet depth(mm) | 64 | - |
Magnet width height(mm) | 56 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy