(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Trusco Nakayama
[Features]
· Anisotropic magnetic roll with strong magnetic force.
· Highly flexible and therefore easy to handle, and can be easily cut with scissors.
[Applications]
· For industrial components, building materials, POP, displays, and various product attachments.
Days to Ship: | 9 Days or more |
---|
Neodymium Magnet【2 Pieces Per Package】
BEHAUS
•Product Model: Neodymium Magnet
•Application: Magnet with High Retention Force That's Smaller and Flatter Than Conventional Magnets
•Caution: Do Not Bring near Watches, Computers, Etc.
•Material: Neodymium Rare Earth Magnet
Days to Ship: | 9 Days or more |
---|
Trusco Nakayama
Features a neodymium magnet which has the most powerful magnetic field of all magnets. As a sensor and motor parts.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Adsorption(N) |
Shape |
Surface Magnetic Density(T) |
Brand | Trusco Nakayama | BEHAUS | Trusco Nakayama |
---|---|---|---|
Product Series | |||
Days to Ship | 9 Days or more | 9 Days or more | 9 Days or more |
Product Model | Magnet Sheet | Neodymium Magnet | Neodymium Magnet |
Adsorption(N) | 0.392 or More / cm2 ~ 0.931 or More / cm2 | 15.7 | 0.69 ~ 215.6 |
Shape | Round Type (With Hole) | - | Round Type |
Surface Magnetic Density(T) | 0.036 ~ 0.058 | 0.28 | 0.2 ~ 0.5 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy