(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Levels

Levels are tools for measuring levelness and perpendicularity with the ground, and they include bubble levels. They are used mainly in locations where surveying is necessary, such as building construction sites and piping and electrical construction sites. Shapes include traditional angled type ...Readmore

Levels are tools for measuring levelness and perpendicularity with the ground, and they include bubble levels. They are used mainly in locations where surveying is necessary, such as building construction sites and piping and electrical construction sites. Shapes include traditional angled type as well as round type with which measurements can be made in all directions, so a type that fits the location to measure and the application needs to be selected. Materials they are made of are acrylic or aluminum. There are digital types with more accurate display than bubble levels as well as levels with convenient functions such as laser beam and tape measure. There are also types with multiple bubble levels and scales attached to measure angles too, types with magnets incorporated in the main body to attach to the location to measure, and more.  ▲ Close

Days to Ship
  • All
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 12 Days or Less
  • 23 Days or Less
  • 25 Days or Less
  • 26 Days or Less
  1. 1
  • Prismatic Eyevel Level Gauge (with Mounting Holes)

    Prismatic Eyevel Level Gauge (with Mounting Holes)

    AKATSUKISEISAKU

    •Product Model: Acrylic Level Gauge (Square)•Application: Horizontal measurement.•Main Body: Acrylic Resin (PMMA)

    • Volume Discount
    Days to Ship: 8 Days or more
  • Measurement Variable Base for Level NIC

    Measurement Variable Base for Level NIC

    NIIGATASEIKI

    •Product Model: Other Accessories•Height (mm): 65•Thickness (mm): 180•Trusco Code: -•Bottom Config. (FlatV-groove): Flat

    • Volume Discount
    Days to Ship: 9 Days or more
  • Mini Leveler (without Magnet/Analog Display)

    Mini Leveler (without Magnet/Analog Display)

    NIIGATASEIKI

    •Display (Digital/Analog): Analog•Sensitivity (mm/m): 0.5

    • Volume Discount
    Days to Ship: 8 Days or more
  • Leveling L Type DL-m3LS

    Leveling L Type DL-m3LS

    NIIGATASEIKI

    •Product Model: Digital Level gauge•Length (mm): 170•Height (mm): 52•Thickness (mm): 160•Measuring Range (mm/m): ±5.00

    • Volume Discount
    Days to Ship: 9 Days or more
  • Measurement Software Flatness Software for Level NIC

    Measurement Software Flatness Software for Level NIC

    NIIGATASEIKI

    •Product Model: Other Accessories•Trusco Code: -•Mass (g): 150•Specification Description: Compatible with Windows 95/98/ME/2000/XP/Vista

    • Volume Discount
    Days to Ship: 9 Days or more
  • Measurement Software Straightness Software for Level NIC

    Measurement Software Straightness Software for Level NIC

    NIIGATASEIKI

    •Product Model: Other Accessories•Trusco Code: -•Mass (g): 150•Specification Description: Compatible with Windows 95/98/ME/2000/XP/Vista

    • Volume Discount
    Days to Ship: 9 Days or more
  • Level NIC Display

    Level NIC Display

    NIIGATASEIKI

    •Product Model: Digital Level gauge•Length (mm): 116•Height (mm): 48•Thickness (mm): 62•Display (Digital/Analog): Digital

    • Volume Discount
    Days to Ship: 9 Days or more
  • Level NIC Option Connection Cable for EL

    Level NIC Option Connection Cable for EL

    NIIGATASEIKI

    • Volume Discount
    Days to Ship: 23 Days or more
  • Level NIC Battery Charge Model

    Level NIC Battery Charge Model

    NIIGATASEIKI

    Level enabling numerical measurement at a 0.001 mm/m resolution without data reading errors on the part of the user.[Features]· Easier to use than bubble tube types, with faster measurement times.· LevelNIC DL-S3 rechargeable type which can be recharged when not in use and is economical.· Operates with a single touch using 0 call and 1/2 call switch to determine references, halve the display, etc.· The display value can be output...Readmore

    • Volume Discount
    Days to Ship: 9 Days or more
  • Levelnic DL-S1

    Levelnic DL-S1

    NIIGATASEIKI

    •Product Model: Digital Level gauge•Length (mm): 159•Height (mm): 78•Thickness (mm): 104•Measuring Range (mm/m): ±9.99

    • Volume Discount
    Days to Ship: 9 Days or more
  • Levelnic EL-01A

    Levelnic EL-01A

    NIIGATASEIKI

    •Product Model: Digital Level gauge•Length (mm): 150•Height (mm): 85•Thickness (mm): 195•Measuring Range (mm/m): (3 ranges) ±0.2 (1 gradation 0.01 mm/m), ±1 (1 gradation 0.05 mm/m), ±2 (1 gradation 0.1 mm/m)

    • Volume Discount
    Days to Ship: 9 Days or more
  • Leveling L Type Base DL-mL

    Leveling L Type Base DL-mL

    NIIGATASEIKI

    •Product Model: Other Accessories•Length (mm): 170•Height (mm): 52•Thickness (mm): 160•Trusco Code: -

    • Volume Discount
    Days to Ship: 9 Days or more
  • Level NIC Separate System PC Connection Cable

    Level NIC Separate System PC Connection Cable

    NIIGATASEIKI

    •Product Model: Other Accessories•Product Dimension (mm): Φ3×5m•Trusco Code: -•Mass (g): 400•Main Body Material: 2 core shield (copper wire)

    • Volume Discount
    Days to Ship: 9 Days or more
  • Measurement Software Data Recording Software for Level NIC

    Measurement Software Data Recording Software for Level NIC

    NIIGATASEIKI

    •Product Model: Other Accessories•Trusco Code: -•Mass (g): 150•Specification Description: Compatible with Windows 95/98/ME/2000/XP/Vista/7

    • Volume Discount
    Days to Ship: 8 Days or more
  • Levelnic DL-S2W

    Levelnic DL-S2W

    NIIGATASEIKI

    •Product Model: Digital Level gauge•Length (mm): 173•Height (mm): 59 (Up to the top of antenna)•Thickness (mm): 147•Measuring Range (mm/m): ±5.000

    • Volume Discount
    Days to Ship: 9 Days or more
  • Levelnic DL-S3

    Levelnic DL-S3

    NIIGATASEIKI

    •Product Model: Digital Level gauge•Length (mm): 172•Height (mm): 65•Thickness (mm): 129•Measuring Range (mm/m): ±5.00

    • Volume Discount
    Days to Ship: 9 Days or more
  • Level NIC Separate System

    Level NIC Separate System

    NIIGATASEIKI

    •Measuring Range (mm/m): ±5.000•Display (Digital/Analog): Digital•Trusco Code: -•Minimum Read Value (mm/m): 0.001•External Output Signal (Presence): Available

    • Volume Discount
    Days to Ship: 9 Days or more
  • Level NIC Wireless Adapter

    Level NIC Wireless Adapter

    NIIGATASEIKI

    •Product Model: Other Accessories•Length (mm): 143•Height (mm): 173•Thickness (mm): 50•Trusco Code: -

    • Volume Discount
    Days to Ship: 9 Days or more
  • Round Level Gauge with Goniometer (and Mounting Hole)

    Round Level Gauge with Goniometer (and Mounting Hole)

    AKATSUKISEISAKU

    •Product Model: Acrylic Level Gauge (Round)•Accuracy: 1.3 mm/m=0.0764° (CRTH-60 is 0.5 mm/m=0.0286°)•Sensitivity: 91' / 2 mm (CRTH-60 is 34' / 2 mm)•Application: Horizontal measurement.•Main Body: Acrylic Resin (PMMA)

    • Volume Discount
    Days to Ship: 8 Days or more
  • Flat Cross Type Eybel Level Gauge (with Mount Hole)

    Flat Cross Type Eybel Level Gauge (with Mount Hole)

    AKATSUKISEISAKU

    •Product Model: Acrylic Level Gauge (Square)•Accuracy: 0.5 mm/m=0.0286°(PTH-30, 1.3 mm/m=0.0764°)•Sensitivity: 34'/2 mm (PTH-30 is 91'/2 mm)•Application: Horizontal measurement.•Main Body: Acrylic Resin (PMMA)

    • Volume Discount
    Days to Ship: 8 Days or more
  • Digital Level

    Digital Level

    EBISU

    [Features]· Rise (mm/m), angle (°) and gradient (%) can be measured using the digital automatic display function.· Zero can be set at any point.[Applications]· Horizontal, vertical, rise, angle, and gradient measurement.

    • Volume Discount
    Days to Ship: 8 Days or more
  • G-Handy Level

    G-Handy Level

    EBISU

    [Features]· With ball chain.· With an ultra-strong magnet attached, it is useful in steel-frame construction.· The measurement reference plane is provided with V-grooves enabling the measurement of pipes and the like.· As it is luminescent, it stores up light in bright places, and glows for several minutes in dark places.[Applications]· Horizontal and vertical measurement.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Equipment Level

    Equipment Level

    EBISU

    [Features]· 6-line horizontal bubble tube can measure 1/100 and 2/100 gradients.· Shackle for fall prevention cord is built in.· With an ultra-strong magnet attached, it is useful in steel-frame construction.· The measurement reference plane is provided with V-grooves enabling the measurement of pipes and the like.· Can measure 45°.[Applications]· Horizontal, vertical, and 45° measurement.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Optima Level Gold

    Optima Level Gold

    TAJIMA

    • Volume Discount
    Days to Ship: 8 Days or more
  • Mobile Level

    Mobile Level

    TAJIMA

    • Volume Discount
    Days to Ship: 8 Days or more
  • Aluminum Level (Box Type)

    Aluminum Level (Box Type)

    Trusco Nakayama

    [Features]· A semicircular type bubble tube that looks enlarged due to the lens effect. (Horizontal)· Comes with a box frame and graduations.· Phosphorescent sheet with precision protective shock-resistant cover.· It has a 4-unit graduation.· Adjustment method: adjust the horizontal/vertical accuracy with Torx screwdriver T10. (Except for LAB-100, LABM-100 vertical)· It has a window for vertical measurement.[Applications]· For h...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Portable Leveler

    Portable Leveler

    Trusco Nakayama

    [Features]· Compact size for easy carrying.[Applications]· For magnet-less measurement in areas with narrow measuring planes, etc.

    • Volume Discount
    Days to Ship: 7 Days or more
  • Precision Square Level (JIS B7510 Class A)

    Precision Square Level (JIS B7510 Class A)

    OBISHIKEIKI

    [Features]· A Grade A product, displaying the JIS symbol, for use in precision inspections.· The main bubble tube has a bubble chamber in which the bubble length can be adjusted.· Has a V-groove and allows measurement of cylinders.· Parallel and perpendicular surface accuracy is maintained in relation to the base surface

    • Volume Discount
    Days to Ship: 10 Days or more
  • Flat Level (for Craft Work)

    Flat Level (for Craft Work)

    OBISHIKEIKI

    [Features]· Used for assembling, installing, and centering machines in general machining.· Manufactured to be lightweight and convenient to use.· The bottom surface has a V groove and can also measure cylindrical objects.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Precision Fix Level

    Precision Fix Level

    OBISHIKEIKI

    [Features]· A small precision level with high sensitivity.· Manufactured with the same sensitivity as a general purpose machining flat level, etc.· Can be used over a wide range such as for centering in narrow spaces, for machinery inspection, for assembly, for embedding in mechanical mounts.· Models are sorted by sensitivity, allowing use for multiple purposes

    • Volume Discount
    Days to Ship: 8 Days or more
  • Blue Level, Single Tube for Incline

    Blue Level, Single Tube for Incline

    SINWASOKUTEI

    Bubble moves a lot so gradients can be read at a glance[Features]· Even if sand or mud enters while working, the inside can be water washed, so it can be stored cleanly.· Horizontal and 5 types of gradient (0.5/100, 1/100, 1.5/100, 2/100, 2.5/100) measurement possible.· The single pipe system enables continuous measurement of gradients.· The single pipe system enables bidirectional measurement.· The measuring surface has a rounded s...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Multi-Level

    Multi-Level

    SINWASOKUTEI

    With vernier graduation, angles can be measured quickly and accurately.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Leveling L Type DL-S3L

    Leveling L Type DL-S3L

    NIIGATASEIKI

    •Product Model: Digital Level gauge•Magnet: 1 Places•Mass (g): 5500•Application: High accuracy leveling, straightness, flatness, vertical measurement of surface plates, machine tool, etc•Material: · DL-S3 main unit: Aluminum Base: Cast Iron L-type Base: Cast Iron

    • Volume Discount
    Days to Ship: 9 Days or more
  • Leveling L Type Base DL-SL

    Leveling L Type Base DL-SL

    NIIGATASEIKI

    •Product Model: Digital Level gauge•Magnet: 1 Places•Mass (g): 4900•Compatible Model: DL-S3、DL-S3C、DL-S2W•Application: L-Shaped Base for LEVELNIC

    • Volume Discount
    Days to Ship: 9 Days or more
  • Drain Level EA721JX-21

    Drain Level EA721JX-21

    ESCO

    【Product Specifications】・Measurable gradient-Horizontal, 0.5/100, 1/100, 1.5/100, 2/100, 2.5/100・Accuracy-±1.5mm/m・Length-300mm・Body-Aluminum・Measurement reference surface is curved for stable placement on a pipe etc.・Bubble-tube cover and side cap canbe removed to wash the inside with water.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Aluminum Level With Magnet EA735MB-60

    Aluminum Level With Magnet EA735MB-60

    ESCO

    【Product Specifications】・Lens type water dot, so that dot can be seen in magnified and accurate.・Accuracy-0.5mm/m ・Aluminum alloy・As soon as the present stock has run out, this model is replaced with a new model.・Full length (mm)…600

    • Volume Discount
    Days to Ship: 9 Days or more
  • Levelnic DL-S4W

    Levelnic DL-S4W

    NIIGATASEIKI

    •Product Model: Digital Level gauge•Length (mm): 158•Height (mm): 107•Thickness (mm): 61•Measuring Range (mm/m): ±5.00

    • Volume Discount
    Days to Ship: 9 Days or more
  • Electronic Water Feeding Tube

    Electronic Water Feeding Tube

    SINWASOKUTEI

    [Features]· A water leveling pipe that sonically checks the level of ceilings and long distances.· 15 m hose length and indication of level status via a buzzer allow level checks to be performed easily by one person over long distances.· Compact size that is easy to use even in narrow locations.· With hose washing brush.· The sound changes only at the baseline, so positioning can be done more accurately.· The water level at the main body...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Component, Blue Level, Single Tube for Incline

    Component, Blue Level, Single Tube for Incline

    SINWASOKUTEI

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Levels