(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
LED Light Loupe - Handheld, M-100-2
NIIGATASEIKI
•Product Model: Handheld Loupe
•Magnification (times): 10
•Lens Size (mm): φ30
•Includes LED Light: With LED Light
•Mass (g): 90
Days to Ship: | 8 Days or more |
---|
Light Scale Loupe (with LED Light)
NIIGATASEIKI
•Product Model: Cup Magnifier
•Minimum Scale (mm): 0.1
•Magnification (times): 10
•Includes LED Light: With LED Light
•With / Without Scale: Included
Days to Ship: | 8 Days or more |
---|
LED Flash Loupe (Hand Held Loupe)
NIIGATASEIKI
•Product Model: Handheld Loupe
•Magnification (times): 2
•Lens Size (mm): φ80
•Includes LED Light: With LED Light
•Mass (g): 194
Days to Ship: | 8 Days or more |
---|
KEIYOKOUKI
•Product Model: Head Magnifier
•Lens Size (mm): 28X75
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Acrylic
Days to Ship: | 8 Days or more |
---|
ESCO
[Product Specifications]
・Magnification- Approx. 10 to 230 *If in close contact with the object, focused at two points - approx. 50 and 200 magnification. For use at other magnification, use of a retaining tool such as a stand is recommended. * No limitation on use betweenapprox. 50 to 200 magnification. For use in other magnifications, use of a model with a removable tip is recommended.
・Resolution-VGA(640x480), about 300,000 pixels
・Power supply-USB2.0
・Minimum scale-0.001mm
・Light source-8 LED bulbs
・Lensmaterial-Glass
・Size-Dia.32 x 105mm
・Weight-90g
・Equipped with a lock function, which allows locking of magnification set on the main unit.
・With measurement function
・Stand are not included.
・Connection part design to prevent disconnection of cable
・Rigidity of the body was improved by minimizing the use of adhesive.
・Image movement during focus adjustment has been improved. Precise adjustment is now easy even at high magnification.
・Movement of the magnification dial was improved. Shift to other magnification is smooth.
・Improved micro touch
・Static protection
Days to Ship: | 13 Days or more |
---|
LED Inspection Mirror with Light
NIIGATASEIKI
Inspection mirror is convenient for inspecting narrow and dimly lit locations that are difficult to see, such as the back of machines.
[Features]
· Optical equipment convenient for times when dim lighting makes it hard to see.
· With bright, easily visible, high-illuminance LED light.
· Operating temperature range is -10 to 40°C.
· S rank equivalent luminosity. (10,000 mcd)
[Applications]
· For inspecting in areas where visibility is limited such as behind machinery or in narrow and dark spaces.
Days to Ship: | Same day |
---|
Show Stock Products
Scale Magnifier (Cup Magnifier)
NIIGATASEIKI
•Product Model: Cup Magnifier
•Includes LED Light: Not Included
•With / Without Scale: Included
•Material: Lens: Glass; Case: Plastic
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Product Model: Pocket Loupe
•Includes LED Light: Not Included
•Material: Lens: Glass; Case: Stainless Steel
Days to Ship: | 8 Days or more |
---|
Hozan
Foldable magnifying glass that can be conveniently carried.
[Features]
· Material: hard plastic (lens).
· L-95-9: 3/6/9x magnification type.
* L-95-10: 10x magnification type.
[Applications]
· Useful when enlargement is desirable.
Days to Ship: | 9 Days or more |
---|
Coarse/Fine Movement Holder L-804
Hozan
A holder convenient for focusing.
[Features]
· Capable of quick adjustment with rough and fine movement.
· L-808-3 screw conversion adapter is required for L-832/832-1.
[Applications]
· Ideal for installing CCD cameras or digital cameras to L-521 or L-523.
Days to Ship: | 9 Days or more |
---|
NIIGATASEIKI
•Product Model: Pocket Loupe
•Includes LED Light: Not Included
•Material: Lens: Acrylic Resin
Days to Ship: | 9 Days or more |
---|
NIIGATASEIKI
•Product Model: Desk Magnifier
•Mounting Model: Stand Type Flexible Arm
•Magnification (times): 2.5
•Lens Size (mm): φ90
•Includes LED Light: Not Included
Days to Ship: | 8 Days or more |
---|
High Magnification Loupe (Hand Held Loupe)
NIIGATASEIKI
•Product Model: Handheld Loupe
•Includes LED Light: Not Included
•Material: Lens: Glass; Case: Plastic
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Product Model: Handheld Loupe
•Magnification (times): 2.5
•Lens Size (mm): φ75
•Includes LED Light: Not Included
•Mass (g): 129
Days to Ship: | 10 Days or more |
---|
LED Magnifier System Lens (Replacement Lens)
NIIGATASEIKI
•Product Model: Accessories
•Compatible Product: LED Magnifier LS2-175S/LS2-175A/LS4-150S/LS4-150A
•Magnification (times): 2
•Lens Size (mm): φ178
•Material: Hard Glass
Days to Ship: | 8 Days or more |
---|
Magnifying Lens for Work (Clip Type)
ESCHENBACH
•Product Model: Head Magnifier
•Magnification (times): 1.7
•Lens Size (mm): 28X72
•Includes LED Light: Not Included
•With / Without Scale: Not Included
Days to Ship: | 8 Days or more |
---|
ENGINEER
•Product Model: Pocket Loupe
•Magnification (times): 6
•Lens Size (mm): φ23
•Includes LED Light: With LED Light
•With / Without Scale: Not Included
Days to Ship: | 8 Days or more |
---|
ILK
•Product Model: Pocket Loupe
•Magnification (times): 10
•Lens Size (mm): φ21
•Includes LED Light: With LED Light
•With / Without Scale: Not Included
Days to Ship: | 8 Days or more |
---|
Binocular Loupe - Series HF-30.
ILK
•Product Model: Head Magnifier
•Lens Size (mm): 45X110
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Acrylic
Days to Ship: | 8 Days or more |
---|
Binocular Loupe - Series Clip Type.
ILK
•Product Model: Head Magnifier
•Lens Size (mm): 45X110
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Acrylic
Days to Ship: | 8 Days or more |
---|
Magnifying Glass w/ Handle RGH
KEIYOKOUKI
•Product Model: Handheld Loupe
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Glass
Days to Ship: | 8 Days or more |
---|
High Magnification Loupe with Handle
KEIYOKOUKI
•Product Model: Handheld Loupe
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Glass
Days to Ship: | 8 Days or more |
---|
"Light Scale Magnifier" (with Scale)
KEIYOKOUKI
•Product Model: Handheld Loupe
•Minimum Scale (mm): 0.1
•Magnification (times): 10
•Lens Size (mm): φ21
•Measurement Range (mm): 25
Days to Ship: | 8 Days or more |
---|
KEIYOKOUKI
•Product Model: Handheld Loupe
•Includes LED Light: Fluorescent and Incandescent Light Bulbs
•With / Without Scale: Not Included
•Lens Material: Glass
•Power Supply: C-Cell dry batteries x 2 (sold separately)
Days to Ship: | 8 Days or more |
---|
"Popular Type Magnifier" (Single-Sided Type)
KEIYOKOUKI
•Product Model: Pocket Loupe
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Glass
•Specification: Chrome No. 1 Plating
Days to Ship: | 8 Days or more |
---|
KEIYOKOUKI
[Features]
· Adopts an achromatic lens which bonds a concave lens to a convex lens to eliminate as much chromatic aberration and distortion as possible.
[Applications]
· Precision inspection and appraisal.
Days to Ship: | 8 Days or more |
---|
Eye Magnifiers (Eye Attachment Type)
KEIYOKOUKI
•Product Model: Head Magnifier
•Major Diameter (mm): 37
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Glass
Days to Ship: | 8 Days or more |
---|
KEIYOKOUKI
•Product Model: Cup Magnifier
•Major Diameter (mm): 32
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Glass
Days to Ship: | 8 Days or more |
---|
Long Eyepoint Achromatic Magnifier
KEIYOKOUKI
•Product Model: Cup Magnifier
•Major Diameter (mm): 52
•Lens Size (mm): φ 36
•Includes LED Light: Not Included
•With / Without Scale: Not Included
Days to Ship: | 8 Days or more |
---|
KEIYOKOUKI
•Product Model: Cup Magnifier
•Major Diameter (mm): 40
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Glass
Days to Ship: | 8 Days or more |
---|
Magnifying Loupe - with Scale, 5057
KEIYOKOUKI
•Major Diameter (mm): 37
•Minimum Scale (mm): 0.1
•Includes LED Light: Not Included
•With / Without Scale: Included
•Type: Dedicated Replacement Scale
Days to Ship: | 8 Days or more |
---|
Magnifying Loupe - with Scale, 5055
KEIYOKOUKI
•Major Diameter (mm): 42
•Minimum Scale (mm): 0.1
•Magnification (times): 10
•Lens Size (mm): φ21
•Measurement Range (mm): 25
Days to Ship: | 8 Days or more |
---|
KEIYOKOUKI
•Product Model: MicroScope
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Width (mm): 13
•Height (mm): 129
Days to Ship: | 8 Days or more |
---|
"Handy Micrometer" (with Light, Scale)
SUGITOH
•Product Model: MicroScope
•Includes LED Light: With LED Light
•With / Without Scale: Included
•Width (mm): 41
•Mass (g): 320
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· A flexible arm model with a lens that can be positioned freely.
· Has a table that makes it very convenient to use both hands for detailed work, etc.
[Applications]
· For assembly work, part inspection, etc.
Days to Ship: | 8 Days or more |
---|
"Stand Loupe" (Universal Type)
Trusco Nakayama
[Features]
· A universal type where the lens angle can be set freely.
· Has a table that makes it very convenient to use both hands for detailed work, etc.
[Applications]
· For assembly work, part inspection, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· The clip can hold the workpiece, leaving both hands free.
· Lens is a universal type which is perfect for detailed work and inspections, etc.
[Applications]
· For assembly work, part inspection, etc.
Days to Ship: | 8 Days or more |
---|
Magnifying Glass w/ Handle TL-PC
Trusco Nakayama
[Features]
· Just the one unit is required for a wide range of applications.
[Applications]
· For general magnifying inspections.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· One lens with two types of magnification.
[Applications]
· For general magnifying inspections.
Days to Ship: | 8 Days or more |
---|
High Magnification Magnifying Glass
Trusco Nakayama
[Features]
· High-precision and high-magnification loupe improves work efficiency in precision work.
[Applications]
· For checking precision parts and reading small print such as in books, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· It is a high-magnification loupe with LED light and scale that's convenient for measurement and inspection.
· Lens has a double layer of glass and acrylic.
[Applications]
· For inspections in dark places.
Days to Ship: | 12 Days or more |
---|
Trusco Nakayama
[Features]
· It is a high-magnification loupe with LED light that's convenient for measurement and inspection.
· Lens is a single sheet of glass.
· 80 mm diameter wide lens.
[Applications]
· For inspections in dark places.
Days to Ship: | 8 Days or more |
---|
High-Magnification Pocket Loupe
Trusco Nakayama
[Features]
· High-precision and high-magnification loupe improves work efficiency in precision work.
[Applications]
· For precision work.
Days to Ship: | 8 Days or more |
---|
Head Loupe (2 Stage Lens Type)
Trusco Nakayama
[Features]
· Allows both hands to be used and exhibits its power in precision work demanded by professionals.
· A hook and loop fastener type that can be adjusted according to the head size of the user.
[Applications]
· Precision work requiring the use of both hands.
Days to Ship: | 8 Days or more |
---|
Magnifying Loupe - with Scale, TL-SL
Trusco Nakayama
[Features]
· With scale.
[Applications]
· For detailed inspection work, etc.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Magnification(times) |
With/Without LED Light |
With / Without Scale |
Lens Size(mm) |
Minimum Scale(mm) |
Measurement range(mm) |
Major Diameter(mm) |
Effective Length(mm) |
Focal Length(mm) |
Applicable Products |
Mounting Model |
Brand | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | KEIYOKOUKI | ESCO | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | Hozan | Hozan | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | ESCHENBACH | ENGINEER | ILK | ILK | ILK | KEIYOKOUKI | KEIYOKOUKI | KEIYOKOUKI | KEIYOKOUKI | KEIYOKOUKI | KEIYOKOUKI | KEIYOKOUKI | KEIYOKOUKI | KEIYOKOUKI | KEIYOKOUKI | KEIYOKOUKI | KEIYOKOUKI | KEIYOKOUKI | SUGITOH | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Product Model | Handheld Loupe | Cup Magnifier | Handheld Loupe | Head Magnifier | - | Inspection Mirror | Cup Magnifier | Pocket Loupe | Pocket Loupe | Accessories | Pocket Loupe | Desk Magnifier | Handheld Loupe | Handheld Loupe | Accessories | Head Magnifier | Pocket Loupe | Pocket Loupe | Head Magnifier | Head Magnifier | Handheld Loupe | Handheld Loupe | Handheld Loupe | Handheld Loupe | Pocket Loupe | Pocket Loupe | Head Magnifier | Cup Magnifier | Cup Magnifier | Cup Magnifier | Cup Magnifier | Cup Magnifier / Accessories | MicroScope | MicroScope | Desk Magnifier | Desk Magnifier | Desk Magnifier | Handheld Loupe | Handheld Loupe | Handheld Loupe | Handheld Loupe | Handheld Loupe | Pocket Loupe | Head Magnifier | Cup Magnifier |
Magnification(times) | 10 | 10 | 2 | 3.5 | - | - | 10 ~ 15 | 3 ~ 20 | 3 ~ 9 | - | 2.5 ~ 5 | 2.5 | 10 ~ 15 | 2.5 | 2 | 1.7 ~ 2.5 | 4 ~ 10 | 10 | 1.6 ~ 2 | 1.6 ~ 2 | 2.7 | 15 | 10 | 3.5 ~ 30 | 8 ~ 10 | 20 | 3 ~ 10 | 5 ~ 30 | 4 ~ 10 | 4 ~ 8 | 7 ~ 30 | 10 | 25 | 25 ~ 120 | 2.5 | 2.5 | 2.5 | 2 ~ 3 | 2 ~ 4 | 10 ~ 15 | 10 | 2 | 6 | 2.3 ~ 3.3 | 10 ~ 15 |
With/Without LED Light | With LED Light | With LED Light | With LED Light | Not Included | - | With LED Light | Not Included | Not Included | Not Included | - | Not Included | Not Included | Not Included | Not Included | - | Not Included | With LED Light | With LED Light | Not Included | Not Included | Not Included | Not Included | Fluorescent and Incandescent Light Bulbs | Fluorescent and Incandescent Light Bulbs | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | With LED Light | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | With LED Light | With LED Light | Not Included | Not Included | Not Included |
With / Without Scale | - | Included | - | Not Included | - | - | Included | - | Not Included | - | - | - | - | - | - | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Included | Included | Not Included | Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Included |
Lens Size(mm) | φ30 | φ16.5 ~ φ20 | φ80 | 28X75 | - | φ20 ~ φ30 | φ20 ~ φ28 | φ8 ~ φ20 | φ23 | - | φ 36 ~ φ 65 | φ90 | φ21 ~ φ28 | φ75 | φ178 | 28X72 | φ23 | φ21 | 45X110 | 45X110 | φ50 | - | φ21 | φ8 ~ φ50 | φ21 ~ φ28 | φ15 | φ12 ~ φ23 | φ8 ~ φ28 | φ 36 | φ28 ~ φ 36 | φ8 ~ φ21 | φ21 | - | - | φ90 | φ75 | φ 65 | φ38 ~ φ100 | φ75 ~ φ90 | φ21 ~ φ28 | φ30 | φ80 | φ 31 | 85X35 | φ21 ~ φ28 |
Minimum Scale(mm) | - | 0.1 | - | - | - | - | 0.1 ~ 0.2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.1 | - | - | - | - | - | - | - | 0.1 | 0.1 | - | 0.01 ~ 0.05 | - | - | - | - | - | - | 0.5 | - | 1 | - | 0.1 ~ 0.2 |
Measurement range(mm) | - | - | - | - | - | - | ±3 ~ ±5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | - | - | - | - | - | - | - | 3 ~ 20 | 25 | - | 1 ~ 5 | - | - | - | - | - | - | 20 | - | 25 | - | 6 ~ 10 |
Major Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 37 | 32 | 52 | 40 | 37 | 42 | - | - | - | - | - | - | - | - | - | - | - | - | 35 |
Effective Length(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Focal Length(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Applicable Products | - | - | - | - | - | - | - | - | - | - | - | - | - | - | LED Magnifier LS2-175S/LS2-175A/LS4-150S/LS4-150A | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Mounting Model | - | - | - | - | - | - | - | - | - | - | - | Stand Type Flexible Arm | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Stand Type Flexible Arm | Table Stand Type | Table Stand Type | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy