(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Protractor No. 19 Stainless Steel
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 1
•Beam Model: 1 pole
•Beam Total Length (mm): 204
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 1
•Beam Model: 1 pole
•Beam Total Length (mm): 304
Days to Ship: | 8 Days or more |
---|
MARUIKEIKI
[Features]
· Can be mounted on a height gauge or calipers.
· Uses a newly developed measurement probe that fits closely to the workpiece.
· Includes an output terminal.
[Applications]
· Used for the side-to-side included angle of small accessories.
· Use as a post-machining inspection tool.
· Can be ingeniously used in narrow spaces.
Days to Ship: | 8 Days or more |
---|
MARUIKEIKI
[Features]
· 1 minute direct reading with micro head.
· The coarse movement / inching / rotation clamp is operated with one touch.
· Can measure two-sided narrow angles and can be used for measuring bent angles of sheet metal and prism optics.
· Heavy duty type (high rigidity) available: Model MP-101ST (separately quoted).
[Applications]
· Angle measurement for objects from welded steel frames to golf clubs.
Days to Ship: | 8 Days or more |
---|
MARUIKEIKI
[Features]
· Conventionally, it was necessary to prepare several radius plate gauges to measure a radius, but the newly developed radius calipers alone can measure radii of 0.5 to 150 mm.
· Can be used the same way as calipers.
[Applications]
· As an instrument for measuring external diameters of piping for civil engineering work and wheel external diameters of axles.
· For checking the roundness when cutting sheet metals.
· For designers performing curve (R) verification.
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 1
•Beam Model: 1 pole
•Beam Total Length (mm): 315
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Product Model: Analog Goniometer
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 1
•Product Dimension (mm): 182×92×20
•Mass (g): 100
Days to Ship: | 8 Days or more |
---|
Level Mate (Analog Protractor)
NIIGATASEIKI
•Product Model: Analog Goniometer
•Measurement Range: 0 ~ 360°
•Minimum Display (°): 1
•Measurement Surface Total Length (mm): 110
•Display (Digital/Analog): Analog
Days to Ship: | 9 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 0.5
•Beam Total Length (mm): 1260
•Diameter (mm): 320
Days to Ship: | 9 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 1
•Beam Model: 2 pole
•Beam Total Length (mm): 204
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 90°
•Minimum Display (°): 1
•Beam Model: 1 pole
•Beam Total Length (mm): 204
Days to Ship: | 12 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 1
•Beam Model: 1 pole
•Beam Total Length (mm): 204
Days to Ship: | 8 Days or more |
---|
Digital Angle Meter Levelnic DP-50
NIIGATASEIKI
•Product Model: Digital Goniometer
•Minimum Display (°): ±0.1
•Measurement Surface Total Length (mm): 141
•Display (Digital/Analog): Digital
•Product Dimension (mm): 141X47X109 (Excluding protrusion)
Days to Ship: | 32 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 1
•Beam Model: 1 pole
•Beam Total Length (mm): 204
Days to Ship: | 12 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 1
•Beam Model: 1 pole
•Beam Total Length (mm): 204
Days to Ship: | 13 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 0.5
•Beam Total Length (mm): 634
•Diameter (mm): 250
Days to Ship: | 9 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 0.5
•Beam Total Length (mm): 823
•Diameter (mm): 320
Days to Ship: | 9 Days or more |
---|
NIIGATASEIKI
•Product Model: Slant Rule (Dial)
•Measurement Range: 0 ~ 360°
•Minimum Display (°): 1
•Measurement Surface Total Length (mm): 125
•Display (Digital/Analog): Analog
Days to Ship: | 10 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 1
•Beam Model: 1 pole
•Beam Total Length (mm): 177
Days to Ship: | 13 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 1
•Beam Model: 1 pole
•Beam Total Length (mm): 204
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Beam Model: No Beam
•Display (Digital/Analog): Analog
•Material: Stainless Steel
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 360°
•Minimum Display (°): 1
•Beam Model: No Beam
•Display (Digital/Analog): Analog
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 0.5
•Beam Model: 2 pole
•Diameter (mm): 210
Days to Ship: | 9 Days or more |
---|
SINWASOKUTEI
Digital angle meter used for angle measurement.
[Features]
· It can be set as a reference point at any angle, convenient for measurement from the reference point.
[Applications]
· For machinery and equipment installation.
Days to Ship: | 9 Days or more |
---|
Trusco Nakayama
[Features]
· Pole can be fixed.
· The silver finish on the surface suppresses the reflection of light, making the letters easy to see.
[Applications]
· Angle measurement.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Acute angle measurement has become possible.
· Pole can be fixed.
· Processed to allow texts on the scale to be legible.
· The silver finish on the surface suppresses the reflection of light, making the letters easy to see.
· Pole scale has 2 scales on one side at 1 mm intervals.
[Applications]
· Angle measurement.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Vivid scale markings.
· Fine-movement type scale alignment allows easy alignment of an angle.
· For assembling machine assembly, molds, jigs, etc. It is also suitable for angle scribing.
[Applications]
· Facilitates assembly of machinery and metal molds, jigs, etc., and can also be used to scribe angles.
Days to Ship: | 8 Days or more |
---|
Ken Measure (Calipers for Measuring Bending Point)
Trusco Nakayama
[Features]
· A measuring tool which can be used in the same way as calipers, capable of measuring dimensions from virtual intersections of both acute angles and obtuse angles.
· In sites where precision sheet metal machining could not be done before, measurement of the angular curve and the extended dimensions can be determined.
· Enables measurement from the virtual intersection at machining sites.
Days to Ship: | 8 Days or more |
---|
MARUIKEIKI
[Features]
· Detailed reading is possible by adopting a vernier scale plate.
· A clamp handle that locks at an arbitrary angle.
[Applications]
· Can measure two-sided narrow angles.
· For measuring the machining angle of sheet metal, machinery, steel frames, etc.
· Angle measurement for objects from welded steel frames to golf clubs.
Days to Ship: | 10 Days or more |
---|
TOEIKOGYO
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Beam Total Length (mm): 180
•Diameter (mm): 140
•Protractor board dimensions (mm): Radius 70 X thickness 1.2
Days to Ship: | 8 Days or more |
---|
TOEIKOGYO
•Product Model: Digital Goniometer
•Measurement Range: 0 ~ 360°
•Minimum Display (°): 0.1
•Beam Model: No Beam
•Dimension (mm): 57L×57H×29W
Days to Ship: | 9 Days or more |
---|
Bevel Protractor B Grade Hardened
RIKENKEISOKUKI
[Features]
· Use for angle setting and assembly of machinery, molds, and jigs.
· Minimum read value is 5 minutes (angle minutes).
· We also manufacture A-grade precision products on request
Days to Ship: | 8 Days or more |
---|
Protractor Mini Silver φ40 (Diameter 40 mm) Rod Gradations 10 cm
SINWASOKUTEI
An angle meter for measuring angles, scribing, and measuring length.
[Features]
· The scale has been etched and black chrome plated to prevent fading.
· It uses large, vivid scale numerals.
[Applications]
· Useful for measuring angles, scribing, and measuring length.
Days to Ship: | 8 Days or more |
---|
Protractor No.30 Silver φ120 No Rod Gradations
SINWASOKUTEI
For measuring angles, scribing, and measuring length.
[Features]
· The scale has been etched and black chrome plated to prevent fading.
· Large, vivid scale numerals have been adopted.
Days to Ship: | 8 Days or more |
---|
Digital Angle Meter II Dust and Waterproof
SINWASOKUTEI
Digital angle meter used for angle measurement.
[Features]
· Dustproof and waterproof specification IP65 for use even in harsh work environments.
· It can be set as a reference point at any angle, convenient for measurement from the reference point.
· Includes a hold function convenient for measurements in locations that cannot be seen.
· Digitally switch the display among angle, gradient, and rise.
· With backlight function, usable even in dark places.
· Notifies the user of horizontality and verticality with a beeping sound.
[Applications]
· Convenient for machinery and equipment installation.
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Product Model: Analog Goniometer
•Measurement Range: 0 ~ 90°
•Minimum Display (°): 1
•Precision (°): ±0.5
•Material: Stainless steel (SUS410)
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Product Model: Digital Goniometer
•Minimum Display (°): 0.002
•Precision (°): ±0.01 (if within ±2 of measurement range), ±0.05 (if exceeding ±2 of measurement range)
•Product Dimension (mm): L105×W75×H53
•Material: Case: Aluminum
Days to Ship: | 9 Days or more |
---|
Level Meter Stepped Graduations
NIIGATASEIKI
•Product Model: Analog Goniometer
•Measurement Range: 0 ~ 90°
•Minimum Display (°): 1
•Product Dimension (mm): 95×95×30
•Mass (g): 120
Days to Ship: | 9 Days or more |
---|
ESCO
【Product Specifications】
・Scale-0 to 180°, 180° to 0°
・Minimum reading value-1°
・Rod length-204mm
・Material-Steel, silver finish
・2-rod type that can measure up to acute angle of 10°
Days to Ship: | 8 Days or more |
---|
Dial Slant Rule Gentle Scale with MG
NIIGATASEIKI
•Product Model: Analog Goniometer
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 1
•Product Dimension (mm): 182×92×20
•Mass (g): 100
Days to Ship: | 9 Days or more |
---|
SINWASOKUTEI
[Features]
· The scale has been etched and black chrome plated to prevent fading.
· Large, vivid scale numerals have been adopted.
· Silver processing suppresses the surface reflection to make the scale easy to read.
· 2-rod type that securely contacts parts that can't be touched with protractor board.
[Applications]
· For measuring angles, scribing, and measuring length.
Days to Ship: | 8 Days or more |
---|
SINWASOKUTEI
•Product Model: Protractor (Indexer)
•Material: Screw: Brass
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Measurement range |
Minimum Display(°) |
Beam Model |
Diameter(mm) |
Precision(°) |
Beam Total Length(mm) |
Brand | NIIGATASEIKI | NIIGATASEIKI | MARUIKEIKI | MARUIKEIKI | MARUIKEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | SINWASOKUTEI | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | MARUIKEIKI | TOEIKOGYO | TOEIKOGYO | RIKENKEISOKUKI | SINWASOKUTEI | SINWASOKUTEI | SINWASOKUTEI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | ESCO | NIIGATASEIKI | SINWASOKUTEI | SINWASOKUTEI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Protractor Mini Silver φ40 (Diameter 40 mm) Rod Gradations 10 cm | |||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 32 Days or more | 12 Days or more | 13 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more |
Product Model | Protractor (Indexer) | Protractor (Indexer) | Digital Goniometer | Protractor (Indexer) | Others | Protractor (Indexer) | Analog Goniometer | Analog Goniometer | Protractor (Indexer) | Protractor (Indexer) | Protractor (Indexer) | Protractor (Indexer) | Digital Goniometer | Protractor (Indexer) | Protractor (Indexer) | Protractor (Indexer) | Protractor (Indexer) | Slant Rule (Dial) | Protractor (Indexer) | Protractor (Indexer) | Protractor (Indexer) | Protractor (Indexer) | Protractor (Indexer) | Digital Goniometer | Protractor (Indexer) | Protractor (Indexer) | Protractor (Indexer) | Others | Protractor (Indexer) | Protractor (Indexer) | Digital Goniometer | Protractor (Indexer) | Protractor (Indexer) | Protractor (Indexer) | Digital Goniometer | Analog Goniometer | Digital Goniometer | Analog Goniometer | - | Analog Goniometer | Protractor (Indexer) | Protractor (Indexer) |
Measurement range | 0 to 180° | 0 to 180° | 0 to 360° | 0 to 360° | - | 0 to 180° | 0 to 180° | 0 to 360° | 0 to 180° | 0 to 180° | 0 to 90° | 0 to 180° | - | 0 to 180° | 0 to 180° | 0 to 180° | 0 to 180° | 0 to 360° | 0 to 180° | 0 to 180° | 0 to 180° | 0 to 360° | 0 to 180° | 0 to 360° | - | - | - | 0 to 180° | 0 to 360° | 0 to 180° | 0 to 360° | - | 0 to 180° | 0 to 180° | 0 to 90° | 0 to 90° | - | 0 to 90° | - | 0 to 180° | - | - |
Minimum Display(°) | 1 | 1 | 0.16 | 0.16 | - | 1 | 1 | 1 | 0.5 | 1 | 1 | 1 | ±0.1 | 1 | 1 | 0.5 | 0.5 | 1 | 1 | 1 | 0.5 ~ 1 | 1 | 0.5 | Angle: 0.1, Gradient: 0.1% | 0.5 | 0.5 | 0.083 | - | 0.16 | - | 0.1 | 5 | - | - | 0.05 | 1 | 0.002 | 1 | - | 1 | - | - |
Beam Model | 1 pole | 1 pole | No Beam | No Beam | No Beam | 1 pole | - | - | 1 pole ~ 2 pole | 2 pole | 1 pole | 1 pole | - | 1 pole | 1 pole | 1 pole ~ 2 pole | 1 pole ~ 2 pole | - | 1 pole | 1 pole | No Beam | No Beam | 2 pole | - | No Beam | 2 pole | No Beam | No Beam | No Beam | - | No Beam | 2 pole | 2 pole | 1 pole | - | - | - | - | - | - | - | - |
Diameter(mm) | 90 | 120 | - | - | - | 120 | - | - | 320 | 90 | 90 | 90 | - | 90 | Vertical 52 x horizontal 90 | 250 | 320 | - | Vertical 52 x horizontal 90 | 90 | 90 ~ 320 | 90 ~ 300 | 210 | - | 210 | 210 | - | - | - | 140 | - | - | 40 | 120 | - | - | - | - | - | - | 90 ~ 120 | - |
Precision(°) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ±0.2(±3.5mm/m) | - | - | - | - | - | - | - | - | - | - | 0, 90: ±0.05, Otherwise: ±0.15 | ±0.5 | ±0.01 (if within ±2 of measurement range), ±0.05 (if exceeding ±2 of measurement range) | - | - | - | - | - |
Beam Total Length(mm) | 204 | 304 | - | - | - | 315 | - | - | 1260 | 204 | 204 | 204 | - | 204 | 204 | 634 | 823 | - | 177 | 204 | - | - | 489 ~ 500 | - | 500 | 489 | - | - | - | 180 | - | 150 ~ 300 | 100 | 245 | - | - | - | - | - | - | 153 ~ 245 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy