(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Digital Type Crane Scale "Digi-Scale"
EAGLE CLAMP
By simply hanging it onto a crane hook, the weight of the suspended load can be measured quickly and accurately. Large impact-resistant LED display that is bright and easily visible. With remote control to allow operation from a distance.
Days to Ship: | 9 Days or more |
---|
Recording Paper【10 Pieces Per Package】
A&D
Dedicated printer paper (AX-PP143-S) dedicated for compact printer AD-8121B. Dedicated paper for HW-G series built-in printers (AX-PP156-S).
Days to Ship: | 13 Days or more |
---|
High Precision Digital Balance Compact Scale HT Series
A&D
· A high-precision compact scale that can be stacked to save space.[Features]· A compact scale.· Storage case supplied as standard.· Can be stored by stacking.· Detachable, Washable Upper Tray / Stainless Steel Weighing Tray (SUS304) Sold Separately[Applications]· Wide range of applications: Industry, agriculture, school, culinary, etc.
Days to Ship: | 8 Days or more |
---|
SHIMADZU
Analog Bar Display: AvailableBacklight: NoneBattery Support: NoneBuilt-In Weight: NoneClock Function: NoneComputer Connectivity Function: Yes (In case there is an optional purchase in addition to the cable)Dust/Water Resistance: NoneInterval Timer Function: NoneIso Print: NoneMain Applications: Measuring InstrumentModel: BodyOne-Button Calibration: NonePackaging Quantity: 1Power Supply: AC Adapter (Standard Accessory)Printer ...Readmore
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
SHIMADZU
Battery Support: NoneCompatible Model: Compatible with UW, UX seriesComputer Connectivity Function: None (Connection Unavailable)Dust/Water Resistance: NoneMain Applications: Measuring InstrumentModel: OptionPackaging Quantity: 1Printer Connection Function: None (Connection Unavailable)For complete product overview and details on Large Windshield WBC-502 see the sections below:
Days to Ship: | 12 Days or more |
---|
SHIMADZU
Analog Bar Display: NoneBacklight: NoneBattery Support: NoneBuilt-In Weight: NoneClock Function: NoneComputer Connectivity Function: Yes (In case there is an optional purchase in addition to the cable)Dust/Water Resistance: NoneInterval Timer Function: NoneIso Print: Yes (Date and Time Are Not Output)Main Applications: Measuring InstrumentModel: BodyOne-Button Calibration: NonePackaging Quantity: 1Power Supply: AC Adapter (St...Readmore
Days to Ship: | 8 Days or more |
---|
Standard Cylindrical Weight (Made of Stainless Steel)
SHINKODENKI
•Main Application: Peripheral Equipment•Model: Option•Feature: Material is stainless steel with excellent corrosion and wear resistance, and conforms to the Measurement Act of Japan and JIS standards. JIS B 7609 standard product.•Material: Stainless steel (SUS304)
Days to Ship: | 8 Days or more |
---|
A&D
A selection of optional accessories and components for the HC-I series.
Days to Ship: | 10 Days or more |
---|
A&D
[Features]· HT series dedicated option.· HT-10JA: Stainless steel tray (SUS304).
Days to Ship: | 10 Days or more |
---|
A&D
A set of a converter and cables to convert weighing data (serial) from balances or scales and read it into devices such as PCs with a USB interface. (Select to match the measuring instrument used.)
Days to Ship: | 8 Days or more |
---|
Optional Accessory for Heat Drying Type Moisture Meter
A&D
[Features]・These are optional parts dedicated for the heat-drying type moisture analyzer (MS/MX/MF/ML).
Days to Ship: | 8 Days or more |
---|
Dust/Water-Proof Digital Scale Ultra Hard Wash
A&D
SC Series feature an IP68 rated all stainless steel base, column and weighing pan. The fully sealed waterproof molded indicator provides extended battery life. Weighing modes include parts counting lb, kg, oz.•Fast stabilization time - 1 second. Stainless steel weigh pan, stainless steel frame and column•IP68 dust and water protection. Washdown construction for easy cleaning•Legal for Trade for US (NTEP) and Canada (MC),•Battery ...Readmore
Days to Ship: | 9 Days or more |
---|
Dust/Drip-Proof, with Built-in Calibrating Weights, All-Purpose Electronic Scale
A&D
[Features]· Dust-proof and drip-proof specifications IP65.· All models are equipped as standard with a small windshield (FZ-iWP only).· Weighing capacity of 122 g - 3,200 g and minimum display of 0.001 g - 0.01 g.· 1 mg dustproof/drip-proof: Ideal for measurements of samples in environments with floating dust or dripping water (IP65).· Quick USB: The weight values can be transmitted only to PC with a USB with the use of FXi-02JA (patent pendi...Readmore
Days to Ship: | 12 Days or more |
---|
Dust/Drip-Proof All-Purpose Electronic Scale
A&D
[Features]· Dust-proof and drip-proof specifications IP65.· All models are equipped as standard with a small windshield (FZ-iWP only).· Weighing capacity of 122 g - 3,200 g and minimum display of 0.001 g - 0.01 g.· 1 mg dustproof/drip-proof: Ideal for measurements of samples in environments with floating dust or dripping water (IP65).· Quick USB: The weight values can be transmitted only to PC with a USB with the use of FXi-02JA (patent pendi...Readmore
Days to Ship: | 13 Days or more |
---|
SHIMADZU
Analog Bar Display: AvailableBattery Support: NoneComputer Connectivity Function: Yes (In case there is an optional purchase in addition to the cable)Dust/Water Resistance: NoneMain Applications: Measuring InstrumentModel: BodyPackaging Quantity: 1Power Supply: AC Adapter (Standard Accessory)Printer Connection Compatible Optional Items: No Option RequiredPrinter Connection Function: Yes (In addition to the cable or the...Readmore
Days to Ship: | 11 Days or more |
---|
A&D
[Features]· EK-i/EW-I series dedicated options.· EKW-04i: Comparator output (buzzer, relay output).· EKW-07i: Subfloor weighting fitting (for EW-12Ki).· EKW-09i: Built-in battery (nickel hydride rechargeable battery).
Days to Ship: | 8 Days or more |
---|
A&D
[Features]· FX-i/FZ-i series dedicated options.· FXi-02JA: USB interface (comes with cable) .· FXi-08JA: Ethernet interface.· FXi-09JA: Rechargeable built-in battery unit.· FXi-10JA: Small windshield (acrylic).· FXi-11JA: Large windshield (polycarbonate).· FXi-12JA: Animal weighing dish (opening φ150 mm, 130 mm height), weighing capacity 1,220 g, 2,200 g, 3,200 g. (Opening φ150 mm, height 130 mm).· FXi-15JA: Carrying case.
Days to Ship: | 8 Days or more |
---|
A&D
[Features]· Sends the measurement values of electronic balances or scales to PCs in real time.· Transmission is possible without special software.· Measurement data from the RS-232C can be transferred to a PC (USB port) in real time.· Provides stable communication as it is not tied to any given PC OS.· Measurement data can easily be directly input into Excel and Word (no dedicated software necessary).· An IP65 drip- and dust-proof str...Readmore
Days to Ship: | 8 Days or more |
---|
Scale-Boy Digital Scale SL Series
A&D
[Features]· A simple, easy to use digital scale with a high resolution of 1/2,000.· 2 power supply methods: dry cell battery (sold separately) and AC adapter (sold separately: AX-TB196). [Applications]· Packaging crops in farming.· Weighing when mixing different colors of paint.· On-site processing for various factories, such as for the food industry.
Days to Ship: | 8 Days or more |
---|
Digital Scale Work Scale SH Series
A&D
· A weighing instrument that works on-site with easy operation.[Features]· 1/2,000 high resolution allows detailed measurement.· Easily portable structure: With convenient handles on left and right.· Low overall height: Easy loading and unloading with little vertical movement.· A scale dish made of stainless steel (SUS304) (separately sold item: SJH-10).· 2-power supply type: (sold separately: AC adapter AX-TB196/batteries).[Applications]...Readmore
Days to Ship: | 8 Days or more |
---|
Heat Drying Type Moisture Meter
A&D
[Features]· A heat drying type moisture meter, the new proposal for water content measurement.· Display of moisture content from 0.001% up to 0.1% to suit the application.· Equipped with mass sensor system SHS.· High speeds / uniform heating: Uses a straight tube halogen lamp and a new SRA mechanism.· Data communication software WinCT-Moisture: Included as standard with MS/MX.· RS-232C interface: Equipped as standard.· H...Readmore
Days to Ship: | 12 Days or more |
---|
Scales - Digital, Square Plate, Dust/Water-Resistant, SK-IWP
A&D
Certified scale: dustproof/waterproof scale SK-iWP series. Check the area for use (5 areas
Days to Ship: | 8 Days or more |
---|
SHIMADZU
Analog Bar Display: NoneBacklight: NoneBattery Support: IncludedBuilt-In Weight: NoneClock Function: NoneComputer Connectivity Function: Yes (In case there is an optional purchase in addition to the cable)Dust/Water Resistance: NoneInterval Timer Function: NoneIso Print: NoneMain Applications: Measuring InstrumentModel: BodyOne-Button Calibration: NonePackaging Quantity: 1Power Supply: AC Adapter (standard accessory) or 6 AA...Readmore
Days to Ship: | 11 Days or more |
---|
SHIMADZU
RS-232C cable is 1.5 m long.Compatible with AU, UW, UX, LDS, BW-K, and BX-K series.
Days to Ship: | 8 Days or more |
---|
A&D
[Features]· FC-I series dedicated options.· FC-01I: Bar code reader.· FC-02I: Built-in battery (nickel hydride).· FC-03I: RS-232C X 2ch.· FC-04I: RS-232C x 1 ch / comparator output (relay).
Days to Ship: | 8 Days or more |
---|
Counting Scale Separable Type HC-i Series
A&D
A separate type counting scale with a wide counting range and high internal resolution.[Features]· Individual weight entry navigator: Simply by obeying the blinking light, even a first-time user can complete individual weight entry with ease.· Registers information for 99 products: In addition to ID numbers, single weight, tares, and upper and lower limits are memorized; display and measurement parts can be separated.· Cordless use: ...Readmore
Days to Ship: | 8 Days or more |
---|
Digital Scale Compact Scale HL-i Series
A&D
Standard of the compact scale.[Features]· A compact size that does not take up space and is easy to move.· A 2-power source type, dry cell batteries and an AC adapter (sold separately: AX-TB196).· With tare subtraction function which makes zero display with a container possible.· An energy saving design with Auto Power Off functionality.· Measurement results holding possible: Simply press the HOLD key.· As the main body can be stored...Readmore
Days to Ship: | 8 Days or more |
---|
Weight for Calibration Built-In Universal Electronic Balance (FZ-I)
A&D
[Features]· A new standard for the general-purpose electronic balance.· All models are equipped as standard with a small windshield.· Weighing capacity of 122 g - 3,200 g and minimum display of 0.001 g - 0.01 g.· Quick USB: The weight values can be transmitted only to PC with a USB with the use of FXi-02JA ★ patent pending.· Robust body: Housing upper case is die-cast aluminum, bottom case uses stainless steel ★ Patent pending.· Space-s...Readmore
Days to Ship: | 12 Days or more |
---|
General Purpose Electronic Balance
A&D
•External calibration, fast compact SHS weighing sensor, 1-second response time. Easy to read VFD Display.•Standard RS-232C, Quick USB interface – no driver installation required (optional), Ethernet interface with WinCT-Plus software (optional).•Added protection with Shock absorber function.•Industry leading 5-year A&D warranty.•N models are NTEP approved (us) and NC models are Measurement Canada approved Class II
Days to Ship: | 8 Days or more |
---|
Dust/Water-Proof Compact Scale Water Boy
A&D
•A washable, compact scale with IP65 water and dust protection (except when adapter is used).•Weighing capacity of 300 g - 3,000 g and minimum display of 0.1 g - 5 g.•Battery operation with 6 AA batteries (not included). Optional AC adapter.•One-inch LCD display with net weight and stability indicator.
Days to Ship: | 8 Days or more |
---|
SHIMADZU
Analog Bar Display: AvailableBacklight: NoneBattery Support: NoneBuilt-In Weight: AvailableClock Function: AvailableComputer Connectivity Function: Yes (In case there is an optional purchase in addition to the cable)Dust/Water Resistance: NoneInterval Timer Function: AvailableIso Print: AvailableMain Applications: Measuring InstrumentModel: BodyOne-Button Calibration: NonePackaging Quantity: 1Power Supply: AC Adapter (Standard Acce...Readmore
Days to Ship: | 11 Days or more |
---|
A&D
[Features]· FG series dedicated options.· FG-23JA: RS-232C.· FG-24JA: RS-232C / comparator output
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 13 Days or more |
---|
A&D
[Features]· SJ/SH series dedicated options.· SJH-10: A stainless steel plate (remove to wash, material: SUS304)
Days to Ship: | 10 Days or more |
---|
SK Series Option Stainless Steel Weighing Pan / Foot Piece Unit
A&D
[Features]· Optional scale parts and stainless steel plate for use exclusively with the SK series.· SK-10JA: A stainless steel plate (remove to wash, material: SUS304).· SK-11: Scale Parts
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Digital Scale: Scale Boy with Certification
A&D
Certified scale: digital scale SK-i series. Check the area for use (5 areas (A1 to A5)) when ordering the SK-1000i/SK-2000i.
Days to Ship: | 8 Days or more |
---|
Personal Electronic Scales Triple Range EW-i Series
A&D
· Triple-working triple-range general purpose electronic scale.[Features]· A single scale has 3 weighing ranges (each with 1/3,000 resolution) allowing it to function as 3 scales.· Large LCD display with backlight (character height: 16 mm).· Stainless steel top plate: 304SUS that provides excellent chemical resistance and also reduces static electricity effects is used for the top surface of the body.· The carrying case is convenient for carrying and...Readmore
Days to Ship: | 8 Days or more |
---|
A&D
[Features]· Stores the measurement value of electronic balances or scales.· For remote locations, cleanrooms, and the use of multiple measuring instruments.· It can save approx. 5,000 measurement data events with date and time.· Stored weighing data can be easily loaded via CSV file from USB port to PC (no need for dedicated software).· A dedicated power supply is not required (can be used by simply connecting to a meter or PC).·...Readmore
Days to Ship: | 13 Days or more |
---|
Dust/Water-Proof Digital Scale Water Boy
A&D
Water washable for safety, hygiene and long service life.Dust-proof and waterproof protection degree IP65, weighing capacity of 1,000 g - 20 kg and minimum display of 0.5 g - 0.01 kg.[Features]· Stainless steel body: SUS304 (not suitable for immersion).· Large liquid crystal: Letter height 25 mm.· Auto Power Off.· With tare subtraction function.· 2-power supply type * AC adapter (sold separately), or batteries (sold separately).· 1/2,000 High ...Readmore
Days to Ship: | 8 Days or more |
---|
Dust/Water-Proof Digital Scale Ultra Super Wash
A&D
[Features]· Washable : The waterproof/dustproof display and meter allow the whole product to be water-washed.· Can be cleaned quickly and reliably with high pressure water (up to 100 bar) at high temperatures (80°C) as well, making it hygienic.· Can be cleaned while submerged in water (specified condition: water depth of 1 m, 24 continuous hours).· Usable even in high-humidity environments: In addition to a highly airtight case, even t...Readmore
Days to Ship: | 9 Days or more |
---|
Dust/Water-Proof Digital Scale Check Scale
A&D
For 3-color assessment. A digital platform scale equipped with built-in comparator/light. It is resistant to both water and dust.[Features]· It is resistant to both water and dust. Dust-proof and waterproof protection degree IP65.· Weighing capacity of 6 kg - 30 kg and minimum display of 0.001 kg - 0.005 kg.· Dust-proof and water-proof stainless steel body: SUS304.· Split-second, high-speed judgment increases weighing efficiency significantly.· Co...Readmore
Days to Ship: | 9 Days or more |
---|
SHIMADZU
Analog Bar Display: AvailableBacklight: NoneBattery Support: NoneBuilt-In Weight: NoneClock Function: AvailableComputer Connectivity Function: Yes (In case there is an optional purchase in addition to the cable)Dust/Water Resistance: NoneInterval Timer Function: AvailableIso Print: AvailableMain Applications: Measuring InstrumentModel: BodyOne-Button Calibration: NonePackaging Quantity: 1Power Supply: AC Adapter (Standard Acce...Readmore
Days to Ship: | 11 Days or more |
---|
A&D
[Features]· AD4212A-01: BCD output and external contact input (RS-232C and comparator outputs cannot be used).· AD4212A-04: 5-stage comparator contact output.· AD4212A-07: 3 m extension cable.· AD4212A-08: Ethernet interface (dedicated data collection software WinCT-Plus included).· AD4212A-19: Stainless steel windshield (included as standard with AD-4212A-100).· AD4212A-20: Metal Foot Segment
Days to Ship: | 13 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy