(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
SINWASOKUTEI
A carpenter's square used for measuring length, right angle checking, and scribing.
[Features]
· Thick and wide, this type is heavy and sturdy, and its shock resistance helps ensure a consistent angle.
· The 8-stage scale has a scale marked on all 8 sides.
· All faces are silver processed.
· The 10424, 10421, and 10451 have strap holes.
[Applications]
· Ideal for iron working or civil engineering.
Days to Ship: | 8 Days or more |
---|
Framing Squares - Stainless Steel Carpenters' Square with Graduations, TK-CN, 300/500
Trusco Nakayama
[Features]
· It is convenient for scribing.
· JIS standard scale.
[Applications]
· For right angle and length measurements.
Days to Ship: | 8 Days or more |
---|
Carpenter's Square: Long Angle Ruler with Same Scales on Both Sides, with Magnet 10445
SINWASOKUTEI
Comes with a magnet, and attaches closely to iron surfaces
[Features]
· Fits perfectly onto scaffolding, etc., preventing carpenter's squares from falling when working in high places.
· 10425 with Strap Holes
Days to Ship: | 9 Days or more |
---|
Large Metallic Carpenter's Square
SINWASOKUTEI
A carpenter's square used for measuring length, right angle checking, and scribing.
[Features]
· The brace protects the right angle accuracy from impact when bumped into or dropped.
[Applications]
· Useful for measuring and scribing stone, timber, steel materials, and other large objects.
Days to Ship: | 8 Days or more |
---|
SINWASOKUTEI
Ideal for meter modules. Ideal for carpenters and architectural work. Silver processing suppresses the surface reflection to make the scale easy to read. Easily readable scale numbers are adopted.
Days to Ship: | 8 Days or more |
---|
SINWASOKUTEI
A carpenter's square used for measuring length, right angle checking, and scribing.
[Features]
· A small type that is handy for carrying around.
[Applications]
· Ideal for measuring length, right angle checking, and scribing.
Days to Ship: | 8 Days or more |
---|
Carpenter's Square: Long Angle Ruler with Same Scales on Both Sides, with Magnet
SINWASOKUTEI
Comes with a magnet, and attaches closely to iron surfaces
[Features]
· Fits perfectly onto scaffolding, etc., preventing carpenter's squares from falling when working in high places.
· The 10425 and 10435 have strap holes.
Days to Ship: | 9 Days or more |
---|
Framing Squares - Stainless Steel Carpenters' Square with Graduations, TK-CN, 600/1000
Trusco Nakayama
[Features]
· It is convenient for scribing.
[Applications]
· For right angle and length measurements.
Days to Ship: | 8 Days or more |
---|
Silver Carpenter's Square Silver Dragon
NIIGATASEIKI
•Scale: mm
•Shape: Thick Wide
•Material: Stainless
•Thickness (mm): 2.0
•Feature: An easy-to-see step scale with 1 mm increments. Repeating numeral type with large numbers that are easy to read. Can easily fit onto target objects and easy to mark off Type in which pole has the same thickness and width.
Days to Ship: | 10 Days or more |
---|
BLUEBIRD
•Measurement Range (mm): 320 x 160
•Scale: mm
•Long branch (short branch) (mm): 250(160)
•Perpendicularity (mm): ±0.024
Days to Ship: | 7 Days or more |
---|
Manhole Step Measurement Instrument Holeman
NIIGATASEIKI
•Scale: mm
•Material: Stainless
•Instrumental Error: ±0.2
•Compatible Size (mm): Pole width 20 X thickness 2.0
•Mass (g): 100
Days to Ship: | 9 Days or more |
---|
ESCO
[Product Specifications]
・Overall length-500mm
・Guide for electric circular saw
・Scale-460mm
Days to Ship: | 8 Days or more |
---|
Metal measure (Thick wide width)
AS ONE
This is AS ONE's curved length (thick and wide width).
Scale: mm
Materials: Stainless steel
Perpendicularity: 0.1 mm or less per 100 mm
Days to Ship: | 8 Days or more |
---|
Carpenter's Square: Rectangular Thick Stainless Steel Angle Ruler
SINWASOKUTEI
[Features]
· A carpenter's square with the luster of stainless steel.
Days to Ship: | 8 Days or more |
---|
Dressmaking Measure/Rafter's Square/Flat Square
SINWASOKUTEI
[Features]
· Dressmaking scale is used in dimension measuring when dressmaking.
· The rafter set square and flat square are convenient for 2x4 construction as the widths on the long and short sides are expressed in inches.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Measurement range(mm) |
Shape |
Scale |
Surface finishing |
Material |
JIS |
Calibration |
Brand | SINWASOKUTEI | Trusco Nakayama | SINWASOKUTEI | SINWASOKUTEI | SINWASOKUTEI | SINWASOKUTEI | SINWASOKUTEI | Trusco Nakayama | NIIGATASEIKI | BLUEBIRD | NIIGATASEIKI | ESCO | AS ONE | SINWASOKUTEI | SINWASOKUTEI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Framing Squares - Stainless Steel Carpenters' Square with Graduations, TK-CN, 300/500 | Carpenter's Square: Long Angle Ruler with Same Scales on Both Sides, with Magnet 10445 | Carpenter's Square: Long Angle Ruler with Same Scales on Both Sides, with Magnet | Framing Squares - Stainless Steel Carpenters' Square with Graduations, TK-CN, 600/1000 | Carpenter's Square: Rectangular Thick Stainless Steel Angle Ruler | ||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 10 Days or more | 7 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Measurement range(mm) | 500 x 250 / 300 x 150 / 150 x 75 | 500 x 250 / 300 x 150 | 500 x 250 | 1000 x 600 | 500 x 250 / 300 x 150 | 300 x 150 | 150 x 75 | 1000 x 600 / 600 x 300 | 520 x 260 | 320 x 160 | - | - | - | 500 x 250 | - |
Shape | Thick Wide | Same Thick / Thick Wide | Thick Wide | Same Thick | Corner Thickness | Same Thick | Thick Wide | - | Thick Wide | - | - | - | - | Corner Thickness | Same Thick |
Scale | mm | - | mm | mm | mm | mm | mm | - | mm | mm | mm | - | mm | mm | mm |
Surface finishing | Silver | Silver | Silver | Stain | Silver | Stain | Silver | Silver | - | - | - | - | - | Stain | Paint |
Material | Stainless | Stainless | Stainless | Stainless | Stainless | Stainless | Stainless | Stainless | Stainless | - | Stainless | - | Stainless | Stainless | Iron |
JIS | JIS | JIS | JIS | - | JIS | - | - | JIS | - | - | - | - | - | JIS | - |
Calibration | Supported | Supported | Supported | Supported | - | - | - | Supported | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy