(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
JIS Class 2 Square with A-Type Base (Complies with JIS B7526 Standard)
OBISHIKEIKI
[Features]
· This is a non-quenched product with an accuracy of JIS standard Grade 2.
· To be used for measuring right angles of jig tools, right angles by mounting jig tools, or right angles of products.
· The short piece is thick, allowing measurement in stable conditions.
· The long side and the short side are bonded together rigidly by a special method.
Days to Ship: | 12 Days or more |
---|
DD Type Hardened Thick Set Square
NIIGATASEIKI
•Product Model: Flat Speed Square
•Angle (°): 90
•Scale: Not Included
Days to Ship: | 8 Days or more |
---|
Flat Type Right-Angled Scale JIS Class 2 Equivalent Product (Non-Quenching)
NIIGATASEIKI
•Product Model: Flat Speed Square
•Angle (°): 90
•Precision (mm): JIS B 7526
•Scale: Not Included
Days to Ship: | 8 Days or more |
---|
Right Angle Ruler JIS Class 1 Equivalent (Hardened)
NIIGATASEIKI
•Product Model: Stand With Speed Square
•Angle (°): 90
•Precision (mm): JIS B 7526
•Scale: Not Included
Days to Ship: | 8 Days or more |
---|
SINWASOKUTEI
[Features] Wide base for outstanding stability
· Very convenient for fixing skirting boards
[Applications]
· Used for verifying 45° and 90° angles
· Used for scribing material when making a 45° connection
Days to Ship: | 8 Days or more |
---|
Square with Base (JIS Class 2)
Trusco Nakayama
[Features]
· The usage side is for precision polishing finishing.
· The pole and base are firmly mounted with a special attachment method.
· When combining parts, a given clearance is provided to prevent mutual obstruction.
[Applications]
· Class 2 product: assembly for general work and can manufacturing work.
Days to Ship: | 8 Days or more |
---|
Flat Right Angle Ruler, D-Type Flat Set Square JIS Class 2 (Complies with JIS B7526 Standard)
OBISHIKEIKI
This is a non-quenched product with an accuracy of JIS standard Grade 2. To be used for right angle measuring. Used for measuring right angles of jig tools, right angles by mounting jig tools, or right angles of products.
Days to Ship: | 8 Days or more |
---|
Steel Straight Edge (Flat Type / Quenched Product)
UNISEIKI
•Product Model: Straight Edge
•Angle (°): 180
•Finish Material: Special tool steel
•Specification: Quenched Product, Polished Finish
Days to Ship: | 9 Days or more |
---|
NIIGATASEIKI
•Product Model: Others
•Angle (°): 90
•Scale: Not Included
Days to Ship: | 26 Days or more |
---|
Flange Set Square FS-1/FS-2/FS-3
NIIGATASEIKI
•Product Model: Others
•Angle (°): 90
•Scale: Not Included
Days to Ship: | 26 Days or more |
---|
Flat Type Right-Angled Scale JIS Class 1 Equivalent Product (Quenching)
NIIGATASEIKI
•Product Model: Flat Speed Square
•Angle (°): 90
•Precision (mm): JIS B 7526
•Scale: Not Included
Days to Ship: | 8 Days or more |
---|
Stone Made Precision Straight Ruler
NIIGATASEIKI
•Product Type: Tool for Surface Plate
Days to Ship: | 9 Days or more |
---|
Right Angle Ruler JIS Class 2 Equivalent (Non-Hardened)
NIIGATASEIKI
•Product Model: Stand With Speed Square
•Angle (°): 90
•Precision (mm): JIS B 7526
•Scale: Not Included
Days to Ship: | 8 Days or more |
---|
Common Type Straight Edge A Class (Quenching)
NIIGATASEIKI
•Product Model: Straight Edge
•Angle (°): 180
•Scale: Not Included
•Specification: Hardness HV 490 to 620 / Class A Straightness (10+L/50) μm, Class B Straightness (20+L/25) μm
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Product Model: Stand With Speed Square
•Angle (°): 90
•Precision (mm): JIS Grade 2 equivalent products
•Scale: Included
•Scale accuracy (±mm): 0.4
Days to Ship: | 8 Days or more |
---|
SINWASOKUTEI
Perfect set square for right angle checking on machined materials and products.
[Features]
· With square root scale to clarify timber dimensions. (Square-Root Scale at Back)
· Both front and back have metric scales. (Same-division scale for the front and back sides)
[Applications]
· To be used for right angle inspection or scribing.
· To be used for checking right angles for processing material or products by using the interior and exterior right angles.
Days to Ship: | 8 Days or more |
---|
Mini Machinist Square, with Brass Table
SINWASOKUTEI
[Features]
· A small set square ideal for hobbies
Days to Ship: | 8 Days or more |
---|
SINWASOKUTEI
[Features]
· A two-in-one type that can be used as a miter rule or a full set square.
· One side can be inked at 45 degrees.
Days to Ship: | 8 Days or more |
---|
SINWASOKUTEI
[Features]
· Used for 45° verification, line drawing, and scribing
Days to Ship: | 8 Days or more |
---|
SINWASOKUTEI
[Features]
· The trapezoidal angled ruler is different from the usual angled ruler, and can mark off a right angle at 45° to the right and left in a single action just by sliding, with no need to flip the body over.
· Highly stable wide table
· Very convenient for fixing skirting boards
[Applications]
· Used for verifying 45° and 90° angles
· Used for scribing material when making a 45° connection
Days to Ship: | 8 Days or more |
---|
Aluminum Sliding Bevel with Angle Scale and Brace
SINWASOKUTEI
[Features]
· Useful for checking the angle for welding.
· The rod moves left and right, so symmetrical positioning is easy.
· Securely fixed with brace. Prevents changes in the angle while working.
· Made of aluminum and lightweight, making even work in high places easy.
· The rod is thick, and can be used as guide ruler for a circular saw.
· The angle scale is at a 1 degree pitch (20-120°), and the gradient scale is at a 1" pitch (flat gradient, steep gradient 0-10).
· Easily tightened screws are adopted.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
SINWASOKUTEI
[Features]
· Angle can be adjusted freely.
· Includes set screws which allow it to be fixed at set angles.
[Applications]
· For setting, scribing, or copying the desired angle
· For mortise construction, inking, etc.
Days to Ship: | 8 Days or more |
---|
Ohnishi Manufacturing
[Features]
· A ruler with specially finished inside and outside angles.
[Applications]
· For assembly work, product inspection, parts inspection, and others.
Days to Ship: | 8 Days or more |
---|
Ohnishi Manufacturing
[Features]
· A ruler with specially finished inside and outside angles.
[Applications]
· For assembly work, product inspection, parts inspection, and others.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Carefully selected carbon tool steels have been used.
· The usage side is for precision polishing finishing.
[Applications]
· Class 2 product: assembly for general work and can manufacturing work.
Days to Ship: | 6 Days or more |
---|
Trusco Nakayama
[Features]
· Inspection of inner/outer right angles and length inspections can be made with the 1 unit.
· By using the right angle of the inner and outer corners, it is capable of right angle inspection of workpieces and right angle scribing.
[Applications]
· Inspection of right angle, scribing at right angle, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Length measurement and angle transfer can be done easily.
[Applications]
· Angle transfer.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Mainly for measuring the flatness of surface plates or for precision construction equipment measurements.
Days to Ship: | 8 Days or more |
---|
Flat Precision Level (for General Craft Work)
Trusco Nakayama
[Features]
· The scale error of the main bubble tube is within 2 graduations.
· Mainly suitable for leveling construction machines.
Days to Ship: | 8 Days or more |
---|
Rectangular Precision Level, Class A
Trusco Nakayama
[Features]
· It is for measurement of rectangle, leveling and right angle.
Days to Ship: | 8 Days or more |
---|
Flat Type Square (JIS Class 1 Quenching)
UNISEIKI
•Product Model: Flat Speed Square
•Scale: Not Included
•Measurement Accuracy: JIS Grade 1 (Grade 1 ±(10+L/20) μm Hardness HS60°or more)
•Material: Carbon tool steel
•Class 1 Product: Inspection measurements and accuracy checks for molded products.
Days to Ship: | 8 Days or more |
---|
Machinist Square (JIS Class 1 Hardening)
UNISEIKI
•Product Model: Stand With Speed Square
•Scale: Not Included
•Measurement Accuracy: JIS Grade 1 (Grade 1 ±(10+L/20) μm Hardness HS60°or more)
•Material: Carbon tool steel
•Class 1 Product: Inspection measurements and accuracy checks for molded products.
Days to Ship: | 8 Days or more |
---|
UNISEIKI
•Product Model: Others
•Scale: Not Included
•Surface Hardness: HS-60°
Days to Ship: | 8 Days or more |
---|
UNISEIKI
•Product Model: Others
•Scale: Not Included
•Measurement Accuracy: Class 2
•Depth (mm): 100
•Width (mm): 50
Days to Ship: | 8 Days or more |
---|
Steel Straight Edge (Flat Type)
UNISEIKI
•Product Model: Straight Edge
•Scale: Not Included
Days to Ship: | 8 Days or more |
---|
Steel Straight Edge (Bevel Type)
UNISEIKI
•Product Model: Straight Edge
•Scale: Not Included
Days to Ship: | 8 Days or more |
---|
UNISEIKI
[Features]
・ Used for the measurement of flatness / straightness and strain check.
- Has a polished finish.
- Can be used for inspecting and measuring flatness, straightness and parallelism.
Days to Ship: | 8 Days or more |
---|
I-Beam Straight Edge EA Series
OBISHIKEIKI
[Features]
· Used for inspection of machined surfaces, standard guides, etc.
· I type with less distortion.
· The precision surface dimension (same as nominal dimension) excludes 20 mm from both ends.
· For products with the length of 1,500 mm or above, elongated handle holes are made for easy operation.
Days to Ship: | 11 Days or more |
---|
OBISHIKEIKI
[Features]
· A high precision straight edge with a thin cutting edge.
· The end of the blade tip is very small and round.
· Contacts the workpiece in a line, allowing accurate straight and flat measurements.
· More accurate measurement can be done by using a light beam.
· Quenched product.
Days to Ship: | 8 Days or more |
---|
OBISHIKEIKI
[Features]
· The 3-way chamfer straightness is finished with high accuracy.
· The end of the blade tip is very small and round.
· Contacts the workpiece in a line, allowing accurate straight and flat measurements.
· More accurate measurement can be done by using a light beam.
· Quenched product.
Days to Ship: | 15 Days or more |
---|
Hardened Square JIS 1 with Base (JIS B7526 Compliant Product)
OBISHIKEIKI
[Features]
· This is a quenched product with an accuracy of JIS standard Grade 1.
· To be used for measuring right angles of jig tools, right angles by mounting jig tools, or right angles of products.
· The short piece is thick, allowing measurement in stable conditions.
· The long side and the short side are bonded together rigidly by a special method.
Days to Ship: | 10 Days or more |
---|
Flat Right Angle Ruler, JIS Class 1, Tempered (Complies with JIS B7526 Standard)
OBISHIKEIKI
This is a quenched product with an accuracy of JIS standard Grade 1. To be used for right angle measuring. Used for measuring right angles of jig tools, right angles by mounting jig tools, or right angles of products.
Days to Ship: | 12 Days or more |
---|
I-Shaped, Right-Angle Ruler, Class 1 Hardened, JIS B7526 Standard Product
OBISHIKEIKI
[Features]
· The accuracy is JIS standard Grade 1.
· Maintains high precision as the highest grade set square in accordance with JIS standards.
· Thick, so stable measurements can be taken even in an upright position.
· To be used for measuring right angles of jig tools, right angles by mounting jig tools, or right angles of products.
· Maintains fully sufficient accuracy as a master scale for precision machinery and measuring devices.
· All sizes are quenched articles.
· Special dimension and accuracy products are available upon order
Days to Ship: | 12 Days or more |
---|
Square with Base, No Hardening
RIKENKEISOKUKI
Can be used for on-site assembly. Quenching processing has not been applied. Comes with a stable base.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Beam Length(mm) |
Precision(mm) |
Angle(°) |
Stand Length(mm) |
Scale |
Brand | OBISHIKEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | SINWASOKUTEI | Trusco Nakayama | OBISHIKEIKI | UNISEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | SINWASOKUTEI | SINWASOKUTEI | SINWASOKUTEI | SINWASOKUTEI | SINWASOKUTEI | SINWASOKUTEI | SINWASOKUTEI | SINWASOKUTEI | Ohnishi Manufacturing | Ohnishi Manufacturing | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | UNISEIKI | UNISEIKI | UNISEIKI | UNISEIKI | UNISEIKI | UNISEIKI | UNISEIKI | OBISHIKEIKI | OBISHIKEIKI | OBISHIKEIKI | OBISHIKEIKI | OBISHIKEIKI | OBISHIKEIKI | RIKENKEISOKUKI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | JIS Class 2 Square with A-Type Base (Complies with JIS B7526 Standard) | Flat Type Right-Angled Scale JIS Class 2 Equivalent Product (Non-Quenching) | Flat Right Angle Ruler, D-Type Flat Set Square JIS Class 2 (Complies with JIS B7526 Standard) | Flat Type Right-Angled Scale JIS Class 1 Equivalent Product (Quenching) | Hardened Square JIS 1 with Base (JIS B7526 Compliant Product) | Flat Right Angle Ruler, JIS Class 1, Tempered (Complies with JIS B7526 Standard) | I-Shaped, Right-Angle Ruler, Class 1 Hardened, JIS B7526 Standard Product | ||||||||||||||||||||||||||||||||||||||
Days to Ship | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 26 Days or more | 26 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 15 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 10 Days or more |
Product Model | Stand With Speed Square | Flat Speed Square | Flat Speed Square | Stand With Speed Square | Locking Type Speed Square | Stand With Speed Square | Flat Speed Square | Straight Edge | Others | Others | Flat Speed Square | - | Stand With Speed Square | Straight Edge | Stand With Speed Square | Stand With Speed Square | Stand With Speed Square | Stand With Speed Square | Locking Type Speed Square | Locking Type Speed Square | Free Speed Square | Free Speed Square | Free Speed Square | Angled Ruler | Angled Ruler | Flat Speed Square | Others | Free Speed Square | Others | Others | Others | Flat Speed Square | Stand With Speed Square | Others | Others | Straight Edge | Straight Edge | Straight Edge | Straight Edge | Straight Edge | Straight Edge | Stand With Speed Square | Flat Speed Square | I-Shaped Square | Stand With Speed Square |
Beam Length(mm) | 75 ~ 300 | 50 ~ 300 | 50 ~ 500 | 50 ~ 300 | - | 75 ~ 1000 | 75 ~ 300 | - | 100 ~ 1000 | 300 ~ 750 | 50 ~ 200 | - | 50 ~ 400 | - | 100 ~ 600 | 161 ~ 177 | 45 ~ 90 | 170 | 172 | - | - | - | - | 100 ~ 300 | 100 ~ 300 | 75 ~ 1000 | 180 | 173 ~ 240 | - | - | - | 75 ~ 300 | 75 ~ 300 | - | - | - | - | - | - | - | - | 75 ~ 300 | 75 ~ 300 | 50 ~ 300 | 50 ~ 1000 |
Precision(mm) | - | - | JIS B 7526 | JIS B 7526 | - | - | - | 0.0115 ~ 0.02 | - | - | JIS B 7526 | - | JIS B 7526 | - | JIS Grade 2 equivalent products | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Angle(°) | 90 | 90 | 90 | 90 | 45/90 | - | 90 | 180 | 90 | 90 | 90 | - | 90 | 180 | 90 | 90 | 90 | 45/90 | 45 | 45/90 | 20~120 | - | - | 45 ~ 120 | 45 ~ 120 | - | 90 | - | - | - | - | - | - | - | - | - | - | - | 180 | 180 | 180 | 90 | 90 | 90 | 90 |
Stand Length(mm) | 50 ~ 200 | 35 ~ 200 | 38 ~ 300 | 37 ~ 200 | - | 50 ~ 415 | 50 ~ 200 | - | 60 ~ 640 | 200 ~ 680 | 38 ~ 130 | - | 37 ~ 200 | - | 70 ~ 320 | 94 | 35 ~ 55 | 163 | 115 | - | - | - | - | 73 ~ 300 | 70 ~ 300 | 50 ~ 500 | 101 | 153 ~ 210 | - | - | - | 50 ~ 200 | 50 ~ 200 | - | - | - | - | - | - | - | - | 50 ~ 200 | 50 ~ 200 | 40 ~ 200 | 37 ~ 550 |
Scale | - | Not Included | Not Included | Not Included | Included | Not Included | - | - | Not Included | Not Included | Not Included | - | Not Included | Not Included | Included | Included | Not Included | Included | Included / Not Included | Included | Included | Not Included | Not Included | Not Included | Not Included | Not Included | Included | Included | Included | Included | Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | - | Not Included | Not Included | Not Included | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy