(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Marking Gauges

The marking gauge is a tool that can make precision markings with vernier calipers. Marking gauges with a digital display can perform high-accuracy marking, and the large digital display allows you to check the exact numerical value. It is easy to mark if you use a pencil marking needle with a ca ...Readmore

The marking gauge is a tool that can make precision markings with vernier calipers. Marking gauges with a digital display can perform high-accuracy marking, and the large digital display allows you to check the exact numerical value. It is easy to mark if you use a pencil marking needle with a carbide tip, so it is suitable for repeated markings of a certain size. Since only the marking part can be replaced, it can be attached to a standard vernier caliper jaw to make a precision marking caliper, or a type that can be used to break large circles. The material is usually stainless steel, and the size varies from around 20 cm to over 40 cm, but if it is up to 25 cm, it can be marked with one hand and it is easy to use.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  1. 1
  • Scriber Gauge TVC-15ST/30ST

    Scriber Gauge TVC-15ST/30ST

    NIIGATASEIKI

    •Minimum Read Value (mm): 0.1•Instrumental Error (mm): ±0.1•Material: Stainless Steel•Accessory: Pencil Scribing Needle•Feature: Equipped with a pencil sharpening blade with a carbide tip bit, can be utilized immediately.

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Marking Gauges