(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Chamfer Measuring Gauge CMG-10
NIIGATASEIKI
•Number Of Sheets (sheet): 1
•Minimum Read Value (mm): 0.5
•Measuring Range (C): 0~15
•Product Dimension (mm): Overall Length 71.6 x Thickness 2 Short Limb Height 16
•Mass (g): 20
Days to Ship: | 8 Days or more |
---|
C-Surface Measurement Gauge【1-15 Pieces Per Package】
Trusco Nakayama
[Features]
· It allows surface C to be measured easily, quickly and accurately, improving work efficiency.
· Thickness is 0.6 mm.
[Applications]
· For inspection of the C surface (45° chamfer).
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· For measuring the outer chamfer of machining pieces using a lathe, single-purpose board, or turret lathe.
· Can measure each chamfered surface of a cube in operations with a milling machine and a drilling machine.
· With a ball chain convenient for carrying around.
[Applications]
· Measurement of various chamfering sizes.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | NIIGATASEIKI | Trusco Nakayama | Trusco Nakayama |
---|---|---|---|
Product Series | |||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy