(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
NIIGATASEIKI
•Material: Stainless
•Instrument Error: ±1.5°
•Product Dimension (mm): Base: 22 x 110 x 8 / Rotor: 7.5 x 50 x 2 / Main Scale: 68 x 9
•Mass (g): 160
•Material: Main Scale (Gauge), Rotor: Stainless Steel (SUS420J2) / Base (Main Body): Rolled Steel for General Structure (SS400)
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· The length of drill cutting blades of 3 to 45 mm diameters as well as left and right angle symmetry can be measured simultaneously.
· Angle setting by rotor is convenient when used as a work material leading edge tip angle gauge. (with tip angle 60/70/90/125/135/150° scale)
· With a ball chain convenient for carrying around.
[Applications]
· Measurement of drill cutting edge length, drill tip angle, eccentricity of chisel edge, lip height difference.
· Summary: for drill points.
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Material: Stainless
•Instrument Error: ±1.5°
•Product Dimension (mm): Overall Length 90 x Thickness 0.5
•Mass (g): 10
•Material: Stainless Steel (SUS420J2)
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Measurement Range: 118°
•Material: Stainless
•Instrument Error: ±1.5
•Mass (g): 150
•Feature 1: · Drill blade tip angle measurement can be taken from φ3 to 40 mm by sliding the slider scale up and down. · Silver finish
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Measurement range |
Material |
Instrument Error |
Brand | NIIGATASEIKI | Trusco Nakayama | NIIGATASEIKI | NIIGATASEIKI |
---|---|---|---|---|
Product Series | ||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Measurement range | - | 118° | - | 118° |
Material | Stainless | Stainless | Stainless | Stainless |
Instrument Error | ±1.5° | - | ±1.5° | ±1.5 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy