(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
RIKENKEISOKUKI
Set to desired angle by using with a block gauge.
Days to Ship: | 14 Days or more |
---|
OBISHIKEIKI
A high accuracy sine bar. The top face has been lapped. Use block gauge to set angle.
Days to Ship: | 11 Days or more |
---|
Trusco Nakayama
[Features]
· The side cutting can be used to detect that the machine and blade are set at right angles.
[Applications]
· Inspection of the angle of lathe centers and cutting tools for threading.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· The side cutting can be used to detect that the machine and blade are set at right angles.
· This is a hardened product.
[Applications]
· Inspection of the angle of lathe centers and cutting tools for threading.
Days to Ship: | 8 Days or more |
---|
Angle Gauge【18 Pieces Per Package】
Trusco Nakayama
[Features]
· Gauge used for angle inspection.
[Applications]
· For internal angle measurement. For 14.5° Acme screw angle measurement.
Days to Ship: | 8 Days or more |
---|
Bevel Angle Measurement Gage: 9 Piece Set (30° to 50°) Every 2.5°
SINWASOKUTEI
Used in manufacturing process inspections such as the inspection measurement of the bevel angle in gas cutting / beveling edge preparation, etc.
Days to Ship: | 11 Days or more |
---|
NIIGATASEIKI
•Instrumental Error (°): ±1
•Mass (g): 10
•Application: Used when cutting threads on a lathe, or for bit blade shape angle inspection.
•Material: Carbon Steel for Mechanical Structure
•Feature: Cutting bit blade tip angle for general threading can be inspected.
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Material: Stainless
•Instrumental Error (°): ±20’
•Mass (g): 200
•Set Content: 1、2、3、4、5、6、7、8、9、10、12、14、14.5、15、16、18、20、25、30、35、40、45°
•Application: Gauge for angle inspection.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Measurement range(°) |
Material |
Brand | RIKENKEISOKUKI | OBISHIKEIKI | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | SINWASOKUTEI | NIIGATASEIKI | NIIGATASEIKI |
---|---|---|---|---|---|---|---|---|
Product Series | Bevel Angle Measurement Gage: 9 Piece Set (30° to 50°) Every 2.5° | |||||||
Days to Ship | 14 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 9 Days or more |
Measurement range(°) | - | - | 60 | 55 ~ 60 | - | 30~50 | 60 | - |
Material | - | - | - | - | - | Stainless | - | Stainless |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy