(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Pitch Gauges

The pitch gauge is a tool for easily measuring the pitch (width/spacing) of general screws, bolts, nuts, etc., by applying it to a screw thread. It can be used for screws of various shapes to easily measure the pitch by applying it to a screw thread or putting screws through the gauge, and the number o ...Readmore

The pitch gauge is a tool for easily measuring the pitch (width/spacing) of general screws, bolts, nuts, etc., by applying it to a screw thread. It can be used for screws of various shapes to easily measure the pitch by applying it to a screw thread or putting screws through the gauge, and the number of pitches indicated on the leaf makes it easy to take the measurement. Some of them have an inch-millimeter conversion table. Please select a product that is suitable for the thread standards (millimeter, Whitworth, unified, etc.) you are using. Types of pitch gauges include pitch gauges for general screws, bolts, and taps, as well as gear tooth gauges for gears and racks. Some of them are used for specific purposes such as a root face inspection measurement gauge used for gas cutting and groove processing in the manufacturing process inspection, and a profiling gauge for molding curved parts of wood and metal. Since the pressure angle may differ depending on the product, it is necessary to check before selecting.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  1. 1
  • Pitch Gauge M28/W26

    Pitch Gauge M28/W26

    NIIGATASEIKI

    •Material: Carbon Steel for Mechanical Structure•Mass (g): 40

    • Volume Discount
    Days to Ship: 8 Days or more
  • Pitch Gauge

    Pitch Gauge【1-28 Pieces Per Package】

    Trusco Nakayama

    [Features]· The pitch of general threads can be measured easily and accurately.[Applications]· For thread pitch.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Acme Screw Pitch Gauge

    Acme Screw Pitch Gauge【12-16 Pieces Per Package】

    Trusco Nakayama

    [Features]· Easily and accurately measures the pitch of Acme type trapezoidal screw.· Thickness is 0.8 mm.[Applications]· Pitch measurement.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Molding Gauge

    Molding Gauge

    SINWASOKUTEI

    A molding gauge used for molding carpets, rugs, wood, and metal.[Features]· Uses a rust-free stainless steel needle.[Applications]· Easily moldable in any shape

    • Volume Discount
    Days to Ship: 8 Days or more
  • Pitch Gauge

    Pitch Gauge

    SINWASOKUTEI

    Pitch gauge for general screw pitch measurement.[Features]· Pitch measurement can be performed just by touching the thread.

    • Volume Discount
    Days to Ship: 9 Days or more

Loading...

  1. 1

Related Categories to Thread Pitch Gauges