(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Radius Gauges - Single Unit, Convex/Concave Surface Type, Carbon Steel, RGL
NIIGATASEIKI
•Application: Used for inspection of rounded part of molds, tools, wooden molds etc.
•Material: Carbon Steel for Mechanical Structure
•Feature: Ideal for inspection of places that are difficult to measure.
Days to Ship: | 8 Days or more |
---|
Radius Gauges - Convex/Concave Surface Type for Rectangular Grooves, Steel, 272M
Trusco Nakayama
[Features]
· Can measure the radius of corners or rims of workpieces.
[Applications]
· For rounding rectangular grooves.
Days to Ship: | 8 Days or more |
---|
Radius Gauges - Set, Convex/Concave Surface Type, RG-26
NIIGATASEIKI
•Piece (piece): 26
•Set Content, Dimension R Dimension (mm): To 0.5-13.0 (0.5 notch)
•Accuracy: ±0.1
•Mass (g): 290
•Application: Used for inspection of rounded part of molds, tools, wooden molds etc.
Days to Ship: | 8 Days or more |
---|
Radius Gauges - Wire Gauge, EA725SD-21
ESCO
[Product Specifications]
・Dim.-Dia. 81mm
・Measurement range…BWG#36 to #1 (0.1 to 7.62mm)
Days to Ship: | 10 Days or more |
---|
Radius Gauges - Wire Gauge, EA725SD-22
ESCO
[Product Specifications]
・Dim.-Dia. 81mm
・Measurement range…AWG#36 to #0 (0.13 to 8.26mm)
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Chamfer Measuring Gauge, Stainless Steel
FUJITOOLS
[Features]
・ Easy and accurate measurement of C-side of the work piece
・ As it is a compact type that is convenient to carry, it can be used efficiently for on-site inspections
[Applications]
・ For measurement
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Convex/Concave Surface Type for Rounded Grooves, Steel, 178M
Trusco Nakayama
[Features]
· Used for checking the radius of workpieces, molded pieces, molds, knives, etc.
[Applications]
· Outer diameter rounding, for groove roundness.
Days to Ship: | 8 Days or more |
---|
Radius Gauges - L Type for Uneven Surfaces, Stainless Steel
Trusco Nakayama
[Features]
· It is very useful for inspection of the curved part (radius) of a knife.
[Applications]
· Measurement of radius for uneven workpieces, corners, or rims.
Days to Ship: | 8 Days or more |
---|
ESCO
Esco pitch gauge (metric).
There are two types depending on size and weight.
Materials: Steel
Days to Ship: | 8 Days or more |
---|
Radius Gauges - Whitworth Threads per Inch Gauge, Steel, EA725SA-2
ESCO
[Product Specifications]
・30 pcs/set
・For BSW screw
・55° screw
・Number of threads (grooves/inch)-3,1/2, 4, 4,1/2, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 16, 18, 19, 20, 22, 24, 25, 26, 28, 30, 32, 36, 40, 44, 48, 50, 60
・Frame dim.-61mmSteel
Days to Ship: | 9 Days or more |
---|
ESCO
Esco pitch gauge (American).
Frame size: 88 mm
Materials: Steel
Days to Ship: | 8 Days or more |
---|
Esco Radius Gauge EA725SC-11/12
ESCO
It is a gauge that can be used to measure the concave and convex portions of workpieces, metal molds, wooden patterns, etc., as well as the rounded edges.
Days to Ship: | 9 Days or more |
---|
Esco Radius Gauge EA725SC-21/22/23
ESCO
Esco radius gauge.
[Materials] Steel
[frame size]70mm/78mm
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Set with Holder, Stainless Steel, EA725SC-25
ESCO
[Product Specifications]
・Material - stainless steel
・With a holder
・5 types of portions can be measured.
・Measurement range…0.5 to 7mm8 to 15mm
・Increment…0.5mm1mm
・Inc number…22
Days to Ship: | 9 Days or more |
---|
ESCO
It is a gauge that can be used to measure the concave and convex portions of workpieces, metal molds, wooden patterns, etc., as well as the rounded edges.
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Angle Gauge, Steel, EA725SD-1
ESCO
[Product Specifications]
・Measurement range-1 to 45°
・Frame dim.-116mm
・Steel
・18 pcs/set
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Drill Gauge, Steel, EA725SD-11
ESCO
[Product Specifications]
・Tap dim.-#2, #3, #4, #5, #6, #8, #10, #12, #14, #1/4 (UNF)
・Dim.-161 x 60mm
・For tap prepared hole
・Steel
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Drill Point Gauge with Chain, Stainless Steel, EA725SD-16
ESCO
[Product Specifications]
・Tip angle-60°, 70°, 90°, 118°, 125°, 135°, 150°, 160°
・Dim.-77(W) x 1(D) x 77(H)mm
・Weight-11g
・Material-Stainless steel
・With ball chain
・Example of application of blade tip angle for a stuff is engraved and is useful for drill edge grinding.
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Drill Point Gauge with Chain, Stainless Steel, EA725SD-17
ESCO
[Product Specifications]
・Tip angle-118°
・Length-90mm
・Weight-10g
・Material-Stainless steel
・With ball chain
・For check of drill tip angle after grinding
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Drill Point Gauge with Chain, Carbon Steel, EA725SD-18
ESCO
[Product Specifications]
・Measurable drill dia.-Dia. 3 to 45mm
・Tip angle-118°
・Overall length-110mm
・Weight-160g
・Material-Carbon tool steel
・For measurement of drill tip angle, chisel edge deviation, lip height difference
・By angle adjustment with gauge head(60°, 70°, 90°, 125°, 135°, 150° divisions), the tool can also be used as a tip angle gauge for a stuff.
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Drill Point Gauge, Steel, EA725SD-19
ESCO
[Product Specifications]
・Measurable drill dia.-3 to 40mm
・Tip angle-118°
・Overall length-130mm
・Weight-150g
・Material-Steel, silver finish
・The slider moves up and down for measurement of tip angle of a drill within dia. 3 to 40mm.
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Angle Gauge, Stainless Steel, EA725SD-3
ESCO
[Product Specifications]
・22 pcs/set
・Measurement range-1 to 45°(1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 12, 14, 14,1/2, 15, 16, 18, 20, 25, 30, 35, 40, 45°)
・Frame dim.-105(W) x 27(D) x 14(H)mm
・Material-Stainless steel
・For inspection of welding
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Wire Gauge, Steel, EA725SD-30
ESCO
[Product Specifications]
・Dim.-Dia. 81mm
・Measurement range-#36 to #0(0.009 to 0.3065)
・W&M standard wire gauge
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Wire Gauge, Steel, EA725SD-40
ESCO
[Product Specifications]
・Dim.-Dia. 81mm
・Measurement range-#36 to #0(0.007 to 0.3125)
・U.S. standard wire gauge
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Bevel Measurement Gauge, Stainless Steel, EA725SD-50
ESCO
[Product Specifications]
・Measurement range-0 to 15°
・Minimum division-0.5mm
・Length-71.6mm
・Weight-20g
・Material-Stainless steel
・For circumferential bevel measurement of a workpiece in lathing work and hole bevel measurement in work with milling machine and drill press
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Wire Gauge, ABS Resin, EA725WX-1
ESCO
[Product Specifications]
・Dim.-134 x 40mm
・Material-ABS resin
・Measurement range-600V IV, VVR, CVV, For HIV 1.6mm2 to 325mm2
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Wire Gauge, ABS Resin, EA725WX-3
ESCO
[Product Specifications]
・Dim.-134 x 40mm
・Material-ABS resin
・Measurement range-600V single core CV2mm2 to 325mm2 600VCVT
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Wire Gauge, ABS Resin, EA725WX-4
ESCO
[Product Specifications]
・Measurement target-2, 3, 4 cores 600V CV cable
・Measurement range-2/325mm2
・Material- ABS resin
・Size-134 x 40mm
・for soft case.
Days to Ship: | 9 Days or more |
---|
Radius Gauges - Wire Gauge, ABS Resin, EA725WX-5
ESCO
[Product Specifications]
・Measurement target-2, 3, 4 cores 2CT flexible cables
・Measurement range-0.75 to 8mm2
・Material- ABS resin
・Size-134 x 40mm
・for soft case.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Pieces(piece) |
Brand | NIIGATASEIKI | Trusco Nakayama | NIIGATASEIKI | ESCO | ESCO | FUJITOOLS | Trusco Nakayama | Trusco Nakayama | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Radius Gauges - Single Unit, Convex/Concave Surface Type, Carbon Steel, RGL | Radius Gauges - Convex/Concave Surface Type for Rectangular Grooves, Steel, 272M | Radius Gauges - Convex/Concave Surface Type for Rounded Grooves, Steel, 178M | Radius Gauges - Whitworth Threads per Inch Gauge, Steel, EA725SA-2 | Radius Gauges - Set with Holder, Stainless Steel, EA725SC-25 | Radius Gauges - Drill Point Gauge with Chain, Stainless Steel, EA725SD-16 | Radius Gauges - Drill Point Gauge with Chain, Stainless Steel, EA725SD-17 | Radius Gauges - Drill Point Gauge with Chain, Carbon Steel, EA725SD-18 | Radius Gauges - Bevel Measurement Gauge, Stainless Steel, EA725SD-50 | ||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Pieces(piece) | - | 8 ~ 18 | 26 | - | - | - | 14 ~ 34 | 8 ~ 26 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy