(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Trusco Nakayama
[Features]
· Used in the assembly and adjustment of automobile engines and other internal-combustion engines, and useful for sequential measuring of individual gaps.
· This is a hardened product.
[Applications]
· Gap Measurement.
Days to Ship: | 7 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Piston Stock Feeler Gauge FT-M1
NAGAIGAUGE
•Length (mm): 1000
•Leaf Width: 12.7mm
•Mass (g): Used in the assembly and adjustment of automobile engines and other internal-combustion engines, and useful for sequential measuring of individual gaps. This is a hardened product.
•Feature: Spacing measurement and adjustment.
•Specification: Carbon tool steel
Days to Ship: | 6 Days or more |
---|
Filler Gauge SFG Series (Stainless Steel)
NIIGATASEIKI
•Leaf Width (mm): 12.7
•Material: Stainless Steel
•Length (mm): 1,000
•Case Size (mm): 77×77×22
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Material: Stainless steel (SUS304)
•Length (mm): 1,000
Days to Ship: | 8 Days or more |
---|
Piston Stock Feeler Gauge SFT-M1
NAGAIGAUGE
•Length (mm): 1000
•Leaf Width: 12.7mm
•Mass (g): Used in the assembly and adjustment of automobile engines and other internal-combustion engines, and useful for sequential measuring of individual gaps.
•Feature: Spacing measurement and adjustment.
•Specification: Stainless Steel (SUS304H)
Days to Ship: | 8 Days or more |
---|
Filler Gauge (Thickness Tape/Stainless Steel)
Trusco Nakayama
[Features]
· Used in the assembly and adjustment of automobile engines and other internal-combustion engines, and useful for sequential measuring of individual gaps.
[Applications]
· Gap Measurement.
Days to Ship: | 8 Days or more |
---|
Filler Gauge FG Series (Carbon Tool Steel)
NIIGATASEIKI
•Leaf Width (mm): 12.7
•Application: Gap Measurement
•Specification: Leaf Width 12.7 mm
•Material: Carbon tool steel
•Feature 1: It can be used for cutting to the used or required dimensions for the assembly and adjustment of automobile engines and other internal-combustion engines.
Days to Ship: | 8 Days or more |
---|
Stainless Steel Plate EA440ER-53
ESCO
【Product Specifications】
・Material-Stainless steel (SUS430)
・Thickness-0.1mm
・Dim. (mm)…600 x 920
・Adhesive…None
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Thickness(mm) |
Brand | Trusco Nakayama | BLUEBIRD | NAGAIGAUGE | NIIGATASEIKI | NIIGATASEIKI | NAGAIGAUGE | Trusco Nakayama | NIIGATASEIKI | ESCO |
---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||
Days to Ship | 7 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Thickness(mm) | 0.03 ~ 1 | 0.04 ~ 0.08 | 0.01 ~ 1 | 0.005 ~ 0.1 | 0.005 ~ 0.1 | 0.005 ~ 0.015 | 0.005 ~ 0.02 | 0.03 ~ 1 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy