(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Taper Gauges - Multiple Application Type with Straight Edge, Stainless Steel, 700SKD
NIIGATASEIKI
•Measurement Range (mm): 1~15
•Application: Measurement of slots/gaps/hole diameters, etc., measurement of length.
•Scale interval (mm): 0.1
•Taper Angle: 7 Degrees 9 Minutes 10 Seconds
•Mass (g): 40
Days to Ship: | Same day |
---|
Show Stock Products
Taper Gauges - Slot Width/Hole Size Measuring, Stainless Steel, TPG 700
NIIGATASEIKI
•Piece (Pieces): 1
•Thickness (mm): 1.2
•Scale: 0.1
•Application: Measurement of Slots/Gaps/Hole Diameters, Etc.
•Taper Angle: 7 Degrees 9 Minutes 10 Seconds
Days to Ship: | Same day or more |
---|
Show Stock Products
Taper Gauges - Feeler Thickness Type, Carbon Steel, TG 270
Trusco Nakayama
[Features]
· Gauge that performs clearance measurement by using thickness taper.
· With a plastic case convenient for carrying around.
[Applications]
· Measurement of grooves, gaps, etc.
Days to Ship: | 8 Days or more |
---|
Taper Gauges - Slot Width/Hole Size Measuring, Stainless Steel, TPG-267M
NIIGATASEIKI
•Measurement Range (mm): 1~29
•Piece (Pieces): 4
•Thickness (mm): 1.2
•Standard: 267M
•Scale: 0.05
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
ESCO
【Product Specifications】
・Measurement range-Taper gauge: 1 to 15mm, Straight ruler scale: 0 to 150mm
・Minimum division-Taper gauge: 0.1mm, Straight ruler scale: 1mm
・Accuracy-Taper gauge: ±0.05mm, Straight ruler scale: ±0.15mm
・Straight ruler scale-millimeter
・Material-Stainless steel(Chrome plating)
・With clip
・Capable of measuring ID, hole dia., gap, and step, and equipped clip is convenient for carrying
・Dim.-26(W) x 5(D) x 160(H)mm
・Weight-20g
Days to Ship: | 9 Days or more |
---|
Taper Gauges - Smooth Scale Type, Polycarbonate, TPG-800KD
NIIGATASEIKI
•Measurement Range (mm): 1~15
•Standard: 800
•Scale: 0.1mm
•Mass (g): 5
•Material: Polycarbonate
Days to Ship: | Same day |
---|
Show Stock Products
Taper Gauges - Groove and Gap Measuring, Stainless Steel, TG 700
Trusco Nakayama
[Features]
· Measure gaps using this tape width.
· This is a hardened product.
[Applications]
· Measurement of grooves, gaps, etc.
Days to Ship: | 8 Days or more |
---|
Taper Gauges - Groove and Gap Measuring, Carbon Steel with Ball Chain, TPG 270
NIIGATASEIKI
•Piece (Pieces): 1
•Scale: 0.05
•Feature 2: Silver Finish
•Feature 3: With Ball Chain
•Feature 4: Comes with a PC storage case convenient for portability
Days to Ship: | 8 Days or more |
---|
Taper Gauges - Inner Diameter Measuring, Stainless Steel, 62600 Series
SINWASOKUTEI
Ideal for measuring the dimensions of inner diameters or gaps
Days to Ship: | 8 Days or more |
---|
Taper Gauges - Groove and Gap Measuring, Carbon Steel, TPG 270
NIIGATASEIKI
•Product Dimension (mm): 160×11
•Scale interval (mm): 0.05
•Mass (g): 95
•Material: Carbon Steel Material for Mechanical Structure (Not Quenched)
•Instrumental Error (mm): ±0.04
Days to Ship: | 8 Days or more |
---|
Taper Gauges - Groove and Gap Measuring, 4 Leaves, TG-267M
Trusco Nakayama
[Features]
· This tape width can be used for measuring the inner diameter/hole diameter of tubes.
· 4 sheets.
· This is a hardened product.
[Applications]
· Measurement of grooves, gaps, etc.
Days to Ship: | 8 Days or more |
---|
Taper Gauges - Cylindrical for Hole Size Measuring, Silver Finish, TPG 710
NIIGATASEIKI
•Scale: 0.1
•Application: Measurement of Slots/Gaps/Hole Diameters, Etc.
•Taper Angle: 5 Degrees 44 Minutes
•Instrumental Error (mm): ±0.05mm
•Feature 1: Silver Finish
Days to Ship: | Same day |
---|
Show Stock Products
Taper Gauges - Cylindrical for Hole Size Measuring, Silver Finish with Brass Case, TPG 715
NIIGATASEIKI
•Scale: 0.1
•Application: Measurement of Slots/Gaps/Hole Diameters, Etc.
•Taper Angle: 5 Degrees 43 Minutes 29 Seconds
•Material: Gauge: Carbon Tool Steel / Case: Brass
•Instrumental Error (mm): ±0.05mm
Days to Ship: | 8 Days or more |
---|
Taper Gauges - Right Angle Measuring, Stainless Steel TPG-700T
NIIGATASEIKI
•Measurement Range (mm): 1~15
•Scale: 0.1
•Product Dimension (mm): 148.5
•Application: Measurement of Slots, Gaps, Etc.
•Taper Angle: 7°9' 10"
Days to Ship: | 8 Days or more |
---|
Taper Gauges - Multiple Application Type with Pocket Clip, TPG-700AC
NIIGATASEIKI
•Measurement Range (mm): 1~15
•Thickness (mm): 1.2
•Scale: 0.1
•Application: Measurement of Slots/Gaps/Hole Diameters, Etc.
•Taper Angle: 7°9' 10"
Days to Ship: | Same day |
---|
Show Stock Products
Taper Gauges - Gap and Hole Size Measuring, TPG-700AKD
NIIGATASEIKI
•Measurement Range (mm): 1~15
•Thickness (mm): 1.2
•Scale: 0.1
•Application: Measurement of Slots/Gaps/Hole Diameters, Etc.
•Taper Angle: 7°9' 10"
Days to Ship: | Same day |
---|
Show Stock Products
Taper Gauges - Center Gauge, 60 Degree, EA725SA-11
ESCO
[Product Specifications]
・Dim.-Metric, 60°
・Scale-mm
・Length-56.7mm
Days to Ship: | 9 Days or more |
---|
Taper Gauges - Center Gauge, 55 Degree, Whitworth, EA725SA-12
ESCO
[Product Specifications]
・Dim.-BSW, 55°
・Scale-inch
・Length-56.4mm
Days to Ship: | 9 Days or more |
---|
Taper Gauges - Center Gauge, 60 Degree, Unified Course, EA725SA-13
ESCO
[Product Specifications]
・Dim.-UNC, 60°
・Scale-inch
・Length-56.8mm
・Angle gauge for thread cutting tool
Days to Ship: | 9 Days or more |
---|
Taper Gauges - Profile Gauge, Steel/Stainless Steel, EA725SC-100
ESCO
[Product Specifications]
・Any shapes of any materials can be copied clearly.
・Body-Steel
・Needle-Stainless steel
・Width-150mm
Days to Ship: | 9 Days or more |
---|
ESCO
It can be used for a variety of tasks, including determining the hole size of the dice, and it comes with a lock to fix each one when in use.
Days to Ship: | 9 Days or more |
---|
Taper Gauges - Feeler Gauge, 4 Leaves, Stainless Steel, EA725SG-129
ESCO
[Product Specifications]
・Measurement range-1 to 29mm
・Minimum scale-0.05mm
・Material-Stainless steel
・Length-144mm
・Set of 4 gauges of 1 to 8mm, 8 to 15mm, 15 to 22mm, and 22 to 29mm.
Days to Ship: | 9 Days or more |
---|
Esco taper gauge EA725SG-215/230/245/260
ESCO
A gauge that can be used to measure the clearance when taper processing is performed.
Days to Ship: | 9 Days or more |
---|
Taper Gauges - Sliding Type, Stainless Steel, EA725SG-309
ESCO
[Product Specifications]
・Measurement range-1 to 9mm
・Minimum scale-0.1mm
・Material-Stainless steel
・Length-140mm
・The clip-type sliding case is convenient and safe for carrying.
・The gauge tip is rounded for safe work.
・Slide type storage.
Days to Ship: | 9 Days or more |
---|
Taper Gauges - Square Scale with Pocket Clip, Stainless Steel, EA725SG-315
ESCO
[Product Specifications]
・Measurement range-(surface)taper gauge :1 to 15mm, (backside) straight measure scale:0 to 12cm
・Minimum scale-(Front)0.1mm(Back)1mm
・Material-Stainless steel
・Length-148.5mm
・Function-Straight ruler scale, hole diameter conversion table forRound hole(Reverse side)
・With storage case of clip type. .
Days to Ship: | 9 Days or more |
---|
Taper Gauges - Feeler Thickness Type for Grooves, Carbon Steel, EA725SG-6
ESCO
[Product Specifications]
・Minimum division-0.05mm
・Dim.-11(W) x 160(H)mm
・Material-Carbon steel (not quenched), silver finish
・With storage case
・Measurement range…0.4 to 6mm
・Taper angle…2°51'45
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Measurement range(mm) |
Pieces(Pieces) |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy