(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Crevice Gauge A-Type (JIS-Standards Product)
NAGAIGAUGE
•Leaf Width (mm): 12.7
•Leaf Shape: A
•Application: Spacing measurement.
•Material: Carbon tool steel
Days to Ship: | 8 Days or more |
---|
Thickness Gauge (Leaf Width 12.7 mm)
NIIGATASEIKI
A thickness gauge that can easily measure minute gaps that are difficult to measure with a measuring instrument.
[Features]-It can be inspected accurately by inserting it into a minute gap between two planes that is difficult to measure with a measuring instrument.
・ Measuring tool indispensable for measuring the distance between pistons and cylinders of automobiles and engines.
・ Width 12.7mm.
[Application]・ Used for measuring gaps.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Fine two-surface intervals that cannot be measured with other measuring devices can be checked easily and accurately.
· This is a hardened product.
[Applications]
· Gap Measurement.
Days to Ship: | 7 Days or more |
---|
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Thickness Gauge EA725RB-31
ESCO
[Product Specifications]
・13 pcs/set
・Dim.-0.025, 0.038, 0.051, 0.076, 0.102, 0.127, 0.191, 0.254, 0.305, 0.381, 0.508, 0.635, 0.762mm
・Width-12.7mm
・Corrosion resistant, non-conducting, non-spark
・Plastic
・Blade length…300mm
Days to Ship: | 9 Days or more |
---|
Crevice Gauge (General Product)
NAGAIGAUGE
•Leaf Width (mm): 12.7
•Feature: This is used for piston and cylinder clearance measurements related to automobiles, electric motors, and engines.
•Application: Spacing measurement.
•Material: Carbon tool steel
Days to Ship: | 8 Days or more |
---|
ESCO
[Product Specifications]
・Blade length-125mm
・20 pcs/set
・Width-12.7mm
・High carbon spring steel
・Dim.-0.001/0.025mm, 0.0015/0.038mm, 0.002 /0.051mm, 0.003/0.076mm, 0.004 /0.102mm, 0.005/0.127mm, 0.006 /0.152mm, 0.007/0.178mm, 0.008 /0.203mm, 0.009/0.229mm,0.01 /0.254mm, 0.012/0.305mm, 0.014 /0.356mm, 0.015/0.381mm, 0.016/0.406mm, 0.018/0.457mm, 0.02/0.508mm, 0.022/0.559mm, 0.024/0.610mm, 0.025/0.635mm
Days to Ship: | 8 Days or more |
---|
[Stainless Steel] Feeler Gauge EA725RH-0.5
ESCO
[Product Specifications]
・Leaf length-1m
・Leaf width-12.7mm
・Material-Stainless steel
・Case dim.-77 x 77 x 22mm
・For assembling, adjustment, Only a required length can be cut and used.
・Dim. (mm)…0.005
Days to Ship: | 9 Days or more |
---|
KYOTO TOOL
[Features]
· Inch size thickness gauge 9 sheet set.
[Applications]
· Gap Measurement.
Days to Ship: | 8 Days or more |
---|
Thickness Gauge (Maintenance Gauge Set)
KYOTO TOOL
[Features]
· Set of thickness gauges for valve clearance and points/plugs, and plug adjustment hooks.
[Applications]
· Gap Measurement.
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
A thickness gauge that can easily measure gaps that are difficult to measure.
[Features]
・ Accurate inspection is possible by inserting into a minute gap between two planes that is difficult to measure with a measuring instrument.
・ Measuring tool indispensable for measuring the distance between pistons and cylinders of automobiles and engines.
[Application]・ For measurement of gap.
Days to Ship: | 8 Days or more |
---|
Thickness Gauge Color Sleeve Type
NIIGATASEIKI
[Features]
・ Width 12.7mm.
・ Measuring tool indispensable for measuring the distance between pistons and cylinders of automobiles and engines.
・ Inspects accurately by inserting it into a minute gap between two planes that is difficult to measure with a measuring instrument.
[Application]
・ Used for measuring gaps.
Days to Ship: | 8 Days or more |
---|
ESCO
【Product Specifications】
・Leaf length-77mm
・Dim.-0.03, 0.04, 0.05, 0.06, 0.07, 0.08, 0.09, 0.10, 0.15, 0.20, 0.30, 0.40, 0.50mm
・13 pcs/set
・Quenched steel
Days to Ship: | 8 Days or more |
---|
ESCO
【Product Specifications】
・Leaf length-152mm
・13 pcs/set
・Quenched steel
・Dim.-0.03, 0.04, 0.05, 0.06, 0.07, 0.08, 0.09, 0.10, 0.15, 0.20, 0.30, 0.40, 0.50mm
Days to Ship: | 9 Days or more |
---|
ESCO
【Product Specifications】
・Hardened steel
・Leaf length-77mm
・20 pcs/set
・Dim.-0.05, 0.10, 0.15, 0.20, 0.25, 0.30, 0.35, 0.40, 0.45, 0.50, 0.55, 0.60, 0.65, 0.70, 0.75, 0.80, 0.85, 0.90, 0.95, 1.00mm
Days to Ship: | 8 Days or more |
---|
Stainless Thickness Gauge EA725RB-10
ESCO
[Product Specifications]
・Dim.-0.001/0.025mm (2 pcs), 0.0015/0.038mm (2 pcs),0.002/0.051mm (2 pcs), 0.003/0.076mm (2 pcs), 0.004/0.102mm, 0.005/0.127mm, 0.006 /0.152mm, 0.007/0.178mm, 0.008 /0.203mm, 0.009/0.229mm, 0.01/0.254mm, 0.012/0.305mm, 0.015/0.381mm, 0.02/0.508mm, 0.025/0.635mm, 0.031/0.787mm
・Blade length-125mm
・Stainless steel
・Width-12.7mm
・20 pcs/set
Days to Ship: | 8 Days or more |
---|
Steel Feeler Gauge EA725RB-101【10 Pieces Per Package】
ESCO
[Product Specifications]
・Leaf width-12.7mm
・High carbon steel
・Size-0.05mm
Days to Ship: | 9 Days or more |
---|
ESCO
【Product Specifications】
・Blade length-125mm
・20 pcs/set
・Width-12.7mm
・High carbon spring steel
・Dim.-0.05, 0.1, 0.15, 0.2, 0.25, 0.3, 0.35, 0.4, 0.45, 0.5, 0.55, 0.6, 0.65, 0.7, 0.75, 0.8, 0.85, 0.9, 0.95, 1.0mm
Days to Ship: | 8 Days or more |
---|
Brass Thickness Gauge EA725RB-20
ESCO
【Product Specifications】
・Dim.-0.001/0.025mm, 0.0015/0.038mm, 0.002/0.051mm, 0.003/0.076mm, 0.004/0.102mm, 0.005/0.127mm, 0.006/0.152mm, 0.007/0.178mm, 0.008 /0.203mm, 0.009/0.229mm, 0.01/0.254mm, 0.012/0.305mm, 0.014/0.356mm, 0.015/0.381mm, 0.016 /0.406mm, 0.018/0.457mm, 0.02/0.508mm, 0.022/0.559mm, 0.025/0.635mm, 0.03/0.762mm
・Blade length-125mm
・Non-magnetic, corrosion resistant
・Width-12.7mm
・20 pcs/set
・Brass
Days to Ship: | 8 Days or more |
---|
ESCO
【Product Specifications】
・25 pcs
・Leaf length-300mm
・Width-12.7mm
・Steel
・Dim.-0.038, 0.051, 0.076, 0.102, 0.127, 0.152, 0.178, 0.203, 0.229, 0.254, 0.279, 0.305, 0.330, 0.356, 0.381, 0.406, 0.432, 0.457, 0.483, 0.508, 0.533, 0.635, 0.686, 0.762, 1.02mm
Days to Ship: | 10 Days or more |
---|
ESCO
【Product Specifications】
・Leaf length-100mm
・Leaf width-12.7mm
・Material-Carbon tool steel
・Qty.…13
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Measurement range(mm) |
Pieces(Pieces) |
Brand | NAGAIGAUGE | NIIGATASEIKI | Trusco Nakayama | MISUMI | ESCO | NAGAIGAUGE | ESCO | ESCO | KYOTO TOOL | KYOTO TOOL | NIIGATASEIKI | NIIGATASEIKI | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 7 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 9 Days or more |
Measurement range(mm) | 0.01~0.3 ~ 0.05~1.0 | 0.01~0.1 ~ 0.10 to 1.00 | 0.03~1 ~ 0.1–1 | 0.03 ~ 1.0 ~ 0.04 ~ 0.3 | - | 0.03~0.4 ~ 0.1–1.0 | - | - | 0.0015~0.015 | 0.15~0.4 | 0.01 ~ 1 | 0.01~0.10 ~ 0.10 to 1.00 | - | - | - | - | - | - | - | - | - |
Pieces(Pieces) | 10 ~ 25 | 9 ~ 25 | 10 ~ 25 | 9 ~ 25 | - | 9 ~ 25 | - | - | 9 | 17 | - | 10 ~ 25 | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy